Manufacturer part number: CPKN16-4-4
Brand: MISUMI
Price: 26.40 €
Delivery time: 8 Days
Series Name: Disc Type
Allowable Misalignment: Not Provided / Angular Misalignment / Eccentricity / Axial Misalignment
Application: Standard / For Servo Motors / Stepping Motor / Encoder
Allowable Torque Range: 0.05 to 1.00 N•m
Shaft Bore Dia. 1 d1 (or d): 4 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
CPKN16-4-4
Double Disc Type | ||
CPKW (Standard Bore) | CPKWLK (Keywayed Bore d1) CPKWK (Keywayed Bore d1, d2) | |
CPKWRK (Keywayed Bore d2) | ||
D = 16 to 39 D = 42 to 47 D = 54 to 64 | ||
Single Disc Type | ||
CPKN (Standard Bore) | CPKNLK (Keywayed Bore d1) CPKNWK (Keywayed Bore d1, d2) | |
CPKNRK (Keywayed Bore d2) | ||
Disc | Standard Bore | Keywayed Bore | Material | Surface Treatment | |||||
Type | d1 (One Side) | d2 (One Side) | d1, d2 (Both Sides) | Main Body | Disc | Hex Socket Head Cap Screw | Main Body | Hex Socket Head Cap Screw | |
Double | CPKW | CPKWLK | CPKWRK | CPKWK | Aluminum Alloy | Stainless steel | EN 1.7220 Equiv. | Anodized | Black oxide |
Single | CPKN | CPKNLK | CPKNRK | CPKNWK |
Part Number | — | Shaft Bore Dia. d1 | — | Shaft Bore Dia. d2 |
CPKW22.2 | — | 5 | — | 6 |
CPKWLK22.2 | — | 5 | — | 6 |
Part Number | d1, d2 Selection (However, d1 ≤ d2) | d3 | L | ℓ | F | A | Clamp Screw | ||||||||||||||||||||||||||||||
Type | D | M | Tightening Torque (N⋅m) | ||||||||||||||||||||||||||||||||||
Double Disc Type CPKW CPKWLK CPKWRK CPKWK | 16 | 3 | 4 | 4.5 | 5 | 6.3 | 21.2 | 7.8 | 2.5 | 5 | M2 | 0.5 | |||||||||||||||||||||||||
19 | 3 | 4 | 4.5 | 5 | 6 | 8.5 | 23.3 | 8.7 | 2.9 | 6 | M2.6 | 1 | |||||||||||||||||||||||||
22.2 | 3 | 4 | 4.5 | 5 | 6 | 6.35 | 7 | 8 | 9 | 9.525 | 9 | 25 | 2.8 | 7 | |||||||||||||||||||||||
26.6 | 4 | 4.5 | 5 | 6 | 6.35 | 7 | 8 | 9 | 9.525 | 10 | 12.2 | 32.5 | 10.6 | 3.4 | 8.8 | M3 | 1.7 | ||||||||||||||||||||
31.8 | 5 | 6 | 6.35 | 7 | 8 | 9 | 9.525 | 10 | 11 | 12 | 12.7 | 14 | 15 | 14.4 | 33.5 | 11.6 | 3.7 | 11.4 | |||||||||||||||||||
35 | 5 | 6 | 6.35 | 7 | 8 | 9 | 9.525 | 10 | 11 | 12 | 12.7 | 14 | 15 | 15.875 | 16 | 16.2 | 34.6 | 12.7 | 4.4 | 12.3 | M4 | 3.5 | |||||||||||||||
39 | 5 | 6 | 6.35 | 7 | 8 | 9 | 9.525 | 10 | 11 | 12 | 12.7 | 14 | 15 | 15.875 | 16 | 17 | 39.5 | 13.7 | 4.3 | 13.8 | |||||||||||||||||
42.5 | 6 | 6.35 | 7 | 8 | 9 | 9.525 | 10 | 11 | 12 | 12.7 | 14 | 15 | 15.875 | 16 | 17 | 18 | 19 | 18 | 46.2 | 15.5 | |||||||||||||||||
47 | 8 | 9 | 9.525 | 10 | 11 | 12 | 12.7 | 14 | 15 | 15.875 | 16 | 17 | 18 | 19 | 20 | 20.4 | 50 | 16 | 5.2 | 17 | |||||||||||||||||
54 | 10 | 11 | 12 | 12.7 | 14 | 15 | 15.875 | 16 | 17 | 18 | 19 | 20 | 22 | 24 | 25 | 25 | 52.6 | 19 | 6.3 | 20.5 | M5 | 8 | |||||||||||||||
64 | 12 | 12.7 | 14 | 15 | 15.875 | 16 | 17 | 18 | 19 | 20 | 22 | 24 | 25 | 26 | 28 | 30 | 32 | 25.8 | 74.4 | 26 | 7.5 | 22.9 | M6 | 13 |
Part Number | d1, d2 Selection (However, d1 ≤ d2) | L | ℓ | F | A | Clamp Screw | ||||||||||||||||||||||
Type | D | M | Tightening Torque (N⋅m) | |||||||||||||||||||||||||
Single Disc Type CPKN CPKNLK CPKNRK CPKNWK | 16 | 3 | 4 | 4.5 | 5 | 17.4 | 7.8 | 2.5 | 5 | M2 | 0.5 | |||||||||||||||||
19 | 3 | 4 | 4.5 | 5 | 6 | 19.3 | 8.7 | 2.9 | 6 | M2.6 | 1 | |||||||||||||||||
22.2 | 3 | 4 | 4.5 | 5 | 6 | 6.35 | 7 | 8 | 9 | 9.525 | 19.7 | 8.7 | 2.8 | 7 | ||||||||||||||
26.6 | 4 | 4.5 | 5 | 6 | 6.35 | 7 | 8 | 9 | 9.525 | 10 | 24.1 | 10.6 | 3.4 | 8.8 | M3 | 1.7 | ||||||||||||
31.8 | 5 | 6 | 6.35 | 7 | 8 | 9 | 9.525 | 10 | 11 | 12 | 12.7 | 14 | 15 | 26.4 | 11.6 | 3.7 | 11.4 | |||||||||||
35 | 5 | 6 | 6.35 | 7 | 8 | 9 | 9.525 | 10 | 11 | 12 | 12.7 | 14 | 15 | 15.875 | 16 | 28 | 12.7 | 4.4 | 12.3 | M4 | 3.5 | |||||||
39 | 5 | 6 | 6.35 | 7 | 8 | 9 | 9.525 | 10 | 11 | 12 | 12.7 | 14 | 15 | 15.875 | 16 | 31.3 | 13.7 | 4.3 | 13.8 | |||||||||
42.5 | 6 | 6.35 | 7 | 8 | 9 | 9.525 | 10 | 11 | 12 | 12.7 | 14 | 15 | 15.875 | 16 | 17 | 18 | 19 | 31.4 | 15.5 |
Shaft bore diameter d1, d2 | Dimensions | Key Nominal Dim. (b x h) | |||
b | t | ||||
Reference Dim. | Tolerance | Reference Dim. | Tolerance | ||
⌀6 to ⌀7 | 2 | ±0.0125 | 1.0 | +0.10 | 2 × 2 |
⌀8 to ⌀10 | 3 | 1.4 | 3 × 3 | ||
⌀11 to ⌀12 | 4 | ±0.015 | 1.8 | 4 × 4 | |
⌀13 to ⌀17 | 5 | 2.3 | 5 × 5 | ||
⌀18 to ⌀22 | 6 | 2.8 | 6 × 6 | ||
⌀23 to ⌀30 | 8 | ±0.018 | 3.3 | 8 × 7 | |
⌀31 to ⌀32 | 10 | +0.20 | 10 × 8 |
Part Number | Allowable Torque (N⋅m) | Allowable Angular Misalignment (°) | Allowable Lateral Misalignment (mm) | Torsional Spring Constant (N·m/rad) | Max. Rotational Speed (r/min) | Moment of Inertia (kg⋅m2) | Allowable Axial Misalignment (mm) | Mass (g) | |
Type | D | ||||||||
CPKW CPKWLK CPKWRK CPKWK | 16 | 0.5 | 1.0 | 0.05 | 200 | 14000 | 3.3 × 10-7 | ±0.2 | 9 |
19 | 1.8 | 300 | 7.4 × 10-7 | 14 | |||||
22.2 | 2.2 | 1.5 | 0.12 | 400 | 10000 | 1.3 × 10-6 | 18 | ||
26.6 | 3 | 0.15 | 600 | 3.4 × 10-6 | ±0.3 | 34 | |||
31.8 | 6 | 1300 | 9000 | 8.8 × 10-6 | ±0.4 | 52 | |||
35 | 8 | 0.16 | 1500 | 8500 | 1.2 × 10-5 | 67 | |||
39 | 10 | 0.18 | 1800 | 8000 | 2.1 × 10-5 | 95 | |||
42.5 | 14 | 2000 | 3.3 × 10-5 | ±0.5 | 120 | ||||
47 | 24 | 0.2 | 4000 | 7500 | 5.5 × 10-5 | 160 | |||
54 | 44 | 7000 | 1.1 × 10-4 | 250 | |||||
64 | 62 | 0.3 | 11000 | 6500 | 4.8 × 10-4 | 455 |
Part Number | Allowable Torque (N⋅m) | Allowable Angular Misalignment (°) | Allowable Lateral Misalignment (mm) | Torsional Spring Constant (N·m/rad) | Max. Rotational Speed (r/min) | Moment of Inertia (kg⋅m2) | Allowable Axial Misalignment (mm) | Mass (g) | |
Type | D | ||||||||
CPKN CPKNLK CPKNRK CPKNWK | 16 | 1 | 1 | 0.02 | 270 | 14000 | 2.6 × 10-8 | ±0.1 | 7 |
19 | 1.8 | 600 | 4.0 × 10-7 | 8 | |||||
22.2 | 2.2 | 10000 | 1.0 × 10-6 | 15 | |||||
26.6 | 3 | 900 | 2.4 × 10-6 | ±0.15 | 25 | ||||
31.8 | 6 | 1700 | 9000 | 5.8 × 10-6 | ±0.2 | 40 | |||
35 | 8 | 2000 | 8500 | 1.0 × 10-5 | 57 | ||||
39 | 10 | 2300 | 8000 | 1.6 × 10-5 | ±0.25 | 70 | |||
42.5 | 14 | 2800 | 3.4 × 10-5 | 95 |
3D preview is not available, because the part number has not yet been determined.
Part Number
|
---|
CPKN16-4-4 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Series Name | Allowable Misalignment | Application | Allowable Torque Range (N•m) | Shaft Bore Dia. 1 d1 (or d) (mm) | Shaft Bore Dia. 2 d2 (or d) (mm) | O.D. D (mm) | Overall Length (mm) | Max. Rotational Speed Range (r/min) | Features | Allowable Torque (Nm) | Max. Rotational Speed (r/min) | Allowable Lateral Misalignment Range (mm) | Allowable Lateral Misalignment (mm) | Allowable Angular Misalignment (deg) | Allowable Axial Misalignment (mm) | Moment of Inertia (kg・m2) | Environmentally Friendly | Single/Double | Shaft Bore Shape | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
26.40 € | 1 | 8 Days | Disc Type | Not Provided / Angular Misalignment / Eccentricity / Axial Misalignment | Standard / For Servo Motors / Stepping Motor / Encoder | 0.05 to 1.00 | 4 | 4 | 16 | 17.4 | 2001 to 4,000 | High Torsional Rigidity / High Torque Type / High Positioning Accuracy Type / High Durability / Zero Backlash | 1 | 14000 | 0.02 to 0.2 | 0.02 | 1 | ±0.1 | 2.6X10-8 | RoHS compliant (10 substances) | Single | Standard Bore |
Loading...
This page is High Accuracy Disc Coupling - Ultra High Torque, Clamping Type, part number CPKN16-4-4.
You can find the detail information about specifications and dimensions on part number CPKN16-4-4.
Configure
Basic Attributes
Allowable Misalignment
Application
Features
Type
Series Name
Allowable Torque Range(N•m)
Shaft Bore Dia. 1 d1 (or d)(mm)
Shaft Bore Dia. 2 d2 (or d)(mm)
O.D. D(mm)
Overall Length(mm)
Max. Rotational Speed Range(r/min)
Allowable Torque(Nm)
Max. Rotational Speed(r/min)
Allowable Lateral Misalignment Range(mm)
Allowable Lateral Misalignment(mm)
Allowable Angular Misalignment(deg)
Environmentally Friendly
Single/Double
Shaft Bore Shape
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
CPKN16-3-4 |
CPKN16-3-4.5 |
CPKN16-3-5 |
CPKN16-4-4.5 |
CPKN16-4-5 |
CPKN16-4.5-4.5 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Series Name | Allowable Misalignment | Application | Allowable Torque Range (N•m) | Shaft Bore Dia. 1 d1 (or d) (mm) | Shaft Bore Dia. 2 d2 (or d) (mm) | O.D. D (mm) | Overall Length (mm) | Max. Rotational Speed Range (r/min) | Features | Allowable Torque (Nm) | Max. Rotational Speed (r/min) | Allowable Lateral Misalignment Range (mm) | Allowable Lateral Misalignment (mm) | Allowable Angular Misalignment (deg) | Allowable Axial Misalignment (mm) | Moment of Inertia (kg・m2) | Environmentally Friendly | Single/Double | Shaft Bore Shape |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
26.40 € | 1 | 8 Days | Disc Type | Angular Misalignment / Eccentricity / Axial Misalignment / Not Provided | For Servo Motors / Stepping Motor / Standard / Encoder | 0.05 to 1.00 | 3 | 4 | 16 | 17.4 | 2001 to 4,000 | High Torque Type / High Torsional Rigidity / High Durability / High Positioning Accuracy Type / Zero Backlash | 1 | 14000 | 0.02 to 0.2 | 0.02 | 1 | ±0.1 | 2.6X10-8 | RoHS compliant (10 substances) | Single | Standard Bore | ||
26.40 € | 1 | 8 Days | Disc Type | Angular Misalignment / Eccentricity / Axial Misalignment / Not Provided | For Servo Motors / Stepping Motor / Standard / Encoder | 0.05 to 1.00 | 3 | 4.5 | 16 | 17.4 | 2001 to 4,000 | High Torque Type / High Torsional Rigidity / High Durability / High Positioning Accuracy Type / Zero Backlash | 1 | 14000 | 0.02 to 0.2 | 0.02 | 1 | ±0.1 | 2.6X10-8 | RoHS compliant (10 substances) | Single | Standard Bore | ||
26.40 € | 1 | 8 Days | Disc Type | Angular Misalignment / Eccentricity / Axial Misalignment / Not Provided | For Servo Motors / Stepping Motor / Standard / Encoder | 0.05 to 1.00 | 3 | 5 | 16 | 17.4 | 2001 to 4,000 | High Torque Type / High Torsional Rigidity / High Durability / High Positioning Accuracy Type / Zero Backlash | 1 | 14000 | 0.02 to 0.2 | 0.02 | 1 | ±0.1 | 2.6X10-8 | RoHS compliant (10 substances) | Single | Standard Bore | ||
26.40 € | 1 | 8 Days | Disc Type | Angular Misalignment / Eccentricity / Axial Misalignment / Not Provided | For Servo Motors / Stepping Motor / Standard / Encoder | 0.05 to 1.00 | 4 | 4.5 | 16 | 17.4 | 2001 to 4,000 | High Torque Type / High Torsional Rigidity / High Durability / High Positioning Accuracy Type / Zero Backlash | 1 | 14000 | 0.02 to 0.2 | 0.02 | 1 | ±0.1 | 2.6X10-8 | RoHS compliant (10 substances) | Single | Standard Bore | ||
26.40 € | 1 | 8 Days | Disc Type | Angular Misalignment / Eccentricity / Axial Misalignment / Not Provided | For Servo Motors / Stepping Motor / Standard / Encoder | 0.05 to 1.00 | 4 | 5 | 16 | 17.4 | 2001 to 4,000 | High Torque Type / High Torsional Rigidity / High Durability / High Positioning Accuracy Type / Zero Backlash | 1 | 14000 | 0.02 to 0.2 | 0.02 | 1 | ±0.1 | 2.6X10-8 | RoHS compliant (10 substances) | Single | Standard Bore | ||
26.40 € | 1 | 8 Days | Disc Type | Angular Misalignment / Eccentricity / Axial Misalignment / Not Provided | For Servo Motors / Stepping Motor / Standard / Encoder | 0.05 to 1.00 | 4.5 | 4.5 | 16 | 17.4 | 2001 to 4,000 | High Torque Type / High Torsional Rigidity / High Durability / High Positioning Accuracy Type / Zero Backlash | 1 | 14000 | 0.02 to 0.2 | 0.02 | 1 | ±0.1 | 2.6X10-8 | RoHS compliant (10 substances) | Single | Standard Bore |