Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
B30304
Bearing Accuracy: JIS B 1534 Class 0 JIS B 1512 Class 0 |
Part Number |
B30203 |
Part Number | d | D | T | B | C | r (min.) | r1 (min.) | Basic Load Rating | Allowable Rotational Speed rpm (Reference) | ISO Dimension Series | da (min.) | db (max.) | Relative Dimensions | Pressure Cone Apex a | Constant e | Axial Load Factor | Mass (g) (Reference) | ||||||||
Cr (Dynamic) kN | Cor (Static) kN | Da (max.) | Da (min.) | Db (min.) | Sa (min.) | Sb (min.) | ras (max.) | rbs (max.) | |||||||||||||||||
Y2 | Y0 | ||||||||||||||||||||||||
B30302 | 15 | 42 | 14.25 | 13 | 11 | 1 | 1 | 25.8 | 20.8 | 9900 | 2FB | 20.5 | 22 | 36.5 | 34.5 | 38 | 2 | 3 | 1 | 1 | 9.5 | 0.3 | 2.1 | 1.2 | 96 |
B30203 | 17 | 40 | 13.25 | 12 | 22.7 | 20.3 | 2DB | 22.5 | 23 | 34.5 | 32.5 | 37.5 | 2 | 0.4 | 1.7 | 1 | 80 | ||||||||
B30303 | 47 | 15.25 | 14 | 12 | 32 | 26.3 | 9000 | 2FB | 24.5 | 41.5 | 38.5 | 42.5 | 3 | 3.5 | 10.5 | 0.3 | 2.1 | 1.2 | 132 | ||||||
B32004 | 20 | 42 | 15 | 15 | 0.6 | 0.6 | 27.6 | 27.9 | 9500 | 3CC | 24.5 | 25 | 37.5 | 33.5 | 39.5 | 3 | 0.6 | 0.6 | 0.4 | 1.6 | 0.9 | 97 | |||
B30204 | 47 | 15.25 | 14 | 1 | 1 | 31 | 28.7 | 8800 | 2DB | 25.5 | 27 | 41.5 | 38.5 | 44 | 2 | 1 | 1 | 11.5 | 1.7 | 1 | 124 | ||||
B32204 | 19.25 | 18 | 15 | 40.5 | 39.5 | 2DD | 26 | 37 | 43 | 4 | 12.5 | 0.3 | 1.8 | 161 | |||||||||||
B30304 | 52 | 16.25 | 16 | 13 | 1.5 | 1.5 | 39 | 34 | 8000 | 2FB | 28.5 | 28 | 43.5 | 42.5 | 47.5 | 3 | 3 | 1.5 | 1.5 | 10.5 | 2 | 1.1 | 172 | ||
B32005 | 25 | 47 | 15 | 15 | 11.5 | 0.6 | 0.6 | 31 | 33.5 | 7900 | 4CC | 29.5 | 29.5 | 42.5 | 38.5 | 44.5 | 3.5 | 0.6 | 0.6 | 12 | 0.4 | 1.4 | 0.8 | 113 | |
B30205 | 52 | 16.25 | 13 | 1 | 1 | 35 | 34 | 7300 | 3CC | 30.5 | 31 | 46.5 | 42 | 48.5 | 2 | 3 | 1 | 1 | 12.5 | 1.6 | 0.9 | 155 | |||
B32205 | 19.25 | 18 | 16 | 46.5 | 47 | 2CD | 42.5 | 49.5 | 4 | 14 | 1.7 | 187 | |||||||||||||
B30305 | 62 | 18.25 | 17 | 15 | 1.5 | 1.5 | 54 | 47.5 | 6700 | 2FB | 33.5 | 34 | 53.5 | 52 | 57.5 | 3 | 3 | 1.5 | 1.5 | 13 | 0.3 | 2 | 1.1 | 268 | |
B32305 | 25.25 | 24 | 20 | 68 | 64.5 | 2FD | 33 | 50 | 5 | 16 | 377 | ||||||||||||||
B32006 | 30 | 55 | 17 | 17 | 13 | 1 | 1 | 41.5 | 46 | 6900 | 4CC | 35.5 | 35.5 | 49.5 | 45.5 | 52.5 | 4 | 1 | 1 | 13.5 | 0.4 | 1.4 | 0.8 | 172 | |
B30206 | 62 | 17.25 | 16 | 14 | 48.5 | 48 | 6300 | 3DB | 37.5 | 56.5 | 51 | 58 | 2 | 3 | 1.6 | 0.9 | 236 | ||||||||
B32206 | 21.25 | 20 | 17 | 60.5 | 64 | 3DC | 36.5 | 50 | 2.5 | 4 | 15.5 | 299 | |||||||||||||
B30306 | 72 | 20.75 | 19 | 16 | 1.5 | 1.5 | 66.5 | 61 | 5700 | 2FB | 38.5 | 40 | 63.5 | 60 | 65.5 | 3 | 4.5 | 1.5 | 1.5 | 15 | 0.3 | 1.9 | 1.1 | 404 | |
B32907 | 35 | 55 | 14 | 14 | 11.5 | 0.6 | 0.6 | 30.5 | 37.5 | 6800 | 2BD | 39.5 | 50.5 | 48 | 52.5 | 2.5 | 2.5 | 0.6 | 0.6 | 10.5 | 2.1 | 121 | |||
B32007 | 62 | 18 | 18 | 14 | 1 | 1 | 46 | 52.5 | 6100 | 4CC | 40.5 | 40.5 | 56.5 | 51.5 | 59.5 | 4 | 4 | 1 | 1 | 15.5 | 0.5 | 1.3 | 0.7 | 223 | |
B30207 | 72 | 18.25 | 17 | 15 | 1.5 | 1.5 | 61.5 | 61.5 | 5500 | 3DB | 43.5 | 43.5 | 63.5 | 60.5 | 67.5 | 3 | 3 | 1.5 | 1.5 | 15 | 0.4 | 1.6 | 0.9 | 341 | |
B32207 | 24.25 | 23 | 19 | 80.5 | 87 | 3DC | 42.5 | 58.5 | 5 | 17.5 | 455 | ||||||||||||||
B30307 | 80 | 22.75 | 21 | 18 | 2 | 83 | 77 | 5000 | 2FB | 45 | 45.5 | 71.5 | 67.5 | 75 | 4.5 | 2 | 17 | 0.3 | 1.9 | 1.1 | 535 | ||||
B32008 | 40 | 68 | 19 | 19 | 14.5 | 1 | 1 | 55.5 | 65.5 | 5300 | 3CD | 45.5 | 62.5 | 58 | 65 | 4 | 1 | 1 | 15 | 0.4 | 1.6 | 0.9 | 272 | ||
B30208 | 80 | 19.75 | 18 | 16 | 1.5 | 1.5 | 68 | 67 | 4900 | 3DB | 48.5 | 48.5 | 71.5 | 67.5 | 74.5 | 3 | 3.5 | 1.5 | 1.5 | 16.5 | 431 | ||||
B32208 | 24.75 | 23 | 19 | 88 | 93.5 | 3DC | 48.5 | 66.5 | 75 | 5.5 | 19 | 547 | |||||||||||||
B30308 | 90 | 25.25 | 20 | 2 | 101 | 102 | 4400 | 2FB | 50 | 52.5 | 81.5 | 74.5 | 83.5 | 5 | 2 | 19.5 | 1.7 | 1 | 765 | ||||||
B32308 | 35.25 | 33 | 27 | 136 | 150 | 2FD | 49.5 | 71 | 8 | 23 | 108 | ||||||||||||||
B32009 | 45 | 75 | 20 | 20 | 15.5 | 1 | 1 | 64 | 76.5 | 4800 | 3CC | 50.5 | 51 | 69.5 | 64 | 72.5 | 4 | 4.5 | 1 | 1 | 16.5 | 1.5 | 0.8 | 341 | |
B30209 | 85 | 20.75 | 19 | 16 | 1.5 | 1.5 | 75 | 78.5 | 4400 | 3DB | 53.5 | 53.5 | 76.5 | 72 | 80 | 3 | 1.5 | 1.5 | 18 | 493 | |||||
B32209 | 24.75 | 23 | 19 | 91 | 100 | 3DC | 71 | 81 | 5.5 | 20 | 604 | ||||||||||||||
B30309 | 100 | 27.25 | 25 | 22 | 2 | 123 | 126 | 4000 | 2FB | 55 | 58.5 | 91.5 | 84 | 93.5 | 5 | 2 | 21 | 1.7 | 1 | 101 | |||||
B32010 | 50 | 80 | 20 | 20 | 15.5 | 1 | 1 | 69.5 | 88 | 4400 | 3CC | 55.5 | 55.5 | 74.5 | 68.5 | 77.5 | 4 | 4.5 | 1 | 1 | 17.5 | 1.4 | 0.8 | 373 | |
B30210 | 90 | 21.75 | 17 | 1.5 | 1.5 | 85.5 | 93 | 4000 | 3DB | 58.5 | 58 | 81.5 | 76.5 | 85.5 | 3 | 1.5 | 1.5 | 19.5 | 560 | ||||||
B32210 | 24.75 | 23 | 19 | 97 | 109 | 3DC | 57.5 | 76 | 86 | 5.5 | 21 | 639 | |||||||||||||
B30310 | 110 | 29.25 | 27 | 23 | 2.5 | 2 | 147 | 152 | 3600 | 2FB | 62 | 64.5 | 100 | 92.5 | 103 | 6 | 2 | 2 | 23 | 1.7 | 1 | 1310 |
3D preview is not available, because the part number has not yet been determined.
Part Number
|
---|
B30304 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | I.D. d (mm) | O.D. D (mm) | Width B (or T) (mm) | Allowable Rotational Speed (1/min) | Basic Load Rating, Dynamic Rating (Ca) (N) | Basic Load Rating, Static Rating (Coa) (N) | |
---|---|---|---|---|---|---|---|---|---|---|
11.68 € | 1 | Available | 5 Days | 20 | 52 | 16 | 8000 | 39000 | 34000 |
Loading...
Raceway Ring Shape | Cone Roller | Load Direction | Radial | Inner/Outer Race Material | EN 1.3505 Equiv. |
---|---|---|---|---|---|
Precision (JIS) | Class 0 | Number of Raceway Ring Rows | Single Row | Size Standards | Metric Series |
Specifications | Standard | Rolling Element Material | EN 1.3505 Equiv. |
This page is Single Row Tapered Roller Bearing, part number B30304.
You can find the detail information about specifications and dimensions on part number B30304.
Configure
Basic Attributes
Type
I.D. d(mm)
O.D. D(mm)
Width B (or T)(mm)
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
B30206 |
B30207 |
B30208 |
B30305 |
B30306 |
B30307 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | I.D. d (mm) | O.D. D (mm) | Width B (or T) (mm) | Allowable Rotational Speed (1/min) | Basic Load Rating, Dynamic Rating (Ca) (N) | Basic Load Rating, Static Rating (Coa) (N) |
---|---|---|---|---|---|---|---|---|---|---|
15.19 € | 1 | Available | 5 Days | 30 | 62 | 16 | 6300 | 48500 | 48000 | |
18.25 € | 1 | Available | 5 Days | 35 | 72 | 17 | 5500 | 61500 | 61500 | |
21.91 € | 1 | Available | 5 Days | 40 | 80 | 18 | 4900 | 68000 | 67000 | |
15.25 € | 1 | Available | 5 Days | 25 | 62 | 17 | 6700 | 54000 | 47500 | |
19.07 € | 1 | Available | 5 Days | 30 | 72 | 19 | 5700 | 66500 | 61000 | |
23.13 € | 1 | Available | 5 Days | 35 | 80 | 21 | 5000 | 83000 | 77000 |