Manufacturer part number: BNK35-20
Brand: MISUMI
Price: 23.85 €
Delivery time: 5 Days
I.D. d: 35 mm
O.D. D: 45 mm
Width B (or T): 20 mm
Number of Raceway Ring Rows: Single Row
Allowable Rotational Speed: 7500 1/min
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
BNK35-20
Single Row Retainer Type
Shape BNK (d ≤ 12 mm)
Shape BRNA49/BRNA59
Shape BRNA69 (d ≤ 35 mm)
Shape BNK (d ≥ 14 mm)
Double Row Retainer Type
Shape BRNA69 (d ≥ 40 mm)
Bearing Accuracy: JIS B 1514 Class 0
[!] An oil hole and groove are provided in the outer ring
to facilitate the lubrication of the bearing. (Except for shape NK with d < 12 mm)
Part Number |
BNK5-10 BRNA6901 |
Part Number | d | D | B | r | Basic Load Rating | Allowable Rotational Speed rpm (Reference) | Relative Dimensions | Mass (g) (Reference) | |||
Cr (Dynamic) kN | Cor (Static) kN | dh (max.) | R (max.) | ||||||||
Tolerance | |||||||||||
BNK5-10 | 5 | +0.018 +0.010 | 10 | 10 | 0.15 | 2.64 | 2.19 | 27000 | 6.5 | 0.15 | 3 |
BNK5-12 | 12 | 2.72 | 2.25 | 4 | |||||||
BNK6-10 | 6 | 12 | 10 | 2.66 | 2.28 | 25000 | 7.5 | 5 | |||
BNK6-12 | 12 | 3.40 | 3.15 | 6 | |||||||
BNK8-12 | 8 | +0.022 +0.013 | 15 | 0.30 | 4.00 | 4.10 | 21000 | 9.5 | 0.3 | 9 | |
BNK9-12 | 9 | 16 | 4.55 | 5.00 | 20000 | 10.5 | 10 | ||||
BNK9-16 | 16 | 5.50 | 6.40 | 13 | |||||||
BNK10-12 | 10 | 17 | 12 | 4.55 | 5.10 | 19000 | 11.5 | 10 | |||
BNK10-16 | 16 | 5.45 | 6.45 | 13 | |||||||
BNK12-12 | 12 | +0.027 +0.016 | 19 | 12 | 5.00 | 6.10 | 17000 | 13.5 | 13 | ||
BNK12-16 | 16 | 6.00 | 7.70 | 16 | |||||||
BNK14-16 | 14 | 22 | 10.30 | 11.50 | 16000 | 20.0 | 21 | ||||
BNK14-20 | 20 | 13.00 | 15.60 | 26 | |||||||
BNK15-16 | 15 | 23 | 16 | 10.90 | 12.70 | 15000 | 21.0 | 22 | |||
BNK15-20 | 20 | 13.80 | 17.20 | 27 | |||||||
BNK16-16 | 16 | 24 | 16 | 12.20 | 14.90 | 22.0 | 22 | ||||
BNK16-20 | 20 | 14.60 | 18.80 | 28 | |||||||
BRNA6901 | 22 | 15.40 | 20.00 | 31 | |||||||
BNK17-16 | 17 | 25 | 16 | 12.10 | 15.00 | 23.0 | 24 | ||||
BNK17-20 | 20 | 15.40 | 20.40 | 30 | |||||||
BNK18-16 | 18 | 26 | 16 | 12.70 | 16.20 | 14000 | 24.0 | 25 | |||
BNK19-16 | 19 | +0.033 +0.020 | 27 | 13.30 | 17.40 | 25.0 | 26 | ||||
BNK19-20 | 20 | 16.00 | 22.20 | 32 | |||||||
BNK20-16 | 20 | 28 | 16 | 13.20 | 17.50 | 13000 | 26.0 | 27 | |||
BNK20-20 | 20 | 16.70 | 23.80 | 34 | |||||||
BRNA6902 | 23 | 17.60 | 25.30 | 40 | |||||||
BNK21-16 | 21 | +0.033 +0.020 | 29 | 16 | 0.30 | 13.70 | 18.70 | 13000 | 27.0 | 0.3 | 28 |
BNK21-20 | 20 | 17.40 | 25.40 | 35 | |||||||
BNK22-16 | 22 | 30 | 16 | 14.20 | 19.90 | 12000 | 28.0 | 34 | |||
BNK22-20 | 20 | 18.00 | 27.00 | 37 | |||||||
BRNA6903 | 23 | 18.20 | 27.20 | 42 | |||||||
BNK24-16 | 24 | 32 | 16 | 15.20 | 22.30 | 11000 | 30.0 | 32 | |||
BNK24-20 | 20 | 18.60 | 28.00 | 40 | |||||||
BNK25-16 | 25 | 33 | 16 | 15.10 | 22.40 | 31.0 | 33 | ||||
BNK25-20 | 20 | 19.20 | 30.50 | 42 | |||||||
BRNA4904 | 37 | 17 | 21.30 | 25.50 | 35.0 | 52 | |||||
BRNA5904 | 23 | 28.40 | 37.00 | 84 | |||||||
BRNA6904 | 30 | 36.50 | 50.50 | 100 | |||||||
BNK26-16 | 26 | 34 | 16 | 15.60 | 23.60 | 10000 | 32.0 | 34 | |||
BNK26-20 | 20 | 19.10 | 30.50 | 42 | |||||||
BNK28-20 | 28 | 37 | 22.30 | 34.00 | 9500 | 35.0 | 52 | ||||
BNK28-30 | 30 | 26.70 | 48.00 | 82 | |||||||
BRNA49-22 | 39 | 17 | 23.20 | 29.30 | 37.0 | 50 | |||||
BNK29-20 | 29 | 38 | 20 | 22.20 | 34.00 | 36.0 | 54 | ||||
BNK29-30 | 30 | 27.50 | 50.50 | 84 | |||||||
BNK30-30 | 30 | 40 | 33.00 | 57.00 | 8500 | 38.0 | 98 | ||||
BRNA5905 | 42 | 23 | 30.50 | 43.00 | 40.0 | 101 | |||||
BRNA6905 | 30 | 41.50 | 63.00 | 112 | |||||||
BRNA59-28 | 32 | +0.041 +0.025 | 45 | 23 | 32.00 | 45.50 | 43.0 | 108 | |||
BNK35-20 | 35 | 20 | 24.80 | 41.50 | 7500 | 74 | |||||
BNK35-30 | 30 | 36.00 | 66.50 | 112 | |||||||
BRNA4906 | 47 | 17 | 25.50 | 35.50 | 45.0 | 69 | |||||
BRNA5906 | 23 | 32.50 | 48.50 | 108 | |||||||
BRNA6906 | 30 | 42.50 | 67.50 | 126 | |||||||
BNK40-20 | 40 | 50 | 20 | 26.40 | 47.00 | 6500 | 48.0 | 83 | |||
BNK40-30 | 30 | 38.50 | 76.00 | 125 | |||||||
BRNA49-32 | 52 | 20 | 0.60 | 31.50 | 47.50 | 0.6 | 89 | ||||
BRNA59-32 | 27 | 38.00 | 61.00 | 149 | |||||||
BRNA4907 | 42 | 55 | 20 | 32.00 | 50.00 | 51.0 | 107 | ||||
BRNA5907 | 27 | 39.00 | 64.50 | 176 | |||||||
BRNA6907 | 36 | 49.00 | 86.50 | 193 | |||||||
BNK45-20 | 45 | 20 | 0.30 | 28.00 | 52.50 | 6000 | 53.0 | 0.3 | 92 | ||
BNK45-30 | 30 | 41.00 | 85.50 | 139 | |||||||
BRNA4908 | 48 | 62 | 22 | 0.60 | 43.50 | 66.50 | 5500 | 58.0 | 0.6 | 140 | |
BRNA5908 | 30 | 53.00 | 92.50 | 225 | |||||||
BRNA6908 | 40 | 67.00 | 116.00 | 256 | |||||||
BNK50-25 | 50 | 25 | 38.50 | 74.50 | 158 |
3D preview is not available, because the part number has not yet been determined.
Part Number
|
---|
BNK35-20 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | I.D. d (mm) | O.D. D (mm) | Width B (or T) (mm) | Number of Raceway Ring Rows | Allowable Rotational Speed (1/min) | Basic Load Rating, Dynamic Rating (Ca) (N) | Basic Load Rating, Static Rating (Coa) (N) | |
---|---|---|---|---|---|---|---|---|---|---|---|
23.85 € | 1 | Available | 5 Days | 35 | 45 | 20 | Single Row | 7500 | 24800 | 41500 |
Loading...
Raceway Ring Shape | Needle Roller | Inner/Outer Race Material | EN 1.3505 Equiv. | Precision (JIS) | Class 0 |
---|---|---|---|---|---|
Size Standards | Metric Series | Specifications | Standard | Rolling Element Material | EN 1.3505 Equiv. |
This page is Solid Needle Roller Bearing - No Inner Ring, part number BNK35-20.
You can find the detail information about specifications and dimensions on part number BNK35-20.
Configure
Basic Attributes
Type
I.D. d(mm)
O.D. D(mm)
Width B (or T)(mm)
Number of Raceway Ring Rows
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
BNK12-16 |
BNK14-16 |
BNK14-20 |
BNK35-30 |
BNK40-20 |
BNK40-30 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | I.D. d (mm) | O.D. D (mm) | Width B (or T) (mm) | Number of Raceway Ring Rows | Allowable Rotational Speed (1/min) | Basic Load Rating, Dynamic Rating (Ca) (N) | Basic Load Rating, Static Rating (Coa) (N) |
---|---|---|---|---|---|---|---|---|---|---|---|
12.38 € | 1 | Available | 5 Days | 12 | 19 | 16 | Single Row | 17000 | 6000 | 7700 | |
12.83 € | 1 | Available | 5 Days | 14 | 22 | 16 | Single Row | 16000 | 10300 | 11500 | |
15.21 € | 1 | Available | 5 Days | 14 | 22 | 20 | Single Row | 16000 | 13000 | 15600 | |
27.74 € | 1 | Available | 5 Days | 35 | 45 | 30 | Single Row | 7500 | 36000 | 66500 | |
25.64 € | 1 | Available | 5 Days | 40 | 50 | 20 | Single Row | 6500 | 26400 | 47000 | |
31.52 € | 1 | Available | 5 Days | 40 | 50 | 30 | Single Row | 6500 | 38500 | 76000 |