Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number | — | Hose Length |
HOSTG50 | — | 2.5 |
Part Number | Hose Length 0.1 m Increments | D | Hose I.D. (Reference) (mm) | P | Allowable Pressure (Ambient Temperature) MPa (kgf/cm2) | Allowable Decompression (Ambient Temperature) kPa (mmHg) | Allowable Bending Radius (mm) | Reference Mass (kg/m) | |
Type | Nominal | ||||||||
HOSTG (Hose Body) | 32 | 0.5 to 50.0 | 40 | 32 | 8.5 | 0.10 (1.0) | -49.0 (-368) | 32 | 0.3 |
38 | 46.2 | 38 | 9 | 38 | 0.4 | ||||
50 | 0.5 to 30.0 | 61 | 50.6 | 10 | 0.08 (0.8) | 50 | 0.65 | ||
65 | 72.6 | 62.4 | 12 | 0.07 (0.7) | 65 | 0.73 | |||
75 | 86.8 | 76.4 | 15.1 | -40 (-300) | 75 | 0.79 | |||
90 | 99.3 | 88.9 | 15.1 | -29.0 (-218) | 90 | 0.945 | |||
100 | 113 | 101.6 | 16.4 | -21.5 (-161) | 100 | 1.1 | |||
125 | 0.5 to 20.0 | 139.3 | 125.9 | 21 | 0.04 (0.4) | -20.0 (-150) | 125 | 1.63 | |
150 | 165 | 152.4 | 20 | 0.03 (0.3) | 150 | 1.96 |
3D preview is not available, because the part number has not yet been determined.
Part Number
|
---|
HOSTG32-[0.5-50/0.1] |
HOSTG38-[0.5-50/0.1] |
HOSTG50-[0.5-30/0.1] |
HOSTG65-[0.5-30/0.1] |
HOSTG75-[0.5-30/0.1] |
HOSTG90-[0.5-30/0.1] |
HOSTG100-[0.5-30/0.1] |
HOSTG125-[0.5-20/0.1] |
HOSTG150-[0.5-20/0.1] |
Part Number | Minimum order quantity | Volume Discount | I.D. d (mm) | O.D. D (mm) | Allowable Bending Radius (mm) | Maximum Allowable Pressure (Below Ambient Temperature) (MPa) | Hose Length (m) | |
---|---|---|---|---|---|---|---|---|
1 | 7 Days | 32 | 40 | 32 | 0.10 | 0.5 ~ 50 | ||
1 | 7 Days | 38 | 46.2 | 38 | 0.10 | 0.5 ~ 50 | ||
1 | 7 Days | 50.6 | 61 | 50 | 0.08 | 0.5 ~ 30 | ||
1 | 7 Days | 62.4 | 72.6 | 65 | 0.07 | 0.5 ~ 30 | ||
1 | 7 Days | 76.4 | 86.8 | 75 | 0.07 | 0.5 ~ 30 | ||
1 | 7 Days | 88.9 | 99.3 | 90 | 0.07 | 0.5 ~ 30 | ||
1 | 7 Days | 101.6 | 113 | 100 | 0.07 | 0.5 ~ 30 | ||
1 | 7 Days | 125.9 | 139.3 | 125 | 0.04 | 0.5 ~ 20 | ||
1 | 7 Days | 152.4 | 166 | 150 | 0.03 | 0.5 ~ 20 |
Loading...
Material | Plastic | Properties | Others | Operating Temperature Range(℃) | -10::50 |
---|---|---|---|---|---|
Type | Hose | Environmentally Friendly | RoHS compliant (10 substances) | Properties / applications | Corrosion resistance / chemical resistance / Conductive / Antistatic / Non-Magnetic |
Material Details | Flexible / Rigid PVC | Materials (Details) | Soft/Hard PVC | With Cutting Service | Not Provided |
Applicable Fluids | Air |
Configure
Basic Attributes
I.D. d(mm)
O.D. D(mm)
Maximum Allowable Pressure (Below Ambient Temperature)(MPa)
Hose Length(m)
Type
Filter by CAD data type
Optional Attributes