Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Tip Shape Selectable | |
Flat SF![]() | Taper R ST![]() |
Sphere SP![]() | Tapered SX![]() |
[M] Material | [H] Hardness | Type | |||
Flat | Sphere | Taper R | Tapered | ||
Stainless Steel, austenitic (35 HRC or More) | 35HRC or more | SFSSKS | SPSSKS | STSSKS | SXSSKS |
Part Number | — | L | — | P | — | B | — | H | — | T | — | E |
SXSSKS4 | — | L10.0 | — | P6.2 | — | B5.0 | — | H8.0 | — | T3.0 | — | E3.0 |
SFSSKS2 | — | L8.0 | — | P2.0 | — | B4.0 | — | H3.5 | — | T5.0 |
Part Number | D | D Dim. Tolerance | L 0.1 mm Increments | P 0.01 mm Increments | P Dimension Tolerance | B 0.1 mm Increments | H 0.1 mm Increments | T 0.1 mm Increments | (E) 0.5 mm Increments (Taper only) | R | |||
Flat SFSSKS | Sphere SPSSKS | Taper R STSSKS | Tapered SXSSKS | 1 | 0 -0.01 | 2.0 to 5.0 | 1.00 to 2.90 | 0 -0.01 | 1.0 to 10.0 | 1.1 to 3.0 | 1.0 to 10.0 | 0.5 to 5.0 | 0.2 |
2 | 4.0 to 10.0 | 1.00 to 4.00 | 1.0 to 30.0 | 2.1 to 7.0 | 1.0 to 20.0 | ||||||||
3 | 6.0 to 10.0 | 1.50 to 6.00 | 3.1 to 8.0 | 0.3 | |||||||||
4 | 8.0 to 10.0 | 2.00 to 7.00 | 4.1 to 9.0 | 0.4 |
Alterations Code | Alteration Details | Application Conditions | Ordering Example |
GDC | Insertion Guide![]() | Adds the insertion guide. [ ! ] Applicable when D ≥ 3, L ≥ 8.0 | SFSSKS3-L9.O-P3.0-B6.0-H5.0-T2.0-GDC |
CC | C Chamfered Size![]() | D dimension C chamfering 0.1 is changed to 0.3. [ ! ] Applicable when D ≥ 2 [NG] Combination of GDC and CC is not available | SFSSKS3-L9.O-P3.0-B6.0-H5.0-T2.0-CC |
3D preview is not available, because the part number has not yet been determined.
Part Number | Minimum order quantity | Volume Discount | Shape (Head, Tip View) | [D] Diameter (Mounting Side) (mm) | [P] Diameter (Head) (mm) | [L] Length (Pin) (mm) | [E] Length (Taper) (mm) | Locating Side Length B (mm) | H (mm) | T (mm) | |
---|---|---|---|---|---|---|---|---|---|---|---|
1 | 7 Days | Flat | 1 | 1 ~ 2.9 | 2 ~ 5 | - | 1 ~ 10 | 1.1 ~ 3 | 1 ~ 10 | ||
1 | 7 Days | Flat | 2 | 1 ~ 4 | 4 ~ 10 | - | 1 ~ 30 | 2.1 ~ 7 | 1 ~ 20 | ||
1 | 7 Days | Flat | 3 | 1.5 ~ 6 | 6 ~ 10 | - | 1 ~ 30 | 3.1 ~ 8 | 1 ~ 20 | ||
1 | 7 Days | Flat | 4 | 2 ~ 7 | 8 ~ 10 | - | 1 ~ 30 | 4.1 ~ 9 | 1 ~ 20 | ||
1 | 7 Days | Spherical | 1 | 1 ~ 2.9 | 2 ~ 5 | - | 1 ~ 10 | 1.1 ~ 3 | 1 ~ 10 | ||
1 | 7 Days | Spherical | 2 | 1 ~ 4 | 4 ~ 10 | - | 1 ~ 30 | 2.1 ~ 7 | 1 ~ 20 | ||
1 | 7 Days | Spherical | 3 | 1.5 ~ 6 | 6 ~ 10 | - | 1 ~ 30 | 3.1 ~ 8 | 1 ~ 20 | ||
1 | 7 Days | Spherical | 4 | 2 ~ 7 | 8 ~ 10 | - | 1 ~ 30 | 4.1 ~ 9 | 1 ~ 20 | ||
1 | 7 Days | Taper R | 1 | 1 ~ 2.9 | 2 ~ 5 | - | 1 ~ 10 | 1.1 ~ 3 | 1 ~ 10 | ||
1 | 7 Days | Taper R | 2 | 1 ~ 4 | 4 ~ 10 | - | 1 ~ 30 | 2.1 ~ 7 | 1 ~ 20 | ||
1 | 7 Days | Taper R | 3 | 1.5 ~ 6 | 6 ~ 10 | - | 1 ~ 30 | 3.1 ~ 8 | 1 ~ 20 | ||
1 | 7 Days | Taper R | 4 | 2 ~ 7 | 8 ~ 10 | - | 1 ~ 30 | 4.1 ~ 9 | 1 ~ 20 | ||
1 | 7 Days | Tapered | 1 | 1 ~ 2.9 | 2 ~ 5 | 0.5 ~ 5 | 1 ~ 10 | 1.1 ~ 3 | 1 ~ 10 | ||
1 | 7 Days | Tapered | 2 | 1 ~ 4 | 4 ~ 10 | 0.5 ~ 5 | 1 ~ 30 | 2.1 ~ 7 | 1 ~ 20 | ||
1 | 7 Days | Tapered | 3 | 1.5 ~ 6 | 6 ~ 10 | 0.5 ~ 5 | 1 ~ 30 | 3.1 ~ 8 | 1 ~ 20 | ||
1 | 7 Days | Tapered | 4 | 2 ~ 7 | 8 ~ 10 | 0.5 ~ 5 | 1 ~ 30 | 4.1 ~ 9 | 1 ~ 20 |
Loading...
Type (Basic Shape) | Shouldered | RoHS Requirements | RoHS Requirements fulfilled | Features, Areas of Application | Not Applicable |
---|---|---|---|---|---|
Shape (Head, Outline View) | Round | Shape (Head, Mounting Method) | N/A | Type (Mounting Side) | Straight (Press-Fit) |
Material | Stainless Steel, austenitic (35 HRC or More) | Surface Treatment | No Treatment | Heat Treatment | No Treatment |
ISO Tolerance (Mounting Side) | 0/-0.01 | ISO Tolerance (Head) | 0/-0.01 |
Configure
Basic Attributes
Shape (Head, Tip View)
[D] Diameter (Mounting Side)(mm)
[P] Diameter (Head)(mm)
[L] Length (Pin)(mm)
[E] Length (Taper)(mm)
Locating Side Length B(mm)
H(mm)
T(mm)
Type
Filter by CAD data type
Filter by standard shipping days
Optional Attributes