Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
● Threaded
(Round)
(Diamond)
Tip Shape Selectable | |||
Tapered | Sphere | ||
Flat |
Type | Fixed Part | Head Shape | Material | Operating Ambient Temperature | |||
P Configurable | P, L, B Configurable | ||||||
Round | Diamond | Round | Diamond | ||||
JP | JPD | FJP | FJPD | W (Threaded) | A (Tapered) FA (Flat) Q (Sphere) | Polyacetal (Black) | −45 to 95°C |
MJP | MJPD | MFP | MFPD | MC Nylon (Blue) | −40 to 120°C | ||
JKP | JKPD | FKP | FKPD | PEEK (Natural Ivory) | −50 to 250°C |
Part Number | P | — | L | — | B | |||||||
— | ||||||||||||
Type | Fixed Part | Head Selection | D | |||||||||
JP | W | A | 8 | — | 10.00 | |||||||
MJP | W | Q | 6 | — | P8.00 | — | L9 | — | B4.0 |
Part Number | P Ordering Code 0.01 mm Increments | L | B | C Tip Shape Flat | *C D Dimension Part | m | M (Coarse) | (W) | |||||
Type | Fixed Part | Head Shape | D | D Dimension Tolerance g6 | |||||||||
(Round) JP MJP JKP | (Diamond) JPD MJPD JKPD | W (Threaded) | A (Tapered) FA (Flat) Q (Sphere) | 3 | -0.002 -0.008 | 3.50 (4.00) to 6.00 | 2 | 5 | 0.5 | 0.5 | 2 | M3 | 1.5 |
4 | -0.004 -0.012 | 4.50 to 7.00 | 2 | 6 | 1 | 0.5 | 3 | M4 | 1.8 | ||||
5 | -0.004 -0.012 | 5.50 to 8.00 | 3 | 6 | 1 | 0.8 | 3 | M5 | 2.2 | ||||
6 | -0.004 -0.012 | 6.50 to 10.00 | 3 | 8 | 1 | 1 | 3 | M6 | 3 | ||||
8 | -0.005 -0.014 | 9.00 to 13.00 | 5 | 8 | 1.5 | 1.5 | 4 | M8 | 3.5 | ||||
10 | -0.005 -0.014 | 11.00 to 15.00 | 5 | 10 | 2 | 1.5 | 4 | M10 | 4 |
Part Number | P Ordering Code 0.01 mm Increments | L 1 mm Increments | B 0.1 mm Increments | C Tip Shape Flat | *C D Dimension Part | m | M (Coarse) | (W) | |||||
Type | Fixed Part | Head Shape | D | D Dimension Tolerance g6 | |||||||||
(Round) FJP MFP FKP | (Diamond) FJPD MFPD FKPD | W (Threaded) | A (Tapered) FA (Flat) Q (Sphere) | 3 | -0.002 -0.008 | 3.50 (4.00) to 6.00 | 2 to 6 | 2.0 to 10.0 | 0.5 | 0.5 | 2 | M3 | 1.5 |
4 | -0.004 -0.012 | 4.50 to 7.00 | 2 to 8 | 2.0 to 10.0 | 1 | 0.5 | 3 | M4 | 1.8 | ||||
5 | -0.004 -0.012 | 5.50 to 8.00 | 3 to 10 | 2.0 to 10.0 | 1 | 0.8 | 3 | M5 | 2.2 | ||||
6 | -0.004 -0.012 | 6.50 to 10.00 | 3 to 12 | 2.0 to 12.0 | 1 | 1 | 3 | M6 | 3 | ||||
8 | -0.005 -0.014 | 9.00 to 13.00 | 5 to 16 | 2.0 (3.0) to 15.0 | 1.5 | 1.5 | 4 | M8 | 3.5 | ||||
10 | -0.005 -0.014 | 11.00 to 15.00 | 5 to 20 | 3.0 (4.0) to 20.0 (15.0) | 2 | 1.5 | 4 | M10 | 4 |
3D preview is not available, because the part number has not yet been determined.
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS Requirements | Features, Areas of Application | Shape (Head, Outline View) | Shape (Head, Tip View) | Material | [D] Diameter (Mounting Side) (mm) | [P] Diameter (Head) (mm) | [L] Length (Pin) (mm) | [B] Length (Head) (mm) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 1 | 7 Days | RoHS Requirements fulfilled | Not Applicable | Diamond | Tapered | [Resin] Polyacetal | 3 | 4 ~ 6 | 2 ~ 6 | 2 ~ 10 | ||
- | 1 | 7 Days | RoHS Requirements fulfilled | Not Applicable | Diamond | Tapered | [Resin] Polyacetal | 4 | 4.5 ~ 7 | 2 ~ 8 | 2 ~ 10 | ||
- | 1 | 7 Days | RoHS Requirements fulfilled | Not Applicable | Diamond | Tapered | [Resin] Polyacetal | 5 | 5.5 ~ 8 | 3 ~ 10 | 2 ~ 10 | ||
- | 1 | 7 Days | RoHS Requirements fulfilled | Not Applicable | Diamond | Tapered | [Resin] Polyacetal | 6 | 6.5 ~ 10 | 3 ~ 12 | 2 ~ 12 | ||
- | 1 | 7 Days | RoHS Requirements fulfilled | Not Applicable | Diamond | Tapered | [Resin] Polyacetal | 8 | 9 ~ 13 | 5 ~ 16 | 2 ~ 15 | ||
- | 1 | 7 Days | RoHS Requirements fulfilled | Not Applicable | Diamond | Tapered | [Resin] Polyacetal | 10 | 11 ~ 15 | 5 ~ 20 | 3 ~ 15 | ||
- | 1 | 7 Days | RoHS Requirements fulfilled | Not Applicable | Diamond | Flat | [Resin] Polyacetal | 3 | 4 ~ 6 | 2 ~ 6 | 2 ~ 10 | ||
- | 1 | 7 Days | RoHS Requirements fulfilled | Not Applicable | Diamond | Flat | [Resin] Polyacetal | 4 | 4.5 ~ 7 | 2 ~ 8 | 2 ~ 10 | ||
- | 1 | 7 Days | RoHS Requirements fulfilled | Not Applicable | Diamond | Flat | [Resin] Polyacetal | 5 | 5.5 ~ 8 | 3 ~ 10 | 2 ~ 10 | ||
- | 1 | 7 Days | RoHS Requirements fulfilled | Not Applicable | Diamond | Flat | [Resin] Polyacetal | 6 | 6.5 ~ 10 | 3 ~ 12 | 2 ~ 12 | ||
- | 1 | 7 Days | RoHS Requirements fulfilled | Not Applicable | Diamond | Flat | [Resin] Polyacetal | 8 | 9 ~ 13 | 5 ~ 16 | 3 ~ 15 | ||
- | 1 | 7 Days | RoHS Requirements fulfilled | Not Applicable | Diamond | Flat | [Resin] Polyacetal | 10 | 11 ~ 15 | 5 ~ 20 | 4 ~ 15 | ||
- | 1 | 7 Days | RoHS Requirements fulfilled | Not Applicable | Diamond | Spherical | [Resin] Polyacetal | 3 | 4 ~ 6 | 2 ~ 6 | 2 ~ 10 | ||
- | 1 | 7 Days | RoHS Requirements fulfilled | Not Applicable | Diamond | Spherical | [Resin] Polyacetal | 4 | 4.5 ~ 7 | 2 ~ 8 | 2 ~ 10 | ||
- | 1 | 7 Days | RoHS Requirements fulfilled | Not Applicable | Diamond | Spherical | [Resin] Polyacetal | 5 | 5.5 ~ 8 | 3 ~ 10 | 2 ~ 10 | ||
- | 1 | 7 Days | RoHS Requirements fulfilled | Not Applicable | Diamond | Spherical | [Resin] Polyacetal | 6 | 6.5 ~ 10 | 3 ~ 12 | 2 ~ 12 | ||
- | 1 | 7 Days | RoHS Requirements fulfilled | Not Applicable | Diamond | Spherical | [Resin] Polyacetal | 8 | 9 ~ 13 | 5 ~ 16 | 2 ~ 15 | ||
- | 1 | 7 Days | RoHS Requirements fulfilled | Not Applicable | Diamond | Spherical | [Resin] Polyacetal | 10 | 11 ~ 15 | 5 ~ 20 | 3 ~ 15 | ||
- | 1 | 7 Days | RoHS Requirements fulfilled | Not Applicable | Diamond | Tapered | [Resin] PEEK (Natural Ivory) | 3 | 4 ~ 6 | 2 ~ 6 | 2 ~ 10 | ||
- | 1 | 7 Days | RoHS Requirements fulfilled | Not Applicable | Diamond | Tapered | [Resin] PEEK (Natural Ivory) | 4 | 4.5 ~ 7 | 2 ~ 8 | 2 ~ 10 | ||
- | 1 | 7 Days | RoHS Requirements fulfilled | Not Applicable | Diamond | Tapered | [Resin] PEEK (Natural Ivory) | 5 | 5.5 ~ 8 | 3 ~ 10 | 2 ~ 10 | ||
- | 1 | 7 Days | RoHS Requirements fulfilled | Not Applicable | Diamond | Tapered | [Resin] PEEK (Natural Ivory) | 6 | 6.5 ~ 10 | 3 ~ 12 | 2 ~ 12 | ||
- | 1 | 7 Days | RoHS Requirements fulfilled | Not Applicable | Diamond | Tapered | [Resin] PEEK (Natural Ivory) | 8 | 9 ~ 13 | 5 ~ 16 | 2 ~ 15 | ||
- | 1 | 7 Days | RoHS Requirements fulfilled | Not Applicable | Diamond | Tapered | [Resin] PEEK (Natural Ivory) | 10 | 11 ~ 15 | 5 ~ 20 | 3 ~ 15 | ||
- | 1 | 7 Days | RoHS Requirements fulfilled | Not Applicable | Diamond | Flat | [Resin] PEEK (Natural Ivory) | 3 | 4 ~ 6 | 2 ~ 6 | 2 ~ 10 | ||
- | 1 | 7 Days | RoHS Requirements fulfilled | Not Applicable | Diamond | Flat | [Resin] PEEK (Natural Ivory) | 4 | 4.5 ~ 7 | 2 ~ 8 | 2 ~ 10 | ||
- | 1 | 7 Days | RoHS Requirements fulfilled | Not Applicable | Diamond | Flat | [Resin] PEEK (Natural Ivory) | 5 | 5.5 ~ 8 | 3 ~ 10 | 2 ~ 10 | ||
- | 1 | 7 Days | RoHS Requirements fulfilled | Not Applicable | Diamond | Flat | [Resin] PEEK (Natural Ivory) | 6 | 6.5 ~ 10 | 3 ~ 12 | 2 ~ 12 | ||
- | 1 | 7 Days | RoHS Requirements fulfilled | Not Applicable | Diamond | Flat | [Resin] PEEK (Natural Ivory) | 8 | 9 ~ 13 | 5 ~ 16 | 3 ~ 15 | ||
- | 1 | 7 Days | RoHS Requirements fulfilled | Not Applicable | Diamond | Flat | [Resin] PEEK (Natural Ivory) | 10 | 11 ~ 15 | 5 ~ 20 | 4 ~ 15 | ||
- | 1 | 7 Days | RoHS Requirements fulfilled | Not Applicable | Diamond | Spherical | [Resin] PEEK (Natural Ivory) | 3 | 4 ~ 6 | 2 ~ 6 | 2 ~ 10 | ||
- | 1 | 7 Days | RoHS Requirements fulfilled | Not Applicable | Diamond | Spherical | [Resin] PEEK (Natural Ivory) | 4 | 4.5 ~ 7 | 2 ~ 8 | 2 ~ 10 | ||
- | 1 | 7 Days | RoHS Requirements fulfilled | Not Applicable | Diamond | Spherical | [Resin] PEEK (Natural Ivory) | 5 | 5.5 ~ 8 | 3 ~ 10 | 2 ~ 10 | ||
- | 1 | 7 Days | RoHS Requirements fulfilled | Not Applicable | Diamond | Spherical | [Resin] PEEK (Natural Ivory) | 6 | 6.5 ~ 10 | 3 ~ 12 | 2 ~ 12 | ||
- | 1 | 7 Days | RoHS Requirements fulfilled | Not Applicable | Diamond | Spherical | [Resin] PEEK (Natural Ivory) | 8 | 9 ~ 13 | 5 ~ 16 | 2 ~ 15 | ||
- | 1 | 7 Days | RoHS Requirements fulfilled | Not Applicable | Diamond | Spherical | [Resin] PEEK (Natural Ivory) | 10 | 11 ~ 15 | 5 ~ 20 | 3 ~ 15 | ||
- | 1 | 7 Days | RoHS Requirements fulfilled | Not Applicable | Diamond | Tapered | [Resin] PEEK (Natural Ivory) | 3 | 4 ~ 6 | - | - | ||
- | 1 | 7 Days | RoHS Requirements fulfilled | Not Applicable | Diamond | Tapered | [Resin] PEEK (Natural Ivory) | 4 | 4.5 ~ 7 | - | - | ||
- | 1 | 7 Days | RoHS Requirements fulfilled | Not Applicable | Diamond | Tapered | [Resin] PEEK (Natural Ivory) | 5 | 5.5 ~ 8 | - | - | ||
- | 1 | 7 Days | RoHS Requirements fulfilled | Not Applicable | Diamond | Tapered | [Resin] PEEK (Natural Ivory) | 6 | 6.5 ~ 10 | - | - | ||
- | 1 | 7 Days | RoHS Requirements fulfilled | Not Applicable | Diamond | Tapered | [Resin] PEEK (Natural Ivory) | 8 | 9 ~ 13 | - | - | ||
- | 1 | 7 Days | RoHS Requirements fulfilled | Not Applicable | Diamond | Tapered | [Resin] PEEK (Natural Ivory) | 10 | 11 ~ 15 | - | - | ||
- | 1 | 7 Days | RoHS Requirements fulfilled | Not Applicable | Diamond | Flat | [Resin] PEEK (Natural Ivory) | 3 | 4 ~ 6 | - | - | ||
- | 1 | 7 Days | RoHS Requirements fulfilled | Not Applicable | Diamond | Flat | [Resin] PEEK (Natural Ivory) | 4 | 4.5 ~ 7 | - | - | ||
- | 1 | 7 Days | RoHS Requirements fulfilled | Not Applicable | Diamond | Flat | [Resin] PEEK (Natural Ivory) | 5 | 5.5 ~ 8 | - | - | ||
- | 1 | 7 Days | RoHS Requirements fulfilled | Not Applicable | Diamond | Flat | [Resin] PEEK (Natural Ivory) | 6 | 6.5 ~ 10 | - | - | ||
- | 1 | 7 Days | RoHS Requirements fulfilled | Not Applicable | Diamond | Flat | [Resin] PEEK (Natural Ivory) | 8 | 9 ~ 13 | - | - | ||
- | 1 | 7 Days | RoHS Requirements fulfilled | Not Applicable | Diamond | Flat | [Resin] PEEK (Natural Ivory) | 10 | 11 ~ 15 | - | - | ||
- | 1 | 7 Days | RoHS Requirements fulfilled | Not Applicable | Diamond | Spherical | [Resin] PEEK (Natural Ivory) | 3 | 4 ~ 6 | - | - | ||
- | 1 | 7 Days | RoHS Requirements fulfilled | Not Applicable | Diamond | Spherical | [Resin] PEEK (Natural Ivory) | 4 | 4.5 ~ 7 | - | - | ||
- | 1 | 7 Days | RoHS Requirements fulfilled | Not Applicable | Diamond | Spherical | [Resin] PEEK (Natural Ivory) | 5 | 5.5 ~ 8 | - | - | ||
- | 1 | 7 Days | RoHS Requirements fulfilled | Not Applicable | Diamond | Spherical | [Resin] PEEK (Natural Ivory) | 6 | 6.5 ~ 10 | - | - | ||
- | 1 | 7 Days | RoHS Requirements fulfilled | Not Applicable | Diamond | Spherical | [Resin] PEEK (Natural Ivory) | 8 | 9 ~ 13 | - | - | ||
- | 1 | 7 Days | RoHS Requirements fulfilled | Not Applicable | Diamond | Spherical | [Resin] PEEK (Natural Ivory) | 10 | 11 ~ 15 | - | - | ||
- | 1 | 7 Days | RoHS Requirements fulfilled | Not Applicable | Diamond | Tapered | [Resin] Polyacetal | 3 | 4 ~ 6 | - | - | ||
- | 1 | 7 Days | RoHS Requirements fulfilled | Not Applicable | Diamond | Tapered | [Resin] Polyacetal | 4 | 4.5 ~ 7 | - | - | ||
- | 1 | 7 Days | RoHS Requirements fulfilled | Not Applicable | Diamond | Tapered | [Resin] Polyacetal | 5 | 5.5 ~ 8 | - | - | ||
- | 1 | 7 Days | RoHS Requirements fulfilled | Not Applicable | Diamond | Tapered | [Resin] Polyacetal | 6 | 6.5 ~ 10 | - | - | ||
- | 1 | 7 Days | RoHS Requirements fulfilled | Not Applicable | Diamond | Tapered | [Resin] Polyacetal | 8 | 9 ~ 13 | - | - | ||
- | 1 | 7 Days | RoHS Requirements fulfilled | Not Applicable | Diamond | Tapered | [Resin] Polyacetal | 10 | 11 ~ 15 | - | - |
Loading...
Type (Basic Shape) | Large Head | Shape (Head, Mounting Method) | N/A | Type (Mounting Side) | External Thread |
---|---|---|---|---|---|
Surface Treatment | No Treatment | Heat Treatment | No Treatment | ISO Tolerance (Mounting Side) | g6 |
ISO Tolerance (Head) | 0/-0.05 |
Configure
Basic Attributes
RoHS Requirements
Features, Areas of Application
Shape (Head, Tip View)
Material
[D] Diameter (Mounting Side)(mm)
[P] Diameter (Head)(mm)
[L] Length (Pin)(mm)
[B] Length (Head)(mm)
Type
Shape (Head, Outline View)
Filter by CAD data type
Filter by standard shipping days
Optional Attributes