Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
● Tapered
● Flat
● Sphere
(Round)
(Diamond)
P | C* |
3.00 to 4.00 | 0.5 |
4.01 to 10.00 | 1 |
[ ! ] When selecting Flat, refer to the C* dimensions above.
[ ! ] The outer diameter tolerance is the result of measurement at room temperature.
[ ! ] Relief dimensions are reference values.
Type | Head Shape | Material | Operating Ambient Temperature | |||
P Configurable | P, L, B Configurable | |||||
Round | Diamond | Round | Diamond | |||
JPZSS | JPZSSD | FJPZSS | FJPZSSD | A (Tapered) FA (Flat) Q (Sphere) | Polyacetal (Black) | −45 to 95°C |
MJPZSS | MJPZSSD | MFPZSS | MFPZSSD | MC Nylon (Blue) | −40 to 120°C | |
JKPZSS | JKPZSSD | FKPZSS | FKPZSSD | PEEK (Natural Ivory) | −50 to 250°C |
Part Number | — | P | — | L | — | B |
MJPZSSQ6 | — | P5.50 | ||||
JPZSSDA8 | — | P7.00 | — | L15 | — | B4.0 |
Part Number | P Ordering Code 0.01 mm Increments | L | B | m | ℓ | M (Coarse) | (W) | ||||
Type | Head Shape | D | D Dimension Tolerance g6 | ||||||||
(Round) JPZSS MJPZSS JKPZSS | (Diamond) JPZSSD MJPZSSD JKPZSSD | A (Tapered) FA (Flat) Q (Sphere) | 5 | -0.004 -0.012 | 3.00 (4.00) to 5.00 | 10 | 5 | 2 | 3 | M2.5 | 1.2 |
6 | -0.004 -0.012 | 4.00 to 6.00 | 10 | 5 | 2 | 5 | M3 | 1.5 | |||
8 | -0.005 -0.014 | 6.00 to 8.00 | 15 | 6 | 3 | 6 | M5 | 1.8 | |||
10 | -0.005 -0.014 | 7.00 to 10.00 | 15 | 8 | 3 | 8 | M5 | 2.2 |
Part Number | P Ordering Code 0.01 mm Increments | L 1 mm Increments | B 0.1 mm Increments | m | ℓ | M (Coarse) | (W) | ||||
Type | Head Shape | D | D Dimension Tolerance g6 | ||||||||
(Round) FJPZSS MFPZSS FKPZSS | (Diamond) FJPZSSD MFPZSSD FKPZSSD | A (Tapered) FA (Flat) Q (Sphere) | 5 | -0.004 -0.012 | 3.00 (4.00) to 5.00 | 8 to 10 | 2.0 to 15.0 (10.0) | 2 | 3 | M2.5 | 1.2 |
6 | -0.004 -0.012 | 4.00 to 6.00 | 8 (9) to 17 | 2.0 to 15.0 (10.0) | 2 | 5 | M3 | 1.5 | |||
8 | -0.005 -0.014 | 6.00 to 8.00 | 11 (12) to 21 | 2.0 to 20.0 (15.0) | 3 | 6 | M5 | 1.8 | |||
10 | -0.005 -0.014 | 7.00 to 10.00 | 11 (12) to 23 | 3.0 to 20.0 (15.0) | 3 | 8 | M5 | 2.2 |
Part Number | — | P | — | L | — | B | — | (HSC) |
MJPZSSQ6 | — | P5.50 | — | HSC | ||||
JPZSSDA8 | — | P7.00 | — | L15 | — | B4.0 | — | HSC |
Alteration | Threaded Insert |
Code | HSC |
Spec. | Adds a threaded insert on Tapped. D5:M2.5 D6:M3 D8·D10:M5 Ordering Code HSC |
3D preview is not available, because the part number has not yet been determined.
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS Requirements | Features, Areas of Application | Shape (Head, Outline View) | Shape (Head, Tip View) | Material | [D] Diameter (Mounting Side) (mm) | [P] Diameter (Head) (mm) | [L] Length (Pin) (mm) | [B] Length (Head) (mm) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 1 | 7 Days | RoHS Requirements fulfilled | Not Applicable | Round | Tapered | [Resin] MC Nylon | 5 | 3 ~ 5 | - | - | ||
- | 1 | 7 Days | RoHS Requirements fulfilled | Not Applicable | Round | Tapered | [Resin] MC Nylon | 6 | 4 ~ 6 | - | - | ||
- | 1 | 7 Days | RoHS Requirements fulfilled | Not Applicable | Round | Tapered | [Resin] MC Nylon | 8 | 6 ~ 8 | - | - | ||
- | 1 | 7 Days | RoHS Requirements fulfilled | Not Applicable | Round | Tapered | [Resin] MC Nylon | 10 | 7 ~ 10 | - | - | ||
- | 1 | 7 Days | RoHS Requirements fulfilled | Not Applicable | Diamond | Tapered | [Resin] MC Nylon | 5 | 4 ~ 5 | - | - | ||
- | 1 | 7 Days | RoHS Requirements fulfilled | Not Applicable | Diamond | Tapered | [Resin] MC Nylon | 6 | 4 ~ 6 | - | - | ||
- | 1 | 7 Days | RoHS Requirements fulfilled | Not Applicable | Diamond | Tapered | [Resin] MC Nylon | 8 | 6 ~ 8 | - | - | ||
- | 1 | 7 Days | RoHS Requirements fulfilled | Not Applicable | Diamond | Tapered | [Resin] MC Nylon | 10 | 7 ~ 10 | - | - | ||
- | 1 | 7 Days | RoHS Requirements fulfilled | Not Applicable | Diamond | Flat | [Resin] MC Nylon | 5 | 4 ~ 5 | - | - | ||
- | 1 | 7 Days | RoHS Requirements fulfilled | Not Applicable | Diamond | Flat | [Resin] MC Nylon | 6 | 4 ~ 6 | - | - | ||
- | 1 | 7 Days | RoHS Requirements fulfilled | Not Applicable | Diamond | Flat | [Resin] MC Nylon | 8 | 6 ~ 8 | - | - | ||
- | 1 | 7 Days | RoHS Requirements fulfilled | Not Applicable | Diamond | Flat | [Resin] MC Nylon | 10 | 7 ~ 10 | - | - | ||
- | 1 | 7 Days | RoHS Requirements fulfilled | Not Applicable | Diamond | Spherical | [Resin] MC Nylon | 5 | 4 ~ 5 | - | - | ||
- | 1 | 7 Days | RoHS Requirements fulfilled | Not Applicable | Diamond | Spherical | [Resin] MC Nylon | 6 | 4 ~ 6 | - | - | ||
- | 1 | 7 Days | RoHS Requirements fulfilled | Not Applicable | Diamond | Spherical | [Resin] MC Nylon | 8 | 6 ~ 8 | - | - | ||
- | 1 | 7 Days | RoHS Requirements fulfilled | Not Applicable | Diamond | Spherical | [Resin] MC Nylon | 10 | 7 ~ 10 | - | - | ||
- | 1 | 7 Days | RoHS Requirements fulfilled | Not Applicable | Round | Flat | [Resin] MC Nylon | 5 | 3 ~ 5 | - | - | ||
- | 1 | 7 Days | RoHS Requirements fulfilled | Not Applicable | Round | Flat | [Resin] MC Nylon | 6 | 4 ~ 6 | - | - | ||
- | 1 | 7 Days | RoHS Requirements fulfilled | Not Applicable | Round | Flat | [Resin] MC Nylon | 8 | 6 ~ 8 | - | - | ||
- | 1 | 7 Days | RoHS Requirements fulfilled | Not Applicable | Round | Flat | [Resin] MC Nylon | 10 | 7 ~ 10 | - | - | ||
- | 1 | 7 Days | RoHS Requirements fulfilled | Not Applicable | Round | Spherical | [Resin] MC Nylon | 5 | 3 ~ 5 | - | - | ||
- | 1 | 7 Days | RoHS Requirements fulfilled | Not Applicable | Round | Spherical | [Resin] MC Nylon | 6 | 4 ~ 6 | - | - | ||
- | 1 | 7 Days | RoHS Requirements fulfilled | Not Applicable | Round | Spherical | [Resin] MC Nylon | 8 | 6 ~ 8 | - | - | ||
- | 1 | 7 Days | RoHS Requirements fulfilled | Not Applicable | Round | Spherical | [Resin] MC Nylon | 10 | 7 ~ 10 | - | - |
Loading...
Type (Basic Shape) | Small Head | Shape (Head, Mounting Method) | N/A | Type (Mounting Side) | Internal Thread |
---|---|---|---|---|---|
Surface Treatment | No Treatment | Heat Treatment | No Treatment | ISO Tolerance (Mounting Side) | g6 |
ISO Tolerance (Head) | 0/-0.05 |
Configure
Basic Attributes
RoHS Requirements
Features, Areas of Application
Shape (Head, Outline View)
Shape (Head, Tip View)
Material
[D] Diameter (Mounting Side)(mm)
[P] Diameter (Head)(mm)
[L] Length (Pin)(mm)
[B] Length (Head)(mm)
Type
Filter by CAD data type
Filter by standard shipping days
Optional Attributes