Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Frame | Motor Cover | Pulley Holder | |
Material | Aluminum | Aluminum | Aluminum |
Surface Treatment | Clear Anodize | Paint | Paint |
Part Number | B | L | Motor | Belt Specification | Motor Manufacturer Selection | |||||||||||||
- | - | - | - | - | ||||||||||||||
TYPE | Motor Mounting Position | Output | - | Voltage | - | Specification | - | Gearhead Reduction Ratio | ||||||||||
CVMB | TM1E | - | 100 | - | 1000 | - | 25 | - | TA230 | - | IM | - | 25 | - | H | - | B |
Body Price | + | Motor Spec. Price | + | Gearhead Spec. Price | + | Belt Spec. Price | = | Unit Price |
Part Number | B 10mm Increment | L 5mm Increment | Motor | Belt Specification | Motor Manufacturer Selection | ||||
Type | Motor Mounting Position | Output (W) | Voltage (V) | Specification | Gearhead Reduction Ratio | ||||
CVMB | TM1E SM1E BM1E TM2E SM2E TM3E SM3E BM3E SM4E BM4E TM5E SM5E * For details, see Motor Mounting Position Selection Table. | 50~300 | 200~2000 | 25 40 | TA230 (Single-phase) | IM (Induction Motor) SCM (Variable Speed Motor) | 5 7.5 9 12.5 15 18 25 30 36 50 60 75 90 100 120 150 180 | H (General Specifications, Green) W (General Specifications, White) G (For Sliding, Green) S (For Sliding, White) D (For Electronic Parts Transfer) F (For Food Transfer, White) O (Oil Resistant, Navy Blue) N (Non-adhesive, White) J (No Belt) *For other belt specifications, see Belt Selection Table below. | A (Panasonic Motor) B (Oriental Motor) When motor specification is SCM (Variable Speed Motor),A (Panasonic Motor) is not applicable. When output is 25,A (Panasonic Motor) is not applicable. |
NM (No Motor) | NM (No Motor) | NH (No Gearhead) | R (No Motor) |
Belt Specification | Standard Belt (Body Price Only) | Optional Belt 1 | Optional Belt 2 | No Belt |
General Purpose | H (Green), W (White) | - | - | J (No Belt) |
For Sliding | G (Green), S (White) | - | - | |
Grip Type | - | - | GG (Green), GW (White) | |
Oil Resistant | O (Green) | OW (White) | - | |
Non-adhesive | N (White) | NB (Sky Blue), NBG (Lime Green) HH (Green), HW (White) | - | |
For Food Transfer | - | KW (White), KSB (Sky Blue), PHB (Sky Blue) | - | |
For Electronic Parts Transfer | D (Black) | - | - |
3D preview is not available, because the part number has not yet been determined.
Part Number | Minimum order quantity | Volume Discount | Driving Type | [B] Belt Width (mm) | [L] Conveyor Length (mm) | Max. Conveyance Speed (m/min) | Motor Mount Position | Motor Output (W) | [TA] Motor Voltage (Single Phase) * International (V) | Motor Type | Gearhead Reduction Ratio | Belt Specification (Standard Belts) | Belt Specification (Optional Belts 1) | Belt Specifications | Motor Manufacturer Selection | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1 | 12 Days | Head Drive | 50 ~ 300 | 200 ~ 2000 | 67.7 | Bottom Mount [BM3] | 25 ~ 40 | 230 | [IM] Induction Motor / [SCM] Variable Speed Motor | 5 ~ 180 | [D] For Electronic Parts Transfer - Black / [G] For Sliding - Green / [H] For General Use - Green / [N] Non-adhesive - White / [O] Oil Resistant - Navy Blue / [S] For Sliding - White / [W] General Purpose - White | [GG] Grip Type - Green / [GW] Grip Type - White / [HH] Non-adhesive - Green / [HW] Non-adhesive - White / [KSB] For Food Transfer - Sky Blue / [KW] For Food Transfer - White / [NBG] Non-adhesive - Lime Green / [NB] Non-adhesive - Sky Blue / [OW] Oil Resistant - White / [PHB] For Food Transfer - Sky Blue | [J] No Belt | [B] Oriental Motor | ||
1 | 12 Days | Head Drive | 50 ~ 300 | 200 ~ 2000 | 67.7 | Bottom Mount [BM3] | 25 ~ 40 | 230 | [IM] Induction Motor / [SCM] Variable Speed Motor | 5 ~ 180 | [D] For Electronic Parts Transfer - Black / [G] For Sliding - Green / [H] For General Use - Green / [N] Non-adhesive - White / [O] Oil Resistant - Navy Blue / [S] For Sliding - White / [W] General Purpose - White | [GG] Grip Type - Green / [GW] Grip Type - White / [HH] Non-adhesive - Green / [HW] Non-adhesive - White / [KSB] For Food Transfer - Sky Blue / [KW] For Food Transfer - White / [NBG] Non-adhesive - Lime Green / [NB] Non-adhesive - Sky Blue / [OW] Oil Resistant - White / [PHB] For Food Transfer - Sky Blue | [J] No Belt | [B] Oriental Motor | ||
1 | 12 Days | Head Drive | 50 ~ 300 | 200 ~ 2000 | 67.7 | Bottom Mount [BM3] | 25 ~ 40 | 230 | [IM] Induction Motor / [SCM] Variable Speed Motor | 5 ~ 180 | [D] For Electronic Parts Transfer - Black / [G] For Sliding - Green / [H] For General Use - Green / [N] Non-adhesive - White / [O] Oil Resistant - Navy Blue / [S] For Sliding - White / [W] General Purpose - White | [GG] Grip Type - Green / [GW] Grip Type - White / [HH] Non-adhesive - Green / [HW] Non-adhesive - White / [KSB] For Food Transfer - Sky Blue / [KW] For Food Transfer - White / [NBG] Non-adhesive - Lime Green / [NB] Non-adhesive - Sky Blue / [OW] Oil Resistant - White / [PHB] For Food Transfer - Sky Blue | [J] No Belt | [B] Oriental Motor | ||
1 | 12 Days | Side Mount | 50 ~ 300 | 200 ~ 2000 | 33.8 | Side Mount [SM4] | 25 ~ 40 | 230 | [IM] Induction Motor / [SCM] Variable Speed Motor | 5 ~ 180 | [D] For Electronic Parts Transfer - Black / [G] For Sliding - Green / [H] For General Use - Green / [N] Non-adhesive - White / [O] Oil Resistant - Navy Blue / [S] For Sliding - White / [W] General Purpose - White | [GG] Grip Type - Green / [GW] Grip Type - White / [HH] Non-adhesive - Green / [HW] Non-adhesive - White / [KSB] For Food Transfer - Sky Blue / [KW] For Food Transfer - White / [NBG] Non-adhesive - Lime Green / [NB] Non-adhesive - Sky Blue / [OW] Oil Resistant - White / [PHB] For Food Transfer - Sky Blue | [J] No Belt | [B] Oriental Motor | ||
1 | 12 Days | Side Mount | 50 ~ 300 | 200 ~ 2000 | 33.8 | Side Mount [SM4] | 25 ~ 40 | 230 | [IM] Induction Motor / [SCM] Variable Speed Motor | 5 ~ 180 | [D] For Electronic Parts Transfer - Black / [G] For Sliding - Green / [H] For General Use - Green / [N] Non-adhesive - White / [O] Oil Resistant - Navy Blue / [S] For Sliding - White / [W] General Purpose - White | [GG] Grip Type - Green / [GW] Grip Type - White / [HH] Non-adhesive - Green / [HW] Non-adhesive - White / [KSB] For Food Transfer - Sky Blue / [KW] For Food Transfer - White / [NBG] Non-adhesive - Lime Green / [NB] Non-adhesive - Sky Blue / [OW] Oil Resistant - White / [PHB] For Food Transfer - Sky Blue | [J] No Belt | [B] Oriental Motor | ||
1 | 12 Days | Side Mount | 50 ~ 300 | 200 ~ 2000 | 33.8 | Side Mount [SM4] | 25 ~ 40 | 230 | [IM] Induction Motor / [SCM] Variable Speed Motor | 5 ~ 180 | [D] For Electronic Parts Transfer - Black / [G] For Sliding - Green / [H] For General Use - Green / [N] Non-adhesive - White / [O] Oil Resistant - Navy Blue / [S] For Sliding - White / [W] General Purpose - White | [GG] Grip Type - Green / [GW] Grip Type - White / [HH] Non-adhesive - Green / [HW] Non-adhesive - White / [KSB] For Food Transfer - Sky Blue / [KW] For Food Transfer - White / [NBG] Non-adhesive - Lime Green / [NB] Non-adhesive - Sky Blue / [OW] Oil Resistant - White / [PHB] For Food Transfer - Sky Blue | [J] No Belt | [B] Oriental Motor | ||
1 | 12 Days | Side Mount | 50 ~ 300 | 200 ~ 2000 | 33.8 | Side Mount [SM4] | 25 ~ 40 | 230 | [IM] Induction Motor / [SCM] Variable Speed Motor | 5 ~ 180 | [D] For Electronic Parts Transfer - Black / [G] For Sliding - Green / [H] For General Use - Green / [N] Non-adhesive - White / [O] Oil Resistant - Navy Blue / [S] For Sliding - White / [W] General Purpose - White | [GG] Grip Type - Green / [GW] Grip Type - White / [HH] Non-adhesive - Green / [HW] Non-adhesive - White / [KSB] For Food Transfer - Sky Blue / [KW] For Food Transfer - White / [NBG] Non-adhesive - Lime Green / [NB] Non-adhesive - Sky Blue / [OW] Oil Resistant - White / [PHB] For Food Transfer - Sky Blue | [J] No Belt | [B] Oriental Motor | ||
1 | 12 Days | Side Mount | 50 ~ 300 | 200 ~ 2000 | 33.8 | Side Mount [SM4] | 25 ~ 40 | 230 | [IM] Induction Motor / [SCM] Variable Speed Motor | 5 ~ 180 | [D] For Electronic Parts Transfer - Black / [G] For Sliding - Green / [H] For General Use - Green / [N] Non-adhesive - White / [O] Oil Resistant - Navy Blue / [S] For Sliding - White / [W] General Purpose - White | [GG] Grip Type - Green / [GW] Grip Type - White / [HH] Non-adhesive - Green / [HW] Non-adhesive - White / [KSB] For Food Transfer - Sky Blue / [KW] For Food Transfer - White / [NBG] Non-adhesive - Lime Green / [NB] Non-adhesive - Sky Blue / [OW] Oil Resistant - White / [PHB] For Food Transfer - Sky Blue | [J] No Belt | [B] Oriental Motor | ||
1 | 19 Days | Top Mount | 50 ~ 300 | 200 ~ 2000 | 67.7 | Top Mount [TM5] | 25 ~ 40 | 230 | [IM] Induction Motor / [SCM] Variable Speed Motor | 5 ~ 180 | [D] For Electronic Parts Transfer - Black / [G] For Sliding - Green / [H] For General Use - Green / [N] Non-adhesive - White / [O] Oil Resistant - Navy Blue / [S] For Sliding - White / [W] General Purpose - White | [GG] Grip Type - Green / [GW] Grip Type - White / [HH] Non-adhesive - Green / [HW] Non-adhesive - White / [KSB] For Food Transfer - Sky Blue / [KW] For Food Transfer - White / [NBG] Non-adhesive - Lime Green / [NB] Non-adhesive - Sky Blue / [OW] Oil Resistant - White / [PHB] For Food Transfer - Sky Blue | [J] No Belt | [B] Oriental Motor | ||
1 | 19 Days | Top Mount | 50 ~ 300 | 200 ~ 2000 | 67.7 | Top Mount [TM5] | 25 ~ 40 | 230 | [IM] Induction Motor / [SCM] Variable Speed Motor | 5 ~ 180 | [D] For Electronic Parts Transfer - Black / [G] For Sliding - Green / [H] For General Use - Green / [N] Non-adhesive - White / [O] Oil Resistant - Navy Blue / [S] For Sliding - White / [W] General Purpose - White | [GG] Grip Type - Green / [GW] Grip Type - White / [HH] Non-adhesive - Green / [HW] Non-adhesive - White / [KSB] For Food Transfer - Sky Blue / [KW] For Food Transfer - White / [NBG] Non-adhesive - Lime Green / [NB] Non-adhesive - Sky Blue / [OW] Oil Resistant - White / [PHB] For Food Transfer - Sky Blue | [J] No Belt | [B] Oriental Motor | ||
1 | 19 Days | Top Mount | 50 ~ 300 | 200 ~ 2000 | 67.7 | Top Mount [TM5] | 25 ~ 40 | 230 | [IM] Induction Motor / [SCM] Variable Speed Motor | 5 ~ 180 | [D] For Electronic Parts Transfer - Black / [G] For Sliding - Green / [H] For General Use - Green / [N] Non-adhesive - White / [O] Oil Resistant - Navy Blue / [S] For Sliding - White / [W] General Purpose - White | [GG] Grip Type - Green / [GW] Grip Type - White / [HH] Non-adhesive - Green / [HW] Non-adhesive - White / [KSB] For Food Transfer - Sky Blue / [KW] For Food Transfer - White / [NBG] Non-adhesive - Lime Green / [NB] Non-adhesive - Sky Blue / [OW] Oil Resistant - White / [PHB] For Food Transfer - Sky Blue | [J] No Belt | [B] Oriental Motor | ||
1 | 19 Days | Top Mount | 50 ~ 300 | 200 ~ 2000 | 67.7 | Top Mount [TM5] | 25 ~ 40 | 230 | [IM] Induction Motor / [SCM] Variable Speed Motor | 5 ~ 180 | [D] For Electronic Parts Transfer - Black / [G] For Sliding - Green / [H] For General Use - Green / [N] Non-adhesive - White / [O] Oil Resistant - Navy Blue / [S] For Sliding - White / [W] General Purpose - White | [GG] Grip Type - Green / [GW] Grip Type - White / [HH] Non-adhesive - Green / [HW] Non-adhesive - White / [KSB] For Food Transfer - Sky Blue / [KW] For Food Transfer - White / [NBG] Non-adhesive - Lime Green / [NB] Non-adhesive - Sky Blue / [OW] Oil Resistant - White / [PHB] For Food Transfer - Sky Blue | [J] No Belt | [B] Oriental Motor |
Loading...
Part Number | B | Body Price 1 ~ 2 pc(s). | |||||||||||||||||
L200~ 300 | L305~ 400 | L405~ 500 | L505~ 600 | L605~ 700 | L705~ 800 | L805~ 900 | L905~ 1000 | L1005~ 1100 | L1105~ 1200 | L1205~ 1300 | L1305~ 1400 | L1405~ 1500 | L1505~ 1600 | L1605~ 1700 | L1705~ 1800 | L1805~ 1900 | L1905~ 2000 | ||
CVMBTM□E CVMBBM□E | 50~100 | ||||||||||||||||||
110~150 | - | ||||||||||||||||||
160~200 | - | - | - | ||||||||||||||||
210~250 | - | - | - | - | - | ||||||||||||||
260~300 | - | - | - | - | - | - | |||||||||||||
CVMBSM□E | 50~100 | ||||||||||||||||||
110~150 | - | ||||||||||||||||||
160~200 | - | - | - | ||||||||||||||||
210~250 | - | - | - | - | - | ||||||||||||||
260~300 | - | - | - | - | - | - |
Max. Mass of Conveyed Material(kg) | 15 | Belt Type | Flat Belt | With Meandering Prevention Crosspiece | With Meandering Prevention Crosspiece |
---|---|---|---|---|---|
Tail Roller Dia. D (Tail Transfer Part R)(mm) | 30 | Drive Roller Dia.(mm) | 30 | Reverse Switch Option | Not Provided |
Configure
Basic Attributes
Driving Type
[B] Belt Width(mm)
[L] Conveyor Length (mm)
Max. Conveyance Speed(m/min)
Motor Mount Position
Motor Output(W)
[TA] Motor Voltage (Single Phase) * International(V)
Motor Type
Gearhead Reduction Ratio
Belt Specification (Standard Belts)
Belt Specification (Optional Belts 1)
Belt Specifications
Motor Manufacturer Selection
Type
Filter by CAD data type
Filter by standard shipping days
Optional Attributes