Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Output (W) | Motor | Reduction Ratio | A | |
Specification | Manufacturer | |||
25W | Induction Motor | Panasonic | 5~180 | 115.0 |
Oriental | 5~18 | 117.0 | ||
25~180 | 127.5 | |||
Variable Speed Motor | Oriental | 5~18 | 127.0 | |
25~180 | 137.5 | |||
40W | Induction Motor | Panasonic | 5~180 | 142.0 |
Oriental | 5~18 | 147.0 | ||
25~180 | 165.0 | |||
Variable Speed Motor | Oriental | 5~18 | 157.0 | |
25~180 | 175.0 |
Frame | Motor Cover | Motor Cover | Pulley Holder | |
Material | Aluminum | EN AW-5052 Equiv. | EN AW-5052 Equiv. | Aluminum |
Surface Treatment | Clear Anodize | Clear Anodize | Clear Anodize | Paint |
Part Number | - | B | - | L | - | Motor | - | Belt Specification | - | Motor Manufacturer Selection | ||||||
Output | - | Voltage | - | Specification | - | Gearhead Reduction Ratio | ||||||||||
CVGTPE | - | 130 | - | 660 | - | 25 | - | TA230 | - | IM | - | 15 | - | S | - | B |
Body Price | + | Price with Motor | + | Belt Spec. Price | = | Unit Price |
Part Number | B 1mm Increment | L 5mm Increment | Motor | Belt Specification | Motor Manufacturer Selection The prices vary by manufacturer. | ||||||||
Output (W) | Voltage (V) | Specification | Gearhead Reduction Ratio | ||||||||||
CVGTPE | 80~300 | 325~3000 | 25 40 | TA230 (Single-phase) | IM (Induction Motor) SCM (Variable Speed Motor) | 5 18 60 150 | 7.5 25 75 180 | 9 30 90 | 12.5 36 100 | 15 50 120 | A (Panasonic Motor) B (Oriental Motor) When motor specification is SCM (Variable Speed Motor),A (Panasonic Motor) is not applicable. | ||
S | (For Sliding,Green) | ||||||||||||
J | (No Belt) | ||||||||||||
NV(No Motor) | NM (No Motor) | NH (No Gearhead) | R (No Motor, Gearhead) |
3D preview is not available, because the part number has not yet been determined.
Part Number | Minimum order quantity | Volume Discount | [B] Belt Width (mm) | [L] Conveyor Length (mm) | Motor Output (W) | [TA] Motor Voltage (Single Phase) * International (V) | Motor Voltage (No Motor) | Motor Type | Gearhead Reduction Ratio | Belt Specifications | Motor Manufacturer Selection | |
---|---|---|---|---|---|---|---|---|---|---|---|---|
1 | 14 Days | 80 ~ 300 | 325 ~ 3000 | 25 ~ 40 | - | [NV] No Motor | [IM] Induction Motor / [NM] No Motor / [SCM] Variable Speed Motor | 5 / 7.5 / 9 / 12.5 / 15 / 18 / 25 / 30 / 36 / 50 / 60 / 75 / 90 / 100 / 120 / 150 / 180 / [NH] No Gear Heads | [J] No Belt / [S] For Sliding - Green | [B] Oriental Motor / [R] No Motor Gear Head | ||
1 | 14 Days | 80 ~ 300 | 325 ~ 3000 | 25 ~ 40 | 230 | - | [IM] Induction Motor / [NM] No Motor / [SCM] Variable Speed Motor | 5 / 7.5 / 9 / 12.5 / 15 / 18 / 25 / 30 / 36 / 50 / 60 / 75 / 90 / 100 / 120 / 150 / 180 / [NH] No Gear Heads | [J] No Belt / [S] For Sliding - Green | [B] Oriental Motor / [R] No Motor Gear Head |
Loading...
Part Number | B | Body Price 1 ~ 2 pc(s). | ||||||||||||||||||||
L325~ 400 | L405~ 500 | L505~ 600 | L605~ 700 | L705~ 800 | L805~ 900 | L905~ 1000 | L1005 ~1100 | L1105 ~1200 | L1205 ~1300 | L1305 ~1400 | L1405 ~1500 | L1505 ~1600 | L1605 ~1700 | L1705 ~1800 | L1805 ~1900 | L1905 ~2000 | L2005 ~2250 | L2255 ~2500 | L2505 ~2750 | L2755 ~3000 | ||
CVGTPE | 80~100 | |||||||||||||||||||||
110~150 | ||||||||||||||||||||||
160~200 | ||||||||||||||||||||||
210~250 | ||||||||||||||||||||||
260~300 |
Driving Type | Multi-Track Center Drive | Max. Mass of Conveyed Material(kg) | 15 | With Meandering Prevention Crosspiece | Pulleys crowned for meandering prevention |
---|---|---|---|---|---|
Max. Conveyance Speed(m/min) | 57.6 | Tail Roller Dia. D (Tail Transfer Part R)(mm) | 50 | Drive Roller Dia.(mm) | 50 |
Reverse Switch Option | Not Provided |
Configure
Basic Attributes
[B] Belt Width(mm)
[L] Conveyor Length (mm)
Motor Output(W)
[TA] Motor Voltage (Single Phase) * International(V)
Motor Voltage (No Motor)
Motor Type
Gearhead Reduction Ratio
Belt Specifications
Motor Manufacturer Selection
Type
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
! Be sure to select a motor manufacturer.
! When selecting Alteration for Stands, [NA] or [WA], be sure to specify any values for Stand Height [H] and Stand Width [P], [PN].