Flat Belt Conveyor / GV Series / Center Drive / 2-Slot Frame (Pulley Dia. 30mm) / GVHNE

Flat Belt Conveyor / GV Series / Center Drive / 2-Slot Frame (Pulley Dia. 30mm) / GVHNE

(i)Remark

  • Latest part number of conveyor is adding "E" to end of the original part number.
  • Product discontinuation: The "Panasonic" motor specification (A) has been discontinued (no longer available) due to the discontinuation of production by the motor manufacturer. The "Oriental Motor" motor specification (B) is the recommended replacement. Please refer to the relevant product specifications for detailed product selection.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

GVHNE
Each slot has 4 nuts inserted.
The dimensions in the diagram is for Belt Specification H (which has a belt thickness of 0.9mm.). Note that the belt thickness varies
depending on belt specifications.
When L≥1,400, it is recommended to mount on at least 2 stands.
*A Dimension (Motor Overall Length) Details
Output
(W)
MotorReduction RatioA
SpecificationsManufacturer
25 WConstant speed motorPanasonic5~180115.0
Oriental5~18117.0
25~180127.5
Variable speed motor
Oriental5~18127.0
25~180137.5
40 WConstant speed motorPanasonic5~180142.0
Oriental5~18147.0
25~180165.0
Variable speed motor
Oriental5~18157.0
25~180175.0
Output
(W)
MotorReduction RatioA
SpecificationsManufacturer
60 WConstant speed motorPanasonic5~180180.0
Oriental5~180185.0
Variable speed motor
Oriental5~180215.0
90 WConstant speed motorPanasonic5~180195.0
Oriental5~180200.0
Variable speed motor
Oriental5~180230.0

For accumulation conveyance (only compatible with sliding belts), consider conveying capacity to be no more than 1/2 of that shown in the graph.
Conveying capacity may vary depending on operating conditions.
This graph shows conveying capacity when level.
■Gearhead Reduction Ratio *Reference Value
*Conveyance speed reference values are based on IM (motor rotational speed 1,500 rpm [50 Hz]/1,800 rpm [60 Hz]).
*May decrease depending on load condition.
Gearhead
Reduction Ratio
Belt Speed (m/min)
50Hz60Hz
547.156.5
7.531.437.7
926.231.4
12.518.822.6
1515.718.8
1813.115.7
259.411.3
307.99.4
366.57.9
504.75.7
603.94.7
753.13.8
902.63.1
1002.42.8
1202.02.4
1501.61.9
1801.31.6
For motor specification IM, the above conveyance speeds are constant speeds.
For motor specification SCM, refer to the above values for the maximum speed.
Motor specification SCM is adjustable up to (1/15) × (max. speed). The weight that can be conveyed decreases as speed decreases.
 FrameMotor CoverPulley Holder
MaterialAluminumAluminumAluminum
Surface TreatmentClear AnodizePaintedPainted

Specifications

Part Number-B-L-Output-Belt
Specifications
-Motor Manufacturer
Selection
(-Alterations)  
 
Output-Voltage-Specifications-Gearhead
Reduction Ratio
GVHNE-230-1500-25-TA230-IM-36-D-A(-MP · FYA · FYB
· SCB · NA · WA )
Part NumberB
10 mm Increments
L
5 mm Increments
MotorBelt SpecificationsMotor Manufacturer Selection
The prices vary by manufacturer.
Output (W)Voltage (V)SpecificationsGearhead Reduction Ratio
GVHNE30~300320~200025
40
60
90
TA230
(single-phase)*
IM
(Constant Speed Motor)
SCM
(Variable Speed Motor)
5
18
60
120
7.5
25
75
150
9
30
90
180
12.5
36
100
15
50

 
H (General Purpose, Green)
W (General Purpose, White)
G (For Sliding, Green)
S (For Sliding, White)
D (For Electronic Parts Transfer, Black)
F (For Food Transfer, White)
N (Non-adhesive, White)
J (No Belt)
A (Panasonic Motor)
B (Oriental Motor)
When motor specification is SCM (Variable Speed Motor),A (Panasonic Motor) is not applicable.
NV
(No Motor)
NM (No Motor)NH (No Gearhead)
R (No Motor, Gearhead)
Connect the motor so that the belt rotates in the direction of conveyance.
When "No motor, gearhead" is selected, the motor mounting hole pitch will vary depending on the motor output. For the dimension details, see Technical Information in our Conveyor Selection web site.
When "No motor, gearhead" is selected, this unit will be delivered unassembled. The customer is to assemble the unit by following instructions on the included assembly procedure manual. See our Conveyor Selection site for packaging details.
Mounting brackets for speed controllers are not included with the variable speed motor. When mounting brackets for speed controllers are required, select [SCB] as an alteration.
Regardless of belt specifications, it is not recommended to use the belt while the conveyor is tilted.
■Conveyor weight
*Reference values (vary depending on motor manufacturer) (kg)
Belt Width
B (mm)
Distance between Pulleys L (mm)
500100015002000
1007.89.310.912.4
20010.212.314.316.3
30012.715.217.720.2
*When the motor output is 40 W, add 2.7 kg.
*When the motor output is 60 W, add 3.6 kg.
*When the motor output is 90 W, add 3.9 kg.

Part Number:  

    3D preview is not available, because the part number has not yet been determined.

  • In order to open the 3D preview, the part number must be fixed.
Loading...
Part Number
GVHNE-[30-300/10]-[320-2000/5]-[25,​40,​60,​90]-NV-[IM,​NM,​SCM]-[5,​7.5,​9,​12.5,​15,​18,​25,​30,​36,​50,​60,​75,​90,​100,​120,​150,​180,​NH]-[D,​F,​G,​H,​J,​N,​S,​W]-[B,​R]
GVHNE-[30-300/10]-[320-2000/5]-[25,​40,​60,​90]-TA230-[IM,​NM,​SCM]-[5,​7.5,​9,​12.5,​15,​18,​25,​30,​36,​50,​60,​75,​90,​100,​120,​150,​180,​NH]-[D,​F,​G,​H,​J,​N,​S,​W]-[B,​R]
Part NumberMinimum order quantityVolume Discount
Standard
Shipping Days
?
[B] Belt Width
(mm)
[L] Conveyer Length
(mm)
Motor Output
(W)
[TA] Motor Voltage (Single-Phase)
(V)
Motor Voltage (No Motor) Motor Type Gearhead Reduction Ratio Belt Specification Belt Specifications Motor Manufacturer Selection
1 12 Days 30 ~ 300320 ~ 200025 ~ 90-[NV] No Motor[IM] Constant Speed Motor / [NM] No Motor / [SCM] Variable Speed Motor5 / 7.5 / 9 / 12.5 / 15 / 18 / 25 / 30 / 36 / 50 / 60 / 75 / 90 / 100 / 120 / 150 / 180 / [NH] No Gear Heads[S] For Sliding - White[D] For Electronic Parts Transfer - Black / [F] For Food Transfer - White / [G] For Sliding - Green / [H] General Purpose - Green / [J] No Belt / [N] Non-adhesive - White / [W] General Purpose - White[B] Oriental Motor / [R] No Motor Gearhead
1 12 Days 30 ~ 300320 ~ 200025 ~ 90230-[IM] Constant Speed Motor / [NM] No Motor / [SCM] Variable Speed Motor5 / 7.5 / 9 / 12.5 / 15 / 18 / 25 / 30 / 36 / 50 / 60 / 75 / 90 / 100 / 120 / 150 / 180 / [NH] No Gear Heads[S] For Sliding - White[D] For Electronic Parts Transfer - Black / [F] For Food Transfer - White / [G] For Sliding - Green / [H] General Purpose - Green / [J] No Belt / [N] Non-adhesive - White / [W] General Purpose - White[B] Oriental Motor / [R] No Motor Gearhead

Loading...

  1. 1

Price List

Part NumberBAvailable Sizes
L320~
400
L405~
500
L505~
600
L605~
700
L705~
800
L805~
900
L905~
1000
L1005~
1100
L1105~
1200
L1205~
1300
L1305~
1400
L1405~
1500
L1505~
1600
L1605~
1700
L1705~
1800
L1805~
1900
L1905~
2000
GVHNE30~50
60~100
110~150
160~200
210~250
260~300

Basic information

Driving Type Center Drive Max. Mass of Conveyed Material(kg) 15 Belt Type Flat Belt
With Meandering Prevention Crosspiece Pulleys crowned for meandering prevention Tail Roller Dia. D (Tail Transfer Part R)(mm) 30 Drive Roller Dia.(mm) 30
Reverse Switch Option Not Provided

Tech Support