Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Output (W) | Motor | Reduction Ratio | A | |
Specifications | Manufacturer | |||
25 W | Constant speed motor | Panasonic | 5~180 | 115.0 |
Oriental | 5~18 | 117.0 | ||
25~180 | 127.5 | |||
Variable speed motor | ||||
Oriental | 5~18 | 127.0 | ||
25~180 | 137.5 | |||
40 W | Constant speed motor | Panasonic | 5~180 | 142.0 |
Oriental | 5~18 | 147.0 | ||
25~180 | 165.0 | |||
Variable speed motor | ||||
Oriental | 5~18 | 157.0 | ||
25~180 | 175.0 |
Output (W) | Motor | Reduction Ratio | A | |
Specifications | Manufacturer | |||
60 W | Constant speed motor | Panasonic | 5~180 | 180.0 |
Oriental | 5~180 | 185.0 | ||
Variable speed motor | ||||
Oriental | 5~180 | 215.0 | ||
90 W | Constant speed motor | Panasonic | 5~180 | 195.0 |
Oriental | 5~180 | 200.0 | ||
Variable speed motor | ||||
Oriental | 5~180 | 230.0 |
Gearhead Reduction Ratio | Belt Speed (m/min) | |
50Hz | 60Hz | |
5 | 47.1 | 56.5 |
7.5 | 31.4 | 37.7 |
9 | 26.2 | 31.4 |
12.5 | 18.8 | 22.6 |
15 | 15.7 | 18.8 |
18 | 13.1 | 15.7 |
25 | 9.4 | 11.3 |
30 | 7.9 | 9.4 |
36 | 6.5 | 7.9 |
50 | 4.7 | 5.7 |
60 | 3.9 | 4.7 |
75 | 3.1 | 3.8 |
90 | 2.6 | 3.1 |
100 | 2.4 | 2.8 |
120 | 2.0 | 2.4 |
150 | 1.6 | 1.9 |
180 | 1.3 | 1.6 |
Frame | Motor Cover | Pulley Holder | |
Material | Aluminum | Aluminum | Aluminum |
Surface Treatment | Clear Anodize | Painted | Painted |
Part Number | - | B | - | L | - | Output | - | Belt Specifications | - | Motor Manufacturer Selection | ( | - | Alterations | ) | ||||||||
Output | - | Voltage | - | Specifications | - | Gearhead Reduction Ratio | ||||||||||||||||
GVFNE | - | 230 | - | 1500 | - | 25 | - | TA230 | - | IM | - | 36 | - | D | - | A | ( | - | MP · FYA · FYB · SCB · NA · WA ) |
Part Number | B 10 mm Increments | L 5 mm Increments | Motor | Belt Specifications | Motor Manufacturer Selection The prices vary by manufacturer. | ||||||||
Output (W) | Voltage (V) | Specifications | Gearhead Reduction Ratio | ||||||||||
GVFNE | 50~300 | 320~2000 | 25 40 60 90 | TA230 (single-phase)* | IM (Constant Speed Motor) SCM (Variable Speed Motor) |
| H (General Purpose, Green) W (General Purpose, White) G (For Sliding, Green) S (For Sliding, White) D (For Electronic Parts Transfer, Black) F (For Food Transfer, White) N (Non-adhesive, White) J (No Belt) | A (Panasonic Motor) B (Oriental Motor) When motor specification is SCM (Variable Speed Motor),A (Panasonic Motor) is not applicable. | |||||
NV (No Motor) | NM (No Motor) | NH (No Gearhead) | R (No Motor, Gearhead) |
Belt Width B (mm) | Distance between Pulleys L (mm) | |||
500 | 1000 | 1500 | 2000 | |
100 | 7.8 | 9.3 | 10.9 | 12.4 |
200 | 10.2 | 12.3 | 14.3 | 16.3 |
300 | 12.7 | 15.2 | 17.7 | 20.2 |
3D preview is not available, because the part number has not yet been determined.
Part Number | Minimum order quantity | Volume Discount | [B] Belt Width (mm) | [L] Conveyer Length (mm) | Motor Output (W) | [TA] Motor Voltage (Single-Phase) (V) | Motor Voltage (No Motor) | Motor Type | Gearhead Reduction Ratio | Belt Specification | Belt Specifications | Motor Manufacturer Selection | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1 | 24 Days | 50 ~ 300 | 320 ~ 2000 | 25 ~ 90 | - | [NV] No Motor | [IM] Constant Speed Motor / [NM] No Motor / [SCM] Variable Speed Motor | 5 / 7.5 / 9 / 12.5 / 15 / 18 / 25 / 30 / 36 / 50 / 60 / 75 / 90 / 100 / 120 / 150 / 180 / [NH] No Gear Heads | [S] For Sliding - White | [D] For Electronic Parts Transfer - Black / [F] For Food Transfer - White / [G] For Sliding - Green / [H] General Purpose - Green / [J] No Belt / [N] Non-adhesive - White / [W] General Purpose - White | [B] Oriental Motor / [R] No Motor Gearhead | ||
1 | 24 Days | 50 ~ 300 | 320 ~ 2000 | 25 ~ 90 | 230 | - | [IM] Constant Speed Motor / [NM] No Motor / [SCM] Variable Speed Motor | 5 / 7.5 / 9 / 12.5 / 15 / 18 / 25 / 30 / 36 / 50 / 60 / 75 / 90 / 100 / 120 / 150 / 180 / [NH] No Gear Heads | [S] For Sliding - White | [D] For Electronic Parts Transfer - Black / [F] For Food Transfer - White / [G] For Sliding - Green / [H] General Purpose - Green / [J] No Belt / [N] Non-adhesive - White / [W] General Purpose - White | [B] Oriental Motor / [R] No Motor Gearhead |
Loading...
Part Number | B | Available Sizes | ||||||||||||||||
L320~ 400 | L405~ 500 | L505~ 600 | L605~ 700 | L705~ 800 | L805~ 900 | L905~ 1000 | L1005~ 1100 | L1105~ 1200 | L1205~ 1300 | L1305~ 1400 | L1405~ 1500 | L1505~ 1600 | L1605~ 1700 | L1705~ 1800 | L1805~ 1900 | L1905~ 2000 | ||
GVFNE | 50 | ○ | ○ | ○ | ○ | ○ | ○ | ○ | ○ | ○ | ○ | ○ | ○ | ○ | ○ | ○ | ○ | ○ |
60~100 | ○ | ○ | ○ | ○ | ○ | ○ | ○ | ○ | ○ | ○ | ○ | ○ | ○ | ○ | ○ | ○ | ○ | |
110~150 | − | − | ○ | ○ | ○ | ○ | ○ | ○ | ○ | ○ | ○ | ○ | ○ | ○ | ○ | ○ | ○ | |
160~200 | − | − | − | ○ | ○ | ○ | ○ | ○ | ○ | ○ | ○ | ○ | ○ | ○ | ○ | ○ | ○ | |
210~250 | − | − | − | − | − | ○ | ○ | ○ | ○ | ○ | ○ | ○ | ○ | ○ | ○ | ○ | ○ | |
260~300 | − | − | − | − | − | − | ○ | ○ | ○ | ○ | ○ | ○ | ○ | ○ | ○ | ○ | ○ |
Driving Type | Center Drive | Max. Mass of Conveyed Material(kg) | 15 | Belt Type | Flat Belt |
---|---|---|---|---|---|
With Meandering Prevention Crosspiece | Pulleys crowned for meandering prevention | Feature | Full Belt Type | Tail Roller Dia. D (Tail Transfer Part R)(mm) | 30 |
Drive Roller Dia.(mm) | 30 | Reverse Switch Option | Not Provided |
Configure
Basic Attributes
[B] Belt Width(mm)
[L] Conveyer Length(mm)
Motor Output(W)
[TA] Motor Voltage (Single-Phase)(V)
Motor Voltage (No Motor)
Motor Type
Gearhead Reduction Ratio
Belt Specification
Belt Specifications
Motor Manufacturer Selection
Type
Filter by CAD data type
Filter by standard shipping days
Optional Attributes