Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
* B5 to B10: C0.3, B11 to B35: C0.5
Type | [M] Material | [S] Surface Treatment | [A]Accessory |
Set Screw 2 pcs. | |||
SCCNF | EN 1.1191 Equiv. | Black Oxide | EN 1.7220 Equiv. |
PSCCNF | Electroless Nickel Plating | EN 1.4301 Equiv. | |
SSCCNF | EN 1.4301 Equiv. | — |
Part Number | — | B | — | H |
SCCNF12 | — | 15 | — | 20 |
Part Number | B 1 mm Increments | H 1 mm Increments | |||||
Type | D | ||||||
SCCNF PSCCNF SSCCNF | 3 | 5 | to | 10 | 7 | to | 20 |
4 | 8 | to | 20 | ||||
5 | 9 | to | 20 | ||||
6 | 5 | to | 15 | 10 | to | 20 | |
8 | 5 | to | 20 | 12 | to | 25 | |
10 | 14 | to | 35 | ||||
12 | 16 | to | 35 | ||||
13 | 19 | to | 40 | ||||
15 | 21 | to | 50 | ||||
16 | 6 | to | 30 | 22 | to | 50 | |
18 | 24 | to | 55 | ||||
20 | 26 | to | 60 | ||||
25 | 8 | to | 30 | 35 | to | 65 | |
30 | 40 | to | 80 | ||||
35 | 45 | to | 80 | ||||
40 | 10 | to | 30 | 50 | to | 85 | |
50 | 60 | to | 100 | ||||
60 | 70 | to | 100 | ||||
80 | 16 | to | 35 | 100 | to | 120 |
B | t | M × Thread Length (Coarse) |
5 to 7 | — | M3 × 3 |
8 | 3.9 or less | M3 × 3 |
4.0 or more | M5 × 4 | |
9 10 | 3.9 or less | M3 × 3 |
4.0 to 4.9 | M5 × 4 | |
5.0 or more | M6 × 5 | |
11 to 20 | 3.9 or less | M3 × 3 |
4.0 to 4.9 | M5 × 4 | |
5.0 to 5.9 | M6 × 5 | |
6.0 or more | M8 × 6 | |
21 to 35 | 3.9 or less | M3 × 3 |
4.0 to 4.9 | M5 × 4 | |
5.0 to 5.9 | M6 × 5 | |
6.0 to 9.9 | M8 × 6 | |
10.0 or more | M10 × 10 |
[Reference Set Screw Part Number] EN 1.7220 Equiv.: MSSK
EN 1.4301 Equiv.: MSSU
3D preview is not available, because the part number has not yet been determined.
Part Number | Minimum order quantity | Volume Discount | Features, Areas of Application | [D] Inner Diameter (mm) (mm) | O.D. (mm) | Width (mm) | Material | Surface Treatment | |
---|---|---|---|---|---|---|---|---|---|
1 | 7 Days | Corrosion and Chemical Resistance | 3 | 7 ~ 20 | 5 ~ 10 | EN 1.1191 Equiv. | [Surface Treatment Provided] Electroless Nickel Plating | ||
1 | 7 Days | Corrosion and Chemical Resistance | 4 | 8 ~ 20 | 5 ~ 10 | EN 1.1191 Equiv. | [Surface Treatment Provided] Electroless Nickel Plating | ||
1 | 7 Days | Corrosion and Chemical Resistance | 5 | 9 ~ 20 | 5 ~ 10 | EN 1.1191 Equiv. | [Surface Treatment Provided] Electroless Nickel Plating | ||
1 | 7 Days | Corrosion and Chemical Resistance | 6 | 10 ~ 20 | 5 ~ 15 | EN 1.1191 Equiv. | [Surface Treatment Provided] Electroless Nickel Plating | ||
1 | 7 Days | Corrosion and Chemical Resistance | 8 | 12 ~ 25 | 5 ~ 20 | EN 1.1191 Equiv. | [Surface Treatment Provided] Electroless Nickel Plating | ||
1 | 7 Days | Corrosion and Chemical Resistance | 10 | 14 ~ 35 | 5 ~ 20 | EN 1.1191 Equiv. | [Surface Treatment Provided] Electroless Nickel Plating | ||
1 | 7 Days | Corrosion and Chemical Resistance | 12 | 16 ~ 35 | 5 ~ 20 | EN 1.1191 Equiv. | [Surface Treatment Provided] Electroless Nickel Plating | ||
1 | 7 Days | Corrosion and Chemical Resistance | 13 | 19 ~ 40 | 5 ~ 20 | EN 1.1191 Equiv. | [Surface Treatment Provided] Electroless Nickel Plating | ||
1 | 7 Days | Corrosion and Chemical Resistance | 15 | 21 ~ 50 | 5 ~ 20 | EN 1.1191 Equiv. | [Surface Treatment Provided] Electroless Nickel Plating | ||
1 | 7 Days | Corrosion and Chemical Resistance | 16 | 22 ~ 50 | 6 ~ 30 | EN 1.1191 Equiv. | [Surface Treatment Provided] Electroless Nickel Plating | ||
1 | 7 Days | Corrosion and Chemical Resistance | 18 | 24 ~ 55 | 6 ~ 30 | EN 1.1191 Equiv. | [Surface Treatment Provided] Electroless Nickel Plating | ||
1 | 7 Days | Corrosion and Chemical Resistance | 20 | 26 ~ 60 | 6 ~ 30 | EN 1.1191 Equiv. | [Surface Treatment Provided] Electroless Nickel Plating | ||
1 | 7 Days | Corrosion and Chemical Resistance | 25 | 35 ~ 65 | 8 ~ 30 | EN 1.1191 Equiv. | [Surface Treatment Provided] Electroless Nickel Plating | ||
1 | 7 Days | Corrosion and Chemical Resistance | 30 | 40 ~ 80 | 8 ~ 30 | EN 1.1191 Equiv. | [Surface Treatment Provided] Electroless Nickel Plating | ||
1 | 7 Days | Corrosion and Chemical Resistance | 35 | 45 ~ 80 | 8 ~ 30 | EN 1.1191 Equiv. | [Surface Treatment Provided] Electroless Nickel Plating | ||
1 | 7 Days | Corrosion and Chemical Resistance | 40 | 50 ~ 85 | 10 ~ 30 | EN 1.1191 Equiv. | [Surface Treatment Provided] Electroless Nickel Plating | ||
1 | 7 Days | Corrosion and Chemical Resistance | 50 | 60 ~ 100 | 10 ~ 30 | EN 1.1191 Equiv. | [Surface Treatment Provided] Electroless Nickel Plating | ||
1 | 7 Days | Corrosion and Chemical Resistance | 60 | 70 ~ 100 | 10 ~ 30 | EN 1.1191 Equiv. | [Surface Treatment Provided] Electroless Nickel Plating | ||
1 | 7 Days | Corrosion and Chemical Resistance | 80 | 100 ~ 120 | 16 ~ 35 | EN 1.1191 Equiv. | [Surface Treatment Provided] Electroless Nickel Plating | ||
1 | 7 Days | Not Applicable | 3 | 7 ~ 20 | 5 ~ 10 | EN 1.1191 Equiv. | [Surface Treatment Provided] Black Oxide Coating | ||
1 | 7 Days | Not Applicable | 4 | 8 ~ 20 | 5 ~ 10 | EN 1.1191 Equiv. | [Surface Treatment Provided] Black Oxide Coating | ||
1 | 7 Days | Not Applicable | 5 | 9 ~ 20 | 5 ~ 10 | EN 1.1191 Equiv. | [Surface Treatment Provided] Black Oxide Coating | ||
1 | 7 Days | Not Applicable | 6 | 10 ~ 20 | 5 ~ 15 | EN 1.1191 Equiv. | [Surface Treatment Provided] Black Oxide Coating | ||
1 | 7 Days | Not Applicable | 8 | 12 ~ 25 | 5 ~ 20 | EN 1.1191 Equiv. | [Surface Treatment Provided] Black Oxide Coating | ||
1 | 7 Days | Not Applicable | 10 | 14 ~ 35 | 5 ~ 20 | EN 1.1191 Equiv. | [Surface Treatment Provided] Black Oxide Coating | ||
1 | 7 Days | Not Applicable | 12 | 16 ~ 35 | 5 ~ 20 | EN 1.1191 Equiv. | [Surface Treatment Provided] Black Oxide Coating | ||
1 | 7 Days | Not Applicable | 13 | 19 ~ 40 | 5 ~ 20 | EN 1.1191 Equiv. | [Surface Treatment Provided] Black Oxide Coating | ||
1 | 7 Days | Not Applicable | 15 | 21 ~ 50 | 5 ~ 20 | EN 1.1191 Equiv. | [Surface Treatment Provided] Black Oxide Coating | ||
1 | 7 Days | Not Applicable | 16 | 22 ~ 50 | 6 ~ 30 | EN 1.1191 Equiv. | [Surface Treatment Provided] Black Oxide Coating | ||
1 | 7 Days | Not Applicable | 18 | 24 ~ 55 | 6 ~ 30 | EN 1.1191 Equiv. | [Surface Treatment Provided] Black Oxide Coating | ||
1 | 7 Days | Not Applicable | 20 | 26 ~ 60 | 6 ~ 30 | EN 1.1191 Equiv. | [Surface Treatment Provided] Black Oxide Coating | ||
1 | 7 Days | Not Applicable | 25 | 35 ~ 65 | 8 ~ 30 | EN 1.1191 Equiv. | [Surface Treatment Provided] Black Oxide Coating | ||
1 | 7 Days | Not Applicable | 30 | 40 ~ 80 | 8 ~ 30 | EN 1.1191 Equiv. | [Surface Treatment Provided] Black Oxide Coating | ||
1 | 7 Days | Not Applicable | 35 | 45 ~ 80 | 8 ~ 30 | EN 1.1191 Equiv. | [Surface Treatment Provided] Black Oxide Coating | ||
1 | 7 Days | Not Applicable | 40 | 50 ~ 85 | 10 ~ 30 | EN 1.1191 Equiv. | [Surface Treatment Provided] Black Oxide Coating | ||
1 | 7 Days | Not Applicable | 50 | 60 ~ 100 | 10 ~ 30 | EN 1.1191 Equiv. | [Surface Treatment Provided] Black Oxide Coating | ||
1 | 7 Days | Not Applicable | 60 | 70 ~ 100 | 10 ~ 30 | EN 1.1191 Equiv. | [Surface Treatment Provided] Black Oxide Coating | ||
1 | 7 Days | Not Applicable | 80 | 100 ~ 120 | 16 ~ 35 | EN 1.1191 Equiv. | [Surface Treatment Provided] Black Oxide Coating |
Loading...
Tightening Method | Set Screw | RoHS Information | RoHS Requirements Fulfilled | Specifications | Standard |
---|---|---|---|---|---|
Side Surface Machining | Not Provided |
Configure
Basic Attributes
Features, Areas of Application
[D] Inner Diameter (mm)(mm)
O.D.(mm)
Width(mm)
Material
Type
Surface Treatment
Filter by CAD data type
Filter by standard shipping days
Optional Attributes