Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
(No surface treatment on 45 deg. cut ends and counterbores)
GFBL45A8-4545
GFBL45A8-5050
GFBL45A8-4590
GFBL45A8-50100
[Front View]
GFBL45A8-4545
GFBL45A8-4590
GFBL45A8-5050
GFBL45A8-50100
Detail of A
Type | [ M ] Material | [ S ] Surface treatment |
GFBL45A8 | EN AW-6061-T6 Equiv. | Clear Anodize |
Part Number | — | L |
GFBL45A8−4545 | — | 300 |
Part Number | L 1 mm increments | D | d | F1 | t1 | Extrusion Type | Applicable screws, nuts | |||||||
Type | No. | Min | Max | For hole 1 Screws | Quantity | Nut | Quantity | Washer | Quantity | |||||
GFBL45A8 | 4545 | 100 | 1000 | 18 | 9 | 35 | 8 | GFS8-4545 | CBE8-20 | 2 | HNTT8-8 | 2 | PWF8 | 2 |
4590 | 100 | 1000 | GFS8-4590 | 4 | 4 | 4 | ||||||||
5050 | 100 | 1000 | GFS8-5050 | 2 | 2 | 2 | ||||||||
50100 | 100 | 1000 | GFS8-50100 | 4 | 4 | 4 |
![]() |
|
Alterations | Code | Spec. | Applicable Bracket | |||
Applicable Screws and Nuts Set Nuts Set | SET SST (Stainless Steel) SEU (Pre-Assembly Insertion Spring Nuts) SSU (Pre-assembly insertion spring nuts stainless steel) SEP (Post-Assembly Insertion Spring Nuts) SSP (Post-assembly insertion spring nuts stainless steel) | Detailed screw and nut specifications are as shown in the table below | GFBL45A8-4545 | |||
GFBL45A8-4590 | ||||||
GFBL45A8-5050 | ||||||
GFBL45A8-50100 |
Alteration part number | Screw for hole 1 | Nut | Washer | |||||
---|---|---|---|---|---|---|---|---|
Part Number | Material | Type | Part Number | Material | Stopper | Part Number | Material | |
SET | CBE8-20 | EN 1.7220 Equiv. | Pre-Assembly | HNTT8-8 | EN 1.0301 Equiv. | None | PWF8 | EN 1.0330 Equiv. |
SST (stainless steel) | SCB8-20 | EN 1.4301 Equiv. | Pre-Assembly | HNTTSN8-8 | EN 1.4401 Equiv. | None | SPWF8 | EN 1.4301 Equiv. |
SEU | CBE8-20 | EN 1.7220 Equiv. | Pre-Assembly | HNTU8-8 | EN 1.0301 Equiv. | Provided | PWF8 | EN 1.0330 Equiv. |
SSU (stainless steel) | SCB8-20 | EN 1.4301 Equiv. | Pre-Assembly | SHNTU8-8 | EN 1.4301 Equiv. | Provided | SPWF8 | EN 1.4301 Equiv. |
SEP | CBE8-20 | EN 1.7220 Equiv. | Post-Assembly | HNTP8-8 | EN 1.0301 Equiv. | Provided | PWF8 | EN 1.0330 Equiv. |
SSP (stainless steel) | SCB8-20 | EN 1.4301 Equiv. | Post-Assembly | SHNTP8-8 | EN 1.4401 Equiv. | Provided | SPWF8 | EN 1.4301 Equiv. |
3D preview is not available, because the part number has not yet been determined.
Part Number
|
---|
GFBL45A8-4545-[100-1000/1] |
GFBL45A8-4590-[100-1000/1] |
GFBL45A8-50100-[100-1000/1] |
GFBL45A8-5050-[100-1000/1] |
Part Number | Minimum order quantity | Volume Discount | Extrusion Size | Number of Extrusion Connection Holes | Overall Length L (mm) | |
---|---|---|---|---|---|---|
1 | 7 Days | For 4545 | 2 | 100 ~ 1000 | ||
1 | 7 Days | For 4590 | 4 | 100 ~ 1000 | ||
1 | 7 Days | For 50100 | 4 | 100 ~ 1000 | ||
1 | 7 Days | For 5050 | 2 | 100 ~ 1000 |
Loading...
Extrusion Series | MISUMI 8-45 Series (10 mm Groove Width) | Material | EN AW-6061-T6 Equiv. | Surface Treatment | Clear Anodize |
---|---|---|---|---|---|
Extrusion Series | HFS | Bracket Type | Brackets for Reinforcement | Applicable Screws | M8 screw |
Configure
Basic Attributes
Extrusion Size
Number of Extrusion Connection Holes
Overall Length L(mm)
Type
Filter by CAD data type
Filter by standard shipping days
Optional Attributes