Linear shafts / keyway on one side / h6,h7 / cf53 / EN1.1213

Linear shafts / keyway on one side / h6,h7 / cf53 / EN1.1213

Click on this image to zoom in.

Click on this image to zoom in.

Configuable in [Length] 15 - 1200 mm / [Diameter] 6 - 30 mm / [ISO-Tolerance] h6/h7.
Avaliable [Material] EN 1.1213.  [Hardening] Induction hardened  and [Surface treatment] Hard Chrome Plating
MISUMI advantages are high configurability, low price, high quality. In addition, we offer a short delivery time, no minimum order quantity and high availability.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Key Groove on One End:Related Image
 
Type[ M ]Material[ H ]Hardness[ S ]Surface Treatment
D Tol. h6D Tol. h7
SFAKEU
-
EN 1.1213
Effective Hardened Depth of Induction Hardening >>P.112
EN 1.1213 58HRC~
-
-
PSFAKEUHard Chrome Plating
Plating Hardness: HV750~ Plating Thickness: 5μ or More

Specifications

Part Number-L-F
SFAKEU16 -265-F25
     
D Tol.
Dh6h7
6 0
-0.008
 0
-0.012
8 0
-0.009
 0
-0.015
10
12 0
-0.011
 0
-0.018
13
15
16
20 0
-0.013
 0
-0.021
25
30
Part Number1mm IncrementWHC
TypeDLF
(D Tolerance h6)
SFAKEU
(D Tolerance h7)
PSFAKEU
615~6005≤F≤L/23.120.5 or Less
815~1000
1015~10003
1215~1200
1315~1200
1515~1200
1630~1200
2030~120041.0 or Less
2535~12005
3035~12007≤F≤L/25.16

Alterations

Key Groove on One End:Related Image

Part Number:  

    3D preview is not available, because the part number has not yet been determined.

  • In order to open the 3D preview, the part number must be fixed.
Loading...
Part Number
PSFAKEU6-[15-600/1]-F[5-300/1]
PSFAKEU8-[15-1000/1]-F[5-500/1]
PSFAKEU10-[15-1000/1]-F[5-500/1]
PSFAKEU12-[15-1200/1]-F[5-600/1]
PSFAKEU13-[15-1200/1]-F[5-600/1]
PSFAKEU15-[15-1200/1]-F[5-600/1]
PSFAKEU16-[30-1200/1]-F[5-600/1]
PSFAKEU20-[30-1200/1]-F[5-600/1]
PSFAKEU25-[35-1200/1]-F[5-600/1]
PSFAKEU30-[35-1200/1]-F[7-600/1]
SFAKEU6-[15-600/1]-F[5-300/1]
SFAKEU8-[15-1000/1]-F[5-500/1]
SFAKEU10-[15-1000/1]-F[5-500/1]
SFAKEU12-[15-1200/1]-F[5-600/1]
SFAKEU13-[15-1200/1]-F[5-600/1]
SFAKEU15-[15-1200/1]-F[5-600/1]
SFAKEU16-[30-1200/1]-F[5-600/1]
SFAKEU20-[30-1200/1]-F[5-600/1]
SFAKEU25-[35-1200/1]-F[5-600/1]
SFAKEU30-[35-1200/1]-F[7-600/1]
Part NumberMinimum order quantityVolume Discount
Standard
Shipping Days
?
Shaft Dia. D
(mm)
Length L
(mm)
Surface Treatment Shaft Fits Tolerance F
(mm)
1 4 Days 615 ~ 600Hard Chrome Platingh75 ~ 300
1 4 Days 815 ~ 1000Hard Chrome Platingh75 ~ 500
1 4 Days 1015 ~ 1000Hard Chrome Platingh75 ~ 500
1 4 Days 1215 ~ 1200Hard Chrome Platingh75 ~ 600
1 4 Days 1315 ~ 1200Hard Chrome Platingh75 ~ 600
1 4 Days 1515 ~ 1200Hard Chrome Platingh75 ~ 600
1 4 Days 1630 ~ 1200Hard Chrome Platingh75 ~ 600
1 4 Days 2030 ~ 1200Hard Chrome Platingh75 ~ 600
1 4 Days 2535 ~ 1200Hard Chrome Platingh75 ~ 600
1 4 Days 3035 ~ 1200Hard Chrome Platingh77 ~ 600
1 4 Days 615 ~ 600Noh65 ~ 300
1 4 Days 815 ~ 1000Noh65 ~ 500
1 4 Days 1015 ~ 1000Noh65 ~ 500
1 4 Days 1215 ~ 1200Noh65 ~ 600
1 4 Days 1315 ~ 1200Noh65 ~ 600
1 4 Days 1515 ~ 1200Noh65 ~ 600
1 4 Days 1630 ~ 1200Noh65 ~ 600
1 4 Days 2030 ~ 1200Noh65 ~ 600
1 4 Days 2535 ~ 1200Noh65 ~ 600
1 4 Days 3035 ~ 1200Noh67 ~ 600

Loading...

  1. 1

Example

Basic information

Basic Shape Straight Shaft end shape (left) Keyway Shaft end shape (right) Straight
Tightening Tools Type Not Provided Material EN 1.1213 Heat Treatment Induction Hardened
Hardness Induction Hardening(58HRC~)

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360