Linear shafts / stepped on one side / external thread / stepped on two sides / external thread / h6,h7 / cf53 / EN1.1213

Linear shafts / stepped on one side / external thread / stepped on two sides / external thread / h6,h7 / cf53 / EN1.1213
Configurable in [Length] 20 - 1200 mm / [Diameter] 8 - 30 mm / [ISO-Tolerance] h6/h7.
Available [Material] EN 1.1213.  [Hardening] Induction hardened  and [Surface treatment] Hard Chrome Plating
MISUMI advantages are high configurability, low price, high quality. In addition, we offer a short delivery time, no minimum order quantity and high availability.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Type[ M ]Material[ H ]Hardness[ S ]Surface Treatment
One End Stepped and ThreadedBoth Ends Stepped and Threaded
D Tol. h6D Tol. h7D Tol. h6D Tol. h7
SFAFEU
-
SFAXEU
-
EN1.1213
Effective Hardened Depth of Induction
Hardening>>P.112
EN1.1213 58HRC~
-
-
PSFAFEU
-
PSFAXEU
Hard Chrome Plating
Plating Hardness: HV750~ Plating Thickness: 5μ or More

Specifications

Part Number-L-F-B-P-M-T-S-Q-N
SFAXEU20-400-F30-B20-P10-M8-T20-S15-Q10-N8
Part Number1mm IncrementM (Coarse)D Tol.(Y)Max.RC
TypeDLFBP
h6
h7
One End Stepped and Threaded
(D Tolerance h6)
SFAFEU
(D Tolerance h7)
PSFAFEU
825~79010≤F≤Px5Pitchx3+(g)≤B≤Mx3M<P<D6     
 0
-0.009
 0
-0.015
8000.3 or Less0.5 or Less
1025~79068    800
1225~9906810   
 0
-0.011
 0
-0.018
1000
1325~9906810   1000
1525~990681012  1000
1625~1190681012  1200
2025~119068101216 
 0
-0.013
 0
-0.021
12001.0 or Less
2525~1190 8101216 1200
3025~1190 8101216 1200
 
Part Number1mm IncrementM (Coarse), N (Coarse) SelectionD Tol.(Y)Max.RC
TypeDLF, TB, SP, Qh6h7
Both Ends Stepped and Threaded
(D Tolerance h6)
SFAXEU
(D Tolerance h7)
PSFAXEU
825~79010≤F≤Px5
10≤T≤Qx5
Pitchx3+(g)≤B≤Mx3
Pitchx3+(g)≤S≤Nx3
M<P<D
N<Q<D
6     
 0
-0.009
 0
-0.015
8000.3 or Less0.5 or Less
1025~79068    800
1225~9906810   
 0
-0.011
 0
-0.018
1000
1325~9906810   1000
1525~990681012  1000
1625~1190681012  1200
2025~119068101216 
 0
-0.013
 0
-0.021
12001.0 or Less
2525~1190 8101216 1200
3025~1190 8101216 1200
Coarse Thread Undercut Dimension
M
N
PitchMC
NC
(g)
61.04.42
81.256.03
101.57.73
121.759.44
162.013.04

Alterations

Part Number-L-F-B-P-M(MMC,MMS)-T-S-Q-N(NMC,NMS)-(LKC…etc.)
SFAXEU30-300-F40-B30-P20-M16-T50-S30-Q16-N10-LKC

Part Number:  

    3D preview is not available, because the part number has not yet been determined.

  • In order to open the 3D preview, the part number must be fixed.
Loading...
Part Number
PSFAFEU8-[25-790/1]-F[10-42/1]-B[6-30/1]-P7-M6
PSFAFEU8-[25-790/1]-F[10-42/1]-B[6-30/1]-P7-MMC6
PSFAFEU10-[25-790/1]-F[10-63/1]-B[6-40/1]-P[7,​8,​9]-M[6,​8]
PSFAFEU10-[25-790/1]-F[10-63/1]-B[6-40/1]-P[7,​8,​9]-MMC[6,​8]
PSFAFEU12-[25-990/1]-F[10-77/1]-B[6-50/1]-P[7,​8,​9,​10,​11]-M[6,​8,​10]
PSFAFEU12-[25-990/1]-F[10-77/1]-B[6-50/1]-P[7,​8,​9,​10,​11]-MMC[6,​8,​10]
PSFAFEU12-[25-990/1]-F[10-77/1]-B[6-50/1]-P[7,​8,​9,​10,​11]-MMS10
PSFAFEU13-[25-990/1]-F[10-84/1]-B[6-50/1]-P[7-12/1]-M[6,​8,​10]
PSFAFEU13-[25-990/1]-F[10-84/1]-B[6-50/1]-P[7-12/1]-MMC[6,​8,​10]
PSFAFEU13-[25-990/1]-F[10-84/1]-B[6-50/1]-P[7-12/1]-MMS10
PSFAFEU15-[25-990/1]-F[10-98/1]-B[6-60/1]-P[7-14/1]-M[6,​8,​10,​12]
PSFAFEU15-[25-990/1]-F[10-98/1]-B[6-60/1]-P[7-14/1]-MMC[6,​8,​10,​12]
PSFAFEU15-[25-990/1]-F[10-98/1]-B[6-60/1]-P[7-14/1]-MMS[10,​12]
PSFAFEU16-[25-1190/1]-F[10-105/1]-B[6-60/1]-P[7-15/1]-M[6,​8,​10,​12]
PSFAFEU16-[25-1190/1]-F[10-105/1]-B[6-60/1]-P[7-15/1]-MMC[6,​8,​10,​12]
PSFAFEU16-[25-1190/1]-F[10-105/1]-B[6-60/1]-P[7-15/1]-MMS[10,​12]
PSFAFEU20-[25-1190/1]-F[10-133/1]-B[6-80/1]-P[7-19/1]-M[6,​8,​10,​12,​16]
PSFAFEU20-[25-1190/1]-F[10-133/1]-B[6-80/1]-P[7-19/1]-MMC[6,​8,​10,​12,​15,​17]
PSFAFEU20-[25-1190/1]-F[10-133/1]-B[6-80/1]-P[7-19/1]-MMS[10,​12,​14,​18]
PSFAFEU25-[25-1190/1]-F[10-168/1]-B[8-100/1]-P[9-24/1]-M[8,​10,​12,​16]
PSFAFEU25-[25-1190/1]-F[10-168/1]-B[8-100/1]-P[9-24/1]-MMC[8,​10,​12,​15,​17,​20]
PSFAFEU25-[25-1190/1]-F[10-168/1]-B[8-100/1]-P[9-24/1]-MMS[10,​12,​14,​18]
PSFAFEU30-[25-1190/1]-F[10-203/1]-B[8-120/1]-P[9-29/1]-M[8,​10,​12,​16]
PSFAFEU30-[25-1190/1]-F[10-203/1]-B[8-120/1]-P[9-29/1]-MMC[8,​10,​12,​15,​17,​20,​25]
PSFAFEU30-[25-1190/1]-F[10-203/1]-B[8-120/1]-P[9-29/1]-MMS[10,​12,​14,​18]
PSFAXEU8-[25-790/1]-F[10-42/1]-B[6-30/1]-P7-M6-T[10-42/1]-S[6-30/1]-Q7-N6
PSFAXEU8-[25-790/1]-F[10-42/1]-B[6-30/1]-P7-M6-T[10-42/1]-S[6-30/1]-Q7-NMC6
PSFAXEU8-[25-790/1]-F[10-42/1]-B[6-30/1]-P7-MMC6-T[10-42/1]-S[6-30/1]-Q7-N6
PSFAXEU8-[25-790/1]-F[10-42/1]-B[6-30/1]-P7-MMC6-T[10-42/1]-S[6-30/1]-Q7-NMC6
PSFAXEU10-[25-790/1]-F[10-63/1]-B[6-40/1]-P[7,​8,​9]-M[6,​8]-T[10-63/1]-S[6-40/1]-Q[7,​8,​9]-N[6,​8]
PSFAXEU10-[25-790/1]-F[10-63/1]-B[6-40/1]-P[7,​8,​9]-M[6,​8]-T[10-63/1]-S[6-40/1]-Q[7,​8,​9]-NMC[6,​8]
PSFAXEU10-[25-790/1]-F[10-63/1]-B[6-40/1]-P[7,​8,​9]-MMC[6,​8]-T[10-63/1]-S[6-40/1]-Q[7,​8,​9]-N[6,​8]
PSFAXEU10-[25-790/1]-F[10-63/1]-B[6-40/1]-P[7,​8,​9]-MMC[6,​8]-T[10-63/1]-S[6-40/1]-Q[7,​8,​9]-NMC[6,​8]
PSFAXEU12-[25-990/1]-F[10-77/1]-B[6-50/1]-P[7,​8,​9,​10,​11]-M[6,​8,​10]-T[10-77/1]-S[6-50/1]-Q[7,​8,​9,​10,​11]-N[6,​8,​10]
PSFAXEU12-[25-990/1]-F[10-77/1]-B[6-50/1]-P[7,​8,​9,​10,​11]-M[6,​8,​10]-T[10-77/1]-S[6-50/1]-Q[7,​8,​9,​10,​11]-NMC[6,​8,​10]
PSFAXEU12-[25-990/1]-F[10-77/1]-B[6-50/1]-P[7,​8,​9,​10,​11]-M[6,​8,​10]-T[10-77/1]-S[6-50/1]-Q[7,​8,​9,​10,​11]-NMS10
PSFAXEU12-[25-990/1]-F[10-77/1]-B[6-50/1]-P[7,​8,​9,​10,​11]-MMC[6,​8,​10]-T[10-77/1]-S[6-50/1]-Q[7,​8,​9,​10,​11]-N[6,​8,​10]
PSFAXEU12-[25-990/1]-F[10-77/1]-B[6-50/1]-P[7,​8,​9,​10,​11]-MMC[6,​8,​10]-T[10-77/1]-S[6-50/1]-Q[7,​8,​9,​10,​11]-NMC[6,​8,​10]
PSFAXEU12-[25-990/1]-F[10-77/1]-B[6-50/1]-P[7,​8,​9,​10,​11]-MMC[6,​8,​10]-T[10-77/1]-S[6-50/1]-Q[7,​8,​9,​10,​11]-NMS10
PSFAXEU12-[25-990/1]-F[10-77/1]-B[6-50/1]-P[7,​8,​9,​10,​11]-MMS10-T[10-77/1]-S[6-50/1]-Q[7,​8,​9,​10,​11]-N[6,​8,​10]
PSFAXEU12-[25-990/1]-F[10-77/1]-B[6-50/1]-P[7,​8,​9,​10,​11]-MMS10-T[10-77/1]-S[6-50/1]-Q[7,​8,​9,​10,​11]-NMC[6,​8,​10]
PSFAXEU12-[25-990/1]-F[10-77/1]-B[6-50/1]-P[7,​8,​9,​10,​11]-MMS10-T[10-77/1]-S[6-50/1]-Q[7,​8,​9,​10,​11]-NMS10
PSFAXEU13-[25-990/1]-F[10-84/1]-B[6-50/1]-P[7-12/1]-M[6,​8,​10]-T[10-84/1]-S[6-50/1]-Q[7-12/1]-N[6,​8,​10]
PSFAXEU13-[25-990/1]-F[10-84/1]-B[6-50/1]-P[7-12/1]-M[6,​8,​10]-T[10-84/1]-S[6-50/1]-Q[7-12/1]-NMC[6,​8,​10]
PSFAXEU13-[25-990/1]-F[10-84/1]-B[6-50/1]-P[7-12/1]-M[6,​8,​10]-T[10-84/1]-S[6-50/1]-Q[7-12/1]-NMS10
PSFAXEU13-[25-990/1]-F[10-84/1]-B[6-50/1]-P[7-12/1]-MMC[6,​8,​10]-T[10-84/1]-S[6-50/1]-Q[7-12/1]-N[6,​8,​10]
PSFAXEU13-[25-990/1]-F[10-84/1]-B[6-50/1]-P[7-12/1]-MMC[6,​8,​10]-T[10-84/1]-S[6-50/1]-Q[7-12/1]-NMC[6,​8,​10]
PSFAXEU13-[25-990/1]-F[10-84/1]-B[6-50/1]-P[7-12/1]-MMC[6,​8,​10]-T[10-84/1]-S[6-50/1]-Q[7-12/1]-NMS10
PSFAXEU13-[25-990/1]-F[10-84/1]-B[6-50/1]-P[7-12/1]-MMS10-T[10-84/1]-S[6-50/1]-Q[7-12/1]-N[6,​8,​10]
PSFAXEU13-[25-990/1]-F[10-84/1]-B[6-50/1]-P[7-12/1]-MMS10-T[10-84/1]-S[6-50/1]-Q[7-12/1]-NMC[6,​8,​10]
PSFAXEU13-[25-990/1]-F[10-84/1]-B[6-50/1]-P[7-12/1]-MMS10-T[10-84/1]-S[6-50/1]-Q[7-12/1]-NMS10
PSFAXEU15-[25-990/1]-F[10-98/1]-B[6-60/1]-P[7-14/1]-M[6,​8,​10,​12]-T[10-98/1]-S[6-60/1]-Q[7-14/1]-N[6,​8,​10,​12]
PSFAXEU15-[25-990/1]-F[10-98/1]-B[6-60/1]-P[7-14/1]-M[6,​8,​10,​12]-T[10-98/1]-S[6-60/1]-Q[7-14/1]-NMC[6,​8,​10,​12]
PSFAXEU15-[25-990/1]-F[10-98/1]-B[6-60/1]-P[7-14/1]-M[6,​8,​10,​12]-T[10-98/1]-S[6-60/1]-Q[7-14/1]-NMS[10,​12]
PSFAXEU15-[25-990/1]-F[10-98/1]-B[6-60/1]-P[7-14/1]-MMC[6,​8,​10,​12]-T[10-98/1]-S[6-60/1]-Q[7-14/1]-N[6,​8,​10,​12]
PSFAXEU15-[25-990/1]-F[10-98/1]-B[6-60/1]-P[7-14/1]-MMC[6,​8,​10,​12]-T[10-98/1]-S[6-60/1]-Q[7-14/1]-NMC[6,​8,​10,​12]
PSFAXEU15-[25-990/1]-F[10-98/1]-B[6-60/1]-P[7-14/1]-MMC[6,​8,​10,​12]-T[10-98/1]-S[6-60/1]-Q[7-14/1]-NMS[10,​12]
PSFAXEU15-[25-990/1]-F[10-98/1]-B[6-60/1]-P[7-14/1]-MMS[10,​12]-T[10-98/1]-S[6-60/1]-Q[7-14/1]-N[6,​8,​10,​12]
PSFAXEU15-[25-990/1]-F[10-98/1]-B[6-60/1]-P[7-14/1]-MMS[10,​12]-T[10-98/1]-S[6-60/1]-Q[7-14/1]-NMC[6,​8,​10,​12]
PSFAXEU15-[25-990/1]-F[10-98/1]-B[6-60/1]-P[7-14/1]-MMS[10,​12]-T[10-98/1]-S[6-60/1]-Q[7-14/1]-NMS[10,​12]
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Basic Shape Shaft end Shape (Right) Shaft Dia. D
(mm)
[L] Length (Shaft)
(mm)
Surface Treatment Shaft Fits Tolerance F
(mm)
B
(mm)
P
(mm)
Threaded (Coarse) [M]
(mm)
Change Thread M to Fine One [MMC]
(mm)
Change Thread M to Fine One [MMS]
(mm)
T
(mm)
S
(mm)
Q
(mm)
Threaded (Coarse) [N]
(mm)
Change Thread N to Fine One [NMC]
(mm)
Change Thread N to Fine One [NMS]
(mm)

-

1 4 Days Solid, One End SteppedStraight825 ~ 790Hard Chrome Platedh710 ~ 426 ~ 3076--------

-

1 4 Days Solid, One End SteppedStraight825 ~ 790Hard Chrome Platedh710 ~ 426 ~ 307-6-------

-

1 4 Days Solid, One End SteppedStraight1025 ~ 790Hard Chrome Platedh710 ~ 636 ~ 407 ~ 96 ~ 8--------

-

1 4 Days Solid, One End SteppedStraight1025 ~ 790Hard Chrome Platedh710 ~ 636 ~ 407 ~ 9-6 ~ 8-------

-

1 4 Days Solid, One End SteppedStraight1225 ~ 990Hard Chrome Platedh710 ~ 776 ~ 507 ~ 116 ~ 10--------

-

1 4 Days Solid, One End SteppedStraight1225 ~ 990Hard Chrome Platedh710 ~ 776 ~ 507 ~ 11-6 ~ 10-------

-

1 4 Days Solid, One End SteppedStraight1225 ~ 990Hard Chrome Platedh710 ~ 776 ~ 507 ~ 11--10------

-

1 4 Days Solid, One End SteppedStraight1325 ~ 990Hard Chrome Platedh710 ~ 846 ~ 507 ~ 126 ~ 10--------

-

1 4 Days Solid, One End SteppedStraight1325 ~ 990Hard Chrome Platedh710 ~ 846 ~ 507 ~ 12-6 ~ 10-------

-

1 4 Days Solid, One End SteppedStraight1325 ~ 990Hard Chrome Platedh710 ~ 846 ~ 507 ~ 12--10------

-

1 4 Days Solid, One End SteppedStraight1525 ~ 990Hard Chrome Platedh710 ~ 986 ~ 607 ~ 146 ~ 12--------

-

1 4 Days Solid, One End SteppedStraight1525 ~ 990Hard Chrome Platedh710 ~ 986 ~ 607 ~ 14-6 ~ 12-------

-

1 4 Days Solid, One End SteppedStraight1525 ~ 990Hard Chrome Platedh710 ~ 986 ~ 607 ~ 14--10 ~ 12------

-

1 4 Days Solid, One End SteppedStraight1625 ~ 1190Hard Chrome Platedh710 ~ 1056 ~ 607 ~ 156 ~ 12--------

-

1 4 Days Solid, One End SteppedStraight1625 ~ 1190Hard Chrome Platedh710 ~ 1056 ~ 607 ~ 15-6 ~ 12-------

-

1 4 Days Solid, One End SteppedStraight1625 ~ 1190Hard Chrome Platedh710 ~ 1056 ~ 607 ~ 15--10 ~ 12------

-

1 4 Days Solid, One End SteppedStraight2025 ~ 1190Hard Chrome Platedh710 ~ 1336 ~ 807 ~ 196 ~ 16--------

-

1 4 Days Solid, One End SteppedStraight2025 ~ 1190Hard Chrome Platedh710 ~ 1336 ~ 807 ~ 19-6 ~ 17-------

-

1 4 Days Solid, One End SteppedStraight2025 ~ 1190Hard Chrome Platedh710 ~ 1336 ~ 807 ~ 19--10 ~ 18------

-

1 4 Days Solid, One End SteppedStraight2525 ~ 1190Hard Chrome Platedh710 ~ 1688 ~ 1009 ~ 248 ~ 16--------

-

1 4 Days Solid, One End SteppedStraight2525 ~ 1190Hard Chrome Platedh710 ~ 1688 ~ 1009 ~ 24-8 ~ 20-------

-

1 4 Days Solid, One End SteppedStraight2525 ~ 1190Hard Chrome Platedh710 ~ 1688 ~ 1009 ~ 24--10 ~ 18------

-

1 4 Days Solid, One End SteppedStraight3025 ~ 1190Hard Chrome Platedh710 ~ 2038 ~ 1209 ~ 298 ~ 16--------

-

1 4 Days Solid, One End SteppedStraight3025 ~ 1190Hard Chrome Platedh710 ~ 2038 ~ 1209 ~ 29-8 ~ 25-------

-

1 4 Days Solid, One End SteppedStraight3025 ~ 1190Hard Chrome Platedh710 ~ 2038 ~ 1209 ~ 29--10 ~ 18------

-

1 4 Days Solid, Both Ends SteppedThreads825 ~ 790Hard Chrome Platedh710 ~ 426 ~ 3076--10 ~ 426 ~ 3076--

-

1 4 Days Solid, Both Ends SteppedThreads825 ~ 790Hard Chrome Platedh710 ~ 426 ~ 3076--10 ~ 426 ~ 307-6-

-

1 4 Days Solid, Both Ends SteppedThreads825 ~ 790Hard Chrome Platedh710 ~ 426 ~ 307-6-10 ~ 426 ~ 3076--

-

1 4 Days Solid, Both Ends SteppedThreads825 ~ 790Hard Chrome Platedh710 ~ 426 ~ 307-6-10 ~ 426 ~ 307-6-

-

1 4 Days Solid, Both Ends SteppedThreads1025 ~ 790Hard Chrome Platedh710 ~ 636 ~ 407 ~ 96 ~ 8--10 ~ 636 ~ 407 ~ 96 ~ 8--

-

1 4 Days Solid, Both Ends SteppedThreads1025 ~ 790Hard Chrome Platedh710 ~ 636 ~ 407 ~ 96 ~ 8--10 ~ 636 ~ 407 ~ 9-6 ~ 8-

-

1 4 Days Solid, Both Ends SteppedThreads1025 ~ 790Hard Chrome Platedh710 ~ 636 ~ 407 ~ 9-6 ~ 8-10 ~ 636 ~ 407 ~ 96 ~ 8--

-

1 4 Days Solid, Both Ends SteppedThreads1025 ~ 790Hard Chrome Platedh710 ~ 636 ~ 407 ~ 9-6 ~ 8-10 ~ 636 ~ 407 ~ 9-6 ~ 8-

-

1 4 Days Solid, Both Ends SteppedThreads1225 ~ 990Hard Chrome Platedh710 ~ 776 ~ 507 ~ 116 ~ 10--10 ~ 776 ~ 507 ~ 116 ~ 10--

-

1 4 Days Solid, Both Ends SteppedThreads1225 ~ 990Hard Chrome Platedh710 ~ 776 ~ 507 ~ 116 ~ 10--10 ~ 776 ~ 507 ~ 11-6 ~ 10-

-

1 4 Days Solid, Both Ends SteppedThreads1225 ~ 990Hard Chrome Platedh710 ~ 776 ~ 507 ~ 116 ~ 10--10 ~ 776 ~ 507 ~ 11--10

-

1 4 Days Solid, Both Ends SteppedThreads1225 ~ 990Hard Chrome Platedh710 ~ 776 ~ 507 ~ 11-6 ~ 10-10 ~ 776 ~ 507 ~ 116 ~ 10--

-

1 4 Days Solid, Both Ends SteppedThreads1225 ~ 990Hard Chrome Platedh710 ~ 776 ~ 507 ~ 11-6 ~ 10-10 ~ 776 ~ 507 ~ 11-6 ~ 10-

-

1 4 Days Solid, Both Ends SteppedThreads1225 ~ 990Hard Chrome Platedh710 ~ 776 ~ 507 ~ 11-6 ~ 10-10 ~ 776 ~ 507 ~ 11--10

-

1 4 Days Solid, Both Ends SteppedThreads1225 ~ 990Hard Chrome Platedh710 ~ 776 ~ 507 ~ 11--1010 ~ 776 ~ 507 ~ 116 ~ 10--

-

1 4 Days Solid, Both Ends SteppedThreads1225 ~ 990Hard Chrome Platedh710 ~ 776 ~ 507 ~ 11--1010 ~ 776 ~ 507 ~ 11-6 ~ 10-

-

1 4 Days Solid, Both Ends SteppedThreads1225 ~ 990Hard Chrome Platedh710 ~ 776 ~ 507 ~ 11--1010 ~ 776 ~ 507 ~ 11--10

-

1 4 Days Solid, Both Ends SteppedThreads1325 ~ 990Hard Chrome Platedh710 ~ 846 ~ 507 ~ 126 ~ 10--10 ~ 846 ~ 507 ~ 126 ~ 10--

-

1 4 Days Solid, Both Ends SteppedThreads1325 ~ 990Hard Chrome Platedh710 ~ 846 ~ 507 ~ 126 ~ 10--10 ~ 846 ~ 507 ~ 12-6 ~ 10-

-

1 4 Days Solid, Both Ends SteppedThreads1325 ~ 990Hard Chrome Platedh710 ~ 846 ~ 507 ~ 126 ~ 10--10 ~ 846 ~ 507 ~ 12--10

-

1 4 Days Solid, Both Ends SteppedThreads1325 ~ 990Hard Chrome Platedh710 ~ 846 ~ 507 ~ 12-6 ~ 10-10 ~ 846 ~ 507 ~ 126 ~ 10--

-

1 4 Days Solid, Both Ends SteppedThreads1325 ~ 990Hard Chrome Platedh710 ~ 846 ~ 507 ~ 12-6 ~ 10-10 ~ 846 ~ 507 ~ 12-6 ~ 10-

-

1 4 Days Solid, Both Ends SteppedThreads1325 ~ 990Hard Chrome Platedh710 ~ 846 ~ 507 ~ 12-6 ~ 10-10 ~ 846 ~ 507 ~ 12--10

-

1 4 Days Solid, Both Ends SteppedThreads1325 ~ 990Hard Chrome Platedh710 ~ 846 ~ 507 ~ 12--1010 ~ 846 ~ 507 ~ 126 ~ 10--

-

1 4 Days Solid, Both Ends SteppedThreads1325 ~ 990Hard Chrome Platedh710 ~ 846 ~ 507 ~ 12--1010 ~ 846 ~ 507 ~ 12-6 ~ 10-

-

1 4 Days Solid, Both Ends SteppedThreads1325 ~ 990Hard Chrome Platedh710 ~ 846 ~ 507 ~ 12--1010 ~ 846 ~ 507 ~ 12--10

-

1 4 Days Solid, Both Ends SteppedThreads1525 ~ 990Hard Chrome Platedh710 ~ 986 ~ 607 ~ 146 ~ 12--10 ~ 986 ~ 607 ~ 146 ~ 12--

-

1 4 Days Solid, Both Ends SteppedThreads1525 ~ 990Hard Chrome Platedh710 ~ 986 ~ 607 ~ 146 ~ 12--10 ~ 986 ~ 607 ~ 14-6 ~ 12-

-

1 4 Days Solid, Both Ends SteppedThreads1525 ~ 990Hard Chrome Platedh710 ~ 986 ~ 607 ~ 146 ~ 12--10 ~ 986 ~ 607 ~ 14--10 ~ 12

-

1 4 Days Solid, Both Ends SteppedThreads1525 ~ 990Hard Chrome Platedh710 ~ 986 ~ 607 ~ 14-6 ~ 12-10 ~ 986 ~ 607 ~ 146 ~ 12--

-

1 4 Days Solid, Both Ends SteppedThreads1525 ~ 990Hard Chrome Platedh710 ~ 986 ~ 607 ~ 14-6 ~ 12-10 ~ 986 ~ 607 ~ 14-6 ~ 12-

-

1 4 Days Solid, Both Ends SteppedThreads1525 ~ 990Hard Chrome Platedh710 ~ 986 ~ 607 ~ 14-6 ~ 12-10 ~ 986 ~ 607 ~ 14--10 ~ 12

-

1 4 Days Solid, Both Ends SteppedThreads1525 ~ 990Hard Chrome Platedh710 ~ 986 ~ 607 ~ 14--10 ~ 1210 ~ 986 ~ 607 ~ 146 ~ 12--

-

1 4 Days Solid, Both Ends SteppedThreads1525 ~ 990Hard Chrome Platedh710 ~ 986 ~ 607 ~ 14--10 ~ 1210 ~ 986 ~ 607 ~ 14-6 ~ 12-

-

1 4 Days Solid, Both Ends SteppedThreads1525 ~ 990Hard Chrome Platedh710 ~ 986 ~ 607 ~ 14--10 ~ 1210 ~ 986 ~ 607 ~ 14--10 ~ 12

Loading...

Basic information

Shaft end Shape (Left) Threads Tightening Type Not Provided Shaft end Perpendicularity 0.2
Material EN 1.1213 Heat Treatment Induction Hardened Hardness Induction Hardening(58HRC~)

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360