Linear shafts / stepped on one side / external thread / undercut / flat / radial bore / h6,h7 / cf53 / EN1.1213

Linear shafts / stepped on one side / external thread / undercut / flat / radial bore  / h6,h7 / cf53 / EN1.1213
Configurable in [Length] 20 - 1200 mm / [Diameter] 8 - 30 mm / [ISO-Tolerance] h6/h7.
Available [Material] EN 1.1213.  [Hardening] Induction hardened  and [Surface treatment] Hard Chrome Plating
MISUMI advantages are high configurability, low price, high quality. In addition, we offer a short delivery time, no minimum order quantity and high availability.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

One End Threaded with Undercut and Wrench Flats/Cross-Drilled Hole:Related Image
Type[ M ]Material[ H ]Hardness[ S ]Surface Treatment
With Wrench FlatsWith Cross-Drilled Hole
D Tol. h6D Tol. h7D Tol. h6D Tol. h7
SAFSEU-SFHSEU-EN1.1213Effective Hardened Depth of Induction
Hardening>>P.112
EN1.1213 58HRC~
-
-PSAFSEU-PSHFSEUHard Chrome Plating
Plating Hardness: HV750~ Plating Thickness: 5μ or More

Specifications

Part Number-L-F-M-SC-H
SAFSEU13-800-F23-M10    
Part Number1mm IncrementSelectionWrench Flats DimensionsD Tol.(Y)Max.C
TypeDLFM (Coarse)SCW1h6h7

(With Wrench Flats)
(D Tolerance h6)
SAFSEU
(D Tolerance h7)
PSAFSEU
825~7955≤F≤Mx3
[ ! ]F-(g)≥Pitchx3
6     SC=1mm Increment

[ ! ]SC+1≤L
[ ! ]SC≥0

[ ! ]Details of Wrench Flats >>P.112
78 0
-0.009
 0
-0.015
8000.5 or Less
1025~79568    888000.5 or Less
1225~9956810   1010 0
-0.011
 0
-0.018
10000.5 or Less
1325~995681012  111010000.5 or Less
1525~995681012  131010000.5 or Less
1625~1195681012  141012000.5 or Less
2025~119568101216 1710 0
-0.013
 0
-0.021
12001.0 or Less
2525~1195 8101216 221012001.0 or Less
3025~1195 8101216 271512001.0 or Less
 
Part Number1mm IncrementSelectionCross-Drilled Hole DimensionsD Tol.(Y)Max.C
TypeDLFM (Coarse)Hdh6h7
(With Cross-Drilled Hole)
(D Tolerance h6)
SFHSEU
(D Tolerance h7)
PSHFSEU
825~5005≤F≤Mx3
[ ! ]F-(g)≥Pitchx3
6    H=1mm Increment
[ ! ]L≥H+d/2+2
[ ! ]H≥d/2+2
3 0
-0.009
 0
-0.015
8000.5 or Less
1025~50068   38000.5 or Less
1225~5006810  3 0
-0.011
 0
-0.018
10000.5 or Less
1325~500681012 410000.5 or Less
1525~500681012 410000.5 or Less
1625~500681012 412000.5 or Less
2025~500681012166 0
-0.013
 0
-0.021
12001.0 or Less
2525~500 8101216712001.0 or Less
3025~500 8101216712001.0 or Less

Alterations

Part Number-L-F-M (MMC, MMS) --SC-H-(LKC…etc.)
SAFSEU30-250-F20-M10-SC20  -LKC
One End Threaded:Related Image

Part Number:  

    3D preview is not available, because the part number has not yet been determined.

  • In order to open the 3D preview, the part number must be fixed.
Loading...
Part Number
PSAFSEU8-[25-795/1]-F[5-18/1]-M6-SC[0-787/1]
PSAFSEU8-[25-795/1]-F[5-18/1]-MMC6-SC[0-787/1]
PSAFSEU10-[25-795/1]-F[5-24/1]-M[6,​8]-SC[0-787/1]
PSAFSEU10-[25-795/1]-F[5-24/1]-MMC[6,​8]-SC[0-787/1]
PSAFSEU12-[25-995/1]-F[5-30/1]-M[6,​8,​10]-SC[0-985/1]
PSAFSEU12-[25-995/1]-F[5-30/1]-MMC[6,​8,​10]-SC[0-985/1]
PSAFSEU12-[25-995/1]-F[5-30/1]-MMS10-SC[0-985/1]
PSAFSEU13-[25-995/1]-F[5-36/1]-M[6,​8,​10,​12]-SC[0-985/1]
PSAFSEU13-[25-995/1]-F[5-36/1]-MMC[6,​8,​10]-SC[0-985/1]
PSAFSEU13-[25-995/1]-F[5-36/1]-MMS10-SC[0-985/1]
PSAFSEU15-[25-995/1]-F[5-36/1]-M[6,​8,​10,​12]-SC[0-985/1]
PSAFSEU15-[25-995/1]-F[5-36/1]-MMC[6,​8,​10,​12]-SC[0-985/1]
PSAFSEU15-[25-995/1]-F[5-36/1]-MMS[10,​12]-SC[0-985/1]
PSAFSEU16-[25-1195/1]-F[5-36/1]-M[6,​8,​10,​12]-SC[0-1185/1]
PSAFSEU16-[25-1195/1]-F[5-36/1]-MMC[6,​8,​10,​12]-SC[0-1185/1]
PSAFSEU16-[25-1195/1]-F[5-36/1]-MMS[10,​12]-SC[0-1185/1]
PSAFSEU20-[25-1195/1]-F[5-48/1]-M[6,​8,​10,​12]-SC[0-1185/1]
PSAFSEU20-[25-1195/1]-F[5-48/1]-MMC[6,​8,​10,​12]-SC[0-1185/1]
PSAFSEU20-[25-1195/1]-F[5-48/1]-MMS[10,​12,​14,​18]-SC[0-1185/1]
PSAFSEU25-[25-1195/1]-F[5-72/1]-M[8,​10,​12,​16]-SC[0-1185/1]
PSAFSEU25-[25-1195/1]-F[5-72/1]-MMC[8,​10,​12,​15,​17,​20]-SC[0-1185/1]
PSAFSEU25-[25-1195/1]-F[5-72/1]-MMS[10,​12,​14,​18]-SC[0-1185/1]
PSAFSEU30-[25-1195/1]-F[5-72/1]-M[8,​10,​12,​16]-SC[0-1180/1]
PSAFSEU30-[25-1195/1]-F[5-72/1]-MMC[8,​10,​12,​15,​17,​20,​25]-SC[0-1180/1]
PSAFSEU30-[25-1195/1]-F[5-72/1]-MMS[10,​12,​14,​18]-SC[0-1180/1]
PSHFSEU8-[25-500/1]-F[5-18/1]-M6-H[0-496/1]
PSHFSEU8-[25-500/1]-F[5-18/1]-MMC6-H[0-496/1]
PSHFSEU10-[25-500/1]-F[5-24/1]-M[6,​8]-H[0-496/1]
PSHFSEU10-[25-500/1]-F[5-24/1]-MMC[6,​8]-H[0-496/1]
PSHFSEU12-[25-500/1]-F[5-30/1]-M[6,​8,​10]-H[0-496/1]
PSHFSEU12-[25-500/1]-F[5-30/1]-MMC[6,​8,​10]-H[0-496/1]
PSHFSEU12-[25-500/1]-F[5-30/1]-MMS10-H[0-496/1]
PSHFSEU13-[25-500/1]-F[5-36/1]-M[6,​8,​10,​12]-H[0-496/1]
PSHFSEU13-[25-500/1]-F[5-36/1]-MMC[6,​8,​10]-H[0-496/1]
PSHFSEU13-[25-500/1]-F[5-36/1]-MMS10-H[0-496/1]
PSHFSEU15-[25-500/1]-F[5-36/1]-M[6,​8,​10,​12]-H[0-496/1]
PSHFSEU15-[25-500/1]-F[5-36/1]-MMC[6,​8,​10,​12]-H[0-496/1]
PSHFSEU15-[25-500/1]-F[5-36/1]-MMS[10,​12]-H[0-496/1]
PSHFSEU16-[25-500/1]-F[5-36/1]-M[6,​8,​10,​12]-H[0-496/1]
PSHFSEU16-[25-500/1]-F[5-36/1]-MMC[6,​8,​10,​12]-H[0-496/1]
PSHFSEU16-[25-500/1]-F[5-36/1]-MMS[10,​12]-H[0-496/1]
PSHFSEU20-[25-500/1]-F[5-48/1]-M[6,​8,​10,​12]-H[0-495/1]
PSHFSEU20-[25-500/1]-F[5-48/1]-MMC[6,​8,​10,​12]-H[0-495/1]
PSHFSEU20-[25-500/1]-F[5-48/1]-MMS[10,​12,​14,​18]-H[0-495/1]
PSHFSEU25-[25-500/1]-F[5-72/1]-M[8,​10,​12,​16]-H[0-494/1]
PSHFSEU25-[25-500/1]-F[5-72/1]-MMC[8,​10,​12,​15,​17,​20]-H[0-494/1]
PSHFSEU25-[25-500/1]-F[5-72/1]-MMS[10,​12,​14,​18]-H[0-494/1]
PSHFSEU30-[25-500/1]-F[5-72/1]-M[8,​10,​12,​16]-H[0-494/1]
PSHFSEU30-[25-500/1]-F[5-72/1]-MMC[8,​10,​12,​15,​17,​20,​25]-H[0-494/1]
PSHFSEU30-[25-500/1]-F[5-72/1]-MMS[10,​12,​14,​18]-H[0-494/1]
SAFSEU8-[25-795/1]-F[5-18/1]-M6-SC[0-787/1]
SAFSEU8-[25-795/1]-F[5-18/1]-MMC6-SC[0-787/1]
SAFSEU10-[25-795/1]-F[5-24/1]-M[6,​8]-SC[0-787/1]
SAFSEU10-[25-795/1]-F[5-24/1]-MMC[6,​8]-SC[0-787/1]
SAFSEU12-[25-995/1]-F[5-30/1]-M[6,​8,​10]-SC[0-985/1]
SAFSEU12-[25-995/1]-F[5-30/1]-MMC[6,​8,​10]-SC[0-985/1]
SAFSEU12-[25-995/1]-F[5-30/1]-MMS10-SC[0-985/1]
SAFSEU13-[25-995/1]-F[5-36/1]-M[6,​8,​10,​12]-SC[0-985/1]
SAFSEU13-[25-995/1]-F[5-36/1]-MMC[6,​8,​10]-SC[0-985/1]
SAFSEU13-[25-995/1]-F[5-36/1]-MMS10-SC[0-985/1]
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Tightening Type Shaft Dia. D
(mm)
[L] Length (Shaft)
(mm)
Surface Treatment Shaft Fits Tolerance F
(mm)
Threaded (Coarse) [M]
(mm)
Change Thread M to Fine One [MMC]
(mm)
Change Thread M to Fine One [MMS]
(mm)
Add Wrench Flats at One Location [SC]
(mm)
H
(mm)

-

1 4 Days Wrench Flats825 ~ 795Hard Chrome Platedh75 ~ 186--0 ~ 787-

-

1 4 Days Wrench Flats825 ~ 795Hard Chrome Platedh75 ~ 18-6-0 ~ 787-

-

1 4 Days Wrench Flats1025 ~ 795Hard Chrome Platedh75 ~ 246 ~ 8--0 ~ 787-

-

1 4 Days Wrench Flats1025 ~ 795Hard Chrome Platedh75 ~ 24-6 ~ 8-0 ~ 787-

-

1 4 Days Wrench Flats1225 ~ 995Hard Chrome Platedh75 ~ 306 ~ 10--0 ~ 985-

-

1 4 Days Wrench Flats1225 ~ 995Hard Chrome Platedh75 ~ 30-6 ~ 10-0 ~ 985-

-

1 4 Days Wrench Flats1225 ~ 995Hard Chrome Platedh75 ~ 30--100 ~ 985-

-

1 4 Days Wrench Flats1325 ~ 995Hard Chrome Platedh75 ~ 366 ~ 12--0 ~ 985-

-

1 4 Days Wrench Flats1325 ~ 995Hard Chrome Platedh75 ~ 36-6 ~ 10-0 ~ 985-

-

1 4 Days Wrench Flats1325 ~ 995Hard Chrome Platedh75 ~ 36--100 ~ 985-

-

1 4 Days Wrench Flats1525 ~ 995Hard Chrome Platedh75 ~ 366 ~ 12--0 ~ 985-

-

1 4 Days Wrench Flats1525 ~ 995Hard Chrome Platedh75 ~ 36-6 ~ 12-0 ~ 985-

-

1 4 Days Wrench Flats1525 ~ 995Hard Chrome Platedh75 ~ 36--10 ~ 120 ~ 985-

-

1 4 Days Wrench Flats1625 ~ 1195Hard Chrome Platedh75 ~ 366 ~ 12--0 ~ 1185-

-

1 4 Days Wrench Flats1625 ~ 1195Hard Chrome Platedh75 ~ 36-6 ~ 12-0 ~ 1185-

-

1 4 Days Wrench Flats1625 ~ 1195Hard Chrome Platedh75 ~ 36--10 ~ 120 ~ 1185-

-

1 4 Days Wrench Flats2025 ~ 1195Hard Chrome Platedh75 ~ 486 ~ 12--0 ~ 1185-

-

1 4 Days Wrench Flats2025 ~ 1195Hard Chrome Platedh75 ~ 48-6 ~ 12-0 ~ 1185-

-

1 4 Days Wrench Flats2025 ~ 1195Hard Chrome Platedh75 ~ 48--10 ~ 180 ~ 1185-

-

1 4 Days Wrench Flats2525 ~ 1195Hard Chrome Platedh75 ~ 728 ~ 16--0 ~ 1185-

-

1 4 Days Wrench Flats2525 ~ 1195Hard Chrome Platedh75 ~ 72-8 ~ 20-0 ~ 1185-

-

1 4 Days Wrench Flats2525 ~ 1195Hard Chrome Platedh75 ~ 72--10 ~ 180 ~ 1185-

-

1 4 Days Wrench Flats3025 ~ 1195Hard Chrome Platedh75 ~ 728 ~ 16--0 ~ 1180-

-

1 4 Days Wrench Flats3025 ~ 1195Hard Chrome Platedh75 ~ 72-8 ~ 25-0 ~ 1180-

-

1 4 Days Wrench Flats3025 ~ 1195Hard Chrome Platedh75 ~ 72--10 ~ 180 ~ 1180-

-

1 4 Days Cross-Drilled Hole825 ~ 500Hard Chrome Platedh75 ~ 186---0 ~ 496

-

1 4 Days Cross-Drilled Hole825 ~ 500Hard Chrome Platedh75 ~ 18-6--0 ~ 496

-

1 4 Days Cross-Drilled Hole1025 ~ 500Hard Chrome Platedh75 ~ 246 ~ 8---0 ~ 496

-

1 4 Days Cross-Drilled Hole1025 ~ 500Hard Chrome Platedh75 ~ 24-6 ~ 8--0 ~ 496

-

1 4 Days Cross-Drilled Hole1225 ~ 500Hard Chrome Platedh75 ~ 306 ~ 10---0 ~ 496

-

1 4 Days Cross-Drilled Hole1225 ~ 500Hard Chrome Platedh75 ~ 30-6 ~ 10--0 ~ 496

-

1 4 Days Cross-Drilled Hole1225 ~ 500Hard Chrome Platedh75 ~ 30--10-0 ~ 496

-

1 4 Days Cross-Drilled Hole1325 ~ 500Hard Chrome Platedh75 ~ 366 ~ 12---0 ~ 496

-

1 4 Days Cross-Drilled Hole1325 ~ 500Hard Chrome Platedh75 ~ 36-6 ~ 10--0 ~ 496

-

1 4 Days Cross-Drilled Hole1325 ~ 500Hard Chrome Platedh75 ~ 36--10-0 ~ 496

-

1 4 Days Cross-Drilled Hole1525 ~ 500Hard Chrome Platedh75 ~ 366 ~ 12---0 ~ 496

-

1 4 Days Cross-Drilled Hole1525 ~ 500Hard Chrome Platedh75 ~ 36-6 ~ 12--0 ~ 496

-

1 4 Days Cross-Drilled Hole1525 ~ 500Hard Chrome Platedh75 ~ 36--10 ~ 12-0 ~ 496

-

1 4 Days Cross-Drilled Hole1625 ~ 500Hard Chrome Platedh75 ~ 366 ~ 12---0 ~ 496

-

1 4 Days Cross-Drilled Hole1625 ~ 500Hard Chrome Platedh75 ~ 36-6 ~ 12--0 ~ 496

-

1 4 Days Cross-Drilled Hole1625 ~ 500Hard Chrome Platedh75 ~ 36--10 ~ 12-0 ~ 496

-

1 4 Days Cross-Drilled Hole2025 ~ 500Hard Chrome Platedh75 ~ 486 ~ 12---0 ~ 495

-

1 4 Days Cross-Drilled Hole2025 ~ 500Hard Chrome Platedh75 ~ 48-6 ~ 12--0 ~ 495

-

1 4 Days Cross-Drilled Hole2025 ~ 500Hard Chrome Platedh75 ~ 48--10 ~ 18-0 ~ 495

-

1 4 Days Cross-Drilled Hole2525 ~ 500Hard Chrome Platedh75 ~ 728 ~ 16---0 ~ 494

-

1 4 Days Cross-Drilled Hole2525 ~ 500Hard Chrome Platedh75 ~ 72-8 ~ 20--0 ~ 494

-

1 4 Days Cross-Drilled Hole2525 ~ 500Hard Chrome Platedh75 ~ 72--10 ~ 18-0 ~ 494

-

1 4 Days Cross-Drilled Hole3025 ~ 500Hard Chrome Platedh75 ~ 728 ~ 16---0 ~ 494

-

1 4 Days Cross-Drilled Hole3025 ~ 500Hard Chrome Platedh75 ~ 72-8 ~ 25--0 ~ 494

-

1 4 Days Cross-Drilled Hole3025 ~ 500Hard Chrome Platedh75 ~ 72--10 ~ 18-0 ~ 494

-

1 4 Days Wrench Flats825 ~ 795Noh65 ~ 186--0 ~ 787-

-

1 4 Days Wrench Flats825 ~ 795Noh65 ~ 18-6-0 ~ 787-

-

1 4 Days Wrench Flats1025 ~ 795Noh65 ~ 246 ~ 8--0 ~ 787-

-

1 4 Days Wrench Flats1025 ~ 795Noh65 ~ 24-6 ~ 8-0 ~ 787-

-

1 4 Days Wrench Flats1225 ~ 995Noh65 ~ 306 ~ 10--0 ~ 985-

-

1 4 Days Wrench Flats1225 ~ 995Noh65 ~ 30-6 ~ 10-0 ~ 985-

-

1 4 Days Wrench Flats1225 ~ 995Noh65 ~ 30--100 ~ 985-

-

1 4 Days Wrench Flats1325 ~ 995Noh65 ~ 366 ~ 12--0 ~ 985-

-

1 4 Days Wrench Flats1325 ~ 995Noh65 ~ 36-6 ~ 10-0 ~ 985-

-

1 4 Days Wrench Flats1325 ~ 995Noh65 ~ 36--100 ~ 985-

Loading...

Basic information

Basic Shape Solid, One End Stepped Shaft end Shape (Left) Threads Shaft end Shape (Right) Straight
Shaft end Perpendicularity 0.2 Material EN 1.1213 Heat Treatment Induction Hardened
Hardness Induction Hardening(58HRC~)

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360