Linear shafts / stepped on one side / external thread / spanner flat / radial bore / h6,h7 / cf53 / EN1.1213

Linear shafts / stepped on one side / external thread / spanner flat / radial bore  / h6,h7 / cf53 / EN1.1213
Configurable in [Length] 20 - 1200 mm / [Diameter] 6 - 30 mm / [ISO-Tolerance] h6/h7.
Available [Material] EN 1.1213.  [Hardening] Induction hardened  and [Surface treatment] Hard Chrome Plating
MISUMI advantages are high configurability, low price, high quality. In addition, we offer a short delivery time, no minimum order quantity and high availability.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

One End Threaded/One End Tapped with Wrench Flats/Cross-Drilled Hole:Related Image
Type[ M ]Material[ H ]Hardness[ S ]Surface Treatment
With Wrench FlatsWith Cross-Drilled Hole
D Tol. h6D Tol. h7D Tol. h6D Tol. h7
SFASEU-SFHNEU-EN1.1213Effective Hardened Depth of Induction
Hardening>>P.112
EN1.1213 58HRC~
-
-PSFASEU-PSFHNEUHard Chrome Plating
Plating Hardness: HV750~ Plating Thickness: 5μ or More

Specifications

Part Number-L-F-B-P-SC-H
SFASEU12-200-F20-B15-P8-SC5  
SFHNEU18-450-F40-B25-P12  -H10
Part Number1mm IncrementP
Selection
Wrench Flats DimensionsD Tol.(Y)Max.RC
TypeDLFBSCW1h6h7
(With Wrench Flats)

(D Tolerance h6)
SFASEU
(D Tolerance h7)
PSFASEU
625~5982≤F≤Px5(When P≤6)
B≤F-2

(when P=8 or 10)
B≤F-3

(When P≥12)
B≤F-5

[ ! ]B≥Pitchx3
345      SC=1mm Increment
[ ! ]SC+1≤L
[ ! ]SC≥0

[ ! ]Details of Wrench Flats P.112
58 0
-0.008
 0
-0.012
6000.3 or Less0.5 or Less
825~7983456     78 0
-0.009
 0
-0.015
8000.3 or Less0.5 or Less
1025~798 4568    888000.3 or Less0.5 or Less
1225~998  56810   1010 0
-0.011
 0
-0.018
10000.3 or Less0.5 or Less
1325~998  5681012  111010000.3 or Less0.5 or Less
1525~998  5681012  131010000.3 or Less0.5 or Less
1625~1198  5681012  141012000.3 or Less0.5 or Less
2025~1198   68101216 1710 0
-0.013
 0
-0.021
12000.3 or Less1.0 or Less
2525~1198    8101216 221012000.3 or Less1.0 or Less
3025~1198    8101216 271512000.3 or Less1.0 or Less
Part Number1mm IncrementP SelectionCross-Drilled Hole DimensionsD Tol.(Y)Max.RC
TypeDLFBHdh6h7
(With Cross-Drilled Hole)
(D Tolerance h6)
SFHNEU
(D Tolerance h7)
PSFHNEU
825~5002≤F≤Px5(When P≤6)
B≤F-2

(when P=8 or 10)
B≤F-3

(When P≥12)
B≤F-5

[ ! ]B≥Pitchx3
3456    H=1mm Increment
[ ! ]L≥H+d/2+2
[ ! ]H≥d/2+2
3 0
-0.009
 0
-0.015
8000.3 or Less0.5 or Less
1025~500 4568   38000.3 or Less0.3 or Less
1225~500  56810  3 0
-0.011
 0
-0.018
10000.3 or Less0.3 or Less
1325~500  5681012 410000.3 or Less0.3 or Less
1525~500  5681012 410000.3 or Less0.3 or Less
1625~500  5681012 412000.3 or Less0.3 or Less
2025~500   681012166 0
-0.013
 0
-0.021
12000.3 or Less1.0 or Less
2525~500    8101216712000.3 or Less1.0 or Less
3025~500    8101216712000.3 or Less1.0 or Less
Coarse Thread Dimension
Mpitch
30.5
40.7
50.8
61.0
8
1.25
101.5
121.75
162.0

Alterations

Part Number-L-F-B-P (PMC, PMS)-SC-H-(LKC…etc.)
SFASEU30-250-F40-B30-P10-SC10  -LKC
One End Threaded:Related Image

Part Number:  

    3D preview is not available, because the part number has not yet been determined.

  • In order to open the 3D preview, the part number must be fixed.
Loading...
Part Number
PSFASEU6-[25-598/1]-F[2-42/1]-B[2-42/1]-P[3,​4,​5,​6]-SC[0-592/1]
PSFASEU6-[25-598/1]-F[2-42/1]-B[2-42/1]-PMC[3,​4,​5,​6]-SC[0-592/1]
PSFASEU8-[25-798/1]-F[2-56/1]-B[2-55/1]-P[3,​4,​5,​6]-SC[0-592/1]
PSFASEU8-[25-798/1]-F[2-56/1]-B[2-55/1]-PMC[3,​4,​5,​6]-SC[0-592/1]
PSFASEU10-[25-798/1]-F[2-70/1]-B[2-70/1]-P[4,​5,​6,​8]-SC[0-792/1]
PSFASEU10-[25-798/1]-F[2-70/1]-B[2-70/1]-PMC[4,​5,​6,​8]-SC[0-792/1]
PSFASEU10-[25-798/1]-F[2-70/1]-B[2-70/1]-PMS10-SC[0-792/1]
PSFASEU12-[25-998/1]-F[2-84/1]-B[2-84/1]-P[5,​6,​8,​10]-SC[0-990/1]
PSFASEU12-[25-998/1]-F[2-84/1]-B[2-84/1]-PMC[5,​6,​8,​10]-SC[0-990/1]
PSFASEU12-[25-998/1]-F[2-84/1]-B[2-84/1]-PMS[10,​12]-SC[0-990/1]
PSFASEU13-[25-998/1]-F[2-84/1]-B[2-79/1]-P[5,​6,​8,​10]-SC[0-990/1]
PSFASEU13-[25-998/1]-F[2-84/1]-B[2-79/1]-PMC[5,​6,​8,​10]-SC[0-990/1]
PSFASEU13-[25-998/1]-F[2-84/1]-B[2-79/1]-PMS[10,​12]-SC[0-990/1]
PSFASEU15-[25-998/1]-F[2-84/1]-B[2-84/1]-P[5,​6,​8,​10]-SC[0-990/1]
PSFASEU15-[25-998/1]-F[2-84/1]-B[2-84/1]-PMC[5,​6,​8,​10]-SC[0-990/1]
PSFASEU15-[25-998/1]-F[2-84/1]-B[2-84/1]-PMS[10,​12,​14]-SC[0-990/1]
PSFASEU16-[25-1198/1]-F[2-112/1]-B[2-107/1]-P[5,​6,​8,​10]-SC[0-1190/1]
PSFASEU16-[25-1198/1]-F[2-112/1]-B[2-107/1]-PMC[5,​6,​8,​10]-SC[0-1190/1]
PSFASEU16-[25-1198/1]-F[2-112/1]-B[2-107/1]-PMS[10,​12,​14]-SC[0-1190/1]
PSFASEU20-[25-1198/1]-F[2-140/1]-B[2-135/1]-P[6,​8,​10,​12]-SC[0-1190/1]
PSFASEU20-[25-1198/1]-F[2-140/1]-B[2-135/1]-PMC[6,​8,​10,​12]-SC[0-1190/1]
PSFASEU20-[25-1198/1]-F[2-140/1]-B[2-135/1]-PMS[10,​12,​14,​18]-SC[0-1190/1]
PSFASEU25-[25-1198/1]-F[2-168/1]-B[2-163/1]-P[8,​10,​12,​16,​20,​24]-SC[0-1190/1]
PSFASEU25-[25-1198/1]-F[2-168/1]-B[2-163/1]-PMC[8,​10,​12,​15,​17,​20]-SC[0-1190/1]
PSFASEU25-[25-1198/1]-F[2-168/1]-B[2-163/1]-PMS[10,​12,​14,​18]-SC[0-1190/1]
PSFASEU30-[25-1198/1]-F[2-210/1]-B[2-205/1]-P[8,​10,​12,​16,​20,​24]-SC[0-1185/1]
PSFASEU30-[25-1198/1]-F[2-210/1]-B[2-205/1]-PMC[8,​10,​12,​15,​17,​20,​25,​30]-SC[0-1185/1]
PSFASEU30-[25-1198/1]-F[2-210/1]-B[2-205/1]-PMS[10,​12,​14,​18]-SC[0-1185/1]
PSFHNEU8-[25-500/1]-F[2-30/1]-B[2-28/1]-P[3,​4,​5,​6]-H[0-496/1]
PSFHNEU8-[25-500/1]-F[2-30/1]-B[2-28/1]-PMC[3,​4,​5,​6]-H[0-496/1]
PSFHNEU10-[25-500/1]-F[2-40/1]-B[2-38/1]-P[4,​5,​6,​8]-H[0-496/1]
PSFHNEU10-[25-500/1]-F[2-40/1]-B[2-38/1]-PMC[4,​5,​6,​8]-H[0-496/1]
PSFHNEU10-[25-500/1]-F[2-40/1]-B[2-38/1]-PMS10-H[0-496/1]
PSFHNEU12-[25-500/1]-F[2-50/1]-B[2-48/1]-P[5,​6,​8,​10]-H[0-496/1]
PSFHNEU12-[25-500/1]-F[2-50/1]-B[2-48/1]-PMC[5,​6,​8,​10]-H[0-496/1]
PSFHNEU12-[25-500/1]-F[2-50/1]-B[2-48/1]-PMS[10,​12]-H[0-496/1]
PSFHNEU13-[25-500/1]-F[2-60/1]-B[2-58/1]-P[5,​6,​8,​10]-H[0-496/1]
PSFHNEU13-[25-500/1]-F[2-60/1]-B[2-58/1]-PMC[5,​6,​8,​10]-H[0-496/1]
PSFHNEU13-[25-500/1]-F[2-60/1]-B[2-58/1]-PMS[10,​12]-H[0-496/1]
PSFHNEU15-[25-500/1]-F[2-60/1]-B[2-58/1]-P[5,​6,​8,​10]-H[0-496/1]
PSFHNEU15-[25-500/1]-F[2-60/1]-B[2-58/1]-PMC[5,​6,​8,​10]-H[0-496/1]
PSFHNEU15-[25-500/1]-F[2-60/1]-B[2-58/1]-PMS[10,​12,​14]-H[0-496/1]
PSFHNEU16-[25-500/1]-F[2-60/1]-B[2-58/1]-P[5,​6,​8,​10]-H[0-496/1]
PSFHNEU16-[25-500/1]-F[2-60/1]-B[2-58/1]-PMC[5,​6,​8,​10]-H[0-496/1]
PSFHNEU16-[25-500/1]-F[2-60/1]-B[2-58/1]-PMS[10,​12,​14]-H[0-496/1]
PSFHNEU20-[25-500/1]-F[2-80/1]-B[2-78/1]-P[6,​8,​10,​12]-H[0-495/1]
PSFHNEU20-[25-500/1]-F[2-80/1]-B[2-78/1]-PMC[6,​8,​10,​12]-H[0-495/1]
PSFHNEU20-[25-500/1]-F[2-80/1]-B[2-78/1]-PMS[10,​12,​14,​18]-H[0-495/1]
PSFHNEU25-[25-500/1]-F[2-120/1]-B[2-117/1]-P[8,​10,​12,​16,​20,​24]-H[0-494/1]
PSFHNEU25-[25-500/1]-F[2-120/1]-B[2-117/1]-PMC[8,​10,​12,​15,​17,​20]-H[0-494/1]
PSFHNEU25-[25-500/1]-F[2-120/1]-B[2-117/1]-PMS[10,​12,​14,​18]-H[0-494/1]
PSFHNEU30-[25-500/1]-F[2-120/1]-B[2-117/1]-P[8,​10,​12,​16,​20,​24]-H[0-494/1]
PSFHNEU30-[25-500/1]-F[2-120/1]-B[2-117/1]-PMC[8,​10,​12,​15,​17,​20,​25,​30]-H[0-494/1]
PSFHNEU30-[25-500/1]-F[2-120/1]-B[2-117/1]-PMS[10,​12,​14,​18]-H[0-494/1]
SFASEU6-[25-598/1]-F[2-42/1]-B[2-42/1]-P[3,​4,​5,​6]-SC[0-592/1]
SFASEU6-[25-598/1]-F[2-42/1]-B[2-42/1]-PMC[3,​4,​5,​6]-SC[0-592/1]
SFASEU8-[25-798/1]-F[2-56/1]-B[2-55/1]-P[3,​4,​5,​6]-SC[0-592/1]
SFASEU8-[25-798/1]-F[2-56/1]-B[2-55/1]-PMC[3,​4,​5,​6]-SC[0-592/1]
SFASEU10-[25-798/1]-F[2-70/1]-B[2-70/1]-P[4,​5,​6,​8]-SC[0-792/1]
SFASEU10-[25-798/1]-F[2-70/1]-B[2-70/1]-PMC[4,​5,​6,​8]-SC[0-792/1]
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Tightening Type Shaft Dia. D
(mm)
[L] Length (Shaft)
(mm)
Surface Treatment Shaft Fits Tolerance F
(mm)
B
(mm)
P
(mm)
Fine Thread [PMC]
(mm)
Fine Thread [PMS]
(mm)
Add Wrench Flats at One Location [SC]
(mm)
H
(mm)

-

1 4 Days Wrench Flats625 ~ 598Hard Chrome Platedh72 ~ 422 ~ 423 ~ 6--0 ~ 592-

-

1 4 Days Wrench Flats625 ~ 598Hard Chrome Platedh72 ~ 422 ~ 42-3 ~ 6-0 ~ 592-

-

1 4 Days Wrench Flats825 ~ 798Hard Chrome Platedh72 ~ 562 ~ 553 ~ 6--0 ~ 592-

-

1 4 Days Wrench Flats825 ~ 798Hard Chrome Platedh72 ~ 562 ~ 55-3 ~ 6-0 ~ 592-

-

1 4 Days Wrench Flats1025 ~ 798Hard Chrome Platedh72 ~ 702 ~ 704 ~ 8--0 ~ 792-

-

1 4 Days Wrench Flats1025 ~ 798Hard Chrome Platedh72 ~ 702 ~ 70-4 ~ 8-0 ~ 792-

-

1 4 Days Wrench Flats1025 ~ 798Hard Chrome Platedh72 ~ 702 ~ 70--100 ~ 792-

-

1 4 Days Wrench Flats1225 ~ 998Hard Chrome Platedh72 ~ 842 ~ 845 ~ 10--0 ~ 990-

-

1 4 Days Wrench Flats1225 ~ 998Hard Chrome Platedh72 ~ 842 ~ 84-5 ~ 10-0 ~ 990-

-

1 4 Days Wrench Flats1225 ~ 998Hard Chrome Platedh72 ~ 842 ~ 84--10 ~ 120 ~ 990-

-

1 4 Days Wrench Flats1325 ~ 998Hard Chrome Platedh72 ~ 842 ~ 795 ~ 10--0 ~ 990-

-

1 4 Days Wrench Flats1325 ~ 998Hard Chrome Platedh72 ~ 842 ~ 79-5 ~ 10-0 ~ 990-

-

1 4 Days Wrench Flats1325 ~ 998Hard Chrome Platedh72 ~ 842 ~ 79--10 ~ 120 ~ 990-

-

1 4 Days Wrench Flats1525 ~ 998Hard Chrome Platedh72 ~ 842 ~ 845 ~ 10--0 ~ 990-

-

1 4 Days Wrench Flats1525 ~ 998Hard Chrome Platedh72 ~ 842 ~ 84-5 ~ 10-0 ~ 990-

-

1 4 Days Wrench Flats1525 ~ 998Hard Chrome Platedh72 ~ 842 ~ 84--10 ~ 140 ~ 990-

-

1 4 Days Wrench Flats1625 ~ 1198Hard Chrome Platedh72 ~ 1122 ~ 1075 ~ 10--0 ~ 1190-

-

1 4 Days Wrench Flats1625 ~ 1198Hard Chrome Platedh72 ~ 1122 ~ 107-5 ~ 10-0 ~ 1190-

-

1 4 Days Wrench Flats1625 ~ 1198Hard Chrome Platedh72 ~ 1122 ~ 107--10 ~ 140 ~ 1190-

-

1 4 Days Wrench Flats2025 ~ 1198Hard Chrome Platedh72 ~ 1402 ~ 1356 ~ 12--0 ~ 1190-

-

1 4 Days Wrench Flats2025 ~ 1198Hard Chrome Platedh72 ~ 1402 ~ 135-6 ~ 12-0 ~ 1190-

-

1 4 Days Wrench Flats2025 ~ 1198Hard Chrome Platedh72 ~ 1402 ~ 135--10 ~ 180 ~ 1190-

-

1 4 Days Wrench Flats2525 ~ 1198Hard Chrome Platedh72 ~ 1682 ~ 1638 ~ 24--0 ~ 1190-

-

1 4 Days Wrench Flats2525 ~ 1198Hard Chrome Platedh72 ~ 1682 ~ 163-8 ~ 20-0 ~ 1190-

-

1 4 Days Wrench Flats2525 ~ 1198Hard Chrome Platedh72 ~ 1682 ~ 163--10 ~ 180 ~ 1190-

-

1 4 Days Wrench Flats3025 ~ 1198Hard Chrome Platedh72 ~ 2102 ~ 2058 ~ 24--0 ~ 1185-

-

1 4 Days Wrench Flats3025 ~ 1198Hard Chrome Platedh72 ~ 2102 ~ 205-8 ~ 30-0 ~ 1185-

-

1 4 Days Wrench Flats3025 ~ 1198Hard Chrome Platedh72 ~ 2102 ~ 205--10 ~ 180 ~ 1185-

-

1 4 Days Cross-Drilled Hole825 ~ 500Hard Chrome Platedh72 ~ 302 ~ 283 ~ 6---0 ~ 496

-

1 4 Days Cross-Drilled Hole825 ~ 500Hard Chrome Platedh72 ~ 302 ~ 28-3 ~ 6--0 ~ 496

-

1 4 Days Cross-Drilled Hole1025 ~ 500Hard Chrome Platedh72 ~ 402 ~ 384 ~ 8---0 ~ 496

-

1 4 Days Cross-Drilled Hole1025 ~ 500Hard Chrome Platedh72 ~ 402 ~ 38-4 ~ 8--0 ~ 496

-

1 4 Days Cross-Drilled Hole1025 ~ 500Hard Chrome Platedh72 ~ 402 ~ 38--10-0 ~ 496

-

1 4 Days Cross-Drilled Hole1225 ~ 500Hard Chrome Platedh72 ~ 502 ~ 485 ~ 10---0 ~ 496

-

1 4 Days Cross-Drilled Hole1225 ~ 500Hard Chrome Platedh72 ~ 502 ~ 48-5 ~ 10--0 ~ 496

-

1 4 Days Cross-Drilled Hole1225 ~ 500Hard Chrome Platedh72 ~ 502 ~ 48--10 ~ 12-0 ~ 496

-

1 4 Days Cross-Drilled Hole1325 ~ 500Hard Chrome Platedh72 ~ 602 ~ 585 ~ 10---0 ~ 496

-

1 4 Days Cross-Drilled Hole1325 ~ 500Hard Chrome Platedh72 ~ 602 ~ 58-5 ~ 10--0 ~ 496

-

1 4 Days Cross-Drilled Hole1325 ~ 500Hard Chrome Platedh72 ~ 602 ~ 58--10 ~ 12-0 ~ 496

-

1 4 Days Cross-Drilled Hole1525 ~ 500Hard Chrome Platedh72 ~ 602 ~ 585 ~ 10---0 ~ 496

-

1 4 Days Cross-Drilled Hole1525 ~ 500Hard Chrome Platedh72 ~ 602 ~ 58-5 ~ 10--0 ~ 496

-

1 4 Days Cross-Drilled Hole1525 ~ 500Hard Chrome Platedh72 ~ 602 ~ 58--10 ~ 14-0 ~ 496

-

1 4 Days Cross-Drilled Hole1625 ~ 500Hard Chrome Platedh72 ~ 602 ~ 585 ~ 10---0 ~ 496

-

1 4 Days Cross-Drilled Hole1625 ~ 500Hard Chrome Platedh72 ~ 602 ~ 58-5 ~ 10--0 ~ 496

-

1 4 Days Cross-Drilled Hole1625 ~ 500Hard Chrome Platedh72 ~ 602 ~ 58--10 ~ 14-0 ~ 496

-

1 4 Days Cross-Drilled Hole2025 ~ 500Hard Chrome Platedh72 ~ 802 ~ 786 ~ 12---0 ~ 495

-

1 4 Days Cross-Drilled Hole2025 ~ 500Hard Chrome Platedh72 ~ 802 ~ 78-6 ~ 12--0 ~ 495

-

1 4 Days Cross-Drilled Hole2025 ~ 500Hard Chrome Platedh72 ~ 802 ~ 78--10 ~ 18-0 ~ 495

-

1 4 Days Cross-Drilled Hole2525 ~ 500Hard Chrome Platedh72 ~ 1202 ~ 1178 ~ 24---0 ~ 494

-

1 4 Days Cross-Drilled Hole2525 ~ 500Hard Chrome Platedh72 ~ 1202 ~ 117-8 ~ 20--0 ~ 494

-

1 4 Days Cross-Drilled Hole2525 ~ 500Hard Chrome Platedh72 ~ 1202 ~ 117--10 ~ 18-0 ~ 494

-

1 4 Days Cross-Drilled Hole3025 ~ 500Hard Chrome Platedh72 ~ 1202 ~ 1178 ~ 24---0 ~ 494

-

1 4 Days Cross-Drilled Hole3025 ~ 500Hard Chrome Platedh72 ~ 1202 ~ 117-8 ~ 30--0 ~ 494

-

1 4 Days Cross-Drilled Hole3025 ~ 500Hard Chrome Platedh72 ~ 1202 ~ 117--10 ~ 18-0 ~ 494

-

1 4 Days Wrench Flats625 ~ 598Noh62 ~ 422 ~ 423 ~ 6--0 ~ 592-

-

1 4 Days Wrench Flats625 ~ 598Noh62 ~ 422 ~ 42-3 ~ 6-0 ~ 592-

-

1 4 Days Wrench Flats825 ~ 798Noh62 ~ 562 ~ 553 ~ 6--0 ~ 592-

-

1 4 Days Wrench Flats825 ~ 798Noh62 ~ 562 ~ 55-3 ~ 6-0 ~ 592-

-

1 4 Days Wrench Flats1025 ~ 798Noh62 ~ 702 ~ 704 ~ 8--0 ~ 792-

-

1 4 Days Wrench Flats1025 ~ 798Noh62 ~ 702 ~ 70-4 ~ 8-0 ~ 792-

Loading...

Basic information

Basic Shape Solid, One End Stepped Shaft end Shape (Left) Threads Shaft end Shape (Right) Straight
Shaft end Perpendicularity 0.2 Material EN 1.1213 Heat Treatment Induction Hardened
Hardness Induction Hardening(58HRC~)

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360