Linear shafts / two-sided stepped / external thread / h6,h7 / cf53 / EN1.1213 (Part Numbers - CAD Download)

Linear shafts / two-sided stepped / external thread / h6,h7 / cf53 / EN1.1213
Configurable in [Length] 20 - 1200 mm / [Diameter] 6 - 30 mm / [ISO-Tolerance] h6/h7.
Available [Material] EN 1.1213.  [Hardening] Induction hardened  and [Surface treatment] Hard Chrome Plating
MISUMI advantages are high configurability, low price, high quality. In addition, we offer a short delivery time, no minimum order quantity and high availability.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Type[ M ]Material[ H ]Hardness[ S ]Surface Treatment
D Tol. h6D Tol. h7
SFAMEU
-
EN1.1213
Effective Hardened Depth of Induction
Hardening>>P.112
EN1.1213 58HRC~
-
-
PSFAMEU
Hard Chrome Plating
Plating Hardness: HV750~ Plating Thickness: 5μ or More

Specifications

Part Number-L-F-B-P-T-S-Q
SFAMEU20-300-F30-B20-P8-T20-S15-Q10
Part Number 1mm IncrementP,Q
Selection
D Tol.(Y)Max.RC
TypeDLF, TB, Sh6h7
(D Tol. h6)
SFAMEU
(D Tol. h7)
PSFAMEU
625~5962≤F≤Px5
2≤T≤Qx5
(When P≤6)
B≤F-2
(When P=8, 10)
B≤F-3
(When P≥12)
B≤F-5
(When Q≤6)
S≤T-2
(When Q=8, 10)
S≤T-3
(When Q≥12)
S≤T-5
(W/o Threads)
B=0
S=0

[ ! ]B, S≥Pitchx3
345      
 0
-0.008
 0
-0.012
6000.3 or Less0.5 or Less
825~7963456     
 0
-0.009
 0
-0.015
800
1025~796 4568    800
1225~996  56810   
 0
-0.011
 0
-0.018
1000
1325~996  5681012  1000
1525~996  5681012  1000
1625~1196  5681012  1200
2025~1196   68101216 
 0
-0.013
 0
-0.021
12001.0 or Less
2525~1196    8101216 1200
3025~1196    8101216 1200
[ ! ]Thread machining will not be applied to B=0 or S=0. [ ! ]D>P (Q)
Coarse Thread Dimension
M, NPitch
30.5
40.7
50.8
61.0
81.25
101.5
121.75
162.0

Alterations

Part Number-L-F-B-P(PMC,PMS)-T-S-Q(QMC,QMS)-(LKC…etc.)
SFAMEU30-300-F40-B30-P20-T50-S40-Q16-LKC

Part Number:  

    3D preview is not available, because the part number has not yet been determined.

  • In order to open the 3D preview, the part number must be fixed.
Loading...
Part Number
PSFAMEU25-[25-1196/1]-F[2-168/1]-B[2-163/1]-PMC[8,​10,​12,​15,​17,​20]-T[2-168/1]-S[0-163/1]-QMS[10,​12,​14,​18]
PSFAMEU25-[25-1196/1]-F[2-168/1]-B[2-163/1]-PMS[10,​12,​14,​18]-T[2-168/1]-S[0-163/1]-Q[8,​10,​12,​16,​20,​24]
PSFAMEU25-[25-1196/1]-F[2-168/1]-B[2-163/1]-PMS[10,​12,​14,​18]-T[2-168/1]-S[0-163/1]-QMC[8,​10,​12,​15,​17,​20,​25]
PSFAMEU25-[25-1196/1]-F[2-168/1]-B[2-163/1]-PMS[10,​12,​14,​18]-T[2-168/1]-S[0-163/1]-QMS[10,​12,​14,​18]
PSFAMEU30-[25-1196/1]-F[2-210/1]-B[2-205/1]-P[8,​10,​12,​16,​20,​24]-T[2-210/1]-S[0-205/1]-Q[8,​10,​12,​16,​20,​24]
PSFAMEU30-[25-1196/1]-F[2-210/1]-B[2-205/1]-P[8,​10,​12,​16,​20,​24]-T[2-210/1]-S[0-205/1]-QMC[8,​10,​12,​15,​17,​20,​25]
PSFAMEU30-[25-1196/1]-F[2-210/1]-B[2-205/1]-P[8,​10,​12,​16,​20,​24]-T[2-210/1]-S[0-205/1]-QMS[10,​12,​14,​18]
PSFAMEU30-[25-1196/1]-F[2-210/1]-B[2-205/1]-PMC[8,​10,​12,​15,​17,​20,​25]-T[2-210/1]-S[0-205/1]-Q[8,​10,​12,​16,​20,​24]
PSFAMEU30-[25-1196/1]-F[2-210/1]-B[2-205/1]-PMC[8,​10,​12,​15,​17,​20,​25]-T[2-210/1]-S[0-205/1]-QMC[8,​10,​12,​15,​17,​20,​25]
PSFAMEU30-[25-1196/1]-F[2-210/1]-B[2-205/1]-PMC[8,​10,​12,​15,​17,​20,​25]-T[2-210/1]-S[0-205/1]-QMS[10,​12,​14,​18]
PSFAMEU30-[25-1196/1]-F[2-210/1]-B[2-205/1]-PMS[10,​12,​14,​18]-T[2-210/1]-S[0-205/1]-Q[8,​10,​12,​16,​20,​24]
PSFAMEU30-[25-1196/1]-F[2-210/1]-B[2-205/1]-PMS[10,​12,​14,​18]-T[2-210/1]-S[0-205/1]-QMC[8,​10,​12,​15,​17,​20,​25]
PSFAMEU30-[25-1196/1]-F[2-210/1]-B[2-205/1]-PMS[10,​12,​14,​18]-T[2-210/1]-S[0-205/1]-QMS[10,​12,​14,​18]
SFAMEU6-[25-596/1]-F[2-42/1]-B[2-42/1]-P[3,​4,​5]-T[2-42/1]-S[0-42/1]-Q[3,​4,​5]
SFAMEU6-[25-596/1]-F[2-42/1]-B[2-42/1]-P[3,​4,​5]-T[2-42/1]-S[0-42/1]-QMC[3,​4,​5]
SFAMEU6-[25-596/1]-F[2-42/1]-B[2-42/1]-PMC[3,​4,​5]-T[2-42/1]-S[0-42/1]-Q[3,​4,​5]
SFAMEU6-[25-596/1]-F[2-42/1]-B[2-42/1]-PMC[3,​4,​5]-T[2-42/1]-S[0-42/1]-QMC[3,​4,​5]
SFAMEU8-[25-796/1]-F[2-56/1]-B[2-56/1]-P[3,​4,​5,​6]-T[2-56/1]-S[0-56/1]-Q[3,​4,​5,​6]
SFAMEU8-[25-796/1]-F[2-56/1]-B[2-56/1]-P[3,​4,​5,​6]-T[2-56/1]-S[0-56/1]-QMC[3,​4,​5,​6]
SFAMEU8-[25-796/1]-F[2-56/1]-B[2-56/1]-PMC[3,​4,​5,​6]-T[2-56/1]-S[0-56/1]-Q[3,​4,​5,​6]
SFAMEU8-[25-796/1]-F[2-56/1]-B[2-56/1]-PMC[3,​4,​5,​6]-T[2-56/1]-S[0-56/1]-QMC[3,​4,​5,​6]
SFAMEU10-[25-796/1]-F[2-70/1]-B[2-70/1]-P[4,​5,​6,​8]-T[2-70/1]-S[0-70/1]-Q[4,​5,​6,​8]
SFAMEU10-[25-796/1]-F[2-70/1]-B[2-70/1]-P[4,​5,​6,​8]-T[2-70/1]-S[0-70/1]-QMC[4,​5,​6,​8]
SFAMEU10-[25-796/1]-F[2-70/1]-B[2-70/1]-PMC[4,​5,​6,​8]-T[2-70/1]-S[0-70/1]-Q[4,​5,​6,​8]
SFAMEU10-[25-796/1]-F[2-70/1]-B[2-70/1]-PMC[4,​5,​6,​8]-T[2-70/1]-S[0-70/1]-QMC[4,​5,​6,​8]
SFAMEU12-[25-996/1]-F[2-84/1]-B[2-84/1]-P[5,​6,​8,​10]-T[2-84/1]-S[0-84/1]-Q[5,​6,​8,​10]
SFAMEU12-[25-996/1]-F[2-84/1]-B[2-84/1]-P[5,​6,​8,​10]-T[2-84/1]-S[0-84/1]-QMC[5,​6,​8,​10]
SFAMEU12-[25-996/1]-F[2-84/1]-B[2-84/1]-P[5,​6,​8,​10]-T[2-84/1]-S[0-84/1]-QMS10
SFAMEU12-[25-996/1]-F[2-84/1]-B[2-84/1]-PMC[5,​6,​8,​10]-T[2-84/1]-S[0-84/1]-Q[5,​6,​8,​10]
SFAMEU12-[25-996/1]-F[2-84/1]-B[2-84/1]-PMC[5,​6,​8,​10]-T[2-84/1]-S[0-84/1]-QMC[5,​6,​8,​10]
SFAMEU12-[25-996/1]-F[2-84/1]-B[2-84/1]-PMC[5,​6,​8,​10]-T[2-84/1]-S[0-84/1]-QMS10
SFAMEU12-[25-996/1]-F[2-84/1]-B[2-84/1]-PMS[10,​12]-T[2-84/1]-S[0-84/1]-Q[5,​6,​8,​10]
SFAMEU12-[25-996/1]-F[2-84/1]-B[2-84/1]-PMS[10,​12]-T[2-84/1]-S[0-84/1]-QMC[5,​6,​8,​10]
SFAMEU12-[25-996/1]-F[2-84/1]-B[2-84/1]-PMS[10,​12]-T[2-84/1]-S[0-84/1]-QMS10
SFAMEU13-[25-996/1]-F[2-84/1]-B[2-84/1]-P[5,​6,​8,​10]-T[2-84/1]-S[0-84/1]-Q[5,​6,​8,​10]
SFAMEU13-[25-996/1]-F[2-84/1]-B[2-84/1]-P[5,​6,​8,​10]-T[2-84/1]-S[0-84/1]-QMC[5,​6,​8,​10]
SFAMEU13-[25-996/1]-F[2-84/1]-B[2-84/1]-P[5,​6,​8,​10]-T[2-84/1]-S[0-84/1]-QMS10
SFAMEU13-[25-996/1]-F[2-84/1]-B[2-84/1]-PMC[5,​6,​8,​10]-T[2-84/1]-S[0-84/1]-Q[5,​6,​8,​10]
SFAMEU13-[25-996/1]-F[2-84/1]-B[2-84/1]-PMC[5,​6,​8,​10]-T[2-84/1]-S[0-84/1]-QMC[5,​6,​8,​10]
SFAMEU13-[25-996/1]-F[2-84/1]-B[2-84/1]-PMC[5,​6,​8,​10]-T[2-84/1]-S[0-84/1]-QMS10
SFAMEU13-[25-996/1]-F[2-84/1]-B[2-84/1]-PMS[10,​12]-T[2-84/1]-S[0-84/1]-Q[5,​6,​8,​10]
SFAMEU13-[25-996/1]-F[2-84/1]-B[2-84/1]-PMS[10,​12]-T[2-84/1]-S[0-84/1]-QMC[5,​6,​8,​10]
SFAMEU13-[25-996/1]-F[2-84/1]-B[2-84/1]-PMS[10,​12]-T[2-84/1]-S[0-84/1]-QMS10
SFAMEU15-[25-996/1]-F[2-84/1]-B[2-112/1]-P[5,​6,​8,​10]-T[2-84/1]-S[0-84/1]-Q[5,​6,​8,​10]
SFAMEU15-[25-996/1]-F[2-84/1]-B[2-112/1]-P[5,​6,​8,​10]-T[2-84/1]-S[0-84/1]-QMC[5,​6,​8,​10]
SFAMEU15-[25-996/1]-F[2-84/1]-B[2-112/1]-P[5,​6,​8,​10]-T[2-84/1]-S[0-84/1]-QMS[10,​12]
SFAMEU15-[25-996/1]-F[2-84/1]-B[2-112/1]-PMC[5,​6,​8,​10]-T[2-84/1]-S[0-84/1]-Q[5,​6,​8,​10]
SFAMEU15-[25-996/1]-F[2-84/1]-B[2-112/1]-PMC[5,​6,​8,​10]-T[2-84/1]-S[0-84/1]-QMC[5,​6,​8,​10]
SFAMEU15-[25-996/1]-F[2-84/1]-B[2-112/1]-PMC[5,​6,​8,​10]-T[2-84/1]-S[0-84/1]-QMS[10,​12]
SFAMEU15-[25-996/1]-F[2-84/1]-B[2-112/1]-PMS[10,​12,​14]-T[2-84/1]-S[0-84/1]-Q[5,​6,​8,​10]
SFAMEU15-[25-996/1]-F[2-84/1]-B[2-112/1]-PMS[10,​12,​14]-T[2-84/1]-S[0-84/1]-QMC[5,​6,​8,​10]
SFAMEU15-[25-996/1]-F[2-84/1]-B[2-112/1]-PMS[10,​12,​14]-T[2-84/1]-S[0-84/1]-QMS[10,​12]
SFAMEU16-[25-1196/1]-F[2-112/1]-B[2-112/1]-P[5,​6,​8,​10]-T[2-112/1]-S[0-112/1]-Q[5,​6,​8,​10]
SFAMEU16-[25-1196/1]-F[2-112/1]-B[2-112/1]-P[5,​6,​8,​10]-T[2-112/1]-S[0-112/1]-QMC[5,​6,​8,​10]
SFAMEU16-[25-1196/1]-F[2-112/1]-B[2-112/1]-P[5,​6,​8,​10]-T[2-112/1]-S[0-112/1]-QMS[10,​12,​14]
SFAMEU16-[25-1196/1]-F[2-112/1]-B[2-112/1]-PMC[5,​6,​8,​10]-T[2-112/1]-S[0-112/1]-Q[5,​6,​8,​10]
SFAMEU16-[25-1196/1]-F[2-112/1]-B[2-112/1]-PMC[5,​6,​8,​10]-T[2-112/1]-S[0-112/1]-QMC[5,​6,​8,​10]
SFAMEU16-[25-1196/1]-F[2-112/1]-B[2-112/1]-PMC[5,​6,​8,​10]-T[2-112/1]-S[0-112/1]-QMS[10,​12,​14]
SFAMEU16-[25-1196/1]-F[2-112/1]-B[2-112/1]-PMS[10,​12,​14]-T[2-112/1]-S[0-112/1]-Q[5,​6,​8,​10]
SFAMEU16-[25-1196/1]-F[2-112/1]-B[2-112/1]-PMS[10,​12,​14]-T[2-112/1]-S[0-112/1]-QMC[5,​6,​8,​10]
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Shaft Dia. D
(mm)
[L] Length (Shaft)
(mm)
Surface Treatment Shaft Fits Tolerance F
(mm)
B
(mm)
P
(mm)
Fine Thread [PMC]
(mm)
Fine Thread [PMS]
(mm)
T
(mm)
S
(mm)
Q
(mm)
Fine Thread [QMC]
(mm)
Fine Thread [QMS]
(mm)

-

1 4 Days 2525 ~ 1196Hard Chrome Platedh72 ~ 1680 ~ 163-8 ~ 20-2 ~ 1680 ~ 163--10 ~ 18

-

1 4 Days 2525 ~ 1196Hard Chrome Platedh72 ~ 1680 ~ 163--10 ~ 182 ~ 1680 ~ 1638 ~ 24--

-

1 4 Days 2525 ~ 1196Hard Chrome Platedh72 ~ 1680 ~ 163--10 ~ 182 ~ 1680 ~ 163-8 ~ 25-

-

1 4 Days 2525 ~ 1196Hard Chrome Platedh72 ~ 1680 ~ 163--10 ~ 182 ~ 1680 ~ 163--10 ~ 18

-

1 4 Days 3025 ~ 1196Hard Chrome Platedh72 ~ 2100 ~ 2058 ~ 24--2 ~ 2100 ~ 2058 ~ 24--

-

1 4 Days 3025 ~ 1196Hard Chrome Platedh72 ~ 2100 ~ 2058 ~ 24--2 ~ 2100 ~ 205-8 ~ 25-

-

1 4 Days 3025 ~ 1196Hard Chrome Platedh72 ~ 2100 ~ 2058 ~ 24--2 ~ 2100 ~ 205--10 ~ 18

-

1 4 Days 3025 ~ 1196Hard Chrome Platedh72 ~ 2100 ~ 205-8 ~ 25-2 ~ 2100 ~ 2058 ~ 24--

-

1 4 Days 3025 ~ 1196Hard Chrome Platedh72 ~ 2100 ~ 205-8 ~ 25-2 ~ 2100 ~ 205-8 ~ 25-

-

1 4 Days 3025 ~ 1196Hard Chrome Platedh72 ~ 2100 ~ 205-8 ~ 25-2 ~ 2100 ~ 205--10 ~ 18

-

1 4 Days 3025 ~ 1196Hard Chrome Platedh72 ~ 2100 ~ 205--10 ~ 182 ~ 2100 ~ 2058 ~ 24--

-

1 4 Days 3025 ~ 1196Hard Chrome Platedh72 ~ 2100 ~ 205--10 ~ 182 ~ 2100 ~ 205-8 ~ 25-

-

1 4 Days 3025 ~ 1196Hard Chrome Platedh72 ~ 2100 ~ 205--10 ~ 182 ~ 2100 ~ 205--10 ~ 18

-

1 4 Days 625 ~ 596Noh62 ~ 420 ~ 423 ~ 5--2 ~ 420 ~ 423 ~ 5--

-

1 4 Days 625 ~ 596Noh62 ~ 420 ~ 423 ~ 5--2 ~ 420 ~ 42-3 ~ 5-

-

1 4 Days 625 ~ 596Noh62 ~ 420 ~ 42-3 ~ 5-2 ~ 420 ~ 423 ~ 5--

-

1 4 Days 625 ~ 596Noh62 ~ 420 ~ 42-3 ~ 5-2 ~ 420 ~ 42-3 ~ 5-

-

1 4 Days 825 ~ 796Noh62 ~ 560 ~ 563 ~ 6--2 ~ 560 ~ 563 ~ 6--

-

1 4 Days 825 ~ 796Noh62 ~ 560 ~ 563 ~ 6--2 ~ 560 ~ 56-3 ~ 6-

-

1 4 Days 825 ~ 796Noh62 ~ 560 ~ 56-3 ~ 6-2 ~ 560 ~ 563 ~ 6--

-

1 4 Days 825 ~ 796Noh62 ~ 560 ~ 56-3 ~ 6-2 ~ 560 ~ 56-3 ~ 6-

-

1 4 Days 1025 ~ 796Noh62 ~ 700 ~ 704 ~ 8--2 ~ 700 ~ 704 ~ 8--

-

1 4 Days 1025 ~ 796Noh62 ~ 700 ~ 704 ~ 8--2 ~ 700 ~ 70-4 ~ 8-

-

1 4 Days 1025 ~ 796Noh62 ~ 700 ~ 70-4 ~ 8-2 ~ 700 ~ 704 ~ 8--

-

1 4 Days 1025 ~ 796Noh62 ~ 700 ~ 70-4 ~ 8-2 ~ 700 ~ 70-4 ~ 8-

-

1 4 Days 1225 ~ 996Noh62 ~ 840 ~ 845 ~ 10--2 ~ 840 ~ 845 ~ 10--

-

1 4 Days 1225 ~ 996Noh62 ~ 840 ~ 845 ~ 10--2 ~ 840 ~ 84-5 ~ 10-

-

1 4 Days 1225 ~ 996Noh62 ~ 840 ~ 845 ~ 10--2 ~ 840 ~ 84--10

-

1 4 Days 1225 ~ 996Noh62 ~ 840 ~ 84-5 ~ 10-2 ~ 840 ~ 845 ~ 10--

-

1 4 Days 1225 ~ 996Noh62 ~ 840 ~ 84-5 ~ 10-2 ~ 840 ~ 84-5 ~ 10-

-

1 4 Days 1225 ~ 996Noh62 ~ 840 ~ 84-5 ~ 10-2 ~ 840 ~ 84--10

-

1 4 Days 1225 ~ 996Noh62 ~ 840 ~ 84--10 ~ 122 ~ 840 ~ 845 ~ 10--

-

1 4 Days 1225 ~ 996Noh62 ~ 840 ~ 84--10 ~ 122 ~ 840 ~ 84-5 ~ 10-

-

1 4 Days 1225 ~ 996Noh62 ~ 840 ~ 84--10 ~ 122 ~ 840 ~ 84--10

-

1 4 Days 1325 ~ 996Noh62 ~ 840 ~ 845 ~ 10--2 ~ 840 ~ 845 ~ 10--

-

1 4 Days 1325 ~ 996Noh62 ~ 840 ~ 845 ~ 10--2 ~ 840 ~ 84-5 ~ 10-

-

1 4 Days 1325 ~ 996Noh62 ~ 840 ~ 845 ~ 10--2 ~ 840 ~ 84--10

-

1 4 Days 1325 ~ 996Noh62 ~ 840 ~ 84-5 ~ 10-2 ~ 840 ~ 845 ~ 10--

-

1 4 Days 1325 ~ 996Noh62 ~ 840 ~ 84-5 ~ 10-2 ~ 840 ~ 84-5 ~ 10-

-

1 4 Days 1325 ~ 996Noh62 ~ 840 ~ 84-5 ~ 10-2 ~ 840 ~ 84--10

-

1 4 Days 1325 ~ 996Noh62 ~ 840 ~ 84--10 ~ 122 ~ 840 ~ 845 ~ 10--

-

1 4 Days 1325 ~ 996Noh62 ~ 840 ~ 84--10 ~ 122 ~ 840 ~ 84-5 ~ 10-

-

1 4 Days 1325 ~ 996Noh62 ~ 840 ~ 84--10 ~ 122 ~ 840 ~ 84--10

-

1 4 Days 1525 ~ 996Noh62 ~ 840 ~ 1125 ~ 10--2 ~ 840 ~ 845 ~ 10--

-

1 4 Days 1525 ~ 996Noh62 ~ 840 ~ 1125 ~ 10--2 ~ 840 ~ 84-5 ~ 10-

-

1 4 Days 1525 ~ 996Noh62 ~ 840 ~ 1125 ~ 10--2 ~ 840 ~ 84--10 ~ 12

-

1 4 Days 1525 ~ 996Noh62 ~ 840 ~ 112-5 ~ 10-2 ~ 840 ~ 845 ~ 10--

-

1 4 Days 1525 ~ 996Noh62 ~ 840 ~ 112-5 ~ 10-2 ~ 840 ~ 84-5 ~ 10-

-

1 4 Days 1525 ~ 996Noh62 ~ 840 ~ 112-5 ~ 10-2 ~ 840 ~ 84--10 ~ 12

-

1 4 Days 1525 ~ 996Noh62 ~ 840 ~ 112--10 ~ 142 ~ 840 ~ 845 ~ 10--

-

1 4 Days 1525 ~ 996Noh62 ~ 840 ~ 112--10 ~ 142 ~ 840 ~ 84-5 ~ 10-

-

1 4 Days 1525 ~ 996Noh62 ~ 840 ~ 112--10 ~ 142 ~ 840 ~ 84--10 ~ 12

-

1 4 Days 1625 ~ 1196Noh62 ~ 1120 ~ 1125 ~ 10--2 ~ 1120 ~ 1125 ~ 10--

-

1 4 Days 1625 ~ 1196Noh62 ~ 1120 ~ 1125 ~ 10--2 ~ 1120 ~ 112-5 ~ 10-

-

1 4 Days 1625 ~ 1196Noh62 ~ 1120 ~ 1125 ~ 10--2 ~ 1120 ~ 112--10 ~ 14

-

1 4 Days 1625 ~ 1196Noh62 ~ 1120 ~ 112-5 ~ 10-2 ~ 1120 ~ 1125 ~ 10--

-

1 4 Days 1625 ~ 1196Noh62 ~ 1120 ~ 112-5 ~ 10-2 ~ 1120 ~ 112-5 ~ 10-

-

1 4 Days 1625 ~ 1196Noh62 ~ 1120 ~ 112-5 ~ 10-2 ~ 1120 ~ 112--10 ~ 14

-

1 4 Days 1625 ~ 1196Noh62 ~ 1120 ~ 112--10 ~ 142 ~ 1120 ~ 1125 ~ 10--

-

1 4 Days 1625 ~ 1196Noh62 ~ 1120 ~ 112--10 ~ 142 ~ 1120 ~ 112-5 ~ 10-

Loading...

Basic information

Basic Shape Solid, Both Ends Stepped Shaft end Shape (Left) Threads Shaft end Shape (Right) Threads
Tightening Type Not Provided Shaft end Perpendicularity 0.2 Material EN 1.1213
Heat Treatment Induction Hardened Hardness Induction Hardening(58HRC~)

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360