Linear shafts / stepped on both sides / internal thread / spanner flat / h6,h7 / cf53 / EN1.1213

Linear shafts / stepped on both sides / internal thread / spanner flat  / h6,h7 / cf53 / EN1.1213

Click on this image to zoom in.

Click on this image to zoom in.

Configurable in [Length] 20 - 1200 mm / [Diameter] 8 - 30 mm / [ISO-Tolerance] h6/h7.
Available [Material] EN 1.1213.  [Hardening] Induction hardened  and [Surface treatment] Hard Chrome Plating
MISUMI advantages are high configurability, low price, high quality. In addition, we offer a short delivery time, no minimum order quantity and high availability.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Both Ends Stepped and Tapped with Wrench Flats:Related Image
Type[ M ]Material[ H ]Hardness[ S ]Surface Treatment
D Tol. h6D Tol. h7
SFPHEU-EN 1.1213Effective Hardened Depth of Induction Hardening >>P.112
EN1.1213 58HRC~
-
-PSFPHEUHard Chrome Plating
Plating Hardness: HV750~
Plating Thickness: 5μ or More

Specifications

Part Number-L-F-P-M-T-SC
SFPHEU20-300-F25-P16-M10-T20-SC10
D Tol.
Dh6h7
8 0
-0.009
 0
-0.015
10
12 0
-0.011
 0
-0.018
13
15
16
20 0
-0.013
 0
-0.021
25
30
Part Number1mm IncrementM (Coarse)
Selection
Wrench Flats Dimensions(Y)Max.RC
TypeDLF, TPSCW1
(D Tolerance h6)
SFPHEU
(D Tolerance h7)
PSFPHEU
825~7962≤F≤Px4


2≤T≤Px4
63         SC=1mm Increment

[ ! ]SC+1≤L
[ ! ]SC≥0

[ ! ]Details of Wrench Flats >>P.112
788000.3 or Less0.5 or Less
1025~7966~ 83 45      8800
1225~9966~103 456     10101000
1325~9966~113 4568    111000
1525~9966~133 456810   131000
1625~11966~143 456810   141200
2025~11968~17 45681012  1712001.0 or Less
2525~11968~22 4568101216 221200
3025~11969~27  568101216 27151200
[ ! ]P dimensions require M+3≤P. [ ! ](Y) dimensions require Mx4≤(Y). Tap pilot holes may go through.

Alterations

Part Number-L-F-P-M(MD)-T-SC-(LKC…etc.)
SFPHEU20-400-F25-P16-M10-T20-SC10-LKC
Both Ends Tapped:Related Image

Part Number:  

    3D preview is not available, because the part number has not yet been determined.

  • In order to open the 3D preview, the part number must be fixed.
Loading...
Part Number
PSFPHEU8-[25-796/1]-F[2-24/1]-P6-M3-T[2-24/1]-SC[0-788/1]
PSFPHEU10-[25-796/1]-F[2-32/1]-P[6-8/1]-M[3,​4,​5]-T[2-32/1]-SC[0-788/1]
PSFPHEU12-[25-996/1]-F[2-40/1]-P[6-10/1]-M[3,​4,​5,​6]-T[2-40/1]-SC[0-984/1]
PSFPHEU12-[25-996/1]-F[2-40/1]-P[6-10/1]-MD6-T[2-40/1]-SC[0-984/1]
PSFPHEU13-[25-996/1]-F[2-44/1]-P[6-11/1]-M[3,​4,​5,​6,​8]-T[2-44/1]-SC[0-964/1]
PSFPHEU13-[25-996/1]-F[2-44/1]-P[6-11/1]-MD[6,​8]-T[2-44/1]-SC[0-964/1]
PSFPHEU15-[25-996/1]-F[2-52/1]-P[6-13/1]-M[3,​4,​5,​6,​8,​10]-T[2-52/1]-SC[0-990/1]
PSFPHEU15-[25-996/1]-F[2-52/1]-P[6-13/1]-MD[6,​8,​10]-T[2-52/1]-SC[0-990/1]
PSFPHEU16-[25-1196/1]-F[2-56/1]-P[6-14/1]-M[3,​4,​5,​6,​8,​10]-T[2-56/1]-SC[0-1190/1]
PSFPHEU16-[25-1196/1]-F[2-56/1]-P[6-14/1]-MD[6,​8,​10]-T[2-56/1]-SC[0-1190/1]
PSFPHEU20-[25-1196/1]-F[2-68/1]-P[8-17/1]-M[4,​5,​6,​8,​10,​12]-T[2-68/1]-SC[0-1190/1]
PSFPHEU20-[25-1196/1]-F[2-68/1]-P[8-17/1]-MD[6,​8,​10,​12]-T[2-68/1]-SC[0-1190/1]
PSFPHEU25-[25-1196/1]-F[2-88/1]-P[8-22/1]-M[4,​5,​6,​8,​10,​12,​16]-T[2-88/1]-SC[0-1190/1]
PSFPHEU25-[25-1196/1]-F[2-88/1]-P[8-22/1]-MD[6,​8,​10,​12,​16]-T[2-88/1]-SC[0-1190/1]
PSFPHEU30-[25-1196/1]-F[2-108/1]-P[9-27/1]-M[5,​6,​8,​10,​12,​16]-T[2-108/1]-SC[0-1185/1]
PSFPHEU30-[25-1196/1]-F[2-108/1]-P[9-27/1]-MD[6,​8,​10,​12,​16]-T[2-108/1]-SC[0-1185/1]
SFPHEU8-[25-796/1]-F[2-24/1]-P6-M3-T[2-24/1]-SC[0-788/1]
SFPHEU10-[25-796/1]-F[2-32/1]-P[6-8/1]-M[3,​4,​5]-T[2-32/1]-SC[0-984/1]
SFPHEU12-[25-996/1]-F[2-40/1]-P[6-10/1]-M[3,​4,​5,​6]-T[2-40/1]-SC[0-984/1]
SFPHEU12-[25-996/1]-F[2-40/1]-P[6-10/1]-MD6-T[2-40/1]-SC[0-984/1]
SFPHEU13-[25-996/1]-F[2-44/1]-P[6-11/1]-M[3,​4,​5,​6,​8]-T[2-44/1]-SC[0-964/1]
SFPHEU13-[25-996/1]-F[2-44/1]-P[6-11/1]-MD[6,​8]-T[2-44/1]-SC[0-964/1]
SFPHEU15-[25-996/1]-F[2-52/1]-P[6-13/1]-M[3,​4,​5,​6,​8,​10]-T[2-52/1]-SC[0-990/1]
SFPHEU15-[25-996/1]-F[2-52/1]-P[6-13/1]-MD[6,​8,​10]-T[2-52/1]-SC[0-990/1]
SFPHEU16-[25-1196/1]-F[2-56/1]-P[6-14/1]-M[3,​4,​5,​6,​8,​10]-T[2-56/1]-SC[0-1190/1]
SFPHEU16-[25-1196/1]-F[2-56/1]-P[6-14/1]-MD[6,​8,​10]-T[2-56/1]-SC[0-1190/1]
SFPHEU20-[25-1196/1]-F[2-68/1]-P[8-17/1]-M[4,​5,​6,​8,​10,​12]-T[2-68/1]-SC[0-1186/1]
SFPHEU20-[25-1196/1]-F[2-68/1]-P[8-17/1]-M[4,​5,​6,​8,​10,​12]-T[2-68/1]-SC[0-1190/1]
SFPHEU20-[25-1196/1]-F[2-68/1]-P[8-17/1]-MD[6,​8,​10,​12]-T[2-68/1]-SC[0-1186/1]
SFPHEU20-[25-1196/1]-F[2-68/1]-P[8-17/1]-MD[6,​8,​10,​12]-T[2-68/1]-SC[0-1190/1]
SFPHEU25-[25-1196/1]-F[2-88/1]-P[8-22/1]-M[4,​5,​6,​8,​10,​12,​16]-T[2-88/1]-SC[0-1190/1]
SFPHEU25-[25-1196/1]-F[2-88/1]-P[8-22/1]-MD[6,​8,​10,​12,​16]-T[2-88/1]-SC[0-1190/1]
SFPHEU30-[25-1196/1]-F[2-108/1]-P[9-27/1]-M[5,​6,​8,​10,​12,​16]-T[2-108/1]-SC[0-1185/1]
SFPHEU30-[25-1196/1]-F[2-108/1]-P[9-27/1]-MD[6,​8,​10,​12,​16]-T[2-108/1]-SC[0-1185/1]
Part NumberMinimum order quantityVolume Discount
Standard
Shipping Days
?
Shaft Dia. D
(mm)
[L] Length (Shaft)
(mm)
Surface Treatment Shaft Fits Tolerance F
(mm)
P
(mm)
Tapped (Coarse)[M]
(mm)
Change the effective tap depth to M(N)x3
(mm)
T
(mm)
Add Wrench Flats at One Location [SC](SC)
(mm)
1 4 Days 825 ~ 796Hard Chrome Platedh72 ~ 2463-2 ~ 240 ~ 788
1 4 Days 1025 ~ 796Hard Chrome Platedh72 ~ 326 ~ 83 ~ 5-2 ~ 320 ~ 788
1 4 Days 1225 ~ 996Hard Chrome Platedh72 ~ 406 ~ 103 ~ 6-2 ~ 400 ~ 984
1 4 Days 1225 ~ 996Hard Chrome Platedh72 ~ 406 ~ 10-62 ~ 400 ~ 984
1 4 Days 1325 ~ 996Hard Chrome Platedh72 ~ 446 ~ 113 ~ 8-2 ~ 440 ~ 964
1 4 Days 1325 ~ 996Hard Chrome Platedh72 ~ 446 ~ 11-6 ~ 82 ~ 440 ~ 964
1 4 Days 1525 ~ 996Hard Chrome Platedh72 ~ 526 ~ 133 ~ 10-2 ~ 520 ~ 990
1 4 Days 1525 ~ 996Hard Chrome Platedh72 ~ 526 ~ 13-6 ~ 102 ~ 520 ~ 990
1 4 Days 1625 ~ 1196Hard Chrome Platedh72 ~ 566 ~ 143 ~ 10-2 ~ 560 ~ 1190
1 4 Days 1625 ~ 1196Hard Chrome Platedh72 ~ 566 ~ 14-6 ~ 102 ~ 560 ~ 1190
1 4 Days 2025 ~ 1196Hard Chrome Platedh72 ~ 688 ~ 174 ~ 12-2 ~ 680 ~ 1190
1 4 Days 2025 ~ 1196Hard Chrome Platedh72 ~ 688 ~ 17-6 ~ 122 ~ 680 ~ 1190
1 4 Days 2525 ~ 1196Hard Chrome Platedh72 ~ 888 ~ 224 ~ 16-2 ~ 880 ~ 1190
1 4 Days 2525 ~ 1196Hard Chrome Platedh72 ~ 888 ~ 22-6 ~ 162 ~ 880 ~ 1190
1 4 Days 3025 ~ 1196Hard Chrome Platedh72 ~ 1089 ~ 275 ~ 16-2 ~ 1080 ~ 1185
1 4 Days 3025 ~ 1196Hard Chrome Platedh72 ~ 1089 ~ 27-6 ~ 162 ~ 1080 ~ 1185
1 4 Days 825 ~ 796Noh62 ~ 2463-2 ~ 240 ~ 788
1 4 Days 1025 ~ 796Noh62 ~ 326 ~ 83 ~ 5-2 ~ 320 ~ 984
1 4 Days 1225 ~ 996Noh62 ~ 406 ~ 103 ~ 6-2 ~ 400 ~ 984
1 4 Days 1225 ~ 996Noh62 ~ 406 ~ 10-62 ~ 400 ~ 984
1 4 Days 1325 ~ 996Noh62 ~ 446 ~ 113 ~ 8-2 ~ 440 ~ 964
1 4 Days 1325 ~ 996Noh62 ~ 446 ~ 11-6 ~ 82 ~ 440 ~ 964
1 4 Days 1525 ~ 996Noh62 ~ 526 ~ 133 ~ 10-2 ~ 520 ~ 990
1 4 Days 1525 ~ 996Noh62 ~ 526 ~ 13-6 ~ 102 ~ 520 ~ 990
1 4 Days 1625 ~ 1196Noh62 ~ 566 ~ 143 ~ 10-2 ~ 560 ~ 1190
1 4 Days 1625 ~ 1196Noh62 ~ 566 ~ 14-6 ~ 102 ~ 560 ~ 1190
1 4 Days 2025 ~ 1196Noh62 ~ 688 ~ 174 ~ 12-2 ~ 680 ~ 1186
1 4 Days 2025 ~ 1196Noh62 ~ 688 ~ 174 ~ 12-2 ~ 680 ~ 1190
1 4 Days 2025 ~ 1196Noh62 ~ 688 ~ 17-6 ~ 122 ~ 680 ~ 1186
1 4 Days 2025 ~ 1196Noh62 ~ 688 ~ 17-6 ~ 122 ~ 680 ~ 1190
1 4 Days 2525 ~ 1196Noh62 ~ 888 ~ 224 ~ 16-2 ~ 880 ~ 1190
1 4 Days 2525 ~ 1196Noh62 ~ 888 ~ 22-6 ~ 162 ~ 880 ~ 1190
1 4 Days 3025 ~ 1196Noh62 ~ 1089 ~ 275 ~ 16-2 ~ 1080 ~ 1185
1 4 Days 3025 ~ 1196Noh62 ~ 1089 ~ 27-6 ~ 162 ~ 1080 ~ 1185

Loading...

  1. 1

Basic information

Basic Shape Solid, Both Ends Stepped Shaft end Shape (Left) Tapped Shaft end Shape (Right) Tapped
Tightening Type Wrench Flats Shaft end Perpendicularity 0.2 Material EN 1.1213
Heat Treatment Induction Hardened Hardness Induction Hardening(58HRC~)

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360