Linear shafts / end forms freely selectable / h6,h7 / Cf53 / EN1.1213 (Part Numbers)

Linear shafts / end forms freely selectable / h6,h7 / Cf53 / EN1.1213

Click on this image to zoom in.

Click on this image to zoom in.

Configurable in [Length] 20-1200 mm/[Diameter] 6-30 mm /[ISO-Tolerance] h6/h7.
Available [Material] EN 1.1213 Equiv[Hardening] Induction hardened and [Surface treatment] Hard Chrome Plating.
MISUMI advantages are high configurability, low price, high quality. In addition, we offer a short delivery time, no minimum order quantity and high availability.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Back to Linear Shaft Category

Technical Drawing - Linear Shafts

 

 

Basic Properties (e.g. material, hardness, coating, tolerance) - Linear Shafts
 
F
 
Shaft diameterdd tolerancemm tolerance
65
+0.075
0
0.7+0.1
760.9
87+0.09
0 
98
109.60 
−0.09
1.15+0.14
0 
1211.5
1312.40 
−0.11
1413.4
1514.3
1615.2
1716.2
18171.35
1918
Shaft diameterdd tolerancemm tolerance
20190 
−0.21
1.35+0.14
0 
2221
2422.9
2523.9
2624.9
2826.61.65
3028.6
Tolerance Execution[ M ]Material[ H ]Hardness[ S ]Surface Treatment
D Tol.h6D Tol.h7
FSFJEU-EN 1.1213
Equiv.
Effective hardened depth of Induction hardening. See P.112
EN 1.1213 Equiv. 58 HRC~
-
-FPSFJEUHard Chrome Plating -
Hardness-HV750
Plating thickness: 5μ microns or more

 

Composition of a Product Code - Linear Shafts

 

Part Number-D-L-F-M-B-T-N-S-H-U-P-Q-J-Z
 
Type Left End Right End
FSFJEUAC-D12-L100      -T30-N6-S12     

 

Alterations - Linear Shafts


You find further options in detail under Option Overview.
Note- PC Alteration is not applicable

 

Specification Tables - Linear Shafts

 

Overview of the shaft designs as PDF

 

Part NumberSelection0.5 mm increment1 mm incrementSelectionC
TypeLeft End
Shape
Right End
Shape
DLF,TB,SH,UP,QJ,ZM,N
(D Tol. h6)
FSFJEU
A
B
C
D
E
F
G
T
A
B
C
D
E
F
G
T
6 20
8 25
10 30
12
13
15
16
20.0~1200.0
(L≤Dx50)
2≤F≤Px5
2≤F≤Mx5
2≤T≤Qx5
2≤T≤Nx5
2≤B≤Mx3
2≤S≤Nx3
B≤F-2
S≤T-2

(When
M,N≤6)
B≤F-3
S≤T-3

(When
M,N≤8,10)
B≤F-5
S≤T-5

(When
M,N≥12)
2≤H,U
(When D=6)
3≤H,U
(When
64≤H,U)
(When
105≤H,U )
(When
20H,U≤L2)
D/3≤P,Q
DJ, Z
6, 75~7
8, 95~10
105~14
125~18
13, 145~20
1510~24
16, 1710~25
18, 1910~28
2010~32
3
6
12
4
8
16
5
10

 
0.2 or less when
D-Q(P,M,N)≤4
0.5 or less when
D≤20, 1.0
or less when
D≥20
(D Tol. h7)
FPSFJEU
Part Number
FSFJEUCC-D[6,​8,​10,​12,​13,​15,​16,​20,​25,​30]-L[20-1200/0.5]-F[0-250/0.5]-PMC[3,​4,​5,​6,​8,​10,​12,​15,​17,​20,​25,​30]-B[0-90/1]-T[0-250/0.5]-QMS[10,​12,​14,​18]-S[0-90/1]
FSFJEUCC-D[6,​8,​10,​12,​13,​15,​16,​20,​25,​30]-L[20-1200/0.5]-F[0-250/0.5]-PMS[10,​12,​14,​18]-B[0-90/1]-T[0-250/0.5]-N[3,​4,​5,​6,​8,​10,​12,​16]-S[0-90/1]
FSFJEUCC-D[6,​8,​10,​12,​13,​15,​16,​20,​25,​30]-L[20-1200/0.5]-F[0-250/0.5]-PMS[10,​12,​14,​18]-B[0-90/1]-T[0-250/0.5]-QMC[3,​4,​5,​6,​8,​10,​12,​15,​17,​20,​25,​30]-S[0-90/1]
FSFJEUCC-D[6,​8,​10,​12,​13,​15,​16,​20,​25,​30]-L[20-1200/0.5]-F[0-250/0.5]-PMS[10,​12,​14,​18]-B[0-90/1]-T[0-250/0.5]-QMS[10,​12,​14,​18]-S[0-90/1]
FSFJEUCD-D[6,​8,​10,​12,​13,​15,​16,​20,​25,​30]-L[20-1200/0.5]-F[0-250/0.5]-M[3,​4,​5,​6,​8,​10,​12,​16]-B[0-90/1]-T[0-250/0.5]-Q[2-50/1]
FSFJEUCD-D[6,​8,​10,​12,​13,​15,​16,​20,​25,​30]-L[20-1200/0.5]-F[0-250/0.5]-PMC[3,​4,​5,​6,​8,​10,​12,​15,​17,​20,​25,​30]-B[0-90/1]-T[0-250/0.5]-Q[2-50/1]
FSFJEUCD-D[6,​8,​10,​12,​13,​15,​16,​20,​25,​30]-L[20-1200/0.5]-F[0-250/0.5]-PMS[10,​12,​14,​18]-B[0-90/1]-T[0-250/0.5]-Q[2-50/1]
FSFJEUCE-D[6,​8,​10,​12,​13,​15,​16,​20,​25,​30]-L[20-1200/0.5]-F[0-250/0.5]-M[3,​4,​5,​6,​8,​10,​12,​16]-B[0-90/1]-T[0-250/0.5]-N[3,​4,​5,​6,​8,​10,​12,​16]-Q[2-50/1]
FSFJEUCE-D[6,​8,​10,​12,​13,​15,​16,​20,​25,​30]-L[20-1200/0.5]-F[0-250/0.5]-PMC[3,​4,​5,​6,​8,​10,​12,​15,​17,​20,​25,​30]-B[0-90/1]-T[0-250/0.5]-N[3,​4,​5,​6,​8,​10,​12,​16]-Q[2-50/1]
FSFJEUCE-D[6,​8,​10,​12,​13,​15,​16,​20,​25,​30]-L[20-1200/0.5]-F[0-250/0.5]-PMS[10,​12,​14,​18]-B[0-90/1]-T[0-250/0.5]-N[3,​4,​5,​6,​8,​10,​12,​16]-Q[2-50/1]
FSFJEUCF-D[6,​8,​10,​12,​13,​15,​16,​20,​25,​30]-L[20-1200/0.5]-F[0-250/0.5]-M[3,​4,​5,​6,​8,​10,​12,​16]-B[0-90/1]-U[1-1500/1]
FSFJEUCF-D[6,​8,​10,​12,​13,​15,​16,​20,​25,​30]-L[20-1200/0.5]-F[0-250/0.5]-PMC[3,​4,​5,​6,​8,​10,​12,​15,​17,​20,​25,​30]-B[0-90/1]-U[1-1500/1]
FSFJEUCF-D[6,​8,​10,​12,​13,​15,​16,​20,​25,​30]-L[20-1200/0.5]-F[0-250/0.5]-PMS[10,​12,​14,​18]-B[0-90/1]-U[1-1500/1]
FSFJEUCG-D[6,​8,​10,​12,​13,​15,​16,​20]-L[20-1200/0.5]-F[0-250/0.5]-M[3,​4,​5,​6,​8,​10,​12,​16]-B[0-90/1]
FSFJEUCG-D[6,​8,​10,​12,​13,​15,​16,​20]-L[20-1200/0.5]-F[0-250/0.5]-PMC[3,​4,​5,​6,​8,​10,​12,​15,​17,​20,​25,​30]-B[0-90/1]
FSFJEUCG-D[6,​8,​10,​12,​13,​15,​16,​20]-L[20-1200/0.5]-F[0-250/0.5]-PMS[10,​12,​14,​18]-B[0-90/1]
FSFJEUCT-D[6,​8,​10,​12,​13,​15,​16,​20]-L[20-1000/0.5]-F[2-95/0.5]-M[3,​4,​5,​6,​8,​10,​12,​16]-B[2-60/1]-Z[5-32/1]
FSFJEUCT-D[6,​8,​10,​12,​13,​15,​16,​20]-L[20-1000/0.5]-F[2-95/0.5]-PMC[3,​4,​5,​6,​8,​10,​12,​15,​17,​20]-B[2-60/1]-Z[5-32/1]
FSFJEUCT-D[6,​8,​10,​12,​13,​15,​16,​20]-L[20-1000/0.5]-F[2-95/0.5]-PMS[10,​12,​14,​18]-B[2-60/1]-Z[5-32/1]
FSFJEUDA-D[6,​8,​10,​12,​13,​15,​16,​20,​25,​30]-L[20-1200/0.5]-F[0-250/0.5]-P[2-50/1]
FSFJEUDB-D[6,​8,​10,​12,​13,​15,​16,​20,​25,​30]-L[20-1200/0.5]-F[0-250/0.5]-N[3,​4,​5,​6,​8,​10,​12,​16]-P[2-50/1]
FSFJEUDC-D[6,​8,​10,​12,​13,​15,​16,​20,​25,​30]-L[20-1200/0.5]-F[0-250/0.5]-T[0-250/0.5]-N[3,​4,​5,​6,​8,​10,​12,​16]-S[0-90/1]-P[2-50/1]
FSFJEUDC-D[6,​8,​10,​12,​13,​15,​16,​20,​25,​30]-L[20-1200/0.5]-F[0-250/0.5]-T[0-250/0.5]-QMC[3,​4,​5,​6,​8,​10,​12,​15,​17,​20,​25,​30]-S[0-90/1]-P[2-50/1]
FSFJEUDC-D[6,​8,​10,​12,​13,​15,​16,​20,​25,​30]-L[20-1200/0.5]-F[0-250/0.5]-T[0-250/0.5]-QMS[10,​12,​14,​18]-S[0-90/1]-P[2-50/1]
FSFJEUDD-D[6,​8,​10,​12,​13,​15,​16,​20,​25,​30]-L[20-1200/0.5]-F[0-250/0.5]-T[0-250/0.5]-P[2-50/1]-Q[2-50/1]
FSFJEUDE-D[6,​8,​10,​12,​13,​15,​16,​20,​25,​30]-L[20-1200/0.5]-F[0-250/0.5]-T[0-250/0.5]-N[3,​4,​5,​6,​8,​10,​12,​16]-P[2-50/1]-Q[2-50/1]
FSFJEUDF-D[6,​8,​10,​12,​13,​15,​16,​20,​25,​30]-L[20-1200/0.5]-F[0-250/0.5]-U[1-1500/1]-P[2-50/1]
FSFJEUDG-D[6,​8,​10,​12,​13,​15,​16,​20]-L[20-1200/0.5]-F[0-250/0.5]-P[2-50/1]
FSFJEUDT-D[6,​8,​10,​12,​13,​15,​16,​20]-L[20-1000/0.5]-F[2-95/0.5]-P[2-19/1]-Z[5-32/1]
FSFJEUEA-D[6,​8,​10,​12,​13,​15,​16,​20,​25,​30]-L[20-1200/0.5]-F[0-250/0.5]-M[3,​4,​5,​6,​8,​10,​12,​16]-P[2-50/1]
FSFJEUEB-D[6,​8,​10,​12,​13,​15,​16,​20,​25,​30]-L[20-1200/0.5]-F[0-250/0.5]-M[3,​4,​5,​6,​8,​10,​12,​16]-N[3,​4,​5,​6,​8,​10,​12,​16]-P[2-50/1]
FSFJEUEC-D[6,​8,​10,​12,​13,​15,​16,​20,​25,​30]-L[20-1200/0.5]-F[0-250/0.5]-M[3,​4,​5,​6,​8,​10,​12,​16]-T[0-250/0.5]-N[3,​4,​5,​6,​8,​10,​12,​16]-S[0-90/1]-P[2-50/1]
FSFJEUEC-D[6,​8,​10,​12,​13,​15,​16,​20,​25,​30]-L[20-1200/0.5]-F[0-250/0.5]-QMC[12,​15,​17,​20,​25,​30]-T[0-250/0.5]-N[3,​4,​5,​6,​8,​10,​12,​16]-S[0-90/1]-P[2-50/1]
FSFJEUEC-D[6,​8,​10,​12,​13,​15,​16,​20,​25,​30]-L[20-1200/0.5]-F[0-250/0.5]-QMS[10,​12,​14,​18]-T[0-250/0.5]-N[3,​4,​5,​6,​8,​10,​12,​16]-S[0-90/1]-P[2-50/1]
FSFJEUED-D[6,​8,​10,​12,​13,​15,​16,​20,​25,​30]-L[20-1200/0.5]-F[0-250/0.5]-M[3,​4,​5,​6,​8,​10,​12,​16]-T[0-250/0.5]-P[2-50/1]-Q[2-50/1]
FSFJEUEE-D[6,​8,​10,​12,​13,​15,​16,​20,​25,​30]-L[20-1200/0.5]-F[0-250/0.5]-M[3,​4,​5,​6,​8,​10,​12,​16]-T[0-250/0.5]-N[3,​4,​5,​6,​8,​10,​12,​16]-P[2-50/1]-Q[2-50/1]
FSFJEUEF-D[6,​8,​10,​12,​13,​15,​16,​20,​25,​30]-L[20-1200/0.5]-F[0-250/0.5]-M[3,​4,​5,​6,​8,​10,​12,​16]-U[1-1500/1]-P[2-50/1]
FSFJEUEG-D[6,​8,​10,​12,​13,​15,​16,​20]-L[20-1200/0.5]-F[0-250/0.5]-M[3,​4,​5,​6,​8,​10,​12,​16]-P[2-50/1]
FSFJEUET-D[6,​8,​10,​12,​13,​15,​16,​20]-L[20-1000/0.5]-F[2-95/0.5]-M[3,​4,​5,​6,​8,​10,​12]-P[2-19/1]-Z[5-32/1]
FSFJEUFA-D[6,​8,​10,​12,​13,​15,​16,​20,​25,​30]-L[20-1200/0.5]-H[1-1500/1]
FSFJEUFB-D[6,​8,​10,​12,​13,​15,​16,​20,​25,​30]-L[20-1200/0.5]-N[3,​4,​5,​6,​8,​10,​12,​16]-H[1-1500/1]
FSFJEUFC-D[6,​8,​10,​12,​13,​15,​16,​20,​25,​30]-L[20-1200/0.5]-T[0-250/0.5]-N[3,​4,​5,​6,​8,​10,​12,​16]-S[0-90/1]-H[1-1500/1]
FSFJEUFC-D[6,​8,​10,​12,​13,​15,​16,​20,​25,​30]-L[20-1200/0.5]-T[0-250/0.5]-QMC[3,​4,​5,​6,​8,​10,​15,​17,​20,​25,​30]-S[0-90/1]-H[1-1500/1]
FSFJEUFC-D[6,​8,​10,​12,​13,​15,​16,​20,​25,​30]-L[20-1200/0.5]-T[0-250/0.5]-QMS[10,​12,​14,​18]-S[0-90/1]-H[1-1500/1]
FSFJEUFD-D[6,​8,​10,​12,​13,​15,​16,​20,​25,​30]-L[20-1200/0.5]-T[0-250/0.5]-H[1-1500/1]-Q[2-50/1]
FSFJEUFE-D[6,​8,​10,​12,​13,​15,​16,​20,​25,​30]-L[20-1200/0.5]-T[0-250/0.5]-N[3,​4,​5,​6,​8,​10,​12,​16]-H[1-1500/1]-Q[2-50/1]
FSFJEUFF-D[6,​8,​10,​12,​13,​15,​16,​20,​25,​30]-L[20-1200/0.5]-H[1-1500/1]-U[1-1500/1]
FSFJEUFG-D[6,​8,​10,​12,​13,​15,​16,​20]-L[20-1200/0.5]-H[1-1500/1]
FSFJEUFT-D[6,​8,​10,​12,​13,​15,​16,​20]-L[20-1000/0.5]-H[2-500/1]-Z[5-32/1]
FSFJEUGA-D[6,​8,​10,​12,​13,​15,​16,​20]-L[20-1200/0.5]
FSFJEUGB-D[6,​8,​10,​12,​13,​15,​16,​20]-L[20-1200/0.5]-N[3,​4,​5,​6,​8,​10,​12,​16]
FSFJEUGC-D[6,​8,​10,​12,​13,​15,​16,​20]-L[20-1200/0.5]-T[0-250/0.5]-N[3,​4,​5,​6,​8,​10,​12,​16]-S[0-90/1]
FSFJEUGC-D[6,​8,​10,​12,​13,​15,​16,​20]-L[20-1200/0.5]-T[0-250/0.5]-QMC[3,​4,​5,​6,​8,​10,​12,​15,​17,​20,​25,​30]-S[0-90/1]
FSFJEUGC-D[6,​8,​10,​12,​13,​15,​16,​20]-L[20-1200/0.5]-T[0-250/0.5]-QMS[10,​12,​14,​18]-S[0-90/1]
FSFJEUGD-D[6,​8,​10,​12,​13,​15,​16,​20]-L[20-1200/0.5]-T[0-250/0.5]-Q[2-50/1]
FSFJEUGE-D[6,​8,​10,​12,​13,​15,​16,​20]-L[20-1200/0.5]-T[0-250/0.5]-N[3,​4,​5,​6,​8,​10,​12,​16]-Q[2-50/1]
FSFJEUGF-D[6,​8,​10,​12,​13,​15,​16,​20]-L[20-1200/0.5]-U[1-1500/1]
FSFJEUGG-D[6,​8,​10,​12,​13,​15,​16,​20]-L[20-1200/0.5]
FSFJEUGT-D[6,​8,​10,​12,​13,​15,​16,​20]-L[20-1000/0.5]-Z[5-32/1]
FSFJEUTA-D[6,​8,​10,​12,​13,​15,​16,​20]-L[20-1000/0.5]-J[5-32/1]
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Basic Shape Shaft end Shape (Left) Shaft end Shape (Right) [L] Length (Shaft)
(mm)
Surface Treatment ISO Tolerance [B] Length (thread)
(mm)
[M] Size (thread - depth 2xM)
(mm)
[F] Length (stud - offset - front side)
(mm)
[PMC] Size (fine thread)
(mm)
[PMS] Size (fine thread)
(mm)
[QMC] Size (fine thread)
(mm)
[QMS] Size (fine thread)
(mm)
[H]
(mm)
[J] Size (thread)
(mm)
[P] Diameter (stepped - front side)
(mm)
[Q]
(mm)
[S] Length (thread)
(mm)
[T] Length (stud - stepped - back side)
(mm)
[U] Distance (retaining ring groove)
(mm)
[Z] Length (cone - back side)
(mm)
[N] Size (thread - depth 2xN)
(mm)
[D] Diameter (Shaft - external)
(mm)

-

1 4 Days SolidExternal threadExternal thread20 ~ 1200No Treatmenth60 ~ 90-0 ~ 2503 ~ 30--10 ~ 18----0 ~ 900 ~ 250---6 ~ 30

-

1 4 Days SolidExternal threadExternal thread20 ~ 1200No Treatmenth60 ~ 90-0 ~ 250-10 ~ 18------0 ~ 900 ~ 250--3 ~ 166 ~ 30

-

1 4 Days SolidExternal threadExternal thread20 ~ 1200No Treatmenth60 ~ 90-0 ~ 250-10 ~ 183 ~ 30-----0 ~ 900 ~ 250---6 ~ 30

-

1 4 Days SolidExternal threadExternal thread20 ~ 1200No Treatmenth60 ~ 90-0 ~ 250-10 ~ 18-10 ~ 18----0 ~ 900 ~ 250---6 ~ 30

-

1 4 Days Solid, One End SteppedExternal threadStraight20 ~ 1200No Treatmenth60 ~ 903 ~ 160 ~ 250-------2 ~ 50-0 ~ 250---6 ~ 30

-

1 4 Days Solid, One End SteppedExternal threadStraight20 ~ 1200No Treatmenth60 ~ 90-0 ~ 2503 ~ 30------2 ~ 50-0 ~ 250---6 ~ 30

-

1 4 Days Solid, One End SteppedExternal threadStraight20 ~ 1200No Treatmenth60 ~ 90-0 ~ 250-10 ~ 18-----2 ~ 50-0 ~ 250---6 ~ 30

-

1 4 Days Solid, One End SteppedExternal threadInternal thread20 ~ 1200No Treatmenth60 ~ 903 ~ 160 ~ 250-------2 ~ 50-0 ~ 250--3 ~ 166 ~ 30

-

1 4 Days Solid, One End SteppedExternal threadInternal thread20 ~ 1200No Treatmenth60 ~ 90-0 ~ 2503 ~ 30------2 ~ 50-0 ~ 250--3 ~ 166 ~ 30

-

1 4 Days Solid, One End SteppedExternal threadInternal thread20 ~ 1200No Treatmenth60 ~ 90-0 ~ 250-10 ~ 18-----2 ~ 50-0 ~ 250--3 ~ 166 ~ 30

-

1 4 Days SolidExternal threadRetaining ring grooves20 ~ 1200No Treatmenth60 ~ 903 ~ 160 ~ 250----------1 ~ 1500--6 ~ 30

-

1 4 Days SolidExternal threadRetaining ring grooves20 ~ 1200No Treatmenth60 ~ 90-0 ~ 2503 ~ 30---------1 ~ 1500--6 ~ 30

-

1 4 Days SolidExternal threadRetaining ring grooves20 ~ 1200No Treatmenth60 ~ 90-0 ~ 250-10 ~ 18--------1 ~ 1500--6 ~ 30

-

1 4 Days SolidExternal threadHex socket20 ~ 1200No Treatmenth60 ~ 903 ~ 160 ~ 250-------------6 ~ 20

-

1 4 Days SolidExternal threadHex socket20 ~ 1200No Treatmenth60 ~ 90-0 ~ 2503 ~ 30------------6 ~ 20

-

1 4 Days SolidExternal threadHex socket20 ~ 1200No Treatmenth60 ~ 90-0 ~ 250-10 ~ 18-----------6 ~ 20

-

1 4 Days SolidExternal threadTaper20 ~ 1000No Treatmenth62 ~ 603 ~ 162 ~ 95-----------5 ~ 32-6 ~ 20

-

1 4 Days SolidExternal threadTaper20 ~ 1000No Treatmenth62 ~ 60-2 ~ 953 ~ 20----------5 ~ 32-6 ~ 20

-

1 4 Days SolidExternal threadTaper20 ~ 1000No Treatmenth62 ~ 60-2 ~ 95-10 ~ 18---------5 ~ 32-6 ~ 20

-

1 4 Days Solid, One End SteppedStraightStraight20 ~ 1200No Treatmenth6--0 ~ 250------2 ~ 50------6 ~ 30

-

1 4 Days Solid, One End SteppedStraightInternal thread20 ~ 1200No Treatmenth6--0 ~ 250------2 ~ 50-----3 ~ 166 ~ 30

-

1 4 Days Solid, One End SteppedStraightExternal thread20 ~ 1200No Treatmenth6--0 ~ 250------2 ~ 50-0 ~ 900 ~ 250--3 ~ 166 ~ 30

-

1 4 Days Solid, One End SteppedStraightExternal thread20 ~ 1200No Treatmenth6--0 ~ 250--3 ~ 30---2 ~ 50-0 ~ 900 ~ 250---6 ~ 30

-

1 4 Days Solid, One End SteppedStraightExternal thread20 ~ 1200No Treatmenth6--0 ~ 250---10 ~ 18--2 ~ 50-0 ~ 900 ~ 250---6 ~ 30

-

1 4 Days Solid, Both Ends SteppedStraightStraight20 ~ 1200No Treatmenth6--0 ~ 250------2 ~ 502 ~ 50-0 ~ 250---6 ~ 30

-

1 4 Days Solid, Both Ends SteppedStraightInternal thread20 ~ 1200No Treatmenth6--0 ~ 250------2 ~ 502 ~ 50-0 ~ 250--3 ~ 166 ~ 30

-

1 4 Days Solid, One End SteppedStraightRetaining ring grooves20 ~ 1200No Treatmenth6--0 ~ 250------2 ~ 50---1 ~ 1500--6 ~ 30

-

1 4 Days Solid, One End SteppedStraightHex socket20 ~ 1200No Treatmenth6--0 ~ 250------2 ~ 50------6 ~ 20

-

1 4 Days Solid, One End SteppedStraightTaper20 ~ 1000No Treatmenth6--2 ~ 95------2 ~ 19----5 ~ 32-6 ~ 20

-

1 4 Days Solid, One End SteppedInternal threadStraight20 ~ 1200No Treatmenth6-3 ~ 160 ~ 250------2 ~ 50------6 ~ 30

-

1 4 Days Solid, One End SteppedInternal threadInternal thread20 ~ 1200No Treatmenth6-3 ~ 160 ~ 250------2 ~ 50-----3 ~ 166 ~ 30

-

1 4 Days Solid, One End SteppedInternal threadExternal thread20 ~ 1200No Treatmenth6-3 ~ 160 ~ 250------2 ~ 50-0 ~ 900 ~ 250--3 ~ 166 ~ 30

-

1 4 Days Solid, One End SteppedInternal threadExternal thread20 ~ 1200No Treatmenth6--0 ~ 250--12 ~ 30---2 ~ 50-0 ~ 900 ~ 250--3 ~ 166 ~ 30

-

1 4 Days Solid, One End SteppedInternal threadExternal thread20 ~ 1200No Treatmenth6--0 ~ 250---10 ~ 18--2 ~ 50-0 ~ 900 ~ 250--3 ~ 166 ~ 30

-

1 4 Days Solid, Both Ends SteppedInternal threadStraight20 ~ 1200No Treatmenth6-3 ~ 160 ~ 250------2 ~ 502 ~ 50-0 ~ 250---6 ~ 30

-

1 4 Days Solid, Both Ends SteppedInternal threadInternal thread20 ~ 1200No Treatmenth6-3 ~ 160 ~ 250------2 ~ 502 ~ 50-0 ~ 250--3 ~ 166 ~ 30

-

1 4 Days Solid, One End SteppedInternal threadRetaining ring grooves20 ~ 1200No Treatmenth6-3 ~ 160 ~ 250------2 ~ 50---1 ~ 1500--6 ~ 30

-

1 4 Days Solid, One End SteppedInternal threadHex socket20 ~ 1200No Treatmenth6-3 ~ 160 ~ 250------2 ~ 50------6 ~ 20

-

1 4 Days Solid, One End SteppedInternal threadTaper20 ~ 1000No Treatmenth6-3 ~ 122 ~ 95------2 ~ 19----5 ~ 32-6 ~ 20

-

1 4 Days SolidRetaining ring groovesStraight20 ~ 1200No Treatmenth6-------1 ~ 1500--------6 ~ 30

-

1 4 Days SolidRetaining ring groovesInternal thread20 ~ 1200No Treatmenth6-------1 ~ 1500-------3 ~ 166 ~ 30

-

1 4 Days SolidRetaining ring groovesExternal thread20 ~ 1200No Treatmenth6-------1 ~ 1500---0 ~ 900 ~ 250--3 ~ 166 ~ 30

-

1 4 Days SolidRetaining ring groovesExternal thread20 ~ 1200No Treatmenth6-----3 ~ 30-1 ~ 1500---0 ~ 900 ~ 250---6 ~ 30

-

1 4 Days SolidRetaining ring groovesExternal thread20 ~ 1200No Treatmenth6------10 ~ 181 ~ 1500---0 ~ 900 ~ 250---6 ~ 30

-

1 4 Days Solid, One End SteppedRetaining ring groovesStraight20 ~ 1200No Treatmenth6-------1 ~ 1500--2 ~ 50-0 ~ 250---6 ~ 30

-

1 4 Days Solid, One End SteppedRetaining ring groovesInternal thread20 ~ 1200No Treatmenth6-------1 ~ 1500--2 ~ 50-0 ~ 250--3 ~ 166 ~ 30

-

1 4 Days SolidRetaining ring groovesRetaining ring grooves20 ~ 1200No Treatmenth6-------1 ~ 1500-----1 ~ 1500--6 ~ 30

-

1 4 Days SolidRetaining ring groovesHex socket20 ~ 1200No Treatmenth6-------1 ~ 1500--------6 ~ 20

-

1 4 Days SolidRetaining ring groovesTaper20 ~ 1000No Treatmenth6-------2 ~ 500------5 ~ 32-6 ~ 20

-

1 4 Days SolidHex socketStraight20 ~ 1200No Treatmenth6----------------6 ~ 20

-

1 4 Days SolidHex socketInternal thread20 ~ 1200No Treatmenth6---------------3 ~ 166 ~ 20

-

1 4 Days SolidHex socketExternal thread20 ~ 1200No Treatmenth6-----------0 ~ 900 ~ 250--3 ~ 166 ~ 20

-

1 4 Days SolidHex socketExternal thread20 ~ 1200No Treatmenth6-----3 ~ 30-----0 ~ 900 ~ 250---6 ~ 20

-

1 4 Days SolidHex socketExternal thread20 ~ 1200No Treatmenth6------10 ~ 18----0 ~ 900 ~ 250---6 ~ 20

-

1 4 Days Solid, One End SteppedHex socketStraight20 ~ 1200No Treatmenth6----------2 ~ 50-0 ~ 250---6 ~ 20

-

1 4 Days Solid, One End SteppedHex socketInternal thread20 ~ 1200No Treatmenth6----------2 ~ 50-0 ~ 250--3 ~ 166 ~ 20

-

1 4 Days SolidHex socketRetaining ring grooves20 ~ 1200No Treatmenth6-------------1 ~ 1500--6 ~ 20

-

1 4 Days SolidHex socketHex socket20 ~ 1200No Treatmenth6----------------6 ~ 20

-

1 4 Days SolidHex socketTaper20 ~ 1000No Treatmenth6--------------5 ~ 32-6 ~ 20

-

1 4 Days SolidTaperStraight20 ~ 1000No Treatmenth6--------5 ~ 32-------6 ~ 20

Loading...

Surface Limits / Hardness - Linear Shafts

 

Limits of hardness and hardening depth

The linear shafts are processed after the base material has undergone inductive hardening. Therefore, the processed surfaces may result in a deviating hardness.
In the following example, you can view the affected areas of the linear shaft, which may be affected after processing by e.g. threads, level surfaces, key surfaces and transverse bores.

 

Limitation of linear shaft induction hardening

 

Cause for deviating hardness

The raw material of the linear shaft is treated via thermal induction before grinding. Thus, a configured linear shaft can be custom-made not only cost-effectively, but also with short delivery times. The linear shaft is hardened at the boundary layer (boundary layer hardening) of the liner shaft. The depth of the hardened boundary layer depends on the material used and the diameter of the linear shaft. The following table shows the hardening depth of linear shafts.
Coatings and plating are applied to the raw material after hardening and grinding. For more information, see Coatings of the Linear Shaft.

 

Boundary layer hardening of a linear shaft

Figure of boundary layer hardening: hardened boundary layer in light gray

 

Effective hardening depth of linear shafts

Outside Diameter (D)Effective Hardening Depth
EN 1.1191 Equiv.EN 1.1213 Equiv.EN 1.3505 Equiv.EN 1.4125 Equiv.EN 1.4301 Equiv.
3--+0.5+0.5Without induction hardening
4--
5--
6-10+0.3+0.5
12-13+0.5+0.7+0.7+0.5
15-20+0.7
25-30+0.8+1+1
35-50-

Overview of the effective hardening depth as PDF

 

Coatings of the linear shaft

The surface coating is applied to the raw material before machining the linear shaft. Thanks to their coating, the usable surface or work surface of the linear shaft is not only protected against corrosion but also against wear.
Machined positions of the linear shafts, such as plane surfaces or threads, may be uncoated, as they are added afterwards. This can lead to the machined surfaces being corroded in a linear shaft made of steel. If the linear shaft is used in a corrosive environment, it is recommended to use a stainless steel linear shaft.
The following figure shows the areas of the linear shaft that are coated (crosshatched). 

 

Surface coating after processing the linear shaft

Figure: Coating of linear shafts

 

You can find further information on surface treatment and hardness in this PDF .

 

General Information - Linear Shafts

 

Linear Shaft Selection Details

- Material: steel, stainless steel

- Coating/plating: uncoated, hard chrome plated, LTBC coated, chemically nickel-plated

- Heat treatment: untreated, inductively hardened

- ISO tolerances: h5, k5, g6, h6, h7, f8

- Precision classes: perpendicularity 0.03, concentricity (with thread and increments) Ø0.02, perpendicularity 0.20, concentricity (thread and stepper) Ø0.10

- Linearity/roundness: depends on diameter, here for the PDF

 

 

Description / basics of the linear shaft

Linear shafts are steel shafts that perform guiding tasks in combination with linear bearings, such as plain bearing bushings or linear ball bushings. Linear shaft holding functions can be adopted from shaft holders or linear ball bearing adapters. Most linear shafts are heat-treated (induction hardened) solid shafts. A special design of linear shafts is the hollow shaft, which is also called tubular shaft. Inductively hardened linear shafts have a high surface hardness and a tough core. The achievable surface hardness is approx. 55-58 HRC (see information on hardening depth). Linear shafts made of stainless steels can generally not be hardened. Therefore, these steel shafts should be chrome plated to protect them from wear.

 

Materials

Linear shafts are mainly hardened steel shafts. In addition to the selected heat treatment, the steel used in particular imparts its properties to the linear shaft, although it is a hollow shaft or a solid shaft. Therefore, special aspects such as hardness, corrosion and wear must be considered when selecting the shaft steel.

 

Coatings

To protect linear shafts from corrosion, the surface can be chemically nickel-plated. As an alternative to chemical nickel-plating, steel shafts can also be coated with LTBC. The LTBC coating is an anti-corrosive surface coating and it is a low-reflection coating, made of a 5 μm thick film of fluoropolymer, which in essence is a black film. In addition, the LTBC coating is resistant to bursting pressure by extreme or repeated bending. LTBC-coated linear shafts are thus particularly suitable for locations where corrosion or light reflections are undesirable. Linear shafts that require particularly high surface hardness and wear resistance can be hard chrome plated.

 

Function

The form and function of linear shafts differ from linear guiderails. Linear guiderails are square rails that work in combination with carriers (rotary elements, carriages) according to the rolling or sliding principle. Linear shafts on the other hand are precision-ground round steel shafts that take on a linear guide function in conjunction with linear ball bushings or plain bearing bushings (maintenance-free bushings).

 

Areas of Application

Linear shafts are intended for axial motion. Whether horizontal or vertical linear motion, all linear motions can be implemented with linear shafts. Common applications are stroke mechanisms and other applications with high demands on smoothness, precision and service life. Linear shafts can therefore be used in almost all industries of plant construction and mechanical engineering. Linear shafts are often found in 3D printers, metering equipment, measuring devices, positioning devices, alignment devices, bending devices and sorting equipment.

 

Instructions for Use / Installation  - Linear Shafts

 

For product selection, please observe the linear shaft tolerances (e.g. h5, k5, g6, h6, h7, f8) in conjunction with the diameter tolerance of the plain bearing bushing (sliding bearing) after pressing in or the running circle diameter of the linear ball bearing (ball bushing).

 

Diameter change of linear ball bushings after pressing  Inner diameter of linear ball bushings or ball bushings

 

Shaft Fasteners

 

Application Example of a Linear Shaft - Linear Shafts with Linear Ball Bushings - Linear Shafts with Shaft Holder
Application Example of a Linear Shaft Application Example - Linear Shaft with Linear Ball Bearings - Linear Ball Bearings with an Adjusting Ring
Application Example of a Linear Shaft - Linear Shaft with Shaft Holder
Application Example of a Linear Shaft - Linear Shaft with Circlip Groove - Linear Shaft with Circlip
Application Example of a Linear Shaft - Linear Shaft with Holding Washer
Application Example of a Linear Shaft - Linear Thread - Outer Threaded Linear Shaft - Linear Threaded with inner and outer threads
Application Example of a Linear Shaft - Cross Bore Linear Shaft - Inner Thread Linear Shaft
Application Example of a Linear Shaft - Cross Bore Linear Shaft - Outer Thread Linear Shaft

   

Supplementary Article

 

Shaft holder

Product range of shaft holders

 

Adjusting rings/clamping rings

Product range of adjusting rings - product range of clamping rings

 

Linear ball bearing

Product range of linear ball bearings - product range of ball sleeves - linear ball bearing with housing

 

Plain bearing bushings

Product range of sliding bearing bushings - plain bearing with housing

 

Ball guides

Ball guide product range

 

Industrial Applications

 

3D printer industry
3D printer industry
Automotive industry
Automotive industry
Pharmaceutical industry
Pharmaceutical industry
Packaging industry
Packaging industry

  

Basic information

Shaft end Perpendicularity 0.2 Material EN 1.1213 Equiv. Heat Treatment Induction Hardened
Hardness Induction Hardening (58HRC~)

Tech Support