Thermal Contraction Tube (Flame-Retardant / Thin / Cutting Service) (Part Numbers)

Thermal Contraction Tube (Flame-Retardant / Thin / Cutting Service)

Click on this image to zoom in.

Click on this image to zoom in.

A cut pack of flame-retardant, thin-walled heat shrink tube. The material is polyolefin.
  • Flame-Retardant

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
NAV4-1.5-CUTPACK-[5-9/1]
NAV4-1.5-CUTPACK-[10-25/5]
NAV4-1.5-CUTPACK-[30-40/10]
NAV4-1.5-CUTPACK-[50,​100]
NAV4-2-CUTPACK-[5-9/1]
NAV4-2-CUTPACK-[10-25/5]
NAV4-2-CUTPACK-[30-40/10]
NAV4-2-CUTPACK-[50,​100]
NAV4-3-CUTPACK-[5-9/1]
NAV4-3-CUTPACK-[10-25/5]
NAV4-3-CUTPACK-[30-40/10]
NAV4-3-CUTPACK-[50,​100]
NAV4-4-CUTPACK-[5-9/1]
NAV4-4-CUTPACK-[10-25/5]
NAV4-4-CUTPACK-[30-40/10]
NAV4-4-CUTPACK-[50,​100]
NAV4-5-CUTPACK-[5-9/1]
NAV4-5-CUTPACK-[10-25/5]
NAV4-5-CUTPACK-[30-40/10]
NAV4-5-CUTPACK-[50,​100]
NAV4-6-CUTPACK-[5-9/1]
NAV4-6-CUTPACK-[10-25/5]
NAV4-6-CUTPACK-[30-40/10]
NAV4-6-CUTPACK-[50,​100]
NAV4-8-CUTPACK-[5-9/1]
NAV4-8-CUTPACK-[10-25/5]
NAV4-8-CUTPACK-[30-40/10]
NAV4-8-CUTPACK-[50,​100]
NAV4-10-CUTPACK-[2-9/1]
NAV4-10-CUTPACK-[10-25/5]
NAV4-10-CUTPACK-[30-40/10]
NAV4-10-CUTPACK-[50,​100]
Part NumberMinimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSInternal diameter (before contraction)
(mm)
Wall Thickness (after shrinking)
(mm)
Inner Diameter
(mm)
#4
1 12 Days 101.90.250.755 ~ 9
1 12 Days 101.90.250.7510 ~ 25
1 12 Days 101.90.250.7530 ~ 40
1 12 Days 101.90.250.7550 ~ 100
1 12 Days 102.30.2515 ~ 9
1 12 Days 102.30.25110 ~ 25
1 12 Days 102.30.25130 ~ 40
1 12 Days 102.30.25150 ~ 100
1 12 Days 103.30.251.55 ~ 9
1 12 Days 103.30.251.510 ~ 25
1 12 Days 103.30.251.530 ~ 40
1 12 Days 103.30.251.550 ~ 100
1 12 Days 104.40.2525 ~ 9
1 12 Days 104.40.25210 ~ 25
1 12 Days 104.40.25230 ~ 40
1 12 Days 104.40.25250 ~ 100
1 12 Days 105.50.252.55 ~ 9
1 12 Days 105.50.252.510 ~ 25
1 12 Days 105.50.252.530 ~ 40
1 12 Days 105.50.252.550 ~ 100
1 12 Days 106.50.2835 ~ 9
1 12 Days 106.50.28310 ~ 25
1 12 Days 106.50.28330 ~ 40
1 12 Days 106.50.28350 ~ 100
1 12 Days 108.50.2845 ~ 9
1 12 Days 108.50.28410 ~ 25
1 12 Days 108.50.28430 ~ 40
1 12 Days 108.50.28450 ~ 100
1 12 Days 1010.50.2852 ~ 9
1 12 Days 1010.50.28510 ~ 25
1 12 Days 1010.50.28530 ~ 40
1 12 Days 1010.50.28550 ~ 100

Loading...

  1. 1

Basic information

Shrinkage Rate 2:1 Material Polyolefin Color Black
Flame Retardant Yes Adhesive N/A Representative Standard UL / CSA
Quantity / Pack(Piece) See Bottom Part of Price List Continuous Operating Temperature Range (Min) Min(°C) -30 Continuous Operating Temperature Range (Max)Max(°C) 125

Tech Support