Thermal Contraction Tube (Large Diameter / Thick) (Part Numbers)

Thermal Contraction Tube (Large Diameter / Thick)

Click on this image to zoom in.

Click on this image to zoom in.

  • Volume Discount
Thick heat shrink tube with a thickness of 1 to 2 mm after heat shrinking
  • Order quantities extended (D-JIT)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
NPE-4-2-1-1
NPE-4-2-1-5
NPE-6-3-1-1
NPE-6-3-1-5
NPE-8-4-1-1
NPE-8-4-1-5
NPE-10-5-1-1
NPE-10-5-1-5
NPE-15-7.5-1-1
NPE-15-7.5-1-5
NPE-15-7.5-2-1
NPE-20-10-1-1
NPE-20-10-1-5
NPE-20-10-2-1
NPE-20-10-2-5
NPE-25-12.5-1-1
NPE-25-12.5-1-5
NPE-25-12.5-2-1
NPE-25-12.5-2-5
NPE-30-15-1-1
NPE-30-15-1-5
NPE-40-20-1-1
NPE-40-20-1-5
NPE-50-25-2-1
NPE-50-25-2-5
NPE-60-30-2-1
NPE-60-30-2-5
NPE-70-35-2-1
NPE-70-35-2-5
NPE-80-40-2-1
NPE-80-40-2-5
NPE-90-45-2-1
NPE-100-50-2-1
NPE-100-50-2-5
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSInternal diameter (before contraction)
(mm)
Wall Thickness (after shrinking)
(mm)
Tube Length
(mm)
Inner Diameter
(mm)

9.44 €

1 Available 5 Days 104110002

37.34 €

1 Available 5 Days 104150002

9.75 €

1 Available 5 Days 106110003

38.48 €

1 Available 5 Days 106150003

9.89 €

1 Available 5 Days 108110004

39.10 €

1 Available 5 Days 108150004

10.56 €

1 Available 5 Days 1010110005

42.08 €

1 Available 5 Days 1010150005

11.34 €

1 Available 5 Days 1015110007.5

45.24 €

1 Available 5 Days 1015150007.5

13.74 €

1 Available 5 Days 1015210007.5

16.23 €

1 Available 5 Days 10201100010

60.23 €

1 Available 5 Days 10201500010

19.52 €

1 Available 5 Days 10202100010

73.05 €

1 Available 5 Days 10202500010

16.97 €

1 Available 5 Days 10251100012.5

62.56 €

1 Available 5 Days 10251500012.5

21.75 €

1 Available 5 Days 10252100012.5

81.31 €

1 Available 5 Days 10252500012.5

19.89 €

1 Available 5 Days 10301100015

73.37 €

1 Available 5 Days 10301500015

24.13 €

1 Available 5 Days 10401100020

88.84 €

1 Available 5 Days 10401500020

32.56 €

1 5 Days 10502100025

124.51 €

1 Available 5 Days 10502500025

45.10 €

1 Available 5 Days 10602100030

173.88 €

1 Available 5 Days 10602500030

50.53 €

1 Available 5 Days 10702100035

188.43 €

1 Available 5 Days 10702500035

59.93 €

1 Available 5 Days 10802100040

165.47 €

1 Available 5 Days 10802500040

71.82 €

1 Available 5 Days 10902100045

102.19 €

1 Available 5 Days 101002100050

277.60 €

1 5 Days 101002500050

Loading...

  1. 1

Basic information

Shrinkage Rate 2:1 Material Ethylene-propylene Rubber Color Black
Flame Retardant N/A Quantity / Pack(Piece) 1

Tech Support