Heat Shrink Tube (Heat Resistance 260°C / Chemical Resistance) (Part Numbers)

Heat Shrink Tube (Heat Resistance 260°C / Chemical Resistance)

Click on this image to zoom in.

Click on this image to zoom in.

  • Volume Discount
Heat shrink tube made of fluoropolymer that can be used at up to 260°C and has high chemical resistance.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
SPSW14
SPSW16
SPSW18
SPSW20
SPSW24
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Internal diameter (before contraction)
(mm)
Wall Thickness (after shrinking)
(mm)
Inner Diameter
(mm)

65.04 €

1 Available 5 Days 3.050.411.83

58.08 €

1 Available 5 Days 2.370.411.55

53.37 €

1 Available 5 Days 1.930.411.24

49.77 €

1 Available 5 Days 1.520.410.99

43.70 €

1 Available 5 Days 1.270.310.69

Loading...

  1. 1

Basic information

Shrinkage Rate 2:1 Material Fluorine Resin Color Milky White
Flame Retardant Yes Adhesive N/A Tube Length(mm) 1200
Special Function/Application Heat Resistant / Chemical-Resistant Quantity / Pack(Piece) 1 Continuous Operating Temperature Range (Min) Min(°C) -170
Continuous Operating Temperature Range (Max)Max(°C) 260

Tech Support