Free Size Control Panel Box No Center Plate RFSD Series

Free Size Control Panel Box No Center Plate RFSD Series
Two-point screw mount by opening and closing the door. Since there is no interior panel or mounting parts on the back, it is also ideal for square hole machining on touch panels.
  • Steel
  • Free Size
  • Powder-Coated

Ideal for mounting touch panels to the back surface.
● FSD Series box without intermediate plates, intermediate mounting brackets, or grounding terminals.
● As the rear surface has no components, it is ideal for machining square holes for touch panels.
● Ships within a minimum of 3 days with or without drilling *1

 

Plate ThicknessDoor1.6 mm
Main Body1.6 mm
Intermediate PlateNA
MaterialDoor / Main BodySPHC
SizeRangeUnit
W (width)200 to 700 mm1 mm
H (height)200 to 800 mm1 mm
D (depth)100 to 400 mm5 mm
Product available only when D ≤ W and D ≤ H

 

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Specification Table

RFSD Series Control Panel Box No Partition Type Configurable Size: Related Image
The "−" size is not available.  Product is available only when D ≤ W and D ≤ H.
DW
H
200to299300to399400to499500to599600to700
100to135200to299   
300to399     
400to499     
500to599     
600to699     
700to800     
140to155200to299   
300to399     
400to499     
500to599     
600to699     
700to800     
160to195200to299   
300to399     
400to499     
500to599     
600to699     
700to800     
200to245200to299   
300to399     
400to499     
500to599     
600to699     
700to800     
250to295200to299   
300to399     
400to499     
500to599     
600to699     
700to800     
300to350200to299
300to399    
400to499    
500to599    
600to699    
700to800    
355to400200to299
300to399
400to499   
500to599   
600to699   
700to800   

Basic Specifications

RFSD Series Control Panel Box No Partition Type Configurable Size: Related Image
RFSD Series Control Panel Box No Partition Type Configurable Size: Related Image
 
Part Number
RFSD-[200-700/1]-[200-800/1]-[100-400/5]-[E,​G,​K]
RFSD-NS-[200-700/1]-[200-800/1]-[100-400/5]
Part NumberMinimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSPaint #2 #3 #4 #5 E G K
1 8 Days 10Powder Paint200 ~ 700200 ~ 800100 ~ 400-EGK
1 8 Days 10Surface Preparation-200 ~ 700200 ~ 800100 ~ 400---

Loading...

  1. 1

Usage Example

RFSD Series Control Panel Box No Partition Type Configurable Size: Related Image

Base Processing

Details of MISUMI's Base Processing Service

Packing Type

Difference between Base Processing and Undercoating

Series Enabling Base Processing

● R Series Boxes
Product Series/ShapeOpening and Closing MethodProduct ModelProcessing MethodListed Page
Standard Steel Free-Standing Panel TypeHandleRJSAZinc Phosphate CoatingProduct Page
Steel Handle Hinged Lock TypeHandleRSAUFerric CoatingProduct Page
Steel Handle + 2-Point Screw TypeHandleRSHFerric CoatingProduct Page
Steel Snap Lock Non-Draining TypeSnap LockRSCFerric CoatingProduct Page
Steel Snap Lock Draining TypeSnap LockRSBFerric CoatingProduct Page
Steel 4-Point Screw TypeScrew-MountRSDXFerric CoatingProduct Page
Steel Relay Box/Fastened with ScrewsScrew-MountRTEFerric CoatingProduct Page
● F Series Control Panel Boxes
Product Series/ShapeOpening and Closing MethodProduct ModelProcessing MethodListed Page
Standard Steel Free-Standing Panel Type HandleHandleHJSAZinc Phosphate CoatingProduct Page
Steel Depth Compatible Board TypeHandleFDLAZinc Phosphate CoatingProduct Page
Free-Standing Steel Panel Box Quick Delivery TypeHandleFJSAZinc Phosphate CoatingProduct Page
Steel Frame Compatible with HJSA Series-HSCBZinc Phosphate CoatingProduct Page
Steel Frame Compatible with FJSA Series-FSCBZinc Phosphate CoatingProduct Page
Standard TypeHandleFSAZinc Phosphate CoatingProduct Page
Door Intermediate PlateHandleFSTZinc Phosphate CoatingProduct Page
Space-Saving Double Door TypeHandleXASF, etc.Zinc Phosphate CoatingProduct Page
Thick Plate TypeHandleFTAZinc Phosphate CoatingProduct Page
Standard TypeSnap LockFSBZinc Phosphate CoatingProduct Page
Control Panel Box without Intermediate PlateSnap LockRFSB, RFSPZinc Phosphate CoatingProduct PageProduct Page
Control Panel Box without DrainingSnap LockFSPZinc Phosphate CoatingProduct Page
Side handleSide handleFSG, FSEZinc Phosphate CoatingProduct PageProduct Page
Screw Fastening Control Panel BoxScrew-MountFSDZinc Phosphate CoatingProduct Page
Medium Screw Type/Basic Screw TypeScrew-MountFSTM, FSTR, FSTXZinc Phosphate CoatingProduct PageProduct PageProduct Page
Combined TypeScrew-MountFCSZinc Phosphate CoatingProduct Page
Control Panel Box without Door-FSFZinc Phosphate CoatingProduct Page

Caution

Neither the base processing nor the undercoating are rustproof.
Rust may occur in a short period depending on the environment in which this product is stored. Apply a top coat without delay.

Basic information

Material Iron Intermediate plate Without Board Installation Indoor
Locked Models Screw-Fastened Model Draining Yes Body Board Thickness(mm) 1.6

Tech Support