FA-L Series [Coolant Resistant] (Part Numbers - CAD Download)

FA-L Series [Coolant Resistant]
  • Volume Discount
[Features]
Adjustable damper has increased durability than the manufacturer's standard products when used in an environment where insoluble cutting oil (JIS N1 type) scatters.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

FA-L1612XD-S

Part Number
FA-L1612XD-S
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHS

91.35 €

1 Available Same day

Stock

10

Loading...

  1. 1

Basic information

Main Body/Related Parts Main Body Structure Adjustable Type Stroke(mm) 12
External Thread Diameter M16 Nominal Mounting Screw [M] 16 Max. Absorbed Energy(J) 9.8
Orifice Structure Multi-orifice Main Body Material Steel Maximum Collision Velocity(m/s) 3
Minimum Collision Velocity(m/s) 0.7 Overall Length(mm) 107.7 Maximum Equivalent Mass(kgf) 10
Max. Drag Value(N) 2646 Piston Rod Return Force (N)(N) 14.7 Max. Operating Cycle(cycle/min) 60
Outer Diameter(Ø) 16 Allowable Angular Misalignment Degree(deg) 2.5 Maximum absorbed amount of energy per minute(J/min) 235
Operating Temperature Range(°C) -5::70 Cap NA

This page is FA-L Series [Coolant Resistant], part number FA-L1612XD-S.
You can find the detail information about specifications and dimensions on part number FA-L1612XD-S.

Tech Support