Parallel Hand Thin Long Stroke Hand HLC Series

Parallel Hand Thin Long Stroke Hand HLC Series
Supports handling with a large selection including thin, light weight, wide stroke, high precision types, etc. Note: CAD data of this series is being revised. Please wait till the corrections are done.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

HLC-16CS

Part Number
HLC-16CS
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

506.76 €

1 8 Days

Loading...

  1. 1

Basic information

Type Main Body How to Grip Inserted Parallel Type / Parallel Type of Opening Number of Fingers 2 pcs.
Main Body Shape Thin Operation Method Double Acting Environment, Applications Standard
Additional Function With linear guide / High Accuracy Stroke Adjustment Mechanism NA Operating Pressure Range(MPa) 0.2::0.7
Size 16CS

This page is Parallel Hand Thin Long Stroke Hand HLC Series, part number HLC-16CS.
You can find the detail information about specifications and dimensions on part number HLC-16CS.

Tech Support