Air Fiber Anti-Static Type Dedicated Fitting【1-10 Pieces Per Package】 (Part Numbers - CAD Download)

Air Fiber Anti-Static Type Dedicated Fitting
Compatible with ultra-fine air tubes with an outer diameter φ1.8 and a minimum bending radius 4mm. Energy saving and space saving. Prevents static electricity or dust adherence.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
PTN2-6
PTN2-6-P80
PTN2-M3
PTN2-M5
PTNL2-M3
PTNL2-M3-P80
PTNL2-M5
PTNL2-M5-P80
Part Number
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?
Thread-to-Tube Connection Type Screw Type Thread Nominal Oil And Dust Resistant Effective Sectional Area
(mm²)
Screw Pitch
(mm)

11.33 €

1 6 Days [Male Straight] StraightR1/8Standard0.3-

192.29 €

10 Pieces Per Package

1 pack 9 Days [Male Straight] StraightR1/8Oil And Dust Resistant0.3-

83.85 €

10 Pieces Per Package

1 pack 6 Days [Male Straight] StraightMM3Standard0.30.5

8.40 €

10 6 Days [Male Straight] StraightMM5Standard0.30.8

15.72 €

5 6 Days [Elbow] ElbowMM3Standard0.20.5

256.79 €

10 Pieces Per Package

1 pack 6 Days [Elbow] ElbowMM3Oil And Dust Resistant0.20.5

15.73 €

1 6 Days [Elbow] ElbowMM5Standard0.20.8

262.74 €

10 Pieces Per Package

1 pack 6 Days [Elbow] ElbowMM5Oil And Dust Resistant0.20.8

Loading...

  1. 1

Basic information

Connection Type Screw⇔Tube Connection Material Brass Surface Treatment Electroless Nickel Plating
Applicable Pipe O.D.(Ø) 1.8 Applicable Ozone Standard Antistatic Antistatic

Tech Support