Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
EARM-30
Part Number
|
---|
EARM-30 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Connection Screw M | Inner Diameter d (mm) | Screw Pitch Type | L (mm) | W (mm) | H (mm) | Max. static tensile strenght, short-term (N) | Max. static tensile strenght, long-term (N) | Max. static axial force, short-term (N) | Max. static axial force, long-term (N) | Max. tightening torque, male thread (Nm) | Max. tightening torque through ball (Nm) | Min. thread depth (mm) | B (mm) | d2 (mm) | d3 | C1 (mm) | h1 (mm) | l1 (mm) | l2 (mm) | Max. pivot angle | right/left hand thread | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
28.16 € | 1 | Available | 14 Days | 10 | M30 | 30 | Coarse Thread | 22 | 73 | 149.5 | 7000 | 3500 | 2000 | 1000 | 85 | 70 | 46 | 22 | 73 | M30 x 2,0 | 19 | 113 | 65 | 149.5 | 13° | right hand thread |
Loading...
Type | Rod End Bearings | Rod End Bearing Type | Standard | Main Unit Material | Resin |
---|---|---|---|---|---|
Ball Material | Resin | Liner Material | Resin | Working Temperature Range(°C) | -30::80 |
This page is Igubal® rod end bearing, male thread, EARM and EALM, part number EARM-30.
You can find the detail information about specifications and dimensions on part number EARM-30.
Configure
Basic Attributes
Type
Connection Screw M
Inner Diameter d(mm)
Screw Pitch Type
L(mm)
W(mm)
H(mm)
Max. static tensile strenght, short-term(N)
Max. static tensile strenght, long-term(N)
Max. static axial force, short-term(N)
Max. static axial force, long-term(N)
Max. tightening torque, male thread(Nm)
Max. tightening torque through ball(Nm)
Min. thread depth(mm)
B(mm)
d2(mm)
d3
C1(mm)
h1(mm)
l1(mm)
l2(mm)
Max. pivot angle
right/left hand thread
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
EALM-05 |
EALM-06 |
EALM-08 |
EALM-10 |
EALM-12 |
EALM-15 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | RoHS | Connection Screw M | Inner Diameter d (mm) | Screw Pitch Type | L (mm) | W (mm) | H (mm) | Max. static tensile strenght, short-term (N) | Max. static tensile strenght, long-term (N) | Max. static axial force, short-term (N) | Max. static axial force, long-term (N) | Max. tightening torque, male thread (Nm) | Max. tightening torque through ball (Nm) | Min. thread depth (mm) | B (mm) | d2 (mm) | d3 | C1 (mm) | h1 (mm) | l1 (mm) | l2 (mm) | Max. pivot angle | right/left hand thread |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
7.74 € | 1 | Available | 14 Days | 10 | M5 | 5 | Coarse Thread | 6 | 19 | 45.5 | 550 | 275 | 50 | 25 | 0.4 | 2 | 14 | 6 | 19 | M5 | 4.4 | 36 | 20 | 45.5 | 33° | left hand thread | |
8.24 € | 1 | Available | 14 Days | 10 | M6 | 6 | Coarse Thread | 6 | 21 | 46.5 | 850 | 425 | 80 | 40 | 0.5 | 2.5 | 14 | 6 | 21 | M6 | 4.4 | 36 | 20 | 46.5 | 27° | left hand thread | |
8.34 € | 1 | Available | 14 Days | 10 | M8 | 8 | Coarse Thread | 8 | 24 | 53 | 1600 | 800 | 160 | 80 | 2 | 7 | 17 | 8 | 24 | M8 | 6 | 41 | 24 | 53 | 24° | left hand thread | |
9.02 € | 1 | Available | 14 Days | 10 | M10 | 10 | Coarse Thread | 9 | 29 | 62 | 2600 | 1300 | 250 | 125 | 5 | 14 | 19 | 9 | 29 | M10 | 7 | 47.5 | 27 | 62 | 24° | left hand thread | |
10.24 € | 1 | Available | 14 Days | 10 | M12 | 12 | Coarse Thread | 10 | 34 | 71 | 3100 | 1550 | 300 | 150 | 6 | 25 | 20 | 10 | 34 | M12 | 8 | 54 | 29 | 71 | 21° | left hand thread | |
12.38 € | 1 | Available | 14 Days | 10 | M14 | 15 | Coarse Thread | 12 | 40 | 83 | 3400 | 1700 | 600 | 300 | 12.5 | 30 | 24 | 12 | 40 | M14 | 10 | 63 | 34 | 83 | 21° | left hand thread |