Energy Chain Pivot-less (Link-less) Type Medium (E6) E6.29 Type (Part Numbers)

Energy Chain Pivot-less (Link-less) Type Medium (E6) E6.29 Type
Usable in clean rooms. No pivot for lower noise and vibration (E6.29)

[Features]
· There is no part connecting the pivot and opening hole
· Short pitch, low noise, smooth running.
· Modular, for easy extending and shortening.
· Large slide surface
· Large internal height.
· Internal stopper function
· A separator can be install using a cable clamp specific to the E 6.29 model.
· KMA mounting bracket for free selection of the mounting surface

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
E6.29.030.[055,​075,​100,​150].0-[1-100/1]
E6.29.030.[055,​075,​100,​150].0-[1-100/1]-[E6.290.030.1.A,​E6.290.030.1,​E6.290.030.12.A,​E6.290.030.12,​E6.290.030.2.A,​E6.290.030.2]
E6.29.040.[055,​075,​100,​150].0-[1-100/1]
E6.29.040.[055,​075,​100,​150].0-[1-100/1]-[E6.290.040.1.A,​E6.290.040.1,​E6.290.040.12.A,​E6.290.040.12,​E6.290.040.2.A,​E6.290.040.2]
E6.29.050.[055,​075,​100,​150].0-[1-100/1]
E6.29.050.[055,​075,​100,​150].0-[1-100/1]-[E6.290.050.1.A,​E6.290.050.1,​E6.290.050.12.A,​E6.290.050.12,​E6.290.050.2.A,​E6.290.050.2]
E6.29.060.[055,​075,​100,​150].0-[1-100/1]
E6.29.060.[055,​075,​100,​150].0-[1-100/1]-[E6.290.060.1.A,​E6.290.060.1,​E6.290.060.12.A,​E6.290.060.12,​E6.290.060.2.A,​E6.290.060.2]
E6.29.070.[055,​075,​100,​150].0-[1-100/1]
E6.29.070.[055,​075,​100,​150].0-[1-100/1]-[E6.290.060.2.A,​E6.290.070.1.A,​E6.290.070.12.A,​E6.290.070.12,​E6.290.070.2.A,​E6.290.070.2]
E6.29.080.[055,​075,​100,​150].0-[1-100/1]
E6.29.080.[055,​075,​100,​150].0-[1-100/1]-[E6.290.080.1.A,​E6.290.080.1,​E6.290.080.12.A,​E6.290.080.12,​E6.290.080.2.A,​E6.290.080.2]
E6.29.090.[055,​075,​100,​150].0-[1-100/1]
E6.29.090.[055,​075,​100,​150].0-[1-100/1]-[E6.290.090.1.A,​E6.290.090.1,​E6.290.090.12.A,​E6.290.090.12,​E6.290.090.2.A,​E6.290.090.2]
E6.29.100.[055,​075,​100,​150].0-[1-100/1]
E6.29.100.[055,​075,​100,​150].0-[1-100/1]-[E6.290.100.1.A,​E6.290.100.1,​E6.290.100.12.A,​E6.290.100.12,​E6.290.100.2.A,​E6.290.100.2]
E6.29.110.[055,​075,​100,​150].0-[1-100/1]
E6.29.110.[055,​075,​100,​150].0-[1-100/1]-[E6.290.110.1.A,​E6.290.110.1,​E6.290.110.12.A,​E6.290.110.12,​E6.290.110.2.A,​E6.290.110.2]
E6.29.120.[055,​075,​100,​150].0-[1-100/1]
E6.29.120.[055,​075,​100,​150].0-[1-100/1]-[E6.290.120.1.A,​E6.290.120.1,​E6.290.120.12.A,​E6.290.120.12,​E6.290.120.2.A,​E6.290.120.2]
E6.29.140.[055,​075,​100,​150].0-[1-100/1]
E6.29.140.[055,​075,​100,​150].0-[1-100/1]-[E6.290.140.1.A,​E6.290.140.1,​E6.290.140.12.A,​E6.290.140.12,​E6.290.140.2.A,​E6.290.140.2]
E6.35.140.[055,​075,​100,​150].0-[1-100/1]
E6.35.140.[055,​075,​100,​150].0-[1-100/1]-[E6.350.140.1.A,​E6.350.140.1,​E6.350.140.12.A,​E6.350.140.12,​E6.350.140.2.A,​E6.350.140.2]
E6.40.052.[063,​075,​100,​125,​150,​200].0-[1-100/1]
E6.40.052.[063,​075,​100,​125,​150,​200].0-[1-100/1]-[E6.400.052.1.A,​E6.400.052.1,​E6.400.052.12.A,​E6.400.052.12,​E6.400.052.2.A,​E6.400.052.2]
E6.52.052.[075,​100,​125,​150,​200,​250].0-[1-100/1]
E6.52.052.[075,​100,​125,​150,​200,​250].0-[1-100/1]-[E6.520.052.1.A,​E6.520.052.1,​E6.520.052.12.A,​E6.520.052.12,​E6.520.052.2.A,​E6.520.052.2]
E6.62.097.[115,​150,​200,​250,​300,​350].0-[1-100/1]
E6.80L.08.[150,​175,​200,​250,​300].0-[1-100/1]
E6.80L.08.[150,​175,​200,​250,​300].0-[1-100/1]-[E6.800L.08.1.A,​E6.800L.08.1,​E6.800L.08.12.A,​E6.800L.08.12,​E6.800L.08.2.A,​E6.800L.08.2]
E6.80L.10.[150,​175,​200,​250,​300].0-[1-100/1]
E6.80L.10.[150,​175,​200,​250,​300].0-[1-100/1]-[E6.800L.10.1.A,​E6.800L.10.1,​E6.800L.10.12.A,​E6.800L.10.12,​E6.800L.10.2.A,​E6.800L.10.2]
E6.80L.11.[150A,​175A,​200A,​250A,​300A].N-[1-100/1]-[A,​B,​C,​D,​E,​F,​ZZZZZ]
E6.80L.12.[150A,​175A,​200A,​250A,​300A].N-[1-100/1]-[A,​B,​C,​D,​E,​F,​ZZZZZ]
E6.80L.13.[150A,​175A,​200A,​250A,​300A].N-[1-100/1]-[A,​B,​C,​D,​E,​F,​ZZZZZ]
E6.80L.15.[150A,​175A,​200A,​250A,​300A].N-[1-100/1]-[A,​B,​C,​D,​E,​F,​ZZZZZ]
E6.80L.16.[150A,​175A,​200A,​250A,​300A].N-[1-100/1]-[A,​B,​C,​D,​E,​F,​ZZZZZ]
E6.80L.17.[150A,​175A,​200A,​250A,​300A].N-[1-100/1]-[A,​B,​C,​D,​E,​F,​ZZZZZ]
E6.80L.18.[150A,​175A,​200A,​250A].N-[1-100/1]-[A,​B,​C,​D,​E,​F,​ZZZZZ]
E6.80L.20.[150A,​175A,​200A,​250A,​300A].N-[1-100/1]-[A,​B,​C,​D,​E,​F,​ZZZZZ]
E6.80L.21.[150A,​175A,​200A,​250A,​300A].N-[1-100/1]-[A,​B,​C,​D,​E,​F,​ZZZZZ]
E6.80L.22.[150A,​175A,​200A,​250A,​300A].N-[1-100/1]-[A,​B,​C,​D,​E,​F,​ZZZZZ]
E6.80L.23.[150A,​175A,​200A,​250A,​300A].N-[1-100/1]-[A,​B,​C,​D,​E,​F,​ZZZZZ]
E6.80L.25.[150A,​175A,​200A,​250A,​300A].N-[1-100/1]-[A,​B,​C,​D,​E,​F,​ZZZZZ]
E6.80L.26.[150A,​175A,​200A,​250A,​300A].N-[1-100/1]-[A,​B,​C,​D,​E,​F,​ZZZZZ]
E6.80L.27.[150A,​175A,​200A,​250A,​300A].N-[1-100/1]-[A,​B,​C,​D,​E,​F,​ZZZZZ]
E6.80L.28.[150A,​175A,​200A,​250A,​300A].N-[1-100/1]-[A,​B,​C,​D,​E,​F,​ZZZZZ]
E6.80L.30.[150A,​175A,​200A,​250A,​300A].N-[1-100/1]-[A,​B,​C,​D,​E,​F,​ZZZZZ]
E6.80L.31.[150A,​175A,​200A,​250A,​300A].N-[1-100/1]-[A,​B,​C,​D,​E,​F,​ZZZZZ]
E6.80L.32.[150A,​175A,​200A,​250A,​300A].N-[1-100/1]-[A,​B,​C,​D,​E,​F,​ZZZZZ]
E6.80L.33.[150A,​175A,​200A,​250A,​300A].N-[1-100/1]-[A,​B,​C,​D,​E,​F,​ZZZZZ]
E6.80L.35.[150A,​175A,​200A,​250A,​300A].N-[1-100/1]-[A,​B,​C,​D,​E,​F,​ZZZZZ]
E6.80L.36.[150A,​175A,​200A,​250A,​300A].N-[1-100/1]-[A,​B,​C,​D,​E,​F,​ZZZZZ]
E6.80L.37.[150A,​175A,​200A,​250A,​300A].N-[1-100/1]-[A,​B,​C,​D,​E,​F,​ZZZZZ]
E6.80L.38.[150A,​175A,​200A,​250A,​300A].N-[1-100/1]-[A,​B,​C,​D,​E,​F,​ZZZZZ]
E6.80L.40.[150A,​175A,​200A,​250A,​300A].N-[1-100/1]-[A,​B,​C,​D,​E,​F,​ZZZZZ]
E6.80L.41.[150A,​175A,​200A,​250A,​300A].N-[1-100/1]-[A,​B,​C,​D,​E,​F,​ZZZZZ]
E6.80L.42.[150A,​175A,​200A,​250A,​300A].N-[1-100/1]-[A,​B,​C,​D,​E,​F,​ZZZZZ]
E6.80L.43.[150A,​175A,​200A,​250A,​300A].N-[1-100/1]-[A,​B,​C,​D,​E,​F,​ZZZZZ]
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSInternal Width
(mm)
Number of Links Bending Radius Color Mounting Bracket

-

1 50 Days 10301 ~ 10055 ~ 150Black-

-

1 50 Days 10301 ~ 10055 ~ 150Black-

-

1 50 Days 10401 ~ 10055 ~ 150Black-

-

1 50 Days 10401 ~ 10055 ~ 150Black-

-

1 50 Days 10501 ~ 10055 ~ 150Black-

-

1 50 Days 10501 ~ 10055 ~ 150Black-

-

1 50 Days 10601 ~ 10055 ~ 150Black-

-

1 50 Days 10601 ~ 10055 ~ 150Black-

-

1 50 Days 10701 ~ 10055 ~ 150Black-

-

1 50 Days 10701 ~ 10055 ~ 150Black-

-

1 50 Days 10801 ~ 10055 ~ 150Black-

-

1 50 Days 10801 ~ 10055 ~ 150Black-

-

1 50 Days 10901 ~ 10055 ~ 150Black-

-

1 50 Days 10901 ~ 10055 ~ 150Black-

-

1 50 Days 101001 ~ 10055 ~ 150Black-

-

1 50 Days 101001 ~ 10055 ~ 150Black-

-

1 50 Days 101101 ~ 10055 ~ 150Black-

-

1 50 Days 101101 ~ 10055 ~ 150Black-

-

1 50 Days 101201 ~ 10055 ~ 150Black-

-

1 50 Days 101201 ~ 10055 ~ 150Black-

-

1 6 Days --1 ~ 10055 ~ 150Black-

-

1 6 Days --1 ~ 10055 ~ 150BlackE6.290.140.1.A, For the moving end, Pre-assembled, KMA, pivoting / E6.290.140.1, For the fixed-end side, KMA, pivoting / E6.290.140.12.A, Full set, Pre-assembled, KMA, pivoting / E6.290.140.12, Full set, KMA, pivoting / E6.290.140.2.A, For the fixed-end side, Pre-assembled, KMA, pivoting / E6.290.140.2, For the moving end, KMA, pivoting

-

1 6 Days --1 ~ 10055 ~ 150Black-

-

1 6 Days --1 ~ 10055 ~ 150BlackE6.350.140.1.A, For the moving end, Pre-assembled, KMA, pivoting / E6.350.140.1, For the fixed-end side, KMA, pivoting / E6.350.140.12.A, Full set, Pre-assembled, KMA, pivoting / E6.350.140.12, Full set, KMA, pivoting / E6.350.140.2.A, For the fixed-end side, Pre-assembled, KMA, pivoting / E6.350.140.2, For the moving end, KMA, pivoting

-

1 6 Days --1 ~ 10063 ~ 200Black-

-

1 6 Days --1 ~ 10063 ~ 200BlackE6.400.052.1.A, For the moving end, Pre-assembled, KMA, pivoting, without C-profile / E6.400.052.1, For the fixed-end side, KMA, pivoting, without C-profile / E6.400.052.12.A, Full set, Pre-assembled, KMA, pivoting, without C-profile / E6.400.052.12, Full set, KMA, pivoting, without C-profile / E6.400.052.2.A, For the fixed-end side, Pre-assembled, KMA, pivoting, without C-profile / E6.400.052.2, For the moving end, KMA, pivoting, without C-profile

-

1 6 Days --1 ~ 10075 ~ 250Black-

-

1 6 Days --1 ~ 10075 ~ 250BlackE6.520.052.1.A, For the moving end, Pre-assembled, KMA, pivoting, without C-profile / E6.520.052.1, For the fixed-end side, KMA, pivoting, without C-profile / E6.520.052.12.A, Full set, Pre-assembled, KMA, pivoting, without C-profile / E6.520.052.12, Full set, KMA, pivoting, without C-profile / E6.520.052.2.A, For the fixed-end side, Pre-assembled, KMA, pivoting, without C-profile / E6.520.052.2, For the moving end, KMA, pivoting, without C-profile

-

1 6 Days --1 ~ 100115 ~ 350Black-

-

1 6 Days --1 ~ 100150 ~ 300Black-

-

1 6 Days --1 ~ 100150 ~ 300BlackE6.800L.08.1.A, For the moving end, Pre-assembled, KMA, pivoting, without C-profile / E6.800L.08.1, For the fixed-end side, KMA, pivoting, without C-profile / E6.800L.08.12.A, Full set, Pre-assembled, KMA, pivoting, without C-profile / E6.800L.08.12, Full set, KMA, pivoting, without C-profile / E6.800L.08.2.A, For the fixed-end side, Pre-assembled, KMA, pivoting, without C-profile / E6.800L.08.2, For the moving end, KMA, pivoting, without C-profile

-

1 6 Days --1 ~ 100150 ~ 300Black-

-

1 6 Days --1 ~ 100150 ~ 300BlackE6.800L.10.1.A, For the moving end, Pre-assembled, KMA, pivoting, without C-profile / E6.800L.10.1, For the fixed-end side, KMA, pivoting, without C-profile / E6.800L.10.12.A, Full set, Pre-assembled, KMA, pivoting, without C-profile / E6.800L.10.12, Full set, KMA, pivoting, without C-profile / E6.800L.10.2.A, For the fixed-end side, Pre-assembled, KMA, pivoting, without C-profile / E6.800L.10.2, For the moving end, KMA, pivoting, without C-profile

-

1 6 Days --1 ~ 100150 ~ 300BlackE6.800L.11.1.A, For the moving end, Pre-assembled, KMA, pivoting, without C-profile / E6.800L.11.1, For the fixed-end side, KMA, pivoting, without C-profile / E6.800L.11.12.A, Full set, Pre-assembled, KMA, pivoting, without C-profile / E6.800L.11.12, Full set, KMA, pivoting, without C-profile / E6.800L.11.2.A, For the fixed-end side, Pre-assembled, KMA, pivoting, without C-profile / E6.800L.11.2, For the moving end, KMA, pivoting, without C-profile

-

1 6 Days --1 ~ 100150 ~ 300BlackE6.800L.12.1.A, For the moving end, Pre-assembled, KMA, pivoting, without C-profile / E6.800L.12.1, For the fixed-end side, KMA, pivoting, without C-profile / E6.800L.12.12.A, Full set, Pre-assembled, KMA, pivoting, without C-profile / E6.800L.12.12, Full set, KMA, pivoting, without C-profile / E6.800L.12.2.A, For the fixed-end side, Pre-assembled, KMA, pivoting, without C-profile / E6.800L.12.2, For the moving end, KMA, pivoting, without C-profile

-

1 6 Days --1 ~ 100150 ~ 300BlackE6.800L.13.1.A, For the moving end, Pre-assembled, KMA, pivoting, without C-profile / E6.800L.13.1, For the fixed-end side, KMA, pivoting, without C-profile / E6.800L.13.12.A, Full set, Pre-assembled, KMA, pivoting, without C-profile / E6.800L.13.12, Full set, KMA, pivoting, without C-profile / E6.800L.13.2.A, For the fixed-end side, Pre-assembled, KMA, pivoting, without C-profile / E6.800L.13.2, For the moving end, KMA, pivoting, without C-profile

-

1 6 Days --1 ~ 100150 ~ 300BlackE6.800L.15.1.A, For the moving end, Pre-assembled, KMA, pivoting, without C-profile / E6.800L.15.1, For the fixed-end side, KMA, pivoting, without C-profile / E6.800L.15.12.A, Full set, Pre-assembled, KMA, pivoting, without C-profile / E6.800L.15.12, Full set, KMA, pivoting, without C-profile / E6.800L.15.2.A, For the fixed-end side, Pre-assembled, KMA, pivoting, without C-profile / E6.800L.15.2, For the moving end, KMA, pivoting, without C-profile

-

1 6 Days --1 ~ 100150 ~ 300BlackE6.800L.16.1.A, For the moving end, Pre-assembled, KMA, pivoting, without C-profile / E6.800L.16.1, For the fixed-end side, KMA, pivoting, without C-profile / E6.800L.16.12.A, Full set, Pre-assembled, KMA, pivoting, without C-profile / E6.800L.16.12, Full set, KMA, pivoting, without C-profile / E6.800L.16.2.A, For the fixed-end side, Pre-assembled, KMA, pivoting, without C-profile / E6.800L.16.2, For the moving end, KMA, pivoting, without C-profile

-

1 6 Days --1 ~ 100150 ~ 300BlackE6.800L.17.1.A, For the moving end, Pre-assembled, KMA, pivoting, without C-profile / E6.800L.17.1, For the fixed-end side, KMA, pivoting, without C-profile / E6.800L.17.12.A, Full set, Pre-assembled, KMA, pivoting, without C-profile / E6.800L.17.12, Full set, KMA, pivoting, without C-profile / E6.800L.17.2.A, For the fixed-end side, Pre-assembled, KMA, pivoting, without C-profile / E6.800L.17.2, For the moving end, KMA, pivoting, without C-profile

-

1 6 Days --1 ~ 100150 ~ 250BlackE6.800L.18.1.A, For the moving end, Pre-assembled, KMA, pivoting, without C-profile / E6.800L.18.1, For the fixed-end side, KMA, pivoting, without C-profile / E6.800L.18.12.A, Full set, Pre-assembled, KMA, pivoting, without C-profile / E6.800L.18.12, Full set, KMA, pivoting, without C-profile / E6.800L.18.2.A, For the fixed-end side, Pre-assembled, KMA, pivoting, without C-profile / E6.800L.18.2, For the moving end, KMA, pivoting, without C-profile

-

1 6 Days --1 ~ 100150 ~ 300BlackE6.800L.20.1.A, For the moving end, Pre-assembled, KMA, pivoting, without C-profile / E6.800L.20.1, For the fixed-end side, KMA, pivoting, without C-profile / E6.800L.20.12.A, Full set, Pre-assembled, KMA, pivoting, without C-profile / E6.800L.20.12, Full set, KMA, pivoting, without C-profile / E6.800L.20.2.A, For the fixed-end side, Pre-assembled, KMA, pivoting, without C-profile / E6.800L.20.2, For the moving end, KMA, pivoting, without C-profile

-

1 6 Days --1 ~ 100150 ~ 300BlackE6.800L.21.1.A, For the moving end, Pre-assembled, KMA, pivoting, without C-profile / E6.800L.21.1, For the fixed-end side, KMA, pivoting, without C-profile / E6.800L.21.12.A, Full set, Pre-assembled, KMA, pivoting, without C-profile / E6.800L.21.12, Full set, KMA, pivoting, without C-profile / E6.800L.21.2.A, For the fixed-end side, Pre-assembled, KMA, pivoting, without C-profile / E6.800L.21.2, For the moving end, KMA, pivoting, without C-profile

-

1 6 Days --1 ~ 100150 ~ 300BlackE6.800L.22.1.A, For the moving end, Pre-assembled, KMA, pivoting, without C-profile / E6.800L.22.1, For the fixed-end side, KMA, pivoting, without C-profile / E6.800L.22.12.A, Full set, Pre-assembled, KMA, pivoting, without C-profile / E6.800L.22.12, Full set, KMA, pivoting, without C-profile / E6.800L.22.2.A, For the fixed-end side, Pre-assembled, KMA, pivoting, without C-profile / E6.800L.22.2, For the moving end, KMA, pivoting, without C-profile

-

1 6 Days --1 ~ 100150 ~ 300BlackE6.800L.23.1.A, For the moving end, Pre-assembled, KMA, pivoting, without C-profile / E6.800L.23.1, For the fixed-end side, KMA, pivoting, without C-profile / E6.800L.23.12.A, Full set, Pre-assembled, KMA, pivoting, without C-profile / E6.800L.23.12, Full set, KMA, pivoting, without C-profile / E6.800L.23.2.A, For the fixed-end side, Pre-assembled, KMA, pivoting, without C-profile / E6.800L.23.2, For the moving end, KMA, pivoting, without C-profile

-

1 6 Days --1 ~ 100150 ~ 300BlackE6.800L.25.1.A, For the moving end, Pre-assembled, KMA, pivoting, without C-profile / E6.800L.25.1, For the fixed-end side, KMA, pivoting, without C-profile / E6.800L.25.12.A, Full set, Pre-assembled, KMA, pivoting, without C-profile / E6.800L.25.12, Full set, KMA, pivoting, without C-profile / E6.800L.25.2.A, For the fixed-end side, Pre-assembled, KMA, pivoting, without C-profile / E6.800L.25.2, For the moving end, KMA, pivoting, without C-profile

-

1 6 Days --1 ~ 100150 ~ 300BlackE6.800L.26.1.A, For the moving end, Pre-assembled, KMA, pivoting, without C-profile / E6.800L.26.1, For the fixed-end side, KMA, pivoting, without C-profile / E6.800L.26.12.A, Full set, Pre-assembled, KMA, pivoting, without C-profile / E6.800L.26.12, Full set, KMA, pivoting, without C-profile / E6.800L.26.2.A, For the fixed-end side, Pre-assembled, KMA, pivoting, without C-profile / E6.800L.26.2, For the moving end, KMA, pivoting, without C-profile

-

1 6 Days --1 ~ 100150 ~ 300BlackE6.800L.27.1.A, For the moving end, Pre-assembled, KMA, pivoting, without C-profile / E6.800L.27.1, For the fixed-end side, KMA, pivoting, without C-profile / E6.800L.27.12.A, Full set, Pre-assembled, KMA, pivoting, without C-profile / E6.800L.27.12, Full set, KMA, pivoting, without C-profile / E6.800L.27.2.A, For the fixed-end side, Pre-assembled, KMA, pivoting, without C-profile / E6.800L.27.2, For the moving end, KMA, pivoting, without C-profile

-

1 6 Days --1 ~ 100150 ~ 300BlackE6.800L.28.1.A, For the moving end, Pre-assembled, KMA, pivoting, without C-profile / E6.800L.28.1, For the fixed-end side, KMA, pivoting, without C-profile / E6.800L.28.12.A, Full set, Pre-assembled, KMA, pivoting, without C-profile / E6.800L.28.12, Full set, KMA, pivoting, without C-profile / E6.800L.28.2.A, For the fixed-end side, Pre-assembled, KMA, pivoting, without C-profile / E6.800L.28.2, For the moving end, KMA, pivoting, without C-profile

-

1 6 Days --1 ~ 100150 ~ 300BlackE6.800L.30.1.A, For the moving end, Pre-assembled, KMA, pivoting, without C-profile / E6.800L.30.1, For the fixed-end side, KMA, pivoting, without C-profile / E6.800L.30.12.A, Full set, Pre-assembled, KMA, pivoting, without C-profile / E6.800L.30.12, Full set, KMA, pivoting, without C-profile / E6.800L.30.2.A, For the fixed-end side, Pre-assembled, KMA, pivoting, without C-profile / E6.800L.30.2, For the moving end, KMA, pivoting, without C-profile

-

1 6 Days --1 ~ 100150 ~ 300BlackE6.800L.31.1.A, For the moving end, Pre-assembled, KMA, pivoting, without C-profile / E6.800L.31.1, For the fixed-end side, KMA, pivoting, without C-profile / E6.800L.31.12.A, Full set, Pre-assembled, KMA, pivoting, without C-profile / E6.800L.31.12, Full set, KMA, pivoting, without C-profile / E6.800L.31.2.A, For the fixed-end side, Pre-assembled, KMA, pivoting, without C-profile / E6.800L.31.2, For the moving end, KMA, pivoting, without C-profile

-

1 6 Days --1 ~ 100150 ~ 300BlackE6.800L.32.1.A, For the moving end, Pre-assembled, KMA, pivoting, without C-profile / E6.800L.32.1, For the fixed-end side, KMA, pivoting, without C-profile / E6.800L.32.12.A, Full set, Pre-assembled, KMA, pivoting, without C-profile / E6.800L.32.12, Full set, KMA, pivoting, without C-profile / E6.800L.32.2.A, For the fixed-end side, Pre-assembled, KMA, pivoting, without C-profile / E6.800L.32.2, For the moving end, KMA, pivoting, without C-profile

-

1 6 Days --1 ~ 100150 ~ 300BlackE6.800L.33.1.A, For the moving end, Pre-assembled, KMA, pivoting, without C-profile / E6.800L.33.1, For the fixed-end side, KMA, pivoting, without C-profile / E6.800L.33.12.A, Full set, Pre-assembled, KMA, pivoting, without C-profile / E6.800L.33.12, Full set, KMA, pivoting, without C-profile / E6.800L.33.2.A, For the fixed-end side, Pre-assembled, KMA, pivoting, without C-profile / E6.800L.33.2, For the moving end, KMA, pivoting, without C-profile

-

1 6 Days --1 ~ 100150 ~ 300BlackE6.800L.35.1.A, For the moving end, Pre-assembled, KMA, pivoting, without C-profile / E6.800L.35.1, For the fixed-end side, KMA, pivoting, without C-profile / E6.800L.35.12.A, Full set, Pre-assembled, KMA, pivoting, without C-profile / E6.800L.35.12, Full set, KMA, pivoting, without C-profile / E6.800L.35.2.A, For the fixed-end side, Pre-assembled, KMA, pivoting, without C-profile / E6.800L.35.2, For the moving end, KMA, pivoting, without C-profile

-

1 6 Days --1 ~ 100150 ~ 300BlackE6.800L.36.1.A, For the moving end, Pre-assembled, KMA, pivoting, without C-profile / E6.800L.36.1, For the fixed-end side, KMA, pivoting, without C-profile / E6.800L.36.12.A, Full set, Pre-assembled, KMA, pivoting, without C-profile / E6.800L.36.12, Full set, KMA, pivoting, without C-profile / E6.800L.36.2.A, For the fixed-end side, Pre-assembled, KMA, pivoting, without C-profile / E6.800L.36.2, For the moving end, KMA, pivoting, without C-profile

-

1 6 Days --1 ~ 100150 ~ 300BlackE6.800L.37.1.A, For the moving end, Pre-assembled, KMA, pivoting, without C-profile / E6.800L.37.1, For the fixed-end side, KMA, pivoting, without C-profile / E6.800L.37.12.A, Full set, Pre-assembled, KMA, pivoting, without C-profile / E6.800L.37.12, Full set, KMA, pivoting, without C-profile / E6.800L.37.2.A, For the fixed-end side, Pre-assembled, KMA, pivoting, without C-profile / E6.800L.37.2, For the moving end, KMA, pivoting, without C-profile

-

1 6 Days --1 ~ 100150 ~ 300BlackE6.800L.38.1.A, For the moving end, Pre-assembled, KMA, pivoting, without C-profile / E6.800L.38.1, For the fixed-end side, KMA, pivoting, without C-profile / E6.800L.38.12.A, Full set, Pre-assembled, KMA, pivoting, without C-profile / E6.800L.38.12, Full set, KMA, pivoting, without C-profile / E6.800L.38.2.A, For the fixed-end side, Pre-assembled, KMA, pivoting, without C-profile / E6.800L.38.2, For the moving end, KMA, pivoting, without C-profile

-

1 6 Days --1 ~ 100150 ~ 300BlackE6.800L.40.1.A, For the moving end, Pre-assembled, KMA, pivoting, without C-profile / E6.800L.40.1, For the fixed-end side, KMA, pivoting, without C-profile / E6.800L.40.12.A, Full set, Pre-assembled, KMA, pivoting, without C-profile / E6.800L.40.12, Full set, KMA, pivoting, without C-profile / E6.800L.40.2.A, For the fixed-end side, Pre-assembled, KMA, pivoting, without C-profile / E6.800L.40.2, For the moving end, KMA, pivoting, without C-profile

-

1 6 Days --1 ~ 100150 ~ 300BlackE6.800L.41.1.A, For the moving end, Pre-assembled, KMA, pivoting, without C-profile / E6.800L.41.1, For the fixed-end side, KMA, pivoting, without C-profile / E6.800L.41.12.A, Full set, Pre-assembled, KMA, pivoting, without C-profile / E6.800L.41.12, Full set, KMA, pivoting, without C-profile / E6.800L.41.2.A, For the fixed-end side, Pre-assembled, KMA, pivoting, without C-profile / E6.800L.41.2, For the moving end, KMA, pivoting, without C-profile

-

1 6 Days --1 ~ 100150 ~ 300BlackE6.800L.42.1.A, For the moving end, Pre-assembled, KMA, pivoting, without C-profile / E6.800L.42.1, For the fixed-end side, KMA, pivoting, without C-profile / E6.800L.42.12.A, Full set, Pre-assembled, KMA, pivoting, without C-profile / E6.800L.42.12, Full set, KMA, pivoting, without C-profile / E6.800L.42.2.A, For the fixed-end side, Pre-assembled, KMA, pivoting, without C-profile / E6.800L.42.2, For the moving end, KMA, pivoting, without C-profile

-

1 6 Days --1 ~ 100150 ~ 300BlackE6.800L.43.1.A, For the moving end, Pre-assembled, KMA, pivoting, without C-profile / E6.800L.43.1, For the fixed-end side, KMA, pivoting, without C-profile / E6.800L.43.12.A, Full set, Pre-assembled, KMA, pivoting, without C-profile / E6.800L.43.12, Full set, KMA, pivoting, without C-profile / E6.800L.43.2.A, For the fixed-end side, Pre-assembled, KMA, pivoting, without C-profile / E6.800L.43.2, For the moving end, KMA, pivoting, without C-profile

Loading...

Basic information

Energy Chains Type Square Shape Cover Type Crossbar Type Characteristics Standard / Low-vibration
Internal Height(mm) 27 No. of Internal Partitions for Carriers Not Included Max. Cable O.D. Dp(φ) 25
Working Speed(m/s) 10 Pitch P(mm) 22 Opening-closing Type Both Surfaces
Cable Insertion Type Snap (Attach / Detach) Motion Type 2 Sizeal Motion Operating Temperature(°C) -40::120
Energy Chains Material Resin Proper Number of Links for Horizontal Use(Less than ___ pcs.) 62

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360