Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
KARM-22
Part Number
|
---|
KARM-22 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Connection Screw M | Inner Diameter d (mm) | Ball Material | Screw Pitch Type | L (mm) | W (mm) | H (mm) | Max. static tensile strenght, short-term (N) | Max. static tensile strenght, long-term (N) | Max. static axial force, short-term (N) | Max. static axial force, long-term (N) | Max. tightening torque, male thread (Nm) | Max. tightening torque through ball (Nm) | Min. thread depth (mm) | B (mm) | d2 (mm) | d3 | C1 (mm) | h1 (mm) | l1 (mm) | l2 (mm) | Max. pivot angle | right/left hand thread | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
18.64 € | 1 | Available | 14 Days | 10 | M22 | 22 | [Resin] Resin | Coarse Thread | 28 | 56 | 112 | 7200 | 3600 | 1500 | 750 | 25 | 60 | 34 | 28 | 56 | M22 x 1,5 | 20 | 84 | 48 | 112 | 22° | right hand thread |
Loading...
Type | Rod End Bearings | Rod End Bearing Type | Standard | Main Unit Material | Resin |
---|---|---|---|---|---|
Liner Material | Resin | Working Temperature Range(°C) | -30::80 |
This page is Igubal rod end bearing oil free type (male screw) KAL(R)M, part number KARM-22.
You can find the detail information about specifications and dimensions on part number KARM-22.
Configure
Basic Attributes
Ball Material
Type
Connection Screw M
Inner Diameter d(mm)
Screw Pitch Type
L(mm)
W(mm)
H(mm)
Max. static tensile strenght, short-term(N)
Max. static tensile strenght, long-term(N)
Max. static axial force, short-term(N)
Max. static axial force, long-term(N)
Max. tightening torque, male thread(Nm)
Max. tightening torque through ball(Nm)
Min. thread depth(mm)
B(mm)
d2(mm)
d3
C1(mm)
h1(mm)
l1(mm)
l2(mm)
Max. pivot angle
right/left hand thread
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
KALM-06 |
KALM-06MH |
KALM-08 |
KALM-08MH |
KARM-25 |
KARM-30 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | RoHS | Connection Screw M | Inner Diameter d (mm) | Ball Material | Screw Pitch Type | L (mm) | W (mm) | H (mm) | Max. static tensile strenght, short-term (N) | Max. static tensile strenght, long-term (N) | Max. static axial force, short-term (N) | Max. static axial force, long-term (N) | Max. tightening torque, male thread (Nm) | Max. tightening torque through ball (Nm) | Min. thread depth (mm) | B (mm) | d2 (mm) | d3 | C1 (mm) | h1 (mm) | l1 (mm) | l2 (mm) | Max. pivot angle | right/left hand thread |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
6.72 € | 1 | Available | 3 Days | 10 | M6 | 6 | [Resin] Resin | Coarse Thread | 9 | 20 | 46 | 1000 | 500 | 100 | 50 | 0.5 | 10 | 15 | 9 | 20 | M6 | 7 | 36 | 21 | 46 | 29° | left hand thread | |
15.55 € | 1 | 8 Days | 10 | M6 | 6 | [Resin] With Metal Insert | Coarse Thread | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | left hand thread | ||
6.84 € | 1 | Available | 14 Days | 10 | M8 | 8 | [Resin] Resin | Coarse Thread | 12 | 24 | 55 | 1700 | 850 | 200 | 100 | 2 | 12 | 18 | 12 | 24 | M8 | 9 | 42 | 25 | 55 | 25° | left hand thread | |
15.86 € | 1 | 8 Days | 10 | M8 | 8 | [Resin] With Metal Insert | Coarse Thread | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | left hand thread | ||
21.70 € | 1 | Available | 14 Days | 10 | M24 | 25 | [Resin] Resin | Coarse Thread | 31 | 61 | 126 | 7500 | 3750 | 1900 | 950 | 45 | 65 | 39 | 31 | 61 | M24 x 2,0 | 22 | 95 | 55 | 126 | 22° | right hand thread | |
28.78 € | 1 | Available | 14 Days | 10 | M30 | 30 | [Resin] Resin | Coarse Thread | 37 | 71 | 147 | 8800 | 4400 | 2300 | 1150 | 85 | 70 | 46 | 37 | 71 | M30 x 2,0 | 25 | 112 | 66 | 147 | 22° | right hand thread |