Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
KBRM-10
Part Number
|
---|
KBRM-10 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Connection Screw M | Inner Diameter d (mm) | Ball Material | Screw Pitch Type | L (mm) | W (mm) | H (mm) | Max. static tensile strenght, short-term (N) | Max. static tensile strenght, long-term (N) | Max. static axial force, short-term (N) | Max. static axial force, long-term (N) | Max. tightening torque, female thread (Nm) | Max. tightening torque through ball (Nm) | Min. thread depth (mm) | B (mm) | d2 (mm) | d3 | d4 (mm) | d5 (mm) | C1 (mm) | h1 (mm) | l1 (mm) | l2 (mm) | W | Max. pivot angle | right/left hand thread | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
8.68 € | 1 | Available | 14 Days | 10 | M10 | 10 | [Resin] Resin | Coarse Thread | 14 | 30 | 58 | 3100 | 1550 | 800 | 400 | 15 | 20 | 13 | 14 | 30 | M10 | 15 | 19 | 10.5 | 43 | 20 | 58 | SW17 | 25° | right hand thread |
Loading...
Type | Rod End Bearings | Rod End Bearing Type | Standard | Main Unit Material | Resin |
---|---|---|---|---|---|
Liner Material | Resin | Working Temperature Range(°C) | -30::80 |
This page is Igubal rod end bearing oil free type (female screw) KBL(R)M, part number KBRM-10.
You can find the detail information about specifications and dimensions on part number KBRM-10.
Configure
Basic Attributes
Ball Material
Type
Connection Screw M
Inner Diameter d(mm)
Screw Pitch Type
L(mm)
W(mm)
H(mm)
Max. static tensile strenght, short-term(N)
Max. static tensile strenght, long-term(N)
Max. static axial force, short-term(N)
Max. static axial force, long-term(N)
Max. tightening torque, female thread(Nm)
Max. tightening torque through ball(Nm)
Min. thread depth(mm)
B(mm)
d2(mm)
d3
d4(mm)
d5(mm)
C1(mm)
h1(mm)
l1(mm)
l2(mm)
W
Max. pivot angle
right/left hand thread
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
KBLM-05 |
KBLM-05-M4 |
KBLM-05M4MH |
KBRM-10-F |
KBRM-10FMH |
KBRM-10MH |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | RoHS | Connection Screw M | Inner Diameter d (mm) | Ball Material | Screw Pitch Type | L (mm) | W (mm) | H (mm) | Max. static tensile strenght, short-term (N) | Max. static tensile strenght, long-term (N) | Max. static axial force, short-term (N) | Max. static axial force, long-term (N) | Max. tightening torque, female thread (Nm) | Max. tightening torque through ball (Nm) | Min. thread depth (mm) | B (mm) | d2 (mm) | d3 | d4 (mm) | d5 (mm) | C1 (mm) | h1 (mm) | l1 (mm) | l2 (mm) | W | Max. pivot angle | right/left hand thread |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
7.66 € | 1 | Available |
Same day
Stock | 10 | M5 | 5 | [Resin] Resin | Coarse Thread | 8 | 18 | 36 | 1000 | 500 | 250 | 125 | 1 | 5 | 7 | 8 | 18 | M5 | 9 | 12 | 6 | 27 | 10 | 36 | SW09 | 30° | left hand thread | |
7.66 € | 1 | Available | 14 Days | 10 | M4 | 5 | [Resin] Resin | Coarse Thread | 8 | 18 | 36 | 1000 | 500 | 250 | 125 | 0.75 | 5 | 7 | 8 | 18 | M4 | 9 | 12 | 6 | 27 | 10 | 36 | SW09 | 30° | left hand thread | |
14.15 € | 1 | 8 Days | 10 | M4 | 5 | [Resin] With Metal Insert | Coarse Thread | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | left hand thread | ||
8.68 € | 1 | Available | 14 Days | 10 | M10 | 10 | [Resin] Resin | Fine Thread | 14 | 30 | 58 | 3100 | 1550 | 800 | 400 | 6 | 20 | 13 | 14 | 30 | M10 x 1,25 | 15 | 19 | 10.5 | 43 | 20 | 58 | SW17 | 25° | right hand thread | |
16.08 € | 1 | 8 Days | 10 | M10 | 10 | [Resin] With Metal Insert | Fine Thread | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | right hand thread | ||
19.36 € | 1 | Available | 8 Days | 10 | M10 | 10 | [Resin] With Metal Insert | Coarse Thread | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | right hand thread |