Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
KBLM-12-F
Part Number
|
---|
KBLM-12-F |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Connection Screw M | Inner Diameter d (mm) | Ball Material | Screw Pitch Type | L (mm) | W (mm) | H (mm) | Max. static tensile strenght, short-term (N) | Max. static tensile strenght, long-term (N) | Max. static axial force, short-term (N) | Max. static axial force, long-term (N) | Max. tightening torque, female thread (Nm) | Max. tightening torque through ball (Nm) | Min. thread depth (mm) | B (mm) | d2 (mm) | d3 | d4 (mm) | d5 (mm) | C1 (mm) | h1 (mm) | l1 (mm) | l2 (mm) | W | Max. pivot angle | right/left hand thread | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
10.22 € | 1 | Available | 14 Days | 10 | M12 | 12 | [Resin] Resin | Fine Thread | 16 | 34 | 67 | 3600 | 1800 | 900 | 450 | 15 | 30 | 15 | 16 | 34 | M12 x 1,25 | 18 | 22 | 12 | 50 | 22 | 67 | SW19 | 25° | left hand thread |
Loading...
Type | Rod End Bearings | Rod End Bearing Type | Standard | Main Unit Material | Resin |
---|---|---|---|---|---|
Liner Material | Resin | Working Temperature Range(°C) | -30::80 |
This page is Igubal rod end bearing oil free type (female screw) KBL(R)M, part number KBLM-12-F.
You can find the detail information about specifications and dimensions on part number KBLM-12-F.
Configure
Basic Attributes
Ball Material
Type
Connection Screw M
Inner Diameter d(mm)
Screw Pitch Type
L(mm)
W(mm)
H(mm)
Max. static tensile strenght, short-term(N)
Max. static tensile strenght, long-term(N)
Max. static axial force, short-term(N)
Max. static axial force, long-term(N)
Max. tightening torque, female thread(Nm)
Max. tightening torque through ball(Nm)
Min. thread depth(mm)
B(mm)
d2(mm)
d3
d4(mm)
d5(mm)
C1(mm)
h1(mm)
l1(mm)
l2(mm)
W
Max. pivot angle
right/left hand thread
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
KBLM-05 |
KBLM-05-M4 |
KBLM-05M4MH |
KBLM-12FMH |
KBLM-12MH |
KBLM-14 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | RoHS | Connection Screw M | Inner Diameter d (mm) | Ball Material | Screw Pitch Type | L (mm) | W (mm) | H (mm) | Max. static tensile strenght, short-term (N) | Max. static tensile strenght, long-term (N) | Max. static axial force, short-term (N) | Max. static axial force, long-term (N) | Max. tightening torque, female thread (Nm) | Max. tightening torque through ball (Nm) | Min. thread depth (mm) | B (mm) | d2 (mm) | d3 | d4 (mm) | d5 (mm) | C1 (mm) | h1 (mm) | l1 (mm) | l2 (mm) | W | Max. pivot angle | right/left hand thread |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
7.66 € | 1 | Available |
Same day
Stock | 10 | M5 | 5 | [Resin] Resin | Coarse Thread | 8 | 18 | 36 | 1000 | 500 | 250 | 125 | 1 | 5 | 7 | 8 | 18 | M5 | 9 | 12 | 6 | 27 | 10 | 36 | SW09 | 30° | left hand thread | |
7.66 € | 1 | Available | 14 Days | 10 | M4 | 5 | [Resin] Resin | Coarse Thread | 8 | 18 | 36 | 1000 | 500 | 250 | 125 | 0.75 | 5 | 7 | 8 | 18 | M4 | 9 | 12 | 6 | 27 | 10 | 36 | SW09 | 30° | left hand thread | |
14.15 € | 1 | 8 Days | 10 | M4 | 5 | [Resin] With Metal Insert | Coarse Thread | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | left hand thread | ||
22.28 € | 1 | 8 Days | 10 | M12 | 12 | [Resin] With Metal Insert | Fine Thread | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | left hand thread | ||
22.28 € | 1 | 19 Days | 10 | M12 | 12 | [Resin] With Metal Insert | Coarse Thread | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | left hand thread | ||
11.50 € | 1 | Available | 14 Days | 10 | M14 | 14 | [Resin] Resin | Coarse Thread | 19 | 38 | 76 | 4000 | 2000 | 1000 | 500 | 25 | 35 | 17 | 19 | 38 | M14 | 20 | 25 | 13.5 | 57 | 25 | 76 | SW22 | 25° | left hand thread |