Igubal rod end bearing oil free type (female screw) KBL(R)M (Part Numbers - CAD Download)

Igubal rod end bearing oil free type (female screw) KBL(R)M
  • Volume Discount
Delivers excellent lubricant-free performance, chemical resistance, corrosion resistance and is lightweight KBR(L)M

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

KBLM-14

Part Number
KBLM-14
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSConnection Screw M Inner Diameter d
(mm)
Ball Material Screw Pitch Type L
(mm)
W
(mm)
H
(mm)
Max. static tensile strenght, short-term
(N)
Max. static tensile strenght, long-term
(N)
Max. static axial force, short-term
(N)
Max. static axial force, long-term
(N)
Max. tightening torque, female thread
(Nm)
Max. tightening torque through ball
(Nm)
Min. thread depth
(mm)
B
(mm)
d2
(mm)
d3 d4
(mm)
d5
(mm)
C1
(mm)
h1
(mm)
l1
(mm)
l2
(mm)
W Max. pivot angle right/left hand thread

11.50 €

1 Available 14 Days 10M1414[Resin] ResinCoarse Thread1938764000200010005002535171938M14202513.5572576SW2225°left hand thread

Loading...

  1. 1

Basic information

Type Rod End Bearings Rod End Bearing Type Standard Main Unit Material Resin
Liner Material Resin Working Temperature Range(°C) -30::80

This page is Igubal rod end bearing oil free type (female screw) KBL(R)M, part number KBLM-14.
You can find the detail information about specifications and dimensions on part number KBLM-14.

Variation of this product

Part Number
KBLM-05
KBLM-05-M4
KBLM-05M4MH
KBLM-14MH
KBLM-16
KBLM-16-F
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
RoHSConnection Screw M Inner Diameter d
(mm)
Ball Material Screw Pitch Type L
(mm)
W
(mm)
H
(mm)
Max. static tensile strenght, short-term
(N)
Max. static tensile strenght, long-term
(N)
Max. static axial force, short-term
(N)
Max. static axial force, long-term
(N)
Max. tightening torque, female thread
(Nm)
Max. tightening torque through ball
(Nm)
Min. thread depth
(mm)
B
(mm)
d2
(mm)
d3 d4
(mm)
d5
(mm)
C1
(mm)
h1
(mm)
l1
(mm)
l2
(mm)
W Max. pivot angle right/left hand thread

7.66 €

1 Available Same day

Stock

10M55[Resin] ResinCoarse Thread818361000500250125157818M59126271036SW0930°left hand thread

7.66 €

1 Available 14 Days 10M45[Resin] ResinCoarse Thread8183610005002501250.7557818M49126271036SW0930°left hand thread

14.15 €

1 8 Days 10M45[Resin] With Metal InsertCoarse Thread---------------------left hand thread

20.53 €

1 8 Days 10M1414[Resin] With Metal InsertCoarse Thread---------------------left hand thread

12.94 €

1 Available 14 Days 10M1616[Resin] ResinCoarse Thread2142854200210013006503040192142M16222715642885SW2223°left hand thread

12.94 €

1 Available 14 Days 10M1616[Resin] ResinFine Thread21428542002100130065027.540192142M16 x 1,5222715642885SW2223°left hand thread

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360