Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
KBLM-22
Part Number
|
---|
KBLM-22 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Connection Screw M | Inner Diameter d (mm) | Ball Material | Screw Pitch Type | L (mm) | W (mm) | H (mm) | Max. static tensile strenght, short-term (N) | Max. static tensile strenght, long-term (N) | Max. static axial force, short-term (N) | Max. static axial force, long-term (N) | Max. tightening torque, female thread (Nm) | Max. tightening torque through ball (Nm) | Min. thread depth (mm) | B (mm) | d2 (mm) | d3 | d4 (mm) | d5 (mm) | C1 (mm) | h1 (mm) | l1 (mm) | l2 (mm) | W | Max. pivot angle | right/left hand thread | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
20.50 € | 1 | Available | 14 Days | 10 | M22 | 22 | [Resin] Resin | Coarse Thread | 28 | 56 | 112 | 7000 | 3500 | 2200 | 1100 | 75 | 60 | 25 | 28 | 56 | M22 x 1,5 | 30 | 37 | 20 | 84 | 37 | 112 | SW32 | 22° | left hand thread |
Loading...
Type | Rod End Bearings | Rod End Bearing Type | Standard | Main Unit Material | Resin |
---|---|---|---|---|---|
Liner Material | Resin | Working Temperature Range(°C) | -30::80 |
This page is Igubal rod end bearing oil free type (female screw) KBL(R)M, part number KBLM-22.
You can find the detail information about specifications and dimensions on part number KBLM-22.
Configure
Basic Attributes
Ball Material
Type
Connection Screw M
Inner Diameter d(mm)
Screw Pitch Type
L(mm)
W(mm)
H(mm)
Max. static tensile strenght, short-term(N)
Max. static tensile strenght, long-term(N)
Max. static axial force, short-term(N)
Max. static axial force, long-term(N)
Max. tightening torque, female thread(Nm)
Max. tightening torque through ball(Nm)
Min. thread depth(mm)
B(mm)
d2(mm)
d3
d4(mm)
d5(mm)
C1(mm)
h1(mm)
l1(mm)
l2(mm)
W
Max. pivot angle
right/left hand thread
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
KBLM-05 |
KBLM-05-M4 |
KBLM-05M4MH |
KBLM-25 |
KBLM-30 |
KBRM-02 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | RoHS | Connection Screw M | Inner Diameter d (mm) | Ball Material | Screw Pitch Type | L (mm) | W (mm) | H (mm) | Max. static tensile strenght, short-term (N) | Max. static tensile strenght, long-term (N) | Max. static axial force, short-term (N) | Max. static axial force, long-term (N) | Max. tightening torque, female thread (Nm) | Max. tightening torque through ball (Nm) | Min. thread depth (mm) | B (mm) | d2 (mm) | d3 | d4 (mm) | d5 (mm) | C1 (mm) | h1 (mm) | l1 (mm) | l2 (mm) | W | Max. pivot angle | right/left hand thread |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
7.66 € | 1 | Available |
Same day
Stock | 10 | M5 | 5 | [Resin] Resin | Coarse Thread | 8 | 18 | 36 | 1000 | 500 | 250 | 125 | 1 | 5 | 7 | 8 | 18 | M5 | 9 | 12 | 6 | 27 | 10 | 36 | SW09 | 30° | left hand thread | |
7.66 € | 1 | Available | 14 Days | 10 | M4 | 5 | [Resin] Resin | Coarse Thread | 8 | 18 | 36 | 1000 | 500 | 250 | 125 | 0.75 | 5 | 7 | 8 | 18 | M4 | 9 | 12 | 6 | 27 | 10 | 36 | SW09 | 30° | left hand thread | |
14.15 € | 1 | 8 Days | 10 | M4 | 5 | [Resin] With Metal Insert | Coarse Thread | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | left hand thread | ||
24.28 € | 1 | Available | 14 Days | 10 | M24 | 25 | [Resin] Resin | Coarse Thread | 31 | 60 | 124 | 8500 | 4250 | 2300 | 1150 | 120 | 60 | 28 | 31 | 60 | M24 x 2,0 | 32 | 41 | 22 | 94 | 42 | 124 | SW36 | 22° | left hand thread | |
32.82 € | 1 | Available | 14 Days | 10 | M30 | 30 | [Resin] Resin | Coarse Thread | 37 | 70 | 145 | 10500 | 5250 | 2500 | 1250 | 135 | 60 | 34 | 37 | 70 | M30 x 2,0 | 37 | 50 | 25 | 110 | 50 | 145 | SW41 | 22° | left hand thread | |
4.76 € | 1 | Available | 3 Days | 10 | M2 | 2 | [Resin] Resin | Coarse Thread | 4 | 9 | 17 | 200 | 100 | 50 | 25 | 0.3 | 1 | 4 | 4 | 9 | M2 | 4 | 4.6 | 3 | 12.5 | 6 | 17 | SW04 | 30° | right hand thread |