Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
TAM-120SXY
Part Number
|
---|
TAM-120SXY |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Table Size (Length) L (Range Selectable) (mm) | Table Size (Width) W (Range Selectable) (mm) | Load Capacity (Range Selectable) (N) | Stroke (Distance along X-Axis) (Range Selectable) (mm) | Stroke (Distance along Y-Axis) (Range Selectable) (mm) | Table Size (Thickness) H (Range Selectable) (mm) | Table Size (Length) L (mm) | Table Size (Width) W (mm) | Horizontal Load Capacity (N) | Stroke (X Distance) (mm) | Stroke (Y Distance) (mm) | Table Size (Thickness) H (mm) | Table Straightness (µm) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
2,013.14 € | 1 | 9 Days | 10 | 91 to 120 | 91 to 120 | 100.1~ | ±10~30mm | ±10~30mm | 40.1 to 50 | 120 | 120 | 588 | ±12.5 | ±12.5 | 42 | 4 |
Loading...
Table Material | Aluminum Alloy | Table Surface Treatment | Black Anodized Aluminum | Guiding Mechanism | Cross Roller |
---|---|---|---|---|---|
Through Hole (Table Center Hole) | Available | Table Parallelism(µm) | 50 | Feed Knob Position | Holoaxial side |
Clamp | Standard | Reversed | Standard |
This page is XY-Axis Aluminum Cross Roller Stage TAM, part number TAM-120SXY.
You can find the detail information about specifications and dimensions on part number TAM-120SXY.
Configure
Basic Attributes
Type
Table Size (Length) L (Range Selectable)(mm)
Table Size (Width) W (Range Selectable)(mm)
Load Capacity (Range Selectable)(N)
Stroke (Distance along X-Axis) (Range Selectable)(mm)
Stroke (Distance along Y-Axis) (Range Selectable)(mm)
Table Size (Thickness) H (Range Selectable)(mm)
Table Size (Length) L(mm)
Table Size (Width) W(mm)
Horizontal Load Capacity(N)
Stroke (X Distance)(mm)
Stroke (Y Distance)(mm)
Table Size (Thickness) H(mm)
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
TAM-100SXY |
TAM-40SXY |
TAM-60SXY |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | RoHS | Table Size (Length) L (Range Selectable) (mm) | Table Size (Width) W (Range Selectable) (mm) | Load Capacity (Range Selectable) (N) | Stroke (Distance along X-Axis) (Range Selectable) (mm) | Stroke (Distance along Y-Axis) (Range Selectable) (mm) | Table Size (Thickness) H (Range Selectable) (mm) | Table Size (Length) L (mm) | Table Size (Width) W (mm) | Horizontal Load Capacity (N) | Stroke (X Distance) (mm) | Stroke (Y Distance) (mm) | Table Size (Thickness) H (mm) | Table Straightness (µm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1,652.00 € | 1 | 9 Days | 10 | 91 to 120 | 91 to 120 | 100.1~ | ±10~30mm | ±10~30mm | 40.1 to 50 | 100 | 100 | 490 | ±12.5 | ±12.5 | 42 | 3 | ||
1,251.30 € | 1 | 9 Days | 10 | 26 to 40 | 26 to 40 | 5–30 | ~ ±10mm | ~ ±10mm | 30.1 to 35 | 40 | 40 | 49 | ±6.5 | ±6.5 | 32 | 3 | ||
1,397.13 € | 1 | 9 Days | 10 | 41 to 60 | 41 to 60 | 50.1~100 | ~ ±10mm | ~ ±10mm | 35.1 to 40 | 60 | 60 | 196 | ±6.5 | ±6.5 | 38 | 3 |