Alternating Current General-Purpose Seal Switch ZV2 (Part Numbers - CAD Download)

Alternating Current General-Purpose Seal Switch ZV2
  • Volume Discount
Built-in general-purpose basic switch Z.
Side diagonal mounting type.

[Features]
· General-purpose seal switch with high durability and large breaking capacity.
· ZE, ZV, ZV2 has built-in general-purpose basic switch Z.
· High durability with large breaking capacity.
· There are 3 mounting methods such as side mounting, bottom mounting and side diagonal mounting method with variety of actuators.
· After removing cover, the terminal of built-in switch is on front surface and hence connection is easy.
· The product with earth terminal supports CE marking.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
ZV2-N-2
ZV2-NA2-2
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Detector Shape Kings of Plunger Type Lever Shape Force necessary for press side, O.F.
(N)

34.36 €

1 Available Same day

Stock

Plunger Type[Top Plunger] Seal, Plungers-7.85

40.52 €

1 Available 36 Days Lever Shape (push)-[Roller arm lever] Seal, Roller, Arm Lever6.28

Loading...

  1. 1

Basic information

Main Body Size Standard Environment Standard Boots seal Available
Operating Temperature Range(°C) -10::80 Acquisition of Standard Approval UL / GB(CCC) / CSA Protective Structure IP65
Contact type Single Pole Double Throw Mechanical Life(x10K times) 1000 Operation Frequency of Machine(times/min. or Less) 120
Main Body External Shape Width W(mm) 25.4 Main Body External Shape Height H(mm) 86 Main Body External Shape Depth D(mm) 44.5
Mounting Method Side diagonal mounting

Tech Support