Brass Fittings, Insertion Sleeve (Pipe Casing) (Part Numbers - CAD Download)

Brass Fittings, Insertion Sleeve (Pipe Casing)
  • Volume Discount
Used for connecting soft coiled copper pipes (O/OL quality and annealed copper pipes) to half unions and sockets.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

QA-032

Part Number
QA-032
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

2.54 €

1 Available 9 Days

Loading...

  1. 1

Basic information

Type Related Components Material EN CW614N Equiv. Applicable Fluid Hot / cold water / Air / Oil
Material of Applicable Pipe Copper Surface Treatment NA Types of Related components Insert Ring
Material (Related Components) EN CW614N Equiv. Surface Treatment (Related Components) NA Operating Temperature Range (Related Parts)(°C) -20~120
Max. Operating Pressure (Related Parts)(MPa) 1.75 Applicable Pipe Material (Related Parts) Copper Nominal (Related Parts)(inch) 5/8
Applicable Pipe O.D. (related parts)(mm) 15.88

This page is Brass Fittings, Insertion Sleeve (Pipe Casing), part number QA-032.
You can find the detail information about specifications and dimensions on part number QA-032.

Tech Support