Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
NKIB5912
Part Number
|
---|
NKIB5912 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Raceway Ring Shape | Load Direction | Outer Ring | Internal Diameter (mm) | Outer Diameter (mm) | Width (mm) | Inner/Outer Ring Material | Precision (JIS) | Number of Raceway Ring Rows | Size Standards | Specifications | Rolling Element Material | Outer Ring Type | Retainer Type | Allowable Rotational Speed (1/min) | Basic Load Rating, Dynamic Rating (N) | Basic Load Rating, Static Rating (N) | Basic Load Rating, Dynamic Rating (Ca) (N) | Basic Load Rating, Static Rating (Coa) (N) | Fatigue Load (Radial) (kN) | Fatigue Load (Axial) (kN) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 213.51 € | 1 |
Same day
Stock | 10 | Combined Needle Roller | Radial / Axial | With Outer Ring | 60 | 85 | 38 | Steel | Grade 0 | Single Row | Metric System | Standard | Steel | Semicircular Grooved | Punching | 7000 | - | - | - | - | 13.6 | 1.19 |
Loading...
This page is Needle roller / angular contact ball bearings NKIB, double direction axial component, part number NKIB5912.
You can find the detail information about specifications and dimensions on part number NKIB5912.
Configure
Stock
Basic Attributes
Load Direction
Type
Raceway Ring Shape
Outer Ring
Internal Diameter(mm)
Outer Diameter(mm)
Width(mm)
Inner/Outer Ring Material
Precision (JIS)
Number of Raceway Ring Rows
Size Standards
Specifications
Rolling Element Material
Outer Ring Type
Retainer Type
Fatigue Load (Radial)(kN)
Fatigue Load (Axial)(kN)
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
NKIB5902 |
NKIB5902-XL |
NKIB5903 |
NKIB5912-XL |
NKIB5913 |
NKIB5913-XL |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | RoHS | Raceway Ring Shape | Load Direction | Outer Ring | Internal Diameter (mm) | Outer Diameter (mm) | Width (mm) | Inner/Outer Ring Material | Precision (JIS) | Number of Raceway Ring Rows | Size Standards | Specifications | Rolling Element Material | Outer Ring Type | Retainer Type | Allowable Rotational Speed (1/min) | Basic Load Rating, Dynamic Rating (N) | Basic Load Rating, Static Rating (N) | Basic Load Rating, Dynamic Rating (Ca) (N) | Basic Load Rating, Static Rating (Coa) (N) | Fatigue Load (Radial) (kN) | Fatigue Load (Axial) (kN) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 42.65 € | 1 |
Same day
Stock | 10 | Combined Needle Roller | Axial / Radial | With Outer Ring | 15 | 28 | 20 | Steel | Grade 0 | Single Row | Metric System | Standard | Steel | Semicircular Grooved | Punching | 21600 | - | - | - | - | 2.47 | 0.191 | ||
34.38 € | 5 | Available |
Same day
Stock | - | - | - | - | 15 | 28 | 20 | - | - | - | - | - | - | - | - | 21600 | 12000 | 13600 | 2900 | 4200 | - | - | ||
- | 37.22 € | 1 | Available |
Same day
Stock | 10 | Combined Needle Roller | Axial / Radial | With Outer Ring | 17 | 30 | 20 | Steel | Grade 0 | Single Row | Metric System | Standard | Steel | Semicircular Grooved | Punching | 21000 | - | - | - | - | 1.97 | 0.181 | |
157.68 € | 1 | Available |
Same day
Stock | - | - | - | - | 60 | 85 | 38 | - | - | - | - | - | - | - | - | 6800 | 68000 | 108000 | 12400 | 32000 | - | - | ||
- | 233.83 € | 1 |
Same day
Stock | 10 | Combined Needle Roller | Axial / Radial | With Outer Ring | 65 | 90 | 38 | Steel | Grade 0 | Single Row | Metric System | Standard | Steel | Semicircular Grooved | Punching | 6500 | - | - | - | - | 14.2 | 1.26 | ||
255.35 € | 1 | Available |
Same day
Stock | - | - | - | - | 65 | 90 | 38 | - | - | - | - | - | - | - | - | 6300 | 69000 | 112000 | 12800 | 34000 | - | - |