Valve, Ball Valve, Ball Valve (Part Numbers)

Valve, Ball Valve, Ball Valve
[Features]
・ It uses a removable handle for easy piping, heat insulation work, maintenance, etc.
・ Since there is a long handle adapter, you can use it according to your application
・ It uses heat-resistant O-ring
・ The thread type can be selected according to the application. Example) Tapered male thread: Screw-in, Parallel pipe thread: Flexible connection
[Applications]
・ It is a gate valve used in water and hot water supply piping for opening and closing the fluid flow

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

S2VSP-20

Part Number
S2VSP-20
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

24.93 €

1 10 Days

Loading...

  1. 1

Basic information

Main Body Shape Straight Body Material Made Of Brass Applicable Fluid Water
Nominal Pressure 10K Supply Side, Connection Type R Supply Side, Plumbing Thread Nominal 3/4B(20A)
Control Side, Connection Type G Control Side, Plumbing Thread Nominal 3/4B(20A) Handle Shape Removable butterfly handle
Max Allowable Pressure(MPa) ::0.98 Operation Method Manual Operation Type Dimensions 20

This page is Valve, Ball Valve, Ball Valve, part number S2VSP-20.
You can find the detail information about specifications and dimensions on part number S2VSP-20.

Tech Support