Spur gears / sintered

Spur gears / sintered
  • Volume Discount
High precision sintered gear, porous and retains lubricity. While reducing machining costs S45C equivalent JIS N8 grade fine pitch spur gear.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number:  

    3D preview is not available, because the part number has not yet been determined.

  • In order to open the 3D preview, the part number must be fixed.
Loading...
Part Number
LS0.5-16
LS0.5-20
LS0.5-80
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSNumber of Teeth
(Teeth)
Shape Hole diameter, Shaft diameter
(Ø)
Face Width
(mm)
Diameter of Hub
(φ)
Length of Hub
(mm)

4.23 €

1 Available Same day

Stock

1016K Type249.43

4.38 €

1 Available Same day

Stock

1020K Type3411.44

11.75 €

1 Available Same day

Stock

1080B Type43125

Loading...

  1. 1

Basic information

Material Casting Heat Treatment NA Surface Treatment NA
Shaft Bore Config. Round Hole Ground Tooth NA Backlash Available
Shaft Bore Tolerance -0.005~-0.020 Metal Bushing NA Accuracy Grade(Old JIS) N8
Material (Details) JIS-SMF5040 Shaft Hole Specifications Pilot Hole Product

Tech Support