Flat Mounted Plate Type Castors 420YS / 413YS Wheel Diameter 100-150mm (Part Numbers)

Flat Mounted Plate Type Castors 420YS / 413YS Wheel Diameter 100-150mm
  • Volume Discount
[Features]
· Applying heat treatment to special steel has resulted in a longer life, a lighter weight and enhanced strength.
· Furthermore, the product features light swiveling performance that overturns common sense regarding industrial casters, and also features lighter handling.
· A high grade caster made from carefully selected materials with a fine finish.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
413YS-FR100
413YS-FR125
413YS-FR150
413YS-MCB100
413YS-MCB125
413YS-MCB150
413YS-NRB100
413YS-NRB125
413YS-NRB150
413YS-RBB100
413YS-RBB125
413YS-RBB150
413YS-UB100
413YS-UB125
413YS-UB150
413YS-UBB100
413YS-UBB125
413YS-UBB150
420YS-FR100
420YS-FR125
420YS-FR150
420YS-MCB100
420YS-MCB125
420YS-MCB150
420YS-NRB100
420YS-NRB125
420YS-NRB150
420YS-RBB100
420YS-RBB125
420YS-RBB150
420YS-UB125
420YS-UB150
420YS-UBB100
420YS-UBB125
420YS-UBB150
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Mounting Height H or H1 and H2
(mm)
Load Range
(daN)
Stopper Allowable Load 1 piece
(daN)
Wheel Material Wheel Characteristics Mounting Hole Pitch Longitudinal direction (X)
(mm)
Mounting Hole Pitch Transverse Direction (Y)
(mm)
Mounting Seat A (Plate Length)
(mm)
Mounting Seat B (Plate Width)
(mm)
Wheel Dia. D
(mm)
Car width
(mm)
Swivel Radius
(mm)
Eccentricity E or E1, E2
(mm)
Variety of Vehicles Wheel configuration

35.67 €

1 6 Days 13280.01~140.00With Rotation Stopper130Rubber-68(71)68(71)9090100309135FRNylon-Wheel Rubber Winding Wheel with Radial Ball Bearings

49.66 €

1 6 Days 168140.01~220.00With Rotation Stopper160Rubber-75(80)75(80)1021021253810438FRNylon-Wheel Rubber Winding Wheel with Radial Ball Bearings

55.60 €

1 6 Days 190140.01~220.00With Rotation Stopper170Rubber-75(80)75(80)1021021503811841FRNylon-Wheel Rubber Winding Wheel with Radial Ball Bearings

66.99 €

1 11 Days 132140.01~220.00With Rotation Stopper160[Nylon] MC NylonAbrasion Resistance / Gasoline Resistance / Oil Resistance (Machine Oil) / Chemical Resistance (Weak Acids/Alkalis)68(71)68(71)9090100339135MCBMC Nylon Integral Wheel With Radial Ball Bearing

90.93 €

1 Available 11 Days 168140.01~220.00With Rotation Stopper200[Nylon] MC NylonAbrasion Resistance / Gasoline Resistance / Oil Resistance (Machine Oil) / Chemical Resistance (Weak Acids/Alkalis)75(80)75(80)1021021254310438MCBMC Nylon Integral Wheel With Radial Ball Bearing

105.76 €

1 Available 11 Days 190220.01~320.00With Rotation Stopper230[Nylon] MC NylonAbrasion Resistance / Gasoline Resistance / Oil Resistance (Machine Oil) / Chemical Resistance (Weak Acids/Alkalis)75(80)75(80)1021021504311841MCBMC Nylon Integral Wheel With Radial Ball Bearing

38.56 €

1 6 Days 132140.01~220.00With Rotation Stopper160[Nylon] NylonAbrasion Resistance / Gasoline Resistance / Oil Resistance (Machine Oil) / Chemical Resistance (Weak Acids/Alkalis)68(71)68(71)9090100299135NRBNylon Integral Wheel with Radial Ball Bearings

49.11 €

1 11 Days 168140.01~220.00With Rotation Stopper200[Nylon] NylonAbrasion Resistance / Gasoline Resistance / Oil Resistance (Machine Oil) / Chemical Resistance (Weak Acids/Alkalis)75(80)75(80)1021021253510438NRBNylon Integral Wheel with Radial Ball Bearings

60.58 €

1 6 Days 190220.01~320.00With Rotation Stopper230[Nylon] NylonAbrasion Resistance / Gasoline Resistance / Oil Resistance (Machine Oil) / Chemical Resistance (Weak Acids/Alkalis)75(80)75(80)1021021503511841NRBNylon Integral Wheel with Radial Ball Bearings

40.31 €

1 6 Days 132140.01~220.00With Rotation Stopper160Rubber-68(71)68(71)9090100329135RBBIron Plate Wheel Rubber Winding Wheel with Radial Ball Bearings

56.46 €

1 11 Days 168140.01~220.00With Rotation Stopper200Rubber-75(80)75(80)1021021253810438RBBIron Plate Wheel Rubber Winding Wheel with Radial Ball Bearings

65.42 €

1 6 Days 190220.01~320.00With Rotation Stopper230Rubber-75(80)75(80)1021021504011841RBBIron Plate Wheel Rubber Winding Wheel with Radial Ball Bearings

40.49 €

1 Available 6 Days 132140.01~220.00With Rotation Stopper160UrethaneAbrasion Resistance / Gasoline Resistance / Oil Resistance (Machine Oil)68(71)68(71)9090100329135UBNylon-Wheel Thermoplastic Urethane Foam Winding Wheel with Radial Ball Bearings

58.48 €

1 Available 6 Days 168140.01~220.00With Rotation Stopper200UrethaneAbrasion Resistance / Gasoline Resistance / Oil Resistance (Machine Oil)75(80)75(80)1021021253810438UBNylon-Wheel Thermoplastic Urethane Foam Winding Wheel with Radial Ball Bearings

68.88 €

1 11 Days 190220.01~320.00With Rotation Stopper230UrethaneAbrasion Resistance / Gasoline Resistance / Oil Resistance (Machine Oil)75(80)75(80)1021021503811841UBNylon-Wheel Thermoplastic Urethane Foam Winding Wheel with Radial Ball Bearings

48.43 €

1 Available 11 Days 132140.01~220.00With Rotation Stopper160UrethaneAbrasion Resistance / Gasoline Resistance / Oil Resistance (Machine Oil)68(71)68(71)9090100329135UBBIron Plate Wheel Thermosetting Urethane Winding Wheel with Radial Ball Bearings

66.60 €

1 11 Days 168140.01~220.00With Rotation Stopper200UrethaneAbrasion Resistance / Gasoline Resistance / Oil Resistance (Machine Oil)75(80)75(80)1021021253810438UBBIron Plate Wheel Thermosetting Urethane Winding Wheel with Radial Ball Bearings

79.44 €

1 6 Days 190220.01~320.00With Rotation Stopper230UrethaneAbrasion Resistance / Gasoline Resistance / Oil Resistance (Machine Oil)75(80)75(80)1021021504011841UBBIron Plate Wheel Thermosetting Urethane Winding Wheel with Radial Ball Bearings

30.16 €

1 6 Days 13280.01~140.00NA130Rubber-68(71)68(71)9090100308635FRNylon-Wheel Rubber Winding Wheel with Radial Ball Bearings

42.42 €

1 11 Days 168140.01~220.00NA160Rubber-75(80)75(80)1021021253810238FRNylon-Wheel Rubber Winding Wheel with Radial Ball Bearings

47.14 €

1 6 Days 190140.01~220.00NA170Rubber-75(80)75(80)1021021503811841FRNylon-Wheel Rubber Winding Wheel with Radial Ball Bearings

56.99 €

1 Available 11 Days 132140.01~220.00NA160[Nylon] MC NylonAbrasion Resistance / Gasoline Resistance / Oil Resistance (Machine Oil) / Chemical Resistance (Weak Acids/Alkalis)68(71)68(71)9090100338635MCBMC Nylon Integral Wheel With Radial Ball Bearing

85.65 €

1 Available 11 Days 168140.01~220.00NA200[Nylon] MC NylonAbrasion Resistance / Gasoline Resistance / Oil Resistance (Machine Oil) / Chemical Resistance (Weak Acids/Alkalis)75(80)75(80)1021021254310238MCBMC Nylon Integral Wheel With Radial Ball Bearing

100.39 €

1 Available 11 Days 190220.01~320.00NA230[Nylon] MC NylonAbrasion Resistance / Gasoline Resistance / Oil Resistance (Machine Oil) / Chemical Resistance (Weak Acids/Alkalis)75(80)75(80)1021021504311841MCBMC Nylon Integral Wheel With Radial Ball Bearing

31.31 €

1 Available 6 Days 132140.01~220.00NA160[Nylon] NylonAbrasion Resistance / Gasoline Resistance / Oil Resistance (Machine Oil) / Chemical Resistance (Weak Acids/Alkalis)68(71)68(71)9090100298635NRBNylon Integral Wheel with Radial Ball Bearings

43.73 €

1 Available 6 Days 168140.01~220.00NA200[Nylon] NylonAbrasion Resistance / Gasoline Resistance / Oil Resistance (Machine Oil) / Chemical Resistance (Weak Acids/Alkalis)75(80)75(80)1021021253510238NRBNylon Integral Wheel with Radial Ball Bearings

50.98 €

1 11 Days 190220.01~320.00NA230[Nylon] NylonAbrasion Resistance / Gasoline Resistance / Oil Resistance (Machine Oil) / Chemical Resistance (Weak Acids/Alkalis)75(80)75(80)1021021503511841NRBNylon Integral Wheel with Radial Ball Bearings

34.62 €

1 6 Days 132140.01~220.00NA160Rubber-68(71)68(71)9090100328635RBBIron Plate Wheel Rubber Winding Wheel with Radial Ball Bearings

49.84 €

1 11 Days 168140.01~220.00NA200Rubber-75(80)75(80)1021021253810238RBBIron Plate Wheel Rubber Winding Wheel with Radial Ball Bearings

58.84 €

1 11 Days 190220.01~320.00NA230Rubber-75(80)75(80)1021021504011841RBBIron Plate Wheel Rubber Winding Wheel with Radial Ball Bearings

52.97 €

1 Available 6 Days 168140.01~220.00NA200UrethaneAbrasion Resistance / Gasoline Resistance / Oil Resistance (Machine Oil)75(80)75(80)1021021253810238UBNylon-Wheel Thermoplastic Urethane Foam Winding Wheel with Radial Ball Bearings

63.38 €

1 Available 6 Days 190220.01~320.00NA230UrethaneAbrasion Resistance / Gasoline Resistance / Oil Resistance (Machine Oil)75(80)75(80)1021021503811841UBNylon-Wheel Thermoplastic Urethane Foam Winding Wheel with Radial Ball Bearings

43.36 €

1 Available 11 Days 132140.01~220.00NA160UrethaneAbrasion Resistance / Gasoline Resistance / Oil Resistance (Machine Oil)68(71)68(71)9090100328635UBBIron Plate Wheel Thermosetting Urethane Winding Wheel with Radial Ball Bearings

60.71 €

1 11 Days 168140.01~220.00NA200UrethaneAbrasion Resistance / Gasoline Resistance / Oil Resistance (Machine Oil)75(80)75(80)1021021253810238UBBIron Plate Wheel Thermosetting Urethane Winding Wheel with Radial Ball Bearings

71.80 €

1 11 Days 190220.01~320.00NA230UrethaneAbrasion Resistance / Gasoline Resistance / Oil Resistance (Machine Oil)75(80)75(80)1021021504011841UBBIron Plate Wheel Thermosetting Urethane Winding Wheel with Radial Ball Bearings

Loading...

  1. 1

Basic information

Caster Type Swiveling Direct Mount Plate Fitting Material Steel Mounting Hole Type Long Hole
Load Category Medium Load Mounting Hole Diameter P(mm) 11 (Metal Fitting/Main Body) Processing - Finish Bright chromate plating finish
Swiveling/Fixed Swiveling Part Number YS

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360