Fixed Caster, 420JR/413JR/420JRP/413JRP, 100 to 150 mm (Part Numbers)

Fixed Caster, 420JR/413JR/420JRP/413JRP, 100 to 150 mm
[Features]
· A tough fixed-type caster that can be used together with 420J and 413J.
· Widely used for the transport of large machines and heavy objects.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
413JR-RBB100
413JR-RBB125
413JR-RBB150
413JR-UBB100
413JR-UBB125
413JR-UBB150
413JRP-RBB100
413JRP-RBB125
413JRP-RBB150
413JRP-UBB100
413JRP-UBB125
413JRP-UBB150
420JR-RBB100
420JR-RBB125
420JR-RBB150
420JR-UBB100
420JR-UBB125
420JR-UBB150
420JRP-RBB100
420JRP-RBB125
420JRP-RBB150
420JRP-UBB100
420JRP-UBB125
420JRP-UBB150
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Mounting Height H or H1 and H2
(mm)
Load Range
(daN)
Allowable Load 1 piece
(daN)
Wheel Material Wheel Characteristics Mounting Hole Type Mounting Hole Pitch Longitudinal direction (X)
(mm)
Mounting Hole Pitch Transverse Direction (Y)
(mm)
Mounting Seat A (Plate Length)
(mm)
Mounting Seat B (Plate Width)
(mm)
Wheel Dia. D
(mm)
Car width
(mm)
Part Number Variety of Vehicles Wheel configuration

33.61 €

1 16 Days 14080.01~140.00140Rubber-Round Hole80451107810032JRRBBIron Plate Wheel Rubber Winding Wheel with Radial Ball Bearings

46.58 €

1 6 Days 174140.01~220.00200Rubber-Long Hole100(112)56(50)1409412538JRRBBIron Plate Wheel Rubber Winding Wheel with Radial Ball Bearings

51.90 €

1 15 Days 199140.01~220.00220Rubber-Long Hole100(112)56(50)1409415040JRRBBIron Plate Wheel Rubber Winding Wheel with Radial Ball Bearings

44.02 €

1 6 Days 14080.01~140.00140UrethaneAbrasion Resistance / Gasoline Resistance / Oil Resistance (Machine Oil)Round Hole80451107810032JRUBBIron Plate Wheel Thermosetting Urethane Winding Wheel with Radial Ball Bearings

61.20 €

1 11 Days 174140.01~220.00200UrethaneAbrasion Resistance / Gasoline Resistance / Oil Resistance (Machine Oil)Long Hole100(112)56(50)1409412538JRUBBIron Plate Wheel Thermosetting Urethane Winding Wheel with Radial Ball Bearings

75.33 €

1 11 Days 199140.01~220.00220UrethaneAbrasion Resistance / Gasoline Resistance / Oil Resistance (Machine Oil)Long Hole100(112)56(50)1409415040JRUBBIron Plate Wheel Thermosetting Urethane Winding Wheel with Radial Ball Bearings

41.53 €

1 14 Days 14080.01~140.00140Rubber-Long Hole70(80)70(80)10010010032JRPRBBIron Plate Wheel Rubber Winding Wheel with Radial Ball Bearings

54.03 €

1 14 Days 174140.01~220.00200Rubber-Long Hole80(90)80(90)11011012538JRPRBBIron Plate Wheel Rubber Winding Wheel with Radial Ball Bearings

62.25 €

1 14 Days 199140.01~220.00220Rubber-Long Hole90(100)90(100)12012015040JRPRBBIron Plate Wheel Rubber Winding Wheel with Radial Ball Bearings

50.40 €

1 14 Days 14080.01~140.00140UrethaneAbrasion Resistance / Gasoline Resistance / Oil Resistance (Machine Oil)Long Hole70(80)70(80)10010010032JRPUBBIron Plate Wheel Thermosetting Urethane Winding Wheel with Radial Ball Bearings

67.88 €

1 14 Days 174140.01~220.00200UrethaneAbrasion Resistance / Gasoline Resistance / Oil Resistance (Machine Oil)Long Hole80(90)80(90)11011012538JRPUBBIron Plate Wheel Thermosetting Urethane Winding Wheel with Radial Ball Bearings

83.71 €

1 14 Days 199140.01~220.00220UrethaneAbrasion Resistance / Gasoline Resistance / Oil Resistance (Machine Oil)Long Hole90(100)90(100)12012015040JRPUBBIron Plate Wheel Thermosetting Urethane Winding Wheel with Radial Ball Bearings

27.42 €

1 6 Days 14080.01~140.00140Rubber-Round Hole80451107810032JRRBBIron Plate Wheel Rubber Winding Wheel with Radial Ball Bearings

40.02 €

1 6 Days 174140.01~220.00200Rubber-Long Hole100(112)56(50)1409412538JRRBBIron Plate Wheel Rubber Winding Wheel with Radial Ball Bearings

46.73 €

1 11 Days 199140.01~220.00220Rubber-Long Hole100(112)56(50)1409415040JRRBBIron Plate Wheel Rubber Winding Wheel with Radial Ball Bearings

35.53 €

1 11 Days 14080.01~140.00140UrethaneAbrasion Resistance / Gasoline Resistance / Oil Resistance (Machine Oil)Round Hole80451107810032JRUBBIron Plate Wheel Thermosetting Urethane Winding Wheel with Radial Ball Bearings

51.20 €

1 11 Days 174140.01~220.00200UrethaneAbrasion Resistance / Gasoline Resistance / Oil Resistance (Machine Oil)Long Hole100(112)56(50)1409412538JRUBBIron Plate Wheel Thermosetting Urethane Winding Wheel with Radial Ball Bearings

64.35 €

1 11 Days 199140.01~220.00220UrethaneAbrasion Resistance / Gasoline Resistance / Oil Resistance (Machine Oil)Long Hole100(112)56(50)1409415040JRUBBIron Plate Wheel Thermosetting Urethane Winding Wheel with Radial Ball Bearings

32.93 €

1 11 Days 14080.01~140.00140Rubber-Long Hole70(80)70(80)10010010032JRPRBBIron Plate Wheel Rubber Winding Wheel with Radial Ball Bearings

46.97 €

1 11 Days 174140.01~220.00200Rubber-Long Hole80(90)80(90)11011012538JRPRBBIron Plate Wheel Rubber Winding Wheel with Radial Ball Bearings

50.79 €

1 6 Days 199140.01~220.00220Rubber-Long Hole90(100)90(100)12012015040JRPRBBIron Plate Wheel Rubber Winding Wheel with Radial Ball Bearings

40.20 €

1 11 Days 14080.01~140.00140UrethaneAbrasion Resistance / Gasoline Resistance / Oil Resistance (Machine Oil)Long Hole70(80)70(80)10010010032JRPUBBIron Plate Wheel Thermosetting Urethane Winding Wheel with Radial Ball Bearings

54.37 €

1 11 Days 174140.01~220.00200UrethaneAbrasion Resistance / Gasoline Resistance / Oil Resistance (Machine Oil)Long Hole80(90)80(90)11011012538JRPUBBIron Plate Wheel Thermosetting Urethane Winding Wheel with Radial Ball Bearings

71.27 €

1 11 Days 199140.01~220.00220UrethaneAbrasion Resistance / Gasoline Resistance / Oil Resistance (Machine Oil)Long Hole90(100)90(100)12012015040JRPUBBIron Plate Wheel Thermosetting Urethane Winding Wheel with Radial Ball Bearings

Loading...

  1. 1

Basic information

Caster Type Direct Mount Plate Fixed Type Stopper NA Fitting Material Steel
Load Category Medium Load Mounting Hole Diameter P(mm) 11 (Metal Fitting/Main Body) Processing - Finish Bright chromate plating finish
Swiveling/Fixed Fixed Type

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360