Insertion Boss Type Castors 420SK / 413SK / 420SKR Wheel Diameter 100-150mm (Part Numbers - CAD Download)

Insertion Boss Type Castors 420SK / 413SK / 420SKR Wheel Diameter 100-150mm
  • Volume Discount
A standard insertion caster that has high load resistance and that turns smoothly. This product is widely used at factories, offices, etc., features robustness and stability, and is ideal for transporting heavy objects.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

420SKR-MCB125

Part Number
420SKR-MCB125
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Mounting Height H or H1 and H2
(mm)
Load Range
(daN)
Stopper Allowable Load 1 piece
(daN)
Wheel Material Wheel Characteristics Wheel Dia. D
(mm)
Car width
(mm)
Swivel Radius
(mm)
Eccentricity E or E1, E2
(mm)
Swiveling/Fixed Part Number Variety of Vehicles Wheel configuration

89.12 €

1 11 Days 167140.01~220.00NA150[Nylon] MC NylonAbrasion Resistance / Gasoline Resistance / Oil Resistance (Machine Oil) / Chemical Resistance (Weak Acids/Alkalis)12543--Fixed TypeSKRMCBMC Nylon Integral Wheel With Radial Ball Bearing

Loading...

  1. 1

Basic information

Caster Type Plug Style Fitting Material Steel Load Category Medium Load
Axial length L(mm) 65 Shaft diameter T(mm) 28 (Metal Fitting/Main Body) Processing - Finish Bright chromate plating finish

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360