Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
420SKR-CHR125
Part Number
|
---|
420SKR-CHR125 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Mounting Height H or H1 and H2 (mm) | Load Range (daN) | Stopper | Allowable Load 1 piece (daN) | Wheel Material | Wheel Characteristics | Wheel Dia. D (mm) | Car width (mm) | Swivel Radius (mm) | Eccentricity E or E1, E2 (mm) | Swiveling/Fixed | Part Number | Variety of Vehicles | Wheel configuration | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
56.15 € | 1 | 11 Days | 167 | 140.01~220.00 | NA | 150 | Rubber | - | 125 | 38 | - | - | Fixed Type | SKR | CHR | Nylon-Wheel Rubber Winding Wheel with Double-Row Ball Bearings |
Loading...
Caster Type | Plug Style | Fitting Material | Steel | Load Category | Medium Load |
---|---|---|---|---|---|
Axial length L(mm) | 65 | Shaft diameter T(mm) | 28 | (Metal Fitting/Main Body) Processing - Finish | Bright chromate plating finish |
Configure
Basic Attributes
Wheel Characteristics
Swivel Radius(mm)
Eccentricity E or E1, E2(mm)
Type
Mounting Height H or H1 and H2(mm)
Load Range(daN)
Stopper
Allowable Load 1 piece(daN)
Wheel Material
Wheel Dia. D(mm)
Car width(mm)
Swiveling/Fixed
Part Number
Variety of Vehicles
Filter by CAD data type
Filter by standard shipping days
Optional Attributes