• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 3:00 to 15:00 (CEST) 16/6/2024. We apologize for the inconvenience.

Castors for Light Loads 420K / 415K Wheel Diameter 85 mm to 100 mm (Part Numbers)

Castors for Light Loads 420K / 415K Wheel Diameter 85 mm to 100 mm
  • Volume Discount
An insertion caster whose mounting method and position can be determined based on selected sockets and brackets. Ideal for applications in which a good design and ease-of -se are required, such as for furniture, steel racks, etc.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

415K-N100

Part Number
415K-N100
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Mounting Height H or H1 and H2
(mm)
Stopper Allowable Load 1 piece
(daN)
Wheel Material Wheel Characteristics Wheel Dia. D
(mm)
Car width
(mm)
Swivel Radius
(mm)
Eccentricity E or E1, E2
(mm)
Variety of Vehicles Wheel configuration

14.35 €

1 Available 11 Days 122With Rotation Stopper60[Nylon] NylonAbrasion Resistance / Gasoline Resistance / Oil Resistance (Machine Oil) / Chemical Resistance (Weak Acids/Alkalis)100258332NNylon Integral Wheel

Loading...

  1. 1

Basic information

Caster Type Plug Style Load Range(daN) 35.01~80.00 Fitting Material Steel
Load Category Light Load Axial length L(mm) 38.5 Shaft diameter T(mm) 11
(Metal Fitting/Main Body) Processing - Finish Chrome Plating Finish Swiveling/Fixed Swiveling Part Number K

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360