Castors for Light Loads 420K / 415K Wheel Diameter 85 mm to 100 mm (Part Numbers)

Castors for Light Loads 420K / 415K Wheel Diameter 85 mm to 100 mm
  • Volume Discount
An insertion caster whose mounting method and position can be determined based on selected sockets and brackets. Ideal for applications in which a good design and ease-of -se are required, such as for furniture, steel racks, etc.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
415K-MC100
415K-N85
415K-N100
415K-PR100
415K-R85
415K-R100
415K-RDB100
415K-RN85
415K-RN100
415K-UB85
415K-UB100
415K-UR85
415K-UR100
420K-MC100
420K-N85
420K-N100
420K-PR100
420K-R85
420K-R100
420K-RDB100
420K-RN85
420K-RN100
420K-UB85
420K-UB100
420K-UR85
420K-UR100
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Mounting Height H or H1 and H2
(mm)
Stopper Allowable Load 1 piece
(daN)
Wheel Material Wheel Characteristics Wheel Dia. D
(mm)
Car width
(mm)
Swivel Radius
(mm)
Eccentricity E or E1, E2
(mm)
Variety of Vehicles Wheel configuration

42.03 €

1 11 Days 122With Rotation Stopper60[Nylon] MC NylonAbrasion Resistance / Gasoline Resistance / Oil Resistance (Machine Oil) / Chemical Resistance (Weak Acids/Alkalis)100258332MCMC Nylon Integral Wheel

12.95 €

1 Available 11 Days 103With Rotation Stopper60[Nylon] NylonAbrasion Resistance / Gasoline Resistance / Oil Resistance (Machine Oil) / Chemical Resistance (Weak Acids/Alkalis)85257428.0NNylon Integral Wheel

14.35 €

1 Available 11 Days 122With Rotation Stopper60[Nylon] NylonAbrasion Resistance / Gasoline Resistance / Oil Resistance (Machine Oil) / Chemical Resistance (Weak Acids/Alkalis)100258332NNylon Integral Wheel

19.78 €

1 11 Days 122With Rotation Stopper50Rubber-100228332PRIron Plate Wheel Rubber Winding Wheel with Resin Bushing

16.12 €

1 11 Days 103With Rotation Stopper50Rubber-85277428.0RRubber Integrated Wheels Containing Resin Bush

19.19 €

1 11 Days 122With Rotation Stopper50Rubber-100278332RRubber Integrated Wheels Containing Resin Bush

22.33 €

1 11 Days 122With Rotation Stopper50Rubber-100278332NBRubber Integrated Wheels Containing Roller Bearing

12.75 €

1 11 Days 103With Rotation Stopper50Rubber-85277428.0RNNylon-Wheel Rubber Winding Wheel

17.29 €

1 11 Days 122With Rotation Stopper50Rubber-100278332RNNylon-Wheel Rubber Winding Wheel

20.99 €

1 Available 11 Days 103With Rotation Stopper60UrethaneAbrasion Resistance / Gasoline Resistance / Oil Resistance (Machine Oil)85277428.0UBNylon-Wheel Thermoplastic Urethane Foam Winding Wheel with Roller Bearings

22.44 €

1 Available 11 Days 122With Rotation Stopper60UrethaneAbrasion Resistance / Gasoline Resistance / Oil Resistance (Machine Oil)100278332UBNylon-Wheel Thermoplastic Urethane Foam Winding Wheel with Roller Bearings

19.06 €

1 Available 11 Days 103With Rotation Stopper60UrethaneAbrasion Resistance / Gasoline Resistance / Oil Resistance (Machine Oil)85277428.0URNylon-Wheel Thermoplastic Urethane Foam Winding Wheel with Resin Bushing

20.11 €

1 Available 11 Days 122With Rotation Stopper60UrethaneAbrasion Resistance / Gasoline Resistance / Oil Resistance (Machine Oil)100278332URNylon-Wheel Thermoplastic Urethane Foam Winding Wheel with Resin Bushing

43.37 €

1 11 Days 122NA60[Nylon] MC NylonAbrasion Resistance / Gasoline Resistance / Oil Resistance (Machine Oil) / Chemical Resistance (Weak Acids/Alkalis)100258332MCMC Nylon Integral Wheel

11.55 €

1 Available 11 Days 103NA60[Nylon] NylonAbrasion Resistance / Gasoline Resistance / Oil Resistance (Machine Oil) / Chemical Resistance (Weak Acids/Alkalis)85257228.0NNylon Integral Wheel

12.93 €

1 Available 11 Days 122NA60[Nylon] NylonAbrasion Resistance / Gasoline Resistance / Oil Resistance (Machine Oil) / Chemical Resistance (Weak Acids/Alkalis)100258332NNylon Integral Wheel

18.55 €

1 11 Days 122NA50Rubber-100228332PRIron Plate Wheel Rubber Winding Wheel with Resin Bushing

14.27 €

1 11 Days 103NA50Rubber-85277228.0RRubber Integrated Wheels Containing Resin Bush

17.71 €

1 11 Days 122NA50Rubber-100278332RRubber Integrated Wheels Containing Resin Bush

20.68 €

1 11 Days 122NA50Rubber-100278332NBRubber Integrated Wheels Containing Roller Bearing

13.46 €

1 11 Days 103NA50Rubber-85277228.0RNNylon-Wheel Rubber Winding Wheel

15.83 €

1 11 Days 122NA50Rubber-100278332RNNylon-Wheel Rubber Winding Wheel

20.00 €

1 Available 11 Days 103NA60UrethaneAbrasion Resistance / Gasoline Resistance / Oil Resistance (Machine Oil)85277228.0UBNylon-Wheel Thermoplastic Urethane Foam Winding Wheel with Roller Bearings

21.40 €

1 Available 11 Days 122NA60UrethaneAbrasion Resistance / Gasoline Resistance / Oil Resistance (Machine Oil)100278332UBNylon-Wheel Thermoplastic Urethane Foam Winding Wheel with Roller Bearings

18.05 €

1 Available 11 Days 103NA60UrethaneAbrasion Resistance / Gasoline Resistance / Oil Resistance (Machine Oil)85277228.0URNylon-Wheel Thermoplastic Urethane Foam Winding Wheel with Resin Bushing

19.06 €

1 Available 11 Days 122NA60UrethaneAbrasion Resistance / Gasoline Resistance / Oil Resistance (Machine Oil)100278332URNylon-Wheel Thermoplastic Urethane Foam Winding Wheel with Resin Bushing

Loading...

  1. 1

Basic information

Caster Type Plug Style Load Range(daN) 35.01~80.00 Fitting Material Steel
Load Category Light Load Axial length L(mm) 38.5 Shaft diameter T(mm) 11
(Metal Fitting/Main Body) Processing - Finish Chrome Plating Finish Swiveling/Fixed Swiveling Part Number K

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360