Quiet Cushion-Made Castors 420BBE / 413BBE / 420BER Wheel Diameter 100 mm / 125 mm (Part Numbers)

Quiet Cushion-Made Castors 420BBE / 413BBE / 420BER Wheel Diameter 100 mm / 125 mm
  • Volume Discount
A caster featuring a "silencing" mechanism that reduces noise generated during swiveling and traveling. Ideal for equipment, etc. that are used in environments where noise is unacceptable, such as office buildings and indoor warehouses.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
413BBE-FR100
413BBE-FR125
420BBE-FR100
420BBE-FR125
420BER-FR100
420BER-FR125
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Caster Type Mounting Height H or H1 and H2
(mm)
Stopper Allowable Load 1 piece
(daN)
Wheel Dia. D
(mm)
Swivel Radius
(mm)
Eccentricity E or E1, E2
(mm)
Swiveling/Fixed Part Number

27.59 €

1 14 Days Swiveling Direct Mount Plate122With Rotation Stopper501008332SwivelingBBE

32.66 €

1 6 Days Swiveling Direct Mount Plate148With Rotation Stopper601259834.0SwivelingBBE

21.29 €

1 Available 14 Days Swiveling Direct Mount Plate122NA501008332SwivelingBBE

26.55 €

1 Available 11 Days Swiveling Direct Mount Plate148NA601259834.0SwivelingBBE

14.88 €

1 11 Days Direct Mount Plate Fixed Type122NA50100--Fixed TypeBER

21.01 €

1 9 Days Direct Mount Plate Fixed Type148NA60125--Fixed TypeBER

Loading...

  1. 1

Basic information

Properties Quiet Caster Load Range(daN) 35.01~80.00 Wheel Material Rubber
Fitting Material Steel Mounting Hole Type Round Hole Mounting Hole Pitch Longitudinal direction (X)(mm) 82
Mounting Hole Pitch Transverse Direction (Y)(mm) 40 Mounting Seat A (Plate Length)(mm) 100 Mounting Seat B (Plate Width)(mm) 58
Car width(mm) 27 Load Category Light Load Mounting Hole Diameter P(mm) 8.8
(Metal Fitting/Main Body) Processing - Finish Trivalent chromium chemical processing Variety of Vehicles FR Wheel configuration Nylon-Wheel Rubber Winding Wheel with Radial Ball Bearings

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360