Static Cushion Caster, 420BBS/413BBS/420SR/420SRP, 100 to 150 mm (Part Numbers)

Static Cushion Caster, 420BBS/413BBS/420SR/420SRP, 100 to 150 mm
  • Volume Discount
A caster featuring a "silencing" mechanism that reduces noise generated during swiveling and traveling. Ideal for equipment, etc. that are used in environments where noise is unacceptable, such as factories, offices, etc.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
413BBS-FR100
413BBS-FR125
413BBS-FR150
420BBS-FR100
420BBS-FR125
420BBS-FR150
420SR-FR100
420SR-FR125
420SR-FR150
420SRP-FR100
420SRP-FR125
420SRP-FR150
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Caster Type Mounting Height H or H1 and H2
(mm)
Load Range
(daN)
Stopper Allowable Load 1 piece
(daN)
Mounting Hole Type Mounting Hole Pitch Longitudinal direction (X)
(mm)
Mounting Hole Pitch Transverse Direction (Y)
(mm)
Mounting Seat A (Plate Length)
(mm)
Mounting Seat B (Plate Width)
(mm)
Wheel Dia. D
(mm)
Car width
(mm)
Swivel Radius
(mm)
Eccentricity E or E1, E2
(mm)
Part Number

38.31 €

1 Available 11 Days Swiveling Direct Mount Plate13280.01~140.00With Rotation Stopper100-68(71)68(71)9090100308935BBS

50.96 €

1 11 Days Swiveling Direct Mount Plate16880.01~140.00With Rotation Stopper130-75(80)75(80)102021253810538BBS

53.70 €

1 Available 11 Days Swiveling Direct Mount Plate19080.01~140.00With Rotation Stopper140-75(80)75(80)102021503811741BBS

32.49 €

1 Available 6 Days Swiveling Direct Mount Plate13280.01~140.00NA100-68(71)68(71)9090100308635BBS

42.62 €

1 Available 11 Days Swiveling Direct Mount Plate16880.01~140.00NA130-75(80)75(80)102021253810238BBS

47.09 €

1 Available 11 Days Swiveling Direct Mount Plate19080.01~140.00NA140-75(80)75(80)102021503811741BBS

22.19 €

1 Available 11 Days Direct Mount Plate Fixed Type13280.01~140.00NA130Long Hole80(90)45(50)1107810030--SR

33.99 €

1 Available 11 Days Direct Mount Plate Fixed Type168140.01~220.00NA160Long Hole100(112)56(53)1409412538--SR

40.21 €

1 Available 11 Days Direct Mount Plate Fixed Type190140.01~220.00NA170Long Hole100(112)56(53)1409415038--SR

26.07 €

1 11 Days Direct Mount Plate Fixed Type13280.01~140.00NA130Round Hole6868909010030--SRP

34.72 €

1 Available 11 Days Direct Mount Plate Fixed Type168140.01~220.00NA160Round Hole757510611112538--SRP

39.96 €

1 Available 11 Days Direct Mount Plate Fixed Type190140.01~220.00NA170Round Hole757510611115038--SRP

Loading...

  1. 1

Basic information

Properties Quiet Caster Wheel Material Rubber Fitting Material Steel
Load Category Medium Load Mounting Hole Diameter P(mm) 11 (Metal Fitting/Main Body) Processing - Finish Bright chromate plating finish
Swiveling/Fixed Swiveling Variety of Vehicles FR Wheel configuration Nylon-Wheel Rubber Winding Wheel with Radial Ball Bearings

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360