Stainless Steel Castors 320ER / 315ER Wheel Diameter 85-125mm (Part Numbers)

Stainless Steel Castors 320ER / 315ER Wheel Diameter 85-125mm
  • Volume Discount
[Features]
· An all-stainless steel caster with excellent corrosion resistance and water resistance.
· Ideal for wagons, equipment, etc., that are used in environments where rust and corrosion are unacceptable, such as food-related companies and kitchens.
· All-stainless steel-made caster 420ER/415ER-85 mm to 125 mm

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
315ER-MC100
315ER-MC125
315ER-N100
315ER-N125
315ER-R85
315ER-R100
315ER-R125
315ER-RN85
315ER-RN100
315ER-UB85
315ER-UB100
315ER-UB125
315ER-UR85
315ER-UR100
315ER-UR125
320ER-MC100
320ER-MC125
320ER-N85
320ER-N100
320ER-N125
320ER-R85
320ER-R125
320ER-RN85
320ER-RN100
320ER-UB85
320ER-UB100
320ER-UB125
320ER-UR85
320ER-UR100
320ER-UR125
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Mounting Height H or H1 and H2
(mm)
Stopper Allowable Load 1 piece
(daN)
Wheel Material Wheel Characteristics Wheel Dia. D
(mm)
Car width
(mm)
Variety of Vehicles Wheel configuration

49.86 €

1 11 Days 122With Rotation Stopper60[Nylon] MC NylonAbrasion Resistance / Gasoline Resistance / Oil Resistance (Machine Oil) / Chemical Resistance (Weak Acids/Alkalis)10025MCMC Nylon Integral Wheel

65.83 €

1 11 Days 148With Rotation Stopper70[Nylon] MC NylonAbrasion Resistance / Gasoline Resistance / Oil Resistance (Machine Oil) / Chemical Resistance (Weak Acids/Alkalis)12525MCMC Nylon Integral Wheel

24.29 €

1 Available 11 Days 122With Rotation Stopper60[Nylon] NylonAbrasion Resistance / Gasoline Resistance / Oil Resistance (Machine Oil) / Chemical Resistance (Weak Acids/Alkalis)10025NNylon Integral Wheel

30.92 €

1 Available 11 Days 148With Rotation Stopper70[Nylon] NylonAbrasion Resistance / Gasoline Resistance / Oil Resistance (Machine Oil) / Chemical Resistance (Weak Acids/Alkalis)12525NNylon Integral Wheel

24.68 €

1 Available 11 Days 103With Rotation Stopper50Rubber-8527RRubber Integrated Wheels Containing Resin Bush

27.17 €

1 Available 11 Days 122With Rotation Stopper50Rubber-10027RRubber Integrated Wheels Containing Resin Bush

34.19 €

1 Available 11 Days 148With Rotation Stopper60Rubber-12527RRubber Integrated Wheels Containing Resin Bush

21.86 €

1 Available 11 Days 103With Rotation Stopper50Rubber-8527RNNylon-Wheel Rubber Winding Wheel

25.30 €

1 Available 11 Days 122With Rotation Stopper50Rubber-10027RNNylon-Wheel Rubber Winding Wheel

32.84 €

1 Available 11 Days 103With Rotation Stopper60UrethaneAbrasion Resistance / Gasoline Resistance / Oil Resistance (Machine Oil)8527UBNylon-Wheel Thermoplastic Urethane Foam Winding Wheel with Roller Bearings

33.91 €

1 Available 11 Days 122With Rotation Stopper60UrethaneAbrasion Resistance / Gasoline Resistance / Oil Resistance (Machine Oil)10027UBNylon-Wheel Thermoplastic Urethane Foam Winding Wheel with Roller Bearings

39.37 €

1 Available 11 Days 148With Rotation Stopper70UrethaneAbrasion Resistance / Gasoline Resistance / Oil Resistance (Machine Oil)12527UBNylon-Wheel Thermoplastic Urethane Foam Winding Wheel with Roller Bearings

28.48 €

1 Available 11 Days 103With Rotation Stopper60UrethaneAbrasion Resistance / Gasoline Resistance / Oil Resistance (Machine Oil)8527URNylon-Wheel Thermoplastic Urethane Foam Winding Wheel with Resin Bushing

29.75 €

1 Available 11 Days 122With Rotation Stopper60UrethaneAbrasion Resistance / Gasoline Resistance / Oil Resistance (Machine Oil)10027URNylon-Wheel Thermoplastic Urethane Foam Winding Wheel with Resin Bushing

35.43 €

1 Available 11 Days 148With Rotation Stopper70UrethaneAbrasion Resistance / Gasoline Resistance / Oil Resistance (Machine Oil)12527URNylon-Wheel Thermoplastic Urethane Foam Winding Wheel with Resin Bushing

45.89 €

1 Available 11 Days 122NA60[Nylon] MC NylonAbrasion Resistance / Gasoline Resistance / Oil Resistance (Machine Oil) / Chemical Resistance (Weak Acids/Alkalis)10025MCMC Nylon Integral Wheel

61.94 €

1 11 Days 148NA70[Nylon] MC NylonAbrasion Resistance / Gasoline Resistance / Oil Resistance (Machine Oil) / Chemical Resistance (Weak Acids/Alkalis)12525MCMC Nylon Integral Wheel

20.14 €

1 Available 11 Days 103NA60[Nylon] NylonAbrasion Resistance / Gasoline Resistance / Oil Resistance (Machine Oil) / Chemical Resistance (Weak Acids/Alkalis)8525NNylon Integral Wheel

21.15 €

1 Available 6 Days 122NA60[Nylon] NylonAbrasion Resistance / Gasoline Resistance / Oil Resistance (Machine Oil) / Chemical Resistance (Weak Acids/Alkalis)10025NNylon Integral Wheel

28.06 €

1 Available 6 Days 148NA70[Nylon] NylonAbrasion Resistance / Gasoline Resistance / Oil Resistance (Machine Oil) / Chemical Resistance (Weak Acids/Alkalis)12525NNylon Integral Wheel

21.60 €

1 Available 11 Days 103NA50Rubber-8527RRubber Integrated Wheels Containing Resin Bush

31.08 €

1 Available 6 Days 148NA60Rubber-12527RRubber Integrated Wheels Containing Resin Bush

20.81 €

1 Available 11 Days 103NA50Rubber-8527RNNylon-Wheel Rubber Winding Wheel

22.02 €

1 Available 11 Days 122NA50Rubber-10027RNNylon-Wheel Rubber Winding Wheel

30.02 €

1 Available 11 Days 103NA60UrethaneAbrasion Resistance / Gasoline Resistance / Oil Resistance (Machine Oil)8527UBNylon-Wheel Thermoplastic Urethane Foam Winding Wheel with Roller Bearings

31.22 €

1 11 Days 122NA60UrethaneAbrasion Resistance / Gasoline Resistance / Oil Resistance (Machine Oil)10027UBNylon-Wheel Thermoplastic Urethane Foam Winding Wheel with Roller Bearings

36.48 €

1 Available 11 Days 148NA70UrethaneAbrasion Resistance / Gasoline Resistance / Oil Resistance (Machine Oil)12527UBNylon-Wheel Thermoplastic Urethane Foam Winding Wheel with Roller Bearings

25.75 €

1 Available 11 Days 103NA60UrethaneAbrasion Resistance / Gasoline Resistance / Oil Resistance (Machine Oil)8527URNylon-Wheel Thermoplastic Urethane Foam Winding Wheel with Resin Bushing

27.08 €

1 Available 11 Days 122NA60UrethaneAbrasion Resistance / Gasoline Resistance / Oil Resistance (Machine Oil)10027URNylon-Wheel Thermoplastic Urethane Foam Winding Wheel with Resin Bushing

32.76 €

1 Available 11 Days 148NA70UrethaneAbrasion Resistance / Gasoline Resistance / Oil Resistance (Machine Oil)12527URNylon-Wheel Thermoplastic Urethane Foam Winding Wheel with Resin Bushing

Loading...

  1. 1

Basic information

Caster Type Direct Mount Plate Fixed Type Load Range(daN) 35.01~80.00 Fitting Material Stainless Steel
Mounting Hole Type Round Hole Mounting Hole Pitch Longitudinal direction (X)(mm) 82 Mounting Hole Pitch Transverse Direction (Y)(mm) 40
Mounting Seat A (Plate Length)(mm) 100 Mounting Seat B (Plate Width)(mm) 58 Load Category Light Load
Mounting Seat A×B or A×B×C(mm) 100×58 Mounting Dimensions X×Y or X×Y×Z(mm) 82×40 Mounting Hole Diameter P(mm) 8.8
(Metal Fitting/Main Body) Processing - Finish All Stainless Swiveling/Fixed Fixed Type Part Number ER

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360