Stainless Steel Castors 940MA / 935MA Wheel Diameter 100 mm / 125 mm (Part Numbers)

Stainless Steel Castors 940MA / 935MA Wheel Diameter 100 mm / 125 mm
  • Volume Discount
[Features]
· A screw-in all-stainless steel-made cushion caster with excellent water resistance and corrosion resistance that can absorb vibration and shock on uneven surfaces.
· Ideal for semiconductor related equipment, precision equipment, and medical equipment used in environments where vibrations and shocks are unacceptable, such as clean rooms and hospitals.
· An all-stainless steel-made with excellent corrosion resistance and water resistance.
· Cushion caster M type

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
935MA-BLB100-SUS-2.0MM-M12X1.75
935MA-BLB100-SUS-2.3MM-M12X1.75
935MA-BLB100-SUS-2.8MM-M12X1.75
935MA-BLB100-SUS-3.2MM-M12X1.75
935MA-BLB100-SUS-3.8MM-M12X1.75
935MA-BLB100-SUS-4.0MM-M12X1.75
935MA-BLB125-SUS-2.0MM-M12X1.75
935MA-BLB125-SUS-2.3MM-M12X1.75
935MA-BLB125-SUS-2.8MM-M12X1.75
935MA-BLB125-SUS-3.2MM-M12X1.75
935MA-BLB125-SUS-3.8MM-M12X1.75
935MA-BLB125-SUS-4.0MM-M12X1.75
935MA-FR100-SUS-2.0MM-M12X1.75
935MA-FR100-SUS-2.3MM-M12X1.75
935MA-FR100-SUS-2.8MM-M12X1.75
935MA-FR100-SUS-3.2MM-M12X1.75
935MA-FR100-SUS-3.8MM-M12X1.75
935MA-FR100-SUS-4.0MM-M12X1.75
935MA-FR125-SUS-2.0MM-M12X1.75
935MA-FR125-SUS-2.3MM-M12X1.75
935MA-FR125-SUS-2.8MM-M12X1.75
935MA-FR125-SUS-3.2MM-M12X1.75
935MA-FR125-SUS-3.8MM-M12X1.75
935MA-FR125-SUS-4.0MM-M12X1.75
940MA-BLB100-SUS-2.0MM-M12X1.75
940MA-BLB100-SUS-2.3MM-M12X1.75
940MA-BLB100-SUS-2.8MM-M12X1.75
940MA-BLB100-SUS-3.2MM-M12X1.75
940MA-BLB100-SUS-3.8MM-M12X1.75
940MA-BLB100-SUS-4.0MM-M12X1.75
940MA-BLB125-SUS-2.0MM-M12X1.75
940MA-BLB125-SUS-2.3MM-M12X1.75
940MA-BLB125-SUS-2.8MM-M12X1.75
940MA-BLB125-SUS-3.2MM-M12X1.75
940MA-BLB125-SUS-3.8MM-M12X1.75
940MA-BLB125-SUS-4.0MM-M12X1.75
940MA-FR100-SUS-2.0MM-M12X1.75
940MA-FR100-SUS-2.3MM-M12X1.75
940MA-FR100-SUS-2.8MM-M12X1.75
940MA-FR100-SUS-3.2MM-M12X1.75
940MA-FR100-SUS-3.8MM-M12X1.75
940MA-FR100-SUS-4.0MM-M12X1.75
940MA-FR125-SUS-2.0MM-M12X1.75
940MA-FR125-SUS-2.3MM-M12X1.75
940MA-FR125-SUS-2.8MM-M12X1.75
940MA-FR125-SUS-3.2MM-M12X1.75
940MA-FR125-SUS-3.8MM-M12X1.75
940MA-FR125-SUS-4.0MM-M12X1.75
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Mounting Height H or H1 and H2
(mm)
Load Range
(daN)
Stopper Allowable Load 1 piece
(daN)
Wheel Material Wheel Characteristics Wheel Dia. D
(mm)
Swivel Radius
(mm)
Eccentricity E or E1, E2
(mm)
V
(mm)
Conical Spring Wire Diameter
(mm)
Variety of Vehicles Wheel configuration

116.04 €

1 Available 13 Days 144~136~35.00With Rotation Stopper6UrethaneAbrasion Resistance / Gasoline Resistance / Oil Resistance (Machine Oil)100137~12552~54137~1252.0BLBNylon-Wheel Thermoplastic Urethane Foam Winding Wheel with Radial Ball Bearings

116.04 €

1 Available 13 Days 144~136~35.00With Rotation Stopper12UrethaneAbrasion Resistance / Gasoline Resistance / Oil Resistance (Machine Oil)100137~12552~54137~1252.3BLBNylon-Wheel Thermoplastic Urethane Foam Winding Wheel with Radial Ball Bearings

116.04 €

1 Available 13 Days 144~136~35.00With Rotation Stopper18UrethaneAbrasion Resistance / Gasoline Resistance / Oil Resistance (Machine Oil)100137~12552~54137~1252.8BLBNylon-Wheel Thermoplastic Urethane Foam Winding Wheel with Radial Ball Bearings

116.04 €

1 Available 13 Days 144~136~35.00With Rotation Stopper24UrethaneAbrasion Resistance / Gasoline Resistance / Oil Resistance (Machine Oil)100137~12552~54137~1253.2BLBNylon-Wheel Thermoplastic Urethane Foam Winding Wheel with Radial Ball Bearings

116.04 €

1 Available 13 Days 144~136~35.00With Rotation Stopper30UrethaneAbrasion Resistance / Gasoline Resistance / Oil Resistance (Machine Oil)100137~12552~54137~1253.8BLBNylon-Wheel Thermoplastic Urethane Foam Winding Wheel with Radial Ball Bearings

116.04 €

1 Available 13 Days 144~13635.01~80.00With Rotation Stopper40UrethaneAbrasion Resistance / Gasoline Resistance / Oil Resistance (Machine Oil)100137~12552~54137~1254.0BLBNylon-Wheel Thermoplastic Urethane Foam Winding Wheel with Radial Ball Bearings

131.62 €

1 Available 13 Days 170~161~35.00With Rotation Stopper6UrethaneAbrasion Resistance / Gasoline Resistance / Oil Resistance (Machine Oil)125151~14057~62151~1402.0BLBNylon-Wheel Thermoplastic Urethane Foam Winding Wheel with Radial Ball Bearings

131.62 €

1 Available 13 Days 170~161~35.00With Rotation Stopper12UrethaneAbrasion Resistance / Gasoline Resistance / Oil Resistance (Machine Oil)125151~14057~62151~1402.3BLBNylon-Wheel Thermoplastic Urethane Foam Winding Wheel with Radial Ball Bearings

131.62 €

1 Available 13 Days 170~161~35.00With Rotation Stopper18UrethaneAbrasion Resistance / Gasoline Resistance / Oil Resistance (Machine Oil)125151~14057~62151~1402.8BLBNylon-Wheel Thermoplastic Urethane Foam Winding Wheel with Radial Ball Bearings

131.62 €

1 Available 13 Days 170~161~35.00With Rotation Stopper24UrethaneAbrasion Resistance / Gasoline Resistance / Oil Resistance (Machine Oil)125151~14057~62151~1403.2BLBNylon-Wheel Thermoplastic Urethane Foam Winding Wheel with Radial Ball Bearings

131.62 €

1 Available 13 Days 170~161~35.00With Rotation Stopper30UrethaneAbrasion Resistance / Gasoline Resistance / Oil Resistance (Machine Oil)125151~14057~62151~1403.8BLBNylon-Wheel Thermoplastic Urethane Foam Winding Wheel with Radial Ball Bearings

131.62 €

1 Available 13 Days 170~16135.01~80.00With Rotation Stopper40UrethaneAbrasion Resistance / Gasoline Resistance / Oil Resistance (Machine Oil)125151~14057~62151~1404.0BLBNylon-Wheel Thermoplastic Urethane Foam Winding Wheel with Radial Ball Bearings

105.84 €

1 13 Days 144~136~35.00With Rotation Stopper6Rubber-100137~12552~54137~1252.0FRNylon-Wheel Rubber Winding Wheel with Radial Ball Bearings

105.84 €

1 13 Days 144~136~35.00With Rotation Stopper12Rubber-100137~12552~54137~1252.3FRNylon-Wheel Rubber Winding Wheel with Radial Ball Bearings

105.84 €

1 13 Days 144~136~35.00With Rotation Stopper18Rubber-100137~12552~54137~1252.8FRNylon-Wheel Rubber Winding Wheel with Radial Ball Bearings

105.84 €

1 13 Days 144~136~35.00With Rotation Stopper24Rubber-100137~12552~54137~1253.2FRNylon-Wheel Rubber Winding Wheel with Radial Ball Bearings

105.84 €

1 13 Days 144~136~35.00With Rotation Stopper30Rubber-100137~12552~54137~1253.8FRNylon-Wheel Rubber Winding Wheel with Radial Ball Bearings

105.84 €

1 13 Days 144~13635.01~80.00With Rotation Stopper40Rubber-100137~12552~54137~1254.0FRNylon-Wheel Rubber Winding Wheel with Radial Ball Bearings

119.93 €

1 13 Days 170~161~35.00With Rotation Stopper6Rubber-125151~14057~62151~1402.0FRNylon-Wheel Rubber Winding Wheel with Radial Ball Bearings

119.93 €

1 13 Days 170~161~35.00With Rotation Stopper12Rubber-125151~14057~62151~1402.3FRNylon-Wheel Rubber Winding Wheel with Radial Ball Bearings

119.93 €

1 13 Days 170~161~35.00With Rotation Stopper18Rubber-125151~14057~62151~1402.8FRNylon-Wheel Rubber Winding Wheel with Radial Ball Bearings

119.93 €

1 13 Days 170~161~35.00With Rotation Stopper24Rubber-125151~14057~62151~1403.2FRNylon-Wheel Rubber Winding Wheel with Radial Ball Bearings

119.93 €

1 13 Days 170~161~35.00With Rotation Stopper30Rubber-125151~14057~62151~1403.8FRNylon-Wheel Rubber Winding Wheel with Radial Ball Bearings

119.93 €

1 13 Days 170~16135.01~80.00With Rotation Stopper40Rubber-125151~14057~62151~1404.0FRNylon-Wheel Rubber Winding Wheel with Radial Ball Bearings

102.78 €

1 Available 13 Days 144~136~35.00NA6UrethaneAbrasion Resistance / Gasoline Resistance / Oil Resistance (Machine Oil)100103~10552~54-2.0BLBNylon-Wheel Thermoplastic Urethane Foam Winding Wheel with Radial Ball Bearings

102.78 €

1 Available 13 Days 144~136~35.00NA12UrethaneAbrasion Resistance / Gasoline Resistance / Oil Resistance (Machine Oil)100103~10552~54-2.3BLBNylon-Wheel Thermoplastic Urethane Foam Winding Wheel with Radial Ball Bearings

102.78 €

1 Available 13 Days 144~136~35.00NA18UrethaneAbrasion Resistance / Gasoline Resistance / Oil Resistance (Machine Oil)100103~10552~54-2.8BLBNylon-Wheel Thermoplastic Urethane Foam Winding Wheel with Radial Ball Bearings

102.78 €

1 Available 13 Days 144~136~35.00NA24UrethaneAbrasion Resistance / Gasoline Resistance / Oil Resistance (Machine Oil)100103~10552~54-3.2BLBNylon-Wheel Thermoplastic Urethane Foam Winding Wheel with Radial Ball Bearings

102.78 €

1 Available 13 Days 144~136~35.00NA30UrethaneAbrasion Resistance / Gasoline Resistance / Oil Resistance (Machine Oil)100103~10552~54-3.8BLBNylon-Wheel Thermoplastic Urethane Foam Winding Wheel with Radial Ball Bearings

102.78 €

1 Available 13 Days 144~13635.01~80.00NA40UrethaneAbrasion Resistance / Gasoline Resistance / Oil Resistance (Machine Oil)100103~10552~54-4.0BLBNylon-Wheel Thermoplastic Urethane Foam Winding Wheel with Radial Ball Bearings

116.82 €

1 Available 13 Days 170~161~35.00NA6UrethaneAbrasion Resistance / Gasoline Resistance / Oil Resistance (Machine Oil)125121~12657~62-2.0BLBNylon-Wheel Thermoplastic Urethane Foam Winding Wheel with Radial Ball Bearings

116.82 €

1 Available 13 Days 170~161~35.00NA12UrethaneAbrasion Resistance / Gasoline Resistance / Oil Resistance (Machine Oil)125121~12657~62-2.3BLBNylon-Wheel Thermoplastic Urethane Foam Winding Wheel with Radial Ball Bearings

116.82 €

1 Available 13 Days 170~161~35.00NA18UrethaneAbrasion Resistance / Gasoline Resistance / Oil Resistance (Machine Oil)125121~12657~62-2.8BLBNylon-Wheel Thermoplastic Urethane Foam Winding Wheel with Radial Ball Bearings

116.82 €

1 Available 13 Days 170~161~35.00NA24UrethaneAbrasion Resistance / Gasoline Resistance / Oil Resistance (Machine Oil)125121~12657~62-3.2BLBNylon-Wheel Thermoplastic Urethane Foam Winding Wheel with Radial Ball Bearings

116.82 €

1 Available 13 Days 170~161~35.00NA30UrethaneAbrasion Resistance / Gasoline Resistance / Oil Resistance (Machine Oil)125121~12657~62-3.8BLBNylon-Wheel Thermoplastic Urethane Foam Winding Wheel with Radial Ball Bearings

116.82 €

1 Available 13 Days 170~16135.01~80.00NA40UrethaneAbrasion Resistance / Gasoline Resistance / Oil Resistance (Machine Oil)125121~12657~62-4.0BLBNylon-Wheel Thermoplastic Urethane Foam Winding Wheel with Radial Ball Bearings

93.76 €

1 13 Days 144~136~35.00NA6Rubber-100103~10552~54-2.0FRNylon-Wheel Rubber Winding Wheel with Radial Ball Bearings

93.76 €

1 13 Days 144~136~35.00NA12Rubber-100103~10552~54-2.3FRNylon-Wheel Rubber Winding Wheel with Radial Ball Bearings

93.76 €

1 13 Days 144~136~35.00NA18Rubber-100103~10552~54-2.8FRNylon-Wheel Rubber Winding Wheel with Radial Ball Bearings

93.76 €

1 13 Days 144~136~35.00NA24Rubber-100103~10552~54-3.2FRNylon-Wheel Rubber Winding Wheel with Radial Ball Bearings

93.76 €

1 13 Days 144~136~35.00NA30Rubber-100103~10552~54-3.8FRNylon-Wheel Rubber Winding Wheel with Radial Ball Bearings

93.76 €

1 13 Days 144~13635.01~80.00NA40Rubber-100103~10552~54-4.0FRNylon-Wheel Rubber Winding Wheel with Radial Ball Bearings

106.51 €

1 13 Days 170~161~35.00NA6Rubber-125121~12657~62-2.0FRNylon-Wheel Rubber Winding Wheel with Radial Ball Bearings

106.51 €

1 13 Days 170~161~35.00NA12Rubber-125121~12657~62-2.3FRNylon-Wheel Rubber Winding Wheel with Radial Ball Bearings

106.51 €

1 13 Days 170~161~35.00NA18Rubber-125121~12657~62-2.8FRNylon-Wheel Rubber Winding Wheel with Radial Ball Bearings

106.51 €

1 13 Days 170~161~35.00NA24Rubber-125121~12657~62-3.2FRNylon-Wheel Rubber Winding Wheel with Radial Ball Bearings

106.51 €

1 13 Days 170~161~35.00NA30Rubber-125121~12657~62-3.8FRNylon-Wheel Rubber Winding Wheel with Radial Ball Bearings

106.51 €

1 13 Days 170~16135.01~80.00NA40Rubber-125121~12657~62-4.0FRNylon-Wheel Rubber Winding Wheel with Radial Ball Bearings

Loading...

  1. 1

Basic information

Caster Type Screw-In Type / Cushioned Caster Fitting Material Stainless Steel Screw T or Mounting Screw Hole M M12×1.75
Car width(mm) 27 Load Category Light Load Axial length L(mm) 20
(Metal Fitting/Main Body) Processing - Finish All Stainless Swiveling/Fixed Swiveling Type of Special Urethane NA
Part Number MA

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360